Overview
NXP brings a broad portfolio of proven PowerQUICC® network communications products, firmware and reference designs that support multiple network interfaces. These reference designs have the flexibility to integrate new features and are adaptable across product lines to protect your investment and maintain an edge over the competition.
The NXP® MPC8323E-RDB is a turnkey hardware/software reference platform designed to rapidly provide the core elements of tomorrow's multiservice gateway products.
Built on Power Architecture technology, the MPC8323E-RDB leverages the processing power of the MPC8323E PowerQUICC II Pro integrated communications processor.
Features
MPC8323E Integrated Multiservice Gateway features:
- Flexible WAN interfaces
- RJ45 100BT Ethernet and connectors for ADSL2+/VDSL2, WiMAX
- IPv4 Router with VPN capability
- RJ45 100BT Ethernet and connectors for ADSL2+/VDSL2, WiMAX
- Up to 640 DMIPS e300 CPU
- QUICC Engine® technology acceleration, 200 MHz
- Bridging/Routing with NAP/NAPT
- Firewall support (ACL)
- QoS for IPTV, VoIP and high-speed data
- VPN termination and pass-through
Board Interfaces:
- Flexible network interfaces
- 10/100 Ethernet
- ADSL2+/VDSL2
- WiMAX
- FXS ports (2) for analog phones
- 4-port 10/100 Ethernet LAN
- Two USB 2.0 host (480 Mbps) type A
- MiniPCI slots (2)
Development Environment
Our well established vertical ecosystem provides customers with the exact development flow they desire.
The MPC8323E-RDB is kitted with:
- Encased CPE form factor board
- Linux® 2.6 (LTIB)
Design Resources