NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Demo Owner: Gregory Camuzat Get a quick overview of the the TWR-KV10Z32 Tower System with the Kinetis Microcontroller KV1x. This demonstration shows how to get the low-voltage 3-phase BLDC motor spinning and how to control its speed using the KV1 Tower System board and your Window.     Features Get a quick overview of the the TWR-KV10Z32 Tower System with the Kinetis Microcontroller This demoshows how to get the low-voltage 3-phase BLDC motor spinning and how to control its speed using the KV1 Tower System board and your Windows PC. Featured NXP Products Product Link Kinetis® KV1x Family Tower System Module TWR-KV10Z32|Tower System Board|Kinetis® MCUs | NXP  FreeMASTER Run-Time Debugging Tool https://www.nxp.com/design/software/development-software/freemaster-run-time-debugging-tool:FREEMASTER?&tid=vanFREEMASTER Links PEMicro Windows USB Drivers IAR Embedded Workbench for ARM  
記事全体を表示
Demo Owner Mark Middleton Processor Expert Software is a development system to create, configure, optimize, migrate, and deliver software components that generate source code for NXP silicon.       Features Processor expert software for Vybrid and i.MX processors Each component encapsulates a discrete set of functionality designed to accomplish the component's design objectives. When used, it may generate configuration files, header files, and/or source code depending on the type of component. A component may represent a hardware abstraction, a peripheral driver, a software algorithm (such as data encryption), or any logical collection of software function. Featured NXP Products Vybrid i.MX Applications Processors based on ARM® Cores Development Software Used Processor Expert Software and Embedded Components Links Vybrid Controller Solutions based on ARM® Technology ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors  
記事全体を表示
See the capabilities of our latest dual core, ARM-based instrument cluster solution, showing a high-end cluster with premium quality graphics on a WVGA TFT display.     Features Dual core, ARM-based instrument cluster solution, showing a high-end cluster with premium quality graphics on a WVGA TFT display. 32 bit MCU controlling Instrument clusters with GPU, 2D graphics processing unit (with raster and vector operations) Links MAC57D5xx: Automotive DIS MCUs for Instrument Clusters Block Diagram  
記事全体を表示
Demo Owner: Neil Krohn NXP's MM9Z1_638 is a fully integrated battery monitoring device for mission critical automotive and industrial applications. An S12Z microcontroller, SMARTMOS analog control IC, CAN protocol module and LIN interface for communications functions are embedded into this single-package soltuion. The MM9Z1_^38 battery sensor measures key battery parameters for monitoring state of health, state of charge and state of function for early batteries as well as emerging battery applications, such as 14 V stacked cell Li-Ion, high voltage junction boxes, and 24 V truck batteries.     Features The MM9Z1_638 is a fully integrated battery monitoring device for mission critical automotive and industrial applications. An S12Z microcontroller, SMARTMOS analog control IC, CAN protocol module and LIN interface for communications functions are embedded into this single-package solution. The MM9Z1_38 battery sensor measures key battery parameters for monitoring state of health, state of charge and state of function for early batteries as well as emerging battery applications, such as 14 V stacked cell Li-Ion, high voltage junction boxes, and 24 V truck batteries. Featured NXP Products MM9Z1_638: Battery Sensor with CAN and LIN Product Features: Wide range battery current measurement; on-chip temperature measurement Four battery voltage measurements with internal resistor dividers, and up to five direct voltage measurements for use with an external resistor divider Measurement synchronization between voltage channels and current channels Five external temperature sensor inputs with internal supply for external sensors Low-power modes with low-current operation Links Freescale Concept Car  
記事全体を表示
Demo Owner: Alin Iulian Lazar Watch how Kinetis Microcontrollers KW2x wireless MCU runs RF4CE and ZigBee Pro stacks in DualPAN mode delivering next-generation remote control and home automation integration.   Features Kinetis Microcontrollers KW2x is able control a TV and also control home automation devices ZigBee (RFCE and HA). Dual personal area network acting in two networks simultaneously. Featured NXP Products Kinetis KW2x Links USB Packet Sniffer/Dongle|NXP Block Diagram  
記事全体を表示
Demo Owner David Lopez Explore this SafeAssure solution for ASIL D applications. This highly optimized Qorivva MCU and system basis chip (SBC) solution offers independent fail-safe monitoring for power management. It also features MCU external assessment of SBC architecture and concept to fit for ISO 26262 within an optimized ecosystem.   Features Safe Assure solution to fit for ASIL D applications Highly optimized SBC + MCU solution inside a new EVM ecosystem Independent fail-safe monitoring unit for power management and MCU External assessment of SBC (System Based Chip) architecture and concept fit for ISO 26262 MC33907 independent from physical and electrical stand point. It is Monitoring MCU and Power Management Presenting different components for the safe assure program Featured NXP Products Qoriva MCU MPC5643L MC33907 MC33908 Development Hardware Used KIT33908MBEVBE: Evaluation mother board - MC33908, Safe System Basis Chip with Buck and Boost DC/DC up to 1.5 A on Vcore
記事全体を表示
Take a look at this demo using FRDM-KL25Z board with KIT34933EPEVBE evaluation board integrated with a LabView graphical user interface to show how NXP's low-voltage H-bridge motor driver (MC34933EP) is driving the zoom motor within a digital camera.     Features Fully integrated driver Small package for portable applications Built-In 2-Channel H-Bridge Driver H-Bridge Operation Voltage 2.0V~7.0V Output Current 1.0A @TA=25°C Low Total RDS(ON) 0.8Ω (Typ), 1.0Ω (Max) @ TA=25 °C Dual Channel Parallel Driver, RDS(ON) 0.4Ω (Typ). Max DC Current 1.4A PWM Control Input Frequency up to 200 kHz Built-In Shoot-Through Current Prevention Circuit Built-In Charge Pump Circuit (External Cap type) VCC Low Voltage Detection for logic power supply voltage Thermal Detection for H-Bridge driver This product is included in NXP’s Product Longevity Program, with assured supply for a minimum of 10 years after launch Featured NXP Products Product Link Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs FRDM-KL25Z|Freedom Development Platform|Kinetis® MCU | NXP  Freedom Expansion Board - MC34933, Dual H-Bridge, Stepper Motor Driver, 2.0-7.0V, 1.4A Freedom Expansion Board - MC34933, Dual H-Bridge, Stepper Motor Driver, 2.0-7.0V, 1.4A | NXP 
記事全体を表示
Flying glasses demonstrator: Dual PMSM demo uses Qorivva MPC574xP and features spinning glasses mounted on the rotor of a first motor, while the second motor is equipped with a blade, "cutting" the glasses. Four glasses are mounted on the shaft of one motor while it is spinning. The second motor is running at the same time and it turn its propeller in a predefined movement so there is no damage to the glasses.   https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4305972345001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank   Features Permanent magnet Synchronous Motors Sensor used for speed and positioning measurement Featured NXP Products MPC574xP: Qorivva 32-bit MCU for Automotive and Industrial Functional Safety Applications Training Introduction to PMSM Motor Controls
記事全体を表示
The Motor Control Development Toolbox includes an embedded target supporting MCUs, Simulink™ plug-in libraries, and tool chain for configuring and generating the necessary software.     Features Generate code for standalone application with direct download to target support Optimized motor control library blocks including Park/Clarke transforms, digital filters, and general functions I/O blocks including CAN, SPI, PIT timer, Sine Wave Generation, eTimer, PWM and A/D. On-target profiling of functions and tasks Data acquisition and calibration using FreeMASTER tool Boot loader utility for programming application in flash Seamless integration with embedded coder including SIL and PIL test   Products Link S12ZVM S12ZVM Mixed-Signal MCUs|MagniV | NXP  S12ZVM Evaluation Board S12ZVM Evaluation Board | NXP  Links MCToolbox Automotive Block Diagram  
記事全体を表示
Based on Continua Health Alliance standards for healthcare devices, a Kinetis MCU encapsulates the data using the IEEE® 11073 standard. In this example, a Freedom development platform operates as the near field communication board that bridges between the NFC antenna and the manager. Features Emulation of blood glucose module Low Power  technologies specific for healthcare NFC reading from blood glucose monitor Continua compliant demo (IEEE 11073) Featured NXP Products Product Link Kinetis® L Series Kinetis L Series Microcontrollers - Arm® Cortex™-M0+ Core | NXP  Freedom Development Platform for the Kinetis® KL05 and KL04 MCUs FRDM-KL05Z|Freedom Development Platform|Kinetis® MCU | NXP 
記事全体を表示
Complete NXP solution for Airbag systems including System Basis Chip, squib drivers, sensors, and MCUs.      Features System created by NXP as a reference design Speed time to market solution of airbag system Reduce design risk and low BOM material cost Complete turnkey solution Product Link Airbag Evaluation Platform (PSI5) Airbag Evaluation Platform (PSI5) | NXP  Links Software and hardware documentation Block Diagram  
記事全体を表示
Demo Owner Mike Stanley     Features Measuring the output from sensors, then computing the orientation of the device with the KL25 Kinetis Microcontrollers using advanced filtering techniques such as: Kalman filtering, Indirect Kalman filtering Built a representation of the current orientation of the device, linear acceleration Fusion software incorporated in standard OS systems Windows, iOS, Android Software library, visualization tools and full development suite are available for customers Featured NXP Products FXOS8700CQ (6- Axis Accelerometer + Magnetometer) FXAS21002 (3-Axis Gyroscope) Development Hardware Used FRDM- KL25Zhttps://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fsoftware-and-tools%2Fhardware-development-tools%2Ffreedom-development-boards%2Ffreedom-development-platform-for-kinetis-kl14-kl15-kl24-kl25-mcus%3AFRDM-KL25Z FRDM-FXS-MULTI Design Resources Sensor Fusion Library for Kinetis MCUs Sensor Fusion Toolbox for Android Sensor Fusion Toolbox for Windows Training Hands on Workshop: Sensor Fusion Library for Kinetis MCUs Links Sensor Fusion NXP Community: Sensors Best of Sensors Expo (2014 Sensor's Expo)  
記事全体を表示
Demo Owner michaelestanley By monitoring the vibration signature of a rotating machinery we can predict the remaining useful life of that machine. Features Condition monitoring Visual characterization of the fundamental frequency of a  motor along with its harmonics Features that can be observed: wavelength, transfer coefficients, statistical measures, standard deviations, variances Preparing work flows where users can use machine learning algorithms to to figure out what feature sets are important, focusing only on the features that are needed to predict the remaining useful life of the machine Links Sensors
記事全体を表示
  Features 2.7 kHz Maximum bandwidth Operates up to 105 Celsius Ranges: +/- 2G to +/- 8G Ranges: +/- 4G to +/- 16G Sample at Output Data rate: 125 samples / second to 5000 samples / second   Links Sensors  
記事全体を表示
Demo Owner Jeff Steinheider   Streaming video over the LTE link + calls running between WCDMA phones running off the same BSC9132 device. Watch how this dual-mode enterprise picocell shows the capability of the QorIQ Processing Platforms Qonverge BSC9132 SoC with NXP's multimode LTE and WCDMA Layer 1 software.     Features Simultaneous LTE and WCDMA operation Provide solution to coverage and capacity concerns in enterprise and office environments Featured NXP Products Product Link QorIQ Qonverge® Platform: Baseband Processor QorIQ Qonverge® Platform: Baseband Processor | NXP  QorIQ® Qonverge BSC9132 Dual-core Processor and Dual-core DSP QorIQ® Qonverge B9132 | NXP  VortiQa Layer 1 Baseband Software https://www.nxp.com/design/software/development-software/vortiqa-software-for-networking/vortiqa-layer-1-baseband-software:VORTIQA_L1SW_SC?&tid=SWnT QorIQ® Qonverge BSC9132 QDS for Picocell Base Station Development https://www.nxp.com/design/qoriq-developer-resources/qoriq-qonverge-bsc9132-qds-for-picocell-base-station-development:BSC9132QDS?&parentCode=BSC9132 Block Diagram  
記事全体を表示
Along with Linux SDK release based on Yocto, NXP also provides pre-installed Linux SDK based on Oracle's Virtual Machine (VM) with Virtual Box. Find out how you can build and deploy in this virtual environment. See how you can use other pre-built tools with the SDK. Get up to speed in how to use this NXP Linux solution on your own end products.   Features Pre-installed Linux SDK based on Oracle's Virtual Machine (VM) with Virtual Box Quick evaluation of software deliverables Featured NXP Products QorIQ Links Linux SDK  
記事全体を表示
Experience an audio framework that provides an integrated and configurable system of media components to enable rapid system integration. This solution supports digital audio streaming, audio processing, device connectivity, media library management and browsing with GUI and hardware IU. NXP's audio solutions framework is a scalable framework supporting Kinetis Microcontrollers to i.MX application processors.       Features Scalable multimedia platform set of Middleware APIs developed by NXP Able to run on different silicon (i.MX6, @Vibryd, Kinetis Microcontrollers with different operating systems (MQX Software Solutions, Linux) Featured NXP Products i.MX6 Vibryd Kinetis K70 Links Embedded Linux for i.MX Applications Processors NXP MQX™ Software Solutions  
記事全体を表示
This demo shows a demonstration of NXP's wireless charging reference design for a tablet computer.       Features Consumer and Automotive Applications Compliance with wireless power consortium QI standard Transfer efficiency Touch sensing Featured NXP Products WCT1000 Links Link to Wireless Charging Links to document page Block Diagram  
記事全体を表示
New generation Microwave oven. Delivery of highly efficient, controlled RF power will modernize RF and microwave heating applications, and create a new cooking and heating paradigm. Explore NXP's comprehensive solid state solutions with a complete line of drivers, power amplifiers, microcontrollers, antenna and reference design support, as well as smart, economical application development tools.     Features Long Life span Ability to focus energy directly into the food being cooked Phase, Frequency and Amplitude control Vary maximums and minimum thresholds of power within the oven Links RF Heating RF Power  
記事全体を表示
Features Wide band amplifier 100W GaN 200 MHz - 2500 MHz Minimum 12 db Gain 40% efficiency Compact circuit Highest ruggedness capability in the industry — > 65:1 VSWR Highest gain figures in the industry — up to 26 dB Highest efficiency in the industry — up to 80% at P1dB Cost-effective, over-molded plastic packaging options Low thermal resistance air cavity packaging options Backed by NXP's secure volume manufacturing capability Proven reliability, quality and consistency Integrated ESD protection with greater negative gate-source voltage range for improved Class C operation World-class, global applications and design support Available to participate in NXP's longevity program (10 year or 15 year lifetime guarantee — more information) Field-proven high-voltage LDMOS process   Featured NXP Products MMRF5014H Links RF Military    
記事全体を表示