NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
MC07XS6517 and MC17XS6500 single ICs provide comprehensive, cost-effective solutions for halogen, industrial lighting, LEDs, xenons, main switches and DC motor control. The eXtreme switch products are the latest achievement in DC motors and industrial lighting drivers. They belong to an expanding family to control and diagnose various types of loads, such as incandescent bulbs or light emitting diodes (LEDs), with enhanced precision. The products combine flexibility through daisy chainable SPI at 5.0 MHz, extended digital and analog feedbacks, which supports safety and robustness. This new generation of our high-side switch products family facilitates electronic control unit designs supported by the use of compatible MCU software and PCB footprints, for each device variant.     Features Operating voltage range of 7.0 V to 18 V, with sleep current <5.0 μA 5.0 MHz 16-bit SPI control of overcurrent profiles, channel control including 8-bit PWM duty-cycles, output -ON and -OFF open load detections, thermal shutdown and pre-warning, and fault reporting Output current monitoring with programmable synchronization signal and supply voltage feedback Programmable overcurrent trip levels Enhance output current sense with programmable synchronization signal and battery voltage feedback Watchdog and limp home mode External smart power switch control -16 V reverse polarity and ground disconnect protections Compatible PCB foot print and SPI software driver among the family Programmable Penta high-side switches Wide range diagnostic, current sensing and very low Rdson Up to 30% smaller PCB and 50% lower component count MC07XS6517 and MC17XS6500 eXtreme Switch applications include halogen, industrial lighting, LEDs, xenons, main switches and DC motor control   Featured NXP Products MC17XSF500: MC17XSF500, Penta 17 mOhm High Side Switch - Data Sheet MC07XSF517: MC07XSF517, Triple 7.0 mOhm and Dual 17 mOhm High Side Switch - Data sheet Block Diagram  
記事全体を表示
SECO presents three independent displays powered by NXP's i.MX6 applications processor as well as a single board computer using an i.MX 6 processor for a digital display. SECO also demonstrates i.MX 6 with UDOO, a open hardware computer at the FTF Americas 2014. Features Qseven standard i.mx6 productscarrier board running OpenGL and a half-size Qseven board i.MX6 single board computer for digital signage UDOO board, educational Do-It-Yourself (DYI), i.MX6 quad core with Arduino compatible IDE with Basic input and outputs with peripherals Featured NXP Products i.MX6 Links SECO - Partner Profile Information Videos   UDOO Smart Theremin    
記事全体を表示
Demo Owner: Eric Dudley See a demonstration of a low cost WLAN reference design running on QorIQ Processor P1 which delivers 1Gb/s performance with ultra low power and VortiQa application identification software (AIS) capturing the data from mobile devices in a BYOD environment for real-time monitoring, classification and filtering.       Features 802.11ac enterprise access point Based on the QorIQ P1 and P2 VortiQa application identification software Delivers 1Gb/s performance with ultra low power and VortiQa application identification software (AIS) capturing the data from mobile devices in a BYOD environment for real-time monitoring, classification and filtering. Featured NXP Products P1020: QorIQ P1020/11 Single- and Dual-Core Communications Processors Block Diagram
記事全体を表示
Demo Owner: Eyal Harari     Features Explore QorIQ Processing Platforms LS2 family, combining ease of use with performance where software developers can focus at a higher level. Management Complex introduction (MC) and features Featured NXP Products QorIQ
記事全体を表示
KVM (kernel virtual machine) is a Linux-based virtualization technology that enables a Linux system to boot operating systems in virtual machines. This demo showcases KVM and it's capabilities: multiple VMs on a system, flexible configuration of memory and CPUs for VMs, virtual I/O capabilities including network and disk I/O, direct assignment of USB and PCI.       Features Getting the most out of multicore resources Feature rich Linux-based virtualization Hardware-based security and isolation for Virtual Machines (VM) Virtual I/O capabilities Featured NXP Products P2041 QorIQ
記事全体を表示
Explore MC06XSD200, MC10XSD200, MC16XSD200 and MC50XS4200 eXtreme switch products that are showcased using the Tower System for industrial lighting and motor applications. NXP's family of intelligent, dual high side eXtreme switches for 36 V systems offers devices with current capability ranging from one to 12 A DC that are fully compatible in footprint and software within the PQFN sub family. Each output can be programmed to be used for any kind of loads, including lamps, LEDs, motors or solenoids. This allows customers to design a flexible module which can become specific and optimized for a given application through software. NXP's 36 V eXtreme switch solution provides robust design, intelligence and safety needed for industrial applications up to 36 V supply voltage. With increased integration, the switch drives lighter-weight, smaller systems and a lower component count.       Features Up to 12 A steady-state current per channel Separate bulb and DC motor latched over-current handling Sleep mode with minimal supply current (< 10 µA @ 24 V) Individually programmable internal/external PWM clock signals Overcurrent, short-circuit, and overtemperature protection with programmable auto-retry functions Accurate temperature and current sensing Open-load detection (channel in OFF and ON state), also for LED applications (7.0 mA typ.) Normal operating range: 8.0 - 36 V, extended range: 6.0 - 58 V 3.3 V and 5.0 V compatible 16-bit SPI port for device control, configuration, and diagnostics at rates up to 8.0 MHz Compatible PCB foot print and SPI software driver among the family These products are included in NXP's Product Longevity Program with assured supply for a minimum of 15 years after launch Featured NXP Products MC06XSD200: MC06XSD200, Dual 6.0 mOhm High Side Switch - Data Sheet MC10XSD200: MC10XSD200, Dual 10 mOhm High Side Switch - Data Sheet MC16XSD200: MC16XSD200, Dual 16 mOhm High Side Switch - Data Sheet MC50XS4200  
記事全体を表示
ASH WARE's Andy Klump demonstrates a ETPU simulator as well as an MC33816 simulator at the FTF Americas 2014. Both simulators are popular in the automotive industry.       Features Demo of eTPU and MC33816 simulator. Both simulators are popular in the automotive industry Develop software in state machine visual tool Waveform window allows users to visualize different states using analog signals, single step, break points, etc. Featured NXP Products eTPU MC33816 Links Ash Ware  
記事全体を表示
Demo Owner: Pejman Kalkhoran Boundary Devices Pejman Kalkhoran describes the Nitrogen family at the 2014 FTF Americas 2014. Pejman demonstrates the Nitrogen 6_Lite featuring i.MX 6Solo, Nitrogen6X and Nitrogen6_MAX. These single board computers are great for software development and mass production.   Features Demo shown show 3 Single board computers based on i.MX6 processors: Nitrogen 6_Lite, Nitrogen6X and Nitrogen6_MAX Evaluate processor or develop their use Hardware and software development OS shown WinCE 7, Yocto Linux, Android 4.3 (Jelly Bean)   Links ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Boundary devices  
記事全体を表示
  Features Demo of CongaQMX6 module based on i.MX6 applications platform System memory, bootable drive (eMMC) Incorported with a carrier board (focusing on I/O and footprint) that is typically designed by customers or a collaboration between Congatec and their customers Qseven platform using the i.MX6 applications processor   Links Congatec AG: NXP Connect Proven Partner i.MX6 Applications Processor  
記事全体を表示
  Features Packet Tools Software gives you insight you normally only get from sophisticated test equipment. Packet Tools uses the on-chip debug and trace capabilities of the QorIQ Processors to give you unprecedented insights into your system. This is the same insight you'll use to create real differentiation in your products. This video gives you a VERY quick overview of the Packet Tools so you can get a great idea of what the software is all about.   Featured NXP Products Processor Expert QorIQ Optimization Suite Processor Expert QorIQ Packet Analysis Tool
記事全体を表示
See a "routing on a chip" solution on the QorIQ Processor T1040 QDS with Layer 2 switching, including Layer 2 and Layer 3 processing through the L2 switch and FMan, and detailing drivers and stacks support.       Features Integrated switching (LAN, WAN, WLAN) Firewall support with HW offload DMZ partition using NXP Embedded Hypervisor Remote administration   Featured NXP Products T1040: QorIQ T Series Quad- and Dual-Core Communications Processors
記事全体を表示
The MPC5777C and MPC5676R  Powertrain processors are ideal for Hybrid Powertrain applications. Dual e200z7 cores in conjunction with three NXP eTPU complex timer units provide the capabilities to control the electric motors, combustion engines, battery management tasks and inverters used within a Hybrid Powertrain. This demonstration shows function sets available from NXP being used to control a basic Hybrid Powertrain. The accompanying Hybrid Run game provides interaction with the demo. Drive the fastest lap you can, but don't run out of energy!       Features Qorivva MPC5777C and MPC5676R dual-core automotive MCU controls a hybrid powertrain NXP eTPU function sets control PMSM electric traction motor and internal combustion engine Drive the hybrid game—get the fastest lap but do not run out of energy Featured NXP Products MPC5676R Block Diagram
記事全体を表示
Demo Owner: Gregory Camuzat   Get a quick overview of the TWR-KV31F120M Tower System with the Kinetis KV3x microcontroller. This demonstration shows how to get the low-voltage 3-phase motor spinning using a PMSM sensorless FOC control algorithm and how to control its speed using the KV3 Tower System board and your Windows PC.       Features Get a quick overview of the TWR-KV31F120M Tower System with the Kinetis KV3x Microcontroller. This demonstration shows how to get the low-voltage 3-phase motor spinning using a PMSM Sensorless FOC control algorithm and how to control its speed using the KV3 Tower System board and your Windows PC Featured NXP Products Product Link Kinetis® KV3x Family Tower® System Module TWR-KV31F120M|Tower System Board|Kinetis® MCUs | NXP  FreeMASTER Run-Time Debugging Tool https://www.nxp.com/design/software/development-software/freemaster-run-time-debugging-tool:FREEMASTER?&tid=vanFREEMASTER Links PEMicro Windows USB Drivers IAR Embedded Workbench for ARM  
記事全体を表示
This demonstration builds upon Centec Networks' award winning V350 Top of the Rack (ToR) SDN White Box switch, which features a QorIQ host processor.  The role of this host processor is extended beyond an OpenFlow v1.3 Agent to support L4-7 processing within a OpenFlow programmable paradigm.     Features L2-7 SDN Switch - Extending OpenFlow™ into Layer 7 Processing OpenFlow Agent + L4-7 processing based on QorIQ platforms Centec networks enables Open vSwitch (OVS) offloading to top-of-rack switch Top-of-rack OVS offloading offers better scalability, efficiency and reliability Featured NXP Products P1010 T2081 Links SDN    
記事全体を表示
This demo will provide three modes to show the CAPWAP offloading capability of QorIQ platform. mode Iis the core-through mode which can be implemented by the CAPWAP stack to send the CAPWAP stack packets; Mode II is the offloading-mode which demonstrates the CAPWAP Encapsulation/De-capsulation capability of the SoC, and can be used in the AC case; Mode III is the net-bridge mode which is the basic usage for EAP which bridge the packets from PCIE to SEC and FM for offloading CAPWAP manipulation, the bridge is zero-memory copy in order to get high performance data. Together with the throughput data, this demo will help the customer to evaluate the EAP design with QorIQ platform.   Features QorIQ T1 processors handle secure WLAN tunnels with offload engines instead of CPU cycles CAPWAP tunneling firmware performs extra tasks (frag/ reassembly) and interfaces to the Linux user Highly efficient bridging to WLAN radios ensures maximum WLAN performance CAPWAP fragmentation and reassembly Featured NXP  Products T1040 Block Diagram
記事全体を表示
Watch the C29x PKC, OpenSSL offload. Secure network traffic is growing ... fast! Security is everywhere and must scale and hardware acceleration is key to this NXP C29x family of crypto coprocessors.     Features SSL Acceleration with Public Key Offload C29x crypto coprocessor runs on industry-leading QorIQ SoC or x86 Enables efficient scaling with growth in secure networking traffic Featured NXP Products Product Link Crypto Coprocessor https://www.nxp.com/products/processors-and-microcontrollers/legacy-mcu-mpus/crypto-coprocessors/crypto-coprocessor:C29x?&tid=vanC29x C29x PCI Express® Adapter Platform C29x PCI Express® Adapter Platform | NXP   
記事全体を表示
Experience a great showcase of network function virtualization and network service insertion using OpenStack Cloud Orchestration Software.     Features Network Function Virtualization of HAProxy - Server Load Balance OpenSource Software and IPTables Firewall for Network Service Insertion to show case DC Networks deployment use case This demo show cases Network Function Virtualization and Network Service Insertion using OpenStack Cloud Orchestration Software Orchestrating HAProxy and IP Tables virtual network functions using OpenStack Havana release Network function configuration relay using OpenStack dashboard Featured NXP Products T4240: QorIQ T Series T4240/T4160/T4080 24/16/8 Virtual Core Links Networking Block Diagram  
記事全体を表示
NXP's secure over-the-air communication for automotive networks features embedded hardware cryptographic engine for the rapid decryption of received data.   Copy Code   Features   T4240 / T2080 Intelligent Network interface card (NIC) plugs into an x86 server Accelerates the network processing function such as security encryption and switching functions Offloads of Open SSL, HTTPS and virtualized network functions Maximum performance with optimized 40 Gbit/second solution Featured NXP Products T4240: QorIQ T Series T4240/T4160/T4080 24/16/8 Virtual Core T2080: QorIQ T Series T2080/T2081 Eight Virtual Core Communications Processors Links Networking Block Diagrams    
記事全体を表示
NXP's secure over-the-air communication for automotive networks features embedded hardware crystallographic engine for the rapid decryption of received data.   Features   MPC5748G targets High-End Body and High-End gateway Rich communication peripheral set & HSM - embedded Security Module Encryption, decryption, message code generation, secured flash memory for secured storage Secured communication inside or outside the vehicle (wired or wireless) Encryption with different algorithms demo Decryption in both hardware (HSM) or software comparison Links High End Body Control Module Central Gateway / In-Vehicle Networking Block Diagram  
記事全体を表示
Explore the MC34937, an industrial-grade 3-phase gate pre-driver for BLDC and PMSM motor control. The MC34937 can support 12V, 24V, and 36V motor control applications and easily interfaces to standard MCUs and DSPs. The demo shows the implementation of the MC34937 with Kinetis Microcontrollers E in a 36V battery-operated electric bike (eBike) application. This same system can be modified to be used in other industrial applications such as electric garden tools, industrial fans and pumps, and electric wheelchairs. Features Demo shows capability of Kinetis KE02 connecting to an MC34937 Motor Driver MC34937 able to drive 12V, 24V, 36V, 48V systems Featured NXP Products Kinetis E - KE02Z64 MC34937 3-phase gate pre-driver Block Diagram MC34937 Schematics and Software:
記事全体を表示