Processor Expert Software Modeling Tool for i.MX Applications Processors

cancel
Showing results for 
Search instead for 
Did you mean: 

Processor Expert Software Modeling Tool for i.MX Applications Processors

No ratings

Processor Expert Software Modeling Tool for i.MX Applications Processors

Demo Owner Mark Middleton

Processor Expert Software is a development system to create, configure, optimize, migrate, and deliver software components that generate source code for NXP silicon.

 

 

 

Features

  • Processor expert software for Vybrid and i.MX processors
  • Each component encapsulates a discrete set of functionality designed to accomplish the component's design objectives. When used, it may generate configuration files, header files, and/or source code depending on the type of component. A component may represent a hardware abstraction, a peripheral driver, a software algorithm (such as data encryption), or any logical collection of software function.

Featured NXP Products


Development Software Used


Links

Labels (2)
Version history
Last update:
‎07-07-2014 12:21 PM
Updated by:
NXP Employee