NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Experience an audio framework that provides an integrated and configurable system of media components to enable rapid system integration. This solution supports digital audio streaming, audio processing, device connectivity, media library management and browsing with GUI and hardware IU. NXP's audio solutions framework is a scalable framework supporting Kinetis Microcontrollers to i.MX application processors.       Features Scalable multimedia platform set of Middleware APIs developed by NXP Able to run on different silicon (i.MX6, @Vibryd, Kinetis Microcontrollers with different operating systems (MQX Software Solutions, Linux) Featured NXP Products i.MX6 Vibryd Kinetis K70 Links Embedded Linux for i.MX Applications Processors NXP MQX™ Software Solutions  
記事全体を表示
Demo Owner: Eric Dudley See a demonstration of a low cost WLAN reference design running on QorIQ Processor P1 which delivers 1Gb/s performance with ultra low power and VortiQa application identification software (AIS) capturing the data from mobile devices in a BYOD environment for real-time monitoring, classification and filtering.       Features 802.11ac enterprise access point Based on the QorIQ P1 and P2 VortiQa application identification software Delivers 1Gb/s performance with ultra low power and VortiQa application identification software (AIS) capturing the data from mobile devices in a BYOD environment for real-time monitoring, classification and filtering. Featured NXP Products P1020: QorIQ P1020/11 Single- and Dual-Core Communications Processors Block Diagram
記事全体を表示
  Overview   Libraries strive to provide great service and to ensure easy access to media products. With thousands of visitors choosing from copious books, CDs, videos, and computer games, storing and controlling inventory poses huge challenges. To reduce the waiting time for visitors and to relieve staff, most libraries that use RFID rely on RFID-powered self-service media checkout stations. This approach reduces labor, ensures that books are returned to shelves quickly, shortens wait times and encourages more people to visit the library. Taking inventory with the aid of RFID takes only a fraction of the time required with traditional systems. With RFID labels easily applied to all types of media, library staff can use handheld RFID readers to quickly, conveniently and reliably locate misplaced books or other items. New systems such as Smart Shelves enable real-time location of all media within the library. Features   Faster check-out and 24/7 self return service Fast and automated sorting of returned books Improved inventory management Identification of misplaced books Reliable theft protection with Electronic Article Surveillance (EAS) Unique serialized identification No line-of-sight requirement Easily applicable to all media types Reliable, fast and convenient identification   Video     Recommended Products   Category Name ICODE ICODE SLIX SL2S2002; SL2S2102 | NXP  Standard: ISO 18000-3M1 User Memory (bit): 896 EAS protection: 32-bit password AFI protection: 32-bit password Longest read range of any standards-based passive HF RFID technology ICODE SLIX2 NFC Forum Type 5 Tag with originality signature SL2S2602 | NXP  Standard: ISO 18000-3M1 User Memory (bit): 2528 EAS protection: 32-bit password AFI protection: 32-bit password Longest read range of any standards-based passive HF RFID technology Persistent quiet and Originality signature enabled   Related Information   For publishers and retailers: How NFC will merge physical with online book sales ICODE Family data protection for Libraries
記事全体を表示
Hi:    In industrial application, high RS485 Bus requires more real time performance, possible higher throughput. Normally in NXP MCUxpresso SDK, it provides basic sample codes to demonstrate UART, DMA peripherals usage, but not RS485. Though enough driver API could support such applicatio. But for newbie or fast prototype requirement, it's hard to build it in short time. This design show how to use DMA for RS485 application, and how to use UART "Smart" Features to implement high throughput.
記事全体を表示
Demo Owner: Andrew Patterson Mentor Graphics' Andrew Patterson demonstrates AUTOSAR and vehicle network design using Mentor Embedded design tools and run-time software on MCUs. Also showcased is combining infotainment and instrument cluster solutions on i.MX 6 series applications processors.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282653864001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blankFeatures Showcasing the setup of a typical car entertainment system Android Jelly Bean OS on an i.MX6 with Wi-Fi enable It can behave as an access point so other smart devices can connect or as a client and reach out to external networks Instrument cluster display running Linux clients with various applications that can connect to the car Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Mentor Graphics  
記事全体を表示
Demo This demo features NXP’s new Sensor Toolbox - The complete ecosystem for product development with NXP sensors. It encompasses NXP's wide spectrum of new sensor boards and software tools across various compatible Kinetis microcontrollers, enabling ‘out of box’ sensor demonstrations, sensor evaluation, sensor application development and prototyping. Check out a variety of impressive 'Out of Box' Sensor Demonstrations and Sensor Fusion, all enabled by NXP’s new Sensor Toolbox.  Also, don’t miss the Sensor Fusion Demo now running on the LPC platform Features Plug and Play ‘Out of the Box’ Demonstrations with 6 different sensor hardware demo kits using the Sensor Toolbox Community Edition (STB-CE) software. Showcasing the ease of quickly visualizing sensor data. 6 Sensor Demo kits include : FRDM-K64F-AGM01  (Sensor Toolbox Demo Kit for 9-Axis Solution) FRDM-K22F-SA9500  (Sensor Toolbox Demo Kit for FXLC95000CL Intelligent Motion Sensor) FRDMKL25-A8471 (Sensor Toolbox Demo Kit for FXLS8471Q  3-Axis linear Accelerometer) FRDMKL25-A8491 (Sensor Toolbox Demo Kit for MMA8491Q  3-Axis Digital Accelerometer) FRDMKL25-P3115 (Sensor Toolbox Demo Kit for MPL3115A2 Pressure Sensor/ Altimeter) RD-KL25-AGMP01 ( Sensor Toolbox 10-Axis Data Collection Board) Sensor Fusion Demo (Part of the Sensor Toolbox-CE software) Demo showcasing device orientation detection in real time using 3, 6 and 9-Axis Sensor Fusion options. (Rotating 3D PCB display) Showcasing no cost, open source and the most complete Sensor Fusion solution available. Showcasing sensor fusion running on both Kinetis and LPC MCU platforms with NXP’s 9-axis sensor board  (AGM01-Kinetis Board and AGM01-LPC Board) _______________________________________________________________________________________________________ Featured NXP Products: Sensor Toolbox|NXP _______________________________________________________________________________________________________
記事全体を表示
Demo Owner: David Chung Intended to demonstrate how one can leverage NXP technology to safely transport loads in a range of settings from a shipyard to an assembly line. Demo runs a Seavus developed application that pre-calculates a path based on environmental input given by the QorIQ LS1021A.  It then moves the load according to that path, adjusting for unforeseen hazards such as people who move in the way during transport.  It ensures that the landing area is clear before dropping the load. Demo is entire self-contained.     Features QorIQ LS1021A FPU for precise mathematical computation IEEE 1588 Precision Time Protocol to sync clocks within system WiFi connectivity to Human-Machine Interface SEC 5.5 crypto accelerator for maximum security Dual core for redundancy i.MX6 Specialized imaging processor Used as camera interface to facilitate trajectory calculation Kinetis Microcontroller K40 General purpose low power MCU Utilized to control the crane's stepper motor Green Hills INTEGRITY RTOS Certified EAL6+ High Robustness by NSA Separates critical and non-critical tasks Seavus Crane Application Efficient algorithm for trajectory calculation and load transport Block Diagrams Organizational Structure Algorithm Diagram Function Allocation  
記事全体を表示
Description A gamepad is a device used to interact with a videogame through a PC or console.  This gamepad in particular, includes an LCD display and touch panel for a better gaming experience. In addition, as the play environment becomes more mobile and a game can easily be connected to any network (at a friend’s house, an Internet café, a community gaming center or even an amusement park) NXP offers secure, connected devices and technologies. Add in our sensing solutions with high-performance sensing capability, processing capacity and customizable software, power management ICs and wireless charging solutions to get a complete system solution.   Features   LCD Display Touch Panel NFC Pair BLE connectivity USB Type C LED driver Smart amplifier for speaker     Block Diagram       Products   Category Name 1: MCU Product URL 1 LPC546XX Microcontroller (MCU) Family | NXP  Product Description 1 Offering the ultimate in flexibility and performance scalability, the LPC546xx MCU family provides up to 220 MHz performance while retaining power-efficiency as low as 100 uA / MHz. Its 21 communication interfaces makes it ideal for the HMI and connectivity needs of next-generation IoT applications.   Category Name 2: Drivers Product URL 1 PCA9955BTW | NXP  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product link 2 9.5 V boosted audio system with adaptive sound maximizer and speaker protection | NXP  Product Description 2 The TFA9890A is a high efficiency class-D audio amplifier with a sophisticated speaker boost and protection algorithm. Product link 3 TEA172x | NXP  Product Description 3 These highly integrated devices enable low no-load power consumption below 10 mW, reduce component count for a cost-effective application design, and provide advanced control modes that deliver exceptional efficiency. Product link 4 Logic controlled high-side power switch | NXP  Product Description 4 The NX5P2190 is an advanced power switch with adjustable current limit. It includes under-voltage and over-voltage lockout, over-current, over-temperature, reverse bias and in-rush current protection circuits.   Category Name 3: USB Product URL 1 USB PD and type C current-limited power switch | NXP  Product Description 1 The NX5P3290 is a precision adjustable current-limited power switch for USB PD application. The device includes under voltage lockout, over-temperature protection, and reverse current protection circuits to automatically isolate the switch terminals when a fault condition occurs. Product link 2 PTN5150 | NXP  Product Description 2 The PTN5150 enables USB Type-C connector to be used in both host and device ends of the Type-C cable. It can support Type-C to USB legacy cables and adapters defined in USB Type-C Spec.   Category Name 4: Wireless Product URL 1 PN7150 | High performance NFC controller for smart devices | NXP  Product Description 1 PN7150 is the the plug andn play NFC solution for easy integration into any OS environment, reducing Bill of Material (BOM) size and cost. Product link 2  NTAG213F, NTAG216F | NFC Forum Type 2 Tag compliant IC with field detection | NXP  Product Description 2 The NTAG213F offers innovative functionalities such as: the configuration of a field detection, the SLEEP mode, the FAST_READ command, and a configurable password protection. These capabilities fit perfectly for applications in electronics that require the following features: connection handover, Bluetooth® simple pairing, Wi-Fi protected set-ups, device authentication or gaming. Product link 3 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP  Product Description 3 QN908x is an ultra-low-power, high-performance and highly integrated Bluetooth® Low Energy (BLE) solution for Bluetooth Smart applications such as human interface devices, and app-enabled smart accessories.   Documentation Connecting TFT LCD with LCD controller of LPC MCU:  https://www.nxp.com/docs/en/nxp/application-notes/AN12027.zip    Tools Product Link OM13098: LPCXpresso54628 Development Board OM13098 | LPCXpresso Development Board | LPC Microntrollers (MCUs) | NXP 
記事全体を表示
Take a look at this demo using FRDM-KL25Z board with KIT34933EPEVBE evaluation board integrated with a LabView graphical user interface to show how NXP's low-voltage H-bridge motor driver (MC34933EP) is driving the zoom motor within a digital camera.     Features Fully integrated driver Small package for portable applications Built-In 2-Channel H-Bridge Driver H-Bridge Operation Voltage 2.0V~7.0V Output Current 1.0A @TA=25°C Low Total RDS(ON) 0.8Ω (Typ), 1.0Ω (Max) @ TA=25 °C Dual Channel Parallel Driver, RDS(ON) 0.4Ω (Typ). Max DC Current 1.4A PWM Control Input Frequency up to 200 kHz Built-In Shoot-Through Current Prevention Circuit Built-In Charge Pump Circuit (External Cap type) VCC Low Voltage Detection for logic power supply voltage Thermal Detection for H-Bridge driver This product is included in NXP’s Product Longevity Program, with assured supply for a minimum of 10 years after launch Featured NXP Products Product Link Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs FRDM-KL25Z|Freedom Development Platform|Kinetis® MCU | NXP  Freedom Expansion Board - MC34933, Dual H-Bridge, Stepper Motor Driver, 2.0-7.0V, 1.4A Freedom Expansion Board - MC34933, Dual H-Bridge, Stepper Motor Driver, 2.0-7.0V, 1.4A | NXP 
記事全体を表示
Description   Sigfox is a French company founded in 2009 that builds wireless networks to connect IoT devices. Their original focus was on industrial/professional applications such as water meters. Sigfox has recently been applying their technology to consumer applications such as smart watches and home alarms. The key parameters for the application is the requirement to exchange continuously and securely small amounts of data. A wireless base station is a transceiver that connects other devices to one another and/or to a wider area. In this particular application we are implementing a Sigfox base station.   Features Low power Securely Small amounts of data Securely transmitting small amounts of data   Block Diagram     Products   Category Name 1: MCU Product URL 1 Layerscape LS1012A Communication Processor for the IoT | NXP  Product Description 1 The QorIQ® LS1012A processor, optimized for battery-backed or USB-powered, space-constrained networking and IoT applications.   Category Name 2: Wireless Product URL 1 Low-Power Multi-Channel UHF RF Wireless Platform | NXP  Product Description 1 The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring a very high link budget for bi-directional RF communication.   Category Name 3: Power Management Product URL 1 VR5100 Multi-output DC-DC for COMM Processor | NXP  Product Description 1 The VR5100 is a high-performance, multi-output DC-DC regulator designed to power single or dual core LS1 processors like LS1012A and LS1024A.   Category Name 4: Peripherals Product URL 1 Logic controlled high-side power switch | NXP  Product Description 1 The NX5P2190 is an advanced power switch with adjustable current limit. It includes under-voltage and over-voltage lockout, over-current, over-temperature, reverse bias and in-rush current protection circuits. Product URL 2  TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 2 TJA1101  offers 100Mbit/s transmit and receive capability per port over up to at least 15m of unshielded twisted pair (UTP) cable.   Tools   Product Link OM2385/SF001 - OL2385 Wireless sub-GHz Transceiver SIGFOX Development Kit with KL43Z OM2385/SF001 - SIGFOX Development Kit | NXP  Layerscape FRWY-LS1012A board FRWY-LS1012A Development Platform | NXP  KITVR5100FRDMEVM: Evaluation Kit for VR5100 Power Management Integrated Circuit Evaluation Kit for VR5100 Power Management Integrated Circuit | NXP 
記事全体を表示
App-based accessory demo for an iPod remote control using the Tower System with TWR-DOCK module. Demonstrates an example of how you can build audio accessories such as speaker docks, soundbars and car audio systems.     Features Designing electronic accessories for devices such as the iPhone®, iPad® and iPod® 30-pin dock connector for iPhone, iPad, or iPod devices USB A port for iPhone, iPad or iPod connection over standard USB to Apple Lightning® and 30-pin dock connector cables Analog stereo audio line out (RCA) Analog video out (composite, S-Video and component) Digital audio input and output transferred via USB connection Interface software for iPhone, iPad, and iPod devices Power input connector (2.1A, 1A) for device charging Interface software optimized for Kinetis MCUs, hardware supports a wide range of MCU and MPU Tower Modules Compatible with Tower peripheral modules Featured NXP Products TWR-DOCK: Tower System Dock Module TWR-DOCK2: Tower System MFi Interface Module Design Resources TWRDOCKFS: TWR-DOCK Fact Sheet TWR-DOCK-K60 kit contains: TWR-DOCK module with power supply and global adaptor TWR-K60N512 Kinetis K60 MCU Module TWR-PROTO Prototyping Module with perfboard area TWRPI-MPL115A Pressure Sensor Plug-In TWR-ELEV Elevator Modules TWR-DOCK-K60LCD kit contains: TWR-DOCK module with power supply and global adaptor TWR-K60N512 Kinetis K60 MCU Module TWR-LCD graphical LCD module TWR-AUDIO-SGTL audio module TWR-ELEV Elevator Modules
記事全体を表示
    Description: Teensy 3.1 and Teensy-LC are a complete USB-based development tools featuring respectively the Kinetis 32-bit Cortex-M4 K20 and Cortex-M0+ KL26 devices running @ 72 and 48 MHz. Teensy 3.1 is equipped with 256KB flash and 64KB RAM. Teensy-LC board is equipped with 62KB flash and 8KB RAM.   Value Propositions * Very small footprint development tools * Very Low Cost dev tool * They are able to implement many different projects * Open source SDKs   Teensy board with very high extended-Arduino compatible performance levels and libraries taking advantage of Kinetis features like low power modes and internal DMA. Libraries for LED (WS2811) and 16bit 44.1kHz audio quality is where Makers go when they need quality, performance and small size. FEATURES Hardware Specifications Specification Teensy LC Teensy 3.0 Teensy 3.1 & 3.2 Units Processor MKL26Z64VFT4 32 bit ARM Cortex-M0+ 48 MHz MK20DX128 32 bit ARM Cortex-M4 48 MHz MK20DX256 32 bit ARM Cortex-M4 72 MHz Flash Memory 62 128 256 kbytes RAM Memory 8 16 64 kbytes EEPROM 1/8 (emu) 2 2 kbytes I/O 46, 5 Volt 34, 3.3 Volt 34, 3.3V, 5V tol Analog In 8 14 21 PWM 9 10 12 UART,I2C,SPI 1,1,1 3,1,1 3,2,1 Price $24.00 $19.00 $19.80 USD   Software Enablement Teensy 3.2 & 3.1: New Features https://www.pjrc.com/store/teensylc.html     RECOMMENDED PRODUCTS Product Description Kinetis K Microcontroller Kinetis L Microcontroller RESOURCES Title Type PJRC (Teensy Official Website) Web Page
記事全体を表示
NXP's secure over-the-air communication for automotive networks features embedded hardware cryptographic engine for the rapid decryption of received data.   Copy Code   Features   T4240 / T2080 Intelligent Network interface card (NIC) plugs into an x86 server Accelerates the network processing function such as security encryption and switching functions Offloads of Open SSL, HTTPS and virtualized network functions Maximum performance with optimized 40 Gbit/second solution Featured NXP Products T4240: QorIQ T Series T4240/T4160/T4080 24/16/8 Virtual Core T2080: QorIQ T Series T2080/T2081 Eight Virtual Core Communications Processors Links Networking Block Diagrams    
記事全体を表示
Description Drones, Rovers, and other Unmanned Vehicles (UVs) are being utilized across various industries including first responders, municipalities, and agriculture, as well as continued support and system development for the Department of Defense. As time progresses, more exciting practical uses are being uncovered. Whether the system is expected to deliver special payloads or protect people from malicious activities, UV systems require a high level of security, reliability, and performance. Block Diagram Products Category Name Product URL Microprocessor QorIQ® Layerscape Processors Based on Arm® Technology | NXP  Secure Authenticator A1006 | Secure Authenticator IC: Embedded Security Platform | NXP  A71CH | Plug and Trust for IoT | NXP  Motor Controllers (MCU) Arm® Cortex®-M7|Kinetis® KV5x Real-time Control MCUs | NXP  Arm® Cortex®-M4|Kinetis KV4x Real-time Control MCUs | NXP  i.MX RT1020 MCU/Applications Crossover Processor | Arm® Cortex-M7 | NXP  i.MX RT1050 MCU/Applications Crossover Processor| Arm® Cortex-M7, 512KB SRAM | NXP  i.MX RT1060 MCU/Applications Crossover Processor | Arm® Cortex®-M7, 1MB SRAM | NXP  Motor Controllers (DSC) MC56F84xxx|Digital Signal Controllers | NXP  Performance Level Digital Signal Controllers, USB FS OTG, CAN-FD | NXP  MC56F82xxx | NXP  Radar MCU S32R Radar Microcontroller - S32R27 | NXP  Camera Sensor MCU i.MX RT1050 MCU/Applications Crossover Processor| Arm® Cortex-M7, 512KB SRAM | NXP  BLE MCU Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP  Electronic Speed Controller MCU Arm® Cortex®-M4|Kinetis KV4x Real-time Control MCUs | NXP  Led Driver ASL150ySHN | Single-phase Auto LED Boost Driver | NXP  AVB Switch SJA1105TEL | Five-Ports AVB and TSN Automotive Ethernet Switch | NXP  Battery Monitor MC33772 | 6-Channel Li-ion Battery Cell Controller IC | NXP  Wireless Charger 15 Watt Wireless Charging Transmitter ICs | NXP  Accelerometer Digital Sensor - 3D Accelerometer | NXP  Related Demos from Communities URL Hands-On Workshop: HoverGames Drone - Commercial Open-Source Small Autonomous Vehicle for Robotic Drones and Rovers  An NXP DroneCode Platform for Developing Low-Cost Small Autonomous Vehicles and Leveraging High-Reliability Automotive Components  Related Communities URL HoverGames Drone Challenge 
記事全体を表示
Demo This demo showcases NXP’s MCUs, A70CM and NTAG I2C products, combined in an IoT development platform for industrial and home automation applications. Complementary Zentri software enables Wi-Fi connectivity, cloud-based device management and data analysis Features: The LPC43S67-A70CM Cloud Connectivity Kit, coupled with software from Zentri: Helps designers of embedded IoT products quickly build cloud-connected products without the need for deep expertise in security, Wi-Fi stacks, device commissioning, and cloud service APIs. Provides a complete hardware and software platform for evaluating and prototyping cloud-connected applications with IEEE 802.11b/g/n wireless connectivity based on the LPC43S6x microcontroller family and A70CM secure element. NTAG capability enables easy, secure commissioning and diagnosis by field personnel. _______________________________________________________________________________________________________ Featured NXP Products: LPC43S67-A70CM Cloud Connectivity Kit NT3H1101/NT3H1201 LPCXpresso IDE _______________________________________________________________________________________________________ Links Zentri – Securely Connect Your Products
記事全体を表示
Demo NXP demonstrates the industry’s highest power LDMOS narrowband transistor for IFF and civil transponders     Demo / product features MMRF2010N 250 W Pulse 50 V LDMOS Transistor 250 W Peak, 1030-1090 MHz reference circuit Plastic package TO-270WB-14 50 Ohm Input matching Singe ended   MMRF1317H 1500 W Pulse 50 V LDMOS Transistor Highest power narrowband IFF transistor for defense and civil use Ceramic package NI-1230H-4S 1500 W Peak, 1030-1090 MHz reference circuit > 10:1 VSWR   NXP Recommends MMG3005N MMRF2010N MMRF1317H                                                                                                                         
記事全体を表示
I'M Smartwatch, Smart TV's, and an interview by UI Labs CEO about natural user interfaces. The consumer experience is leading the way for the Connected Home. When technology emerges in the market, it's adopted by consumers first and then spreads into enterprise and industrial organizations.       Features See different demos showing different types devices that can be found in the home Tablets, Wearable Android watch and set top boxes interacting with TVs and smart phones Taking advantage of the i.MX6 features using Natural User Interface and showing fluid movement and seamless transitions in videos displayed using the i.MX6 processor Featured NXP Products i.MX6Q: i.MX 6Quad Processors – Quad Core Links Consumer Block Diagram
記事全体を表示
  Overview The Altimeter Barometer Reference Design is used for directly measuring the barometric pressure, determining altitude and making simple weather predictions. The barometer pressure readings are achieved using the compensated MPX2102A pressure sensor, a HCXX series of Flash microcontroller unit (MCU), and an LCD display. This reference design enables the user to evaluate a pressure sensor for barometer, personal weather station and altimeter applications. This design can be used for altimetry features in wrist watches, cell phones, GPS systems and other electronic devices. In addition, many systems require barometric pressure data to correct system response errors. This application note describes the reliability and accuracy that our sensors can provide in a barometer or altimeter system. Archived content is no longer updated and is made available for historical reference only.   Features Demonstrates barometric pressure and altitude Pressure Sensor: MPXM2102A MPAK Package Sensitivity: 0.4 mV / kPa Pressure Rating: 100kPa (Max) Microprocessor: MC68HC908QT4 4.0K Bytes of in-application reprogrammable Flash and 128 Bytes of RAM High performance, easy to use, HC08 CPU 4 Channel 8-bit analog to digital converter 8-pin DIP or SOIC packages       Design Resources
記事全体を表示
Overview This reference design is based on 32-bit DSC MC56F84789, to demo a micro-step stepper motor control solution. This reference design jump-starts your ability to leverage the NXP ®  DSCs' advanced feature sets via complete software, tools and hardware platform. Two phases four wires stepper motor Motor self-adaptive function, auto motor parameters identification and control system adjustment Rated peak current selection by switch, the maximum current is up to 8 A Speed ratio: 1 : 1000 with position and speed closed loop control Current PID regulator Micro-step resolution selection by switch, the maximum resolution is up to 25600 steps/rev The maximum speed is up to 3000RPM with loading capability Pulse command mode: single pulse plus direction control Maximum 1 MHz pulse command input Smooth filter function for pulse command, enabled by switch Stop with half rated current FreeMASTER software control interface and monitor Features MC56F84789 Micro-Step Stepper Motor Control MAPS-56F84000 EVK Board MAPS-MC-LV3PH Motor Control Power Stage Block Diagram Design Resources
記事全体を表示
Demo Low-cost evaluation board running a PMSM motor Products Links S32K144 Evaluation Board https://www.nxp.com/design/development-boards/automotive-development-platforms/s32k-mcu-platforms/s32k144-evaluation-board:S32K144EVB?&fsrch=1&sr=1&pageNum=1 Low-Cost Motor Control Solution for DEVKIT Platform https://www.nxp.com/design/development-boards/automotive-development-platforms/hardware-tools-accessories/low-cost-motor-control-solution-for-devkit-platform:DEVKIT-MOTORGD?&fsrch=1&sr=1&pageNum=1 FreeMASTER Run-Time Debugging Tool FreeMASTER Run-Time Debugging Tool | NXP  Model-Based Design Toolbox https://www.nxp.com/design/automotive-software-and-tools/model-based-design-toolbox:MC_TOOLBOX?&&&code=MC_TOOLBOX&nodeId=0152109D3F12B8F6F8 Model-Based Design Toolbox for S32K14x Automotive MCU rev2.0  Model-Based Design Toolbox For Panther (MPC574xP) Family of Processors 2.0  Learning Model-Based Design Toolbox Motor Control Example Motor Control Class: Motor Control System Motor Control Class with Model-Based Design
記事全体を表示