Overview
In the industrial world, technologies to track performance and correct problems instantly have become critical to meeting output expectations and keeping personnel safe. This is especially true with organizations facing the impact of an unpredictable economic environment and aging infrastructure.
Our NXP two-way radio solution takes advantage of our complete technology portfolio of high-performance MPUs, MCUs, and peripheral devices that integrate security and connectivity features and a 10-15 year product longevity program. This combination delivers high reliability and quality communication and performance that enables your customers to work safely, efficiently and enables seamless communication that boosts productivity and insight to extend the life of business assets.
Interactive Block Diagram
Recommended Products
Category
Products
Features
MCU
Arm® Cortex®-M4|Kinetis® KV3x Real-time Control MCUs | NXP
100/120 MHz Cortex®-M4 core with DSP and floating-point unit – improves performance in math-intensive applications (e.g., processing of sensorless FOC (field-oriented control) algorithms)
2x 16-bit ADCs with two capture and hold circuits and up to 1.2 MSPS sample rate – simultaneous measurement of current and voltage phase, reduced jitter on input values improving system accuracy
Up to 2 x 8-channel and 2 x 2-channel programmable FlexTimers – high-accuracy PWM generation with integrated power factor correction or speed sensor decoder (incremental decoder/hall sensor)
MPU
i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP
Quad Arm Cortex-A53; Cortex-M4F
6x I2S/SAI (20+ channels, each 32-bits @384 kHz); SPDIF Tx/Rx; DSD512
OpenGL® ES 3.1, OpenGL® 3.0, Vulkan®, OpenCL™ 1.2
Secure Element
A1006 | Secure Authenticator IC: Embedded Security Platform | NXP
Advanced security using asymmetrical public/private key Diffie-Hellman authentication protocol with two different keys for encryption and decryption based on ECC (Elliptic Curve Cryptography) with a NIST B-163 bit strong binary field curve
Authentication time (on-chip calculations) < 50 ms
Power Consumption: 500 μA active
CapTouch Sensor
PCF8883 | NXP
Wide input capacitance range (10 pF to 60 pF)
Wide voltage operating range (VDD = 3 V to 9 V)
Designed for battery-powered applications (IDD = 3 μA, typical)
Automatic calibration
RTC
PCF8523 | NXP
Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal
Resolution: seconds to years
Analog Switch
Logic controlled high-side power switch | NXP
Wide supply voltage range from 3 V to 5.5 V
30 V tolerant on VBUS
ISW maximum 2 A continuous current
Load Switch
USB PD and type C current-limited power switch | NXP
VIN supply voltage range from 4.0 V to 5.5 V
All-time reverse current protection with ultra-fast RCP recovery
Adjustable current limit from 400 mA to 3.3 adjustable current limits from 400 mA to 3.3 A
Clamped current output in the over-current condition
Very low ON resistance: 30 mΩ (typical)
USB Type-C
PTN5150 | NXP
USB Type-C Rev 1.1 compliance
Compatible with legacy OTG hardware and software
Support plug, orientation, role and charging current detection
Level Translator
PCAL6416AEX | NXP
The 16-bit general-purpose I/O expander
Latched outputs with 25 mA drive maximum capability
The operating power supply voltage range of 1.65 V to 5.5 V
GPIO Expander
PCAL6416AEX | NXP
The 16-bit general-purpose I/O expander
Latched outputs with 25 mA drive maximum capability
The operating power supply voltage range of 1.65 V to 5.5 V
PMIC
PMIC with 1A Li+ Linear Battery Charger | NXP
Input voltage VIN from 5V bus, USB, or AC adapter (4.1 V to 6.0 V) withstands up to 22V transient
DDR memory reference voltage, VREFDDR, 0.5 to 0.9 V, 10 mA
I2C interface
User-programmable Standby, Sleep/Low-power, and Off (REGS_DISABLE) modes
Accelerometer
±2g/±4g/±8g, Low g, 14-Bit Accelerometer | NXP
1.95 V to 3.6 V supply voltage
1.6 V to 3.6 V interface voltage
±2g/±4g/±8g dynamically selectable acceleration full-scale range
Temperature Sensor
PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP
Pin-for-pin replacement for LM75 series but allows up to 27 devices on the bus
Power supply range from 2.7 V to 5.5 V
Temperatures range from -55 °C to +125 °C
Wireless MCU
Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP
2.4 GHz Bluetooth Low Energy version 4.2 Compliant
IEEE Std. 802.15.4 Standard Compliant
AES-128 Accelerator (AESA), True Random Number Generator (TRNG)
記事全体を表示