NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
Inside CodeWarrior there exists a capability to query the QorIQ and QorIQ Qonverge processors' advanced on-chip debug circuitry and make that data EXTREMELY useful. Watch this demo to get a taste of the amazing things you can measure using CodeWarrior.     Features Inside CodeWarrior Development Tools there exists a capability to query QorIQ Processors, QorIQ and QorIQ Qonverge processors' advanced on-chip debug circuitry and make that data EXTREMELY useful. Watch this demo to get a taste of the amazing things you can measure using CodeWarrior.   Featured NXP Products CodeWarrior Development Tools P4080 QorIQ  
View full article
MC07XS6517 and MC17XS6500 single ICs provide comprehensive, cost-effective solutions for halogen, industrial lighting, LEDs, xenons, main switches and DC motor control. The eXtreme switch products are the latest achievement in DC motors and industrial lighting drivers. They belong to an expanding family to control and diagnose various types of loads, such as incandescent bulbs or light emitting diodes (LEDs), with enhanced precision. The products combine flexibility through daisy chainable SPI at 5.0 MHz, extended digital and analog feedbacks, which supports safety and robustness. This new generation of our high-side switch products family facilitates electronic control unit designs supported by the use of compatible MCU software and PCB footprints, for each device variant.     Features Operating voltage range of 7.0 V to 18 V, with sleep current <5.0 μA 5.0 MHz 16-bit SPI control of overcurrent profiles, channel control including 8-bit PWM duty-cycles, output -ON and -OFF open load detections, thermal shutdown and pre-warning, and fault reporting Output current monitoring with programmable synchronization signal and supply voltage feedback Programmable overcurrent trip levels Enhance output current sense with programmable synchronization signal and battery voltage feedback Watchdog and limp home mode External smart power switch control -16 V reverse polarity and ground disconnect protections Compatible PCB foot print and SPI software driver among the family Programmable Penta high-side switches Wide range diagnostic, current sensing and very low Rdson Up to 30% smaller PCB and 50% lower component count MC07XS6517 and MC17XS6500 eXtreme Switch applications include halogen, industrial lighting, LEDs, xenons, main switches and DC motor control   Featured NXP Products MC17XSF500: MC17XSF500, Penta 17 mOhm High Side Switch - Data Sheet MC07XSF517: MC07XSF517, Triple 7.0 mOhm and Dual 17 mOhm High Side Switch - Data sheet Block Diagram  
View full article
Description Industry 4.0 is evolving the industrial landscape and businesses must change their processes and create progressively smaller, more efficient motor control platform designs. NXP supports these trends by securing interfaces, increasing flexibility and design speed of the control stage, and reducing the size of the power stage while still increasing power density. Block Diagram Products Category Name 1: MCU Product URL 1 Arm® Cortex®-M0+|Kinetis® KE06 48 MHz 32-bit 5V MCUs | NXP  Product Description 1 The KE06 delivers a next-generation solution with enhanced ESD/EMC performance for cost-sensitive, high-reliability device applications used in high electrical noise environments. The KE06 features One 6-channel FlexTimer/PWM (FTM) for motor control, along with Two 2-channel FlexTimer/PWM (FTM). Product link 2 Arm® Cortex®-M4|Kinetis KV4x Real-time Control MCUs | NXP  Product Description 2 The KV4x is a high-performance solution offering exceptional precision, sensing, and control for some of the most demanding applications in motor and power control. The KV4x features advanced high-speed and high-accuracy peripherals such as high-resolution pulse-width modulation (PWM) with 312 picosecond resolution, dual 12-bit analog-to-digital converters (ADCs) sampling at 4.1 mega samples per second (MSPS), a total of 30 PWM channels for support of multi-motor systems and dual FlexCAN modules.   Category Name 2: Digital signal controllers Product URL 1 MC56F84xxx|Digital Signal Controllers | NXP  Product Description 1 The MC56F84xxx is the market's fastest digital signal controller, offering exceptional precision, sensing, and control for the most efficient digital power conversion and advanced motor control applications. TheMC56F84xxx has up to 24 PWM channels with input capture.   Category Name 3: CAN transceiver Product URL 1 TJA1044 | High-speed CAN transceiver with Standby mode | NXP  Product Description 1 TheTJA1044 provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus. TheTJA1044 has an excellent EMC performance at speeds up to 500 kbit/s, even without a common mode choke. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN4912.pdf Tuning 3-Phase PMSM Sensorless control application using MCAT Tool https://www.nxp.com/docs/en/application-note/AN4870.pdf Tuning 3-Phase BLDC motor sensorless control using MKV10 https://www.nxp.com/docs/en/application-note/AN4560.pdf PWM synchronization using Kinetis Flextimers https://www.nxp.com/docs/en/application-note/AN5014.pdf Three-Phase PMSM Sensorless FOC using MC56F82748 and MC56F84789 with Automated Motor Parameter Identification https://www.nxp.com/docs/en/application-note/AN4826.pdf Schematic and PCB Layout Guidelines for Digital Signal Controllers - Application Note https://www.nxp.com/docs/en/application-note/AN4795.pdf eFlex PWM Fault Handling on MC56F84xxx and MC56F82xxx DSCs - Application Notes https://www.nxp.com/docs/en/application-note/AN4746.pdf   High-Resolution PWM Generation Using MC56F82xx, MC56F84xxx, MC56F823xx, and MC56F827xx DSC Families - Application Notes https://www.nxp.com/docs/en/application-note/AN4680.pdf PMSM electrical parameters measurement https://www.nxp.com/docs/en/application-note/AN4608.pdf Use of PWM and ADC on MC56F84789 to Drive Dual PMS Motor FOC https://www.nxp.com/docs/en/application-note/AN4410.pdf FlexTimer and ADC synchronization for Field-Oriented-Control Tools Tools URL TWR-KV46F150M|Tower System Board|Kinetis MCUs | NXP    Related Demos from Communities   Related Demos URL https://community.nxp.com/docs/DOC-100867  https://community.nxp.com/docs/DOC-101516 
View full article
Overview   Audio industries need Audio Platform Boards capable to perform with Hi-Res Audio, and focused on the implementation of IoT. Therefore, it is necessary to count with a simplified but efficient and high performance audio platform, with WIFI/BT connectivity, and that is also capable of supporting 196k/32bit PCM & DSD DAC. With the possibility of adding DSP capabilities to increase customers portfolios into high-end products. And if needed, adding on-edge performance capabilities to complement the audio system into Voice Assistants. This application receives video and Hi-Res audio signals from WIFI or Bluetooth, even from DMICs. Then it processes them and sends a response to displays, speakers or any other audio or video output. It should also count with an external Audio Codec that could support different audio formats. Use Cases The audio industry has been evolving through the years. Thanks to this evolution, the industry is now focused on Hi-Res Audio, & the implementation of IoT for streaming and other type of services. Some of the possible uses could be: Audio Streaming. Audio Processing. Audio Files Storage. Portable Audio Systems. Personal Assistants. Voice Assisted Systems. Block Diagram Block Diagram-IoT Audio-PNG.png Products Category MPU Product URL i.MX 8M Plus – Arm® Cortex®-A53, Machine Learning, Vision, Multimedia and Industrial IoT  Product Description The i.MX 8M Plus family focuses on machine learning and vision, advanced multimedia, and industrial IoT with high reliability.   Category Wireless Product URL 1 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description 1 The 88W8987 is a highly integrated Wi-Fi (2.4/5 GHz) and Bluetooth single-chip solution specifically designed to support the speed, reliability and quality requirements of Very High Throughput (VHT) products. Product URL 2 PN5180: Full NFC Forum-compliant frontend IC  Product Description 2 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols.   Category Power Management Product URL 1 PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description 1 The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor Product URL 2 NVT4857UK: SD 3.0-SDR104 compliant integrated auto-direction control memory card voltage level translator with EMI filter and ESD protection  Product Description 2 The device is an SD 3.0-compliant bidirectional dual voltage level translator with auto-direction control.   Category Drivers Product URL 1 PCF85162T: 32 × 4 universal LCD driver for low multiplex rates  Product Description 1 The PCF85162 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. Product URL 2 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 2 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.   Category USB Product URL 1 NX5P3090UK: USB PD and type C current-limited power switch  Product Description 1 The NX5P3090 is a precision adjustable current-limited power switch for USB PD application. Product URL 2 PTN5150: CC logic for USB Type-C applications  Product Description 2 PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions.
View full article
Demo In this demo, we are showing an 802.11AD 60GHz Wireless Demo with 3Gbps throughput using two LS1046ARDB (ARM Cortex A72 Quad Core) gateways and an LS1012ARDB gateway. These gateways simulate communication between stations. Products Product Link QorIQ® Layerscape 1012A Low Power Communication Processor Layerscape LS1012A Communication Processor for the IoT | NXP  QorIQ® LS1012A Development Board https://www.nxp.com/design/qoriq-developer-resources/qoriq-ls1012a-development-board:LS1012A-RDB?&fsrch=1&sr=2&pageNum=1 QorIQ® Layerscape 1046A and 1026A Multicore Communications Processors QorIQ® Layerscape 1046A | NXP  QorIQ® LS1046A Development Board QorIQ® LS1046A Development Board | NXP  Training New Kid on the Block - 60 GHz Wi-Fi 
View full article
Video   NXP’s Touch Sense Interface (TSI) offers a complete solution to help easily integrate this growing ‘touch’ requirement on your next design. NXP’s touch software, offered as a middleware as part of the MCUXpresso SDK, is optimized to work with the Kinetis KE15Z MCU to deliver an easy-to-implement solution. Product features Advanced EMC robustness, pass IEC61000-4-6 standard test Support both of Self-cap sensor and Mutual-cap sensor, up to 36 touch keys Low BOM cost per touch key, no need for external devices Adjustable touch sensing resolution and sensitivity, high performance for waterproof Low power support NXP recommends the following links for additional information Product Link NXP Touch Solution for Kinetis KE15Z MCU Family NXP Touch-Based User Interface Solutions for Kinetis KE15Z MCU Family | NXP  Touch Module for Freedom Board FRDM-TOUCH|Touch Module for Freedom Board | NXP  Freedom Development Platform for Kinetis® KE1xMCUs FRDM-KE15Z Platform|Freedom Development Board | NXP 
View full article
Overview With over 35 million installed nodes, PROFIBUS is the world’s most successful communication technology used in industrial automation. Its growth and expansion is aided by the addition of PROFIBUS functionality to PowerQUICC® and QorIQ® communications processors. Integration of PROFIBUS Layer 2 creates a single-chip solution with a direct connection to a RS485 transceiver, eliminating cost and board space associated with an external PROFIBUS ASIC NXP® offers PROFIBUS Layer 2 firmware for PowerQUICC and QorIQ processors with a QUICC Engine® controller, eliminating the need for a costly PROFIBUS ASIC and leaving the processor core almost entirely free for processing Features PROFIBUS Reference Platform supports PROFIBUS Slave certified by ComDec, a PROFIBUS certification lab hosted by Siemens AG PROFIBUS Master Eliminates costly PROFIBUS FPGA or ASIC by running PROFIBUS Layer 2 (FDL) on QUICC Engine ®  controller hardware integrated inside the MPU Protocol and customer control application can run simultaneously on one chip Commercial PROFIBUS slave stack available from Technologie Management Gruppe (TMG) Evaluate using Tower ®  System modules (TWR-P1025-KIT) QorIQ ®  P1, T1 and LS1 processors can also provide simultaneous support for Industrial Ethernet protocols like PROFINET, EtherCAT and EtherNet/IP ™ PowerQUICCC MPC8309 processor delivers an impressive 835 DMIPS core performance for less than 1.6 watts Block Diagram Get Started Getting Started With NXP PROFIBUS for PowerQUICC and QorIQ NXP offers PROFIBUS Layer 2 firmware for PowerQUICC and QorIQ processors with a QUICC Engine controller. The PROFIBUS software supports both Master and Slave modes of operation and can be evaluated on the P1025 processor. Instructions for accessing the hardware evaluation platform and the software are given below. PROFIBUS for PowerQUICC and QorIQ can be evaluated using TWR-P1025-KIT To build/install/load the PROFIBUS software you will need CodeWarrior for Power Architecture V10.3 The PROFIBUS Slave package includes the following: CodeWarrior for Power Architecture V10.3 project archive containing: QUICC Engine PROFIBUS microcode (binary) PROFIBUS Layer 2 driver example (source code) PROFIBUS Layer 7 stack (binary provided by TMG) A sample application (source code) The /Docs folder of the project contains: Readme file Release Notes PROFIBUS Microcode User Manual NXP PROFIBUS Slave Layer 2 API description Sample test logs Software Getting Started Guide Hardware Getting Started Guide Design Resources
View full article
Block Diagram The NXP® P2020-MSC8156 AdvancedMC™ (AMC) reference design is a multi-standard baseband development platform for the next generation of wireless standards such as LTE, WiMAX, WCDMA and TD-SCDMA. This AMC platform integrates the QorIQ® P2020 processor with its MSC8156 DSP A P2020 and MSC8156 mezzanine card provide the system building blocks to enable rapid prototyping systems Ideal for developing solutions for the next generation of wireless standards Features Key P2020-MSC8156 AMC Reference Design Features: Single width, full height AMC form factor QorIQ ®  P2020 processor Dual e500v2 cores at 1.2 GHz 1 GB of DDR2 (SOCDIMM) TCP/IP acceleration eSDHC USB MSC8156 DSP Six SC3850 cores, built on StarCore ®  technology, at 1 GHz each Multi Accelerator Platform Engine for Baseband (MAPLE-B) Programmable Turbo and Viterbi decoder Two banks of 512 MB 64-bit DDR3-800 Block Diagram Board Design Resources
View full article
Overview The Electro-Mechanical Brake reference design exhibits the suitability and advantages of the NXP® 56F8300 family of DSCs for intensive automotive control applications (hybrid braking like systems) featuring a 3-phase Permanent Magnet Synchronous Motor (PMSM) with an encoder and Hall-effect position sensors. This application uses a vector control approach of the 3-phase PMSM with a dedicated low-voltage (automotive 12V) board comprising MC56F8323 controller, MC33989 system basis chip, MC33982 intelligent single switch, and MC33896 3-phase FET pre-driver The Electro-Mechanical Brake Reference Design is controlled via FreeMASTER control page using RS232/CAN communication Features Application Features Initial position detection Vector current control with position feedback: Hall effect sensor Encoder FlexCAN inter-board communication Overvoltage, undervoltage and overcurrent fault protection PC master control page Target Devices/Platforms Permanent Magnet Synchronous Motor NXP ®  MC56F8323 hybrid controller NXP MC33892 intelligent high current single switch NXP MC33989 system basis chip with high speed CAN NXP MC33896 3-phase FET driver for 12/42V systems Motor Control Application Block Diagram Board Design Resources
View full article
This demo showcases a 1Gbit/s Enterprise Wireless Solution and the latest IEEE® 802.11ac.     Features P1010 QorIQ Processors product base Reference design Capable of scaling up to 1GHz performance capabilities 3x3 802.11ac design achieving performance capabilities in excess of 700 - 800Mbits/second The P1020 and P1023 Dual core versions of the P1010 with similar throughputs but more CPU headroom capabilities Featured NXP Products P1010: QorIQ P1010/14 Low-Power Communications Processors with Trust Architecture P1020: QorIQ P1020/11 Single- and Dual-Core Communications Processors P1023: QorIQ P1023/17 Low-End Single- and Dual-Core Communications Processors with Data Path Links QorIQ QorIQ P1010 RDB Getting Started - YouTube Block Diagram  
View full article
Demo Owner Mike Stanley     Features Measuring the output from sensors, then computing the orientation of the device with the KL25 Kinetis Microcontrollers using advanced filtering techniques such as: Kalman filtering, Indirect Kalman filtering Built a representation of the current orientation of the device, linear acceleration Fusion software incorporated in standard OS systems Windows, iOS, Android Software library, visualization tools and full development suite are available for customers Featured NXP Products FXOS8700CQ (6- Axis Accelerometer + Magnetometer) FXAS21002 (3-Axis Gyroscope) Development Hardware Used FRDM- KL25Zhttps://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fsoftware-and-tools%2Fhardware-development-tools%2Ffreedom-development-boards%2Ffreedom-development-platform-for-kinetis-kl14-kl15-kl24-kl25-mcus%3AFRDM-KL25Z FRDM-FXS-MULTI Design Resources Sensor Fusion Library for Kinetis MCUs Sensor Fusion Toolbox for Android Sensor Fusion Toolbox for Windows Training Hands on Workshop: Sensor Fusion Library for Kinetis MCUs Links Sensor Fusion NXP Community: Sensors Best of Sensors Expo (2014 Sensor's Expo)  
View full article
使用NXP集成丰富的模拟外设和数字接口,针对成本敏感,低功耗电池供电应用场景应用的K32 L2B系列,可以实现额温测量的应用。其具有如下特性: 1. 集成多通道16-bit ADC,可用于采集红外温度传感器的信号,以及采集电池电压,目前K32L2B的16位单端模式精度可以达到13.9位,差分模式可以达到14.5位,使用芯片内置的ADC就可以满足要求,实现0.1度温度测量精度要求。 2. 12-bitDAC为外置运放提供偏置电压;可以节省一颗外部的3V转1.2V电平转换芯片或者外围分离器件搭建的降压转换电路(由于运放的偏置电路消耗电流只需要uA级,目前片内的一路DAC可以满足此要求)。另外Vref 该引脚可以内部输出1.2V参考电压,带载能力也可达1mA。 3. sLCD:低功耗段码显示支持24x8或者28x4段,sLCD引脚既可以做Segment,也可以做COM口的功能,即使未配置为sLCD的引脚也可以做其他IO功能控制口。 4. 3路I2C(其中的2路I2C中一路接红外数字传感器或者接近传感器,另外一路接高精度数字温度传感器,可外接NXP PCT2075温度传感器芯片,还有预留的1路I2C用FlexIO实现标准的I2C或者UART或者SPI通信) 。 5. 2路PWM用于驱动LED指示LED或者蜂鸣器报警信号,以及实现语音播放功能。 6. USB FS 2.0从设备接口,不要额外的晶体。 7. 支持最大256K Flash,48 MHz Arm® Cortex®-M0+内核。K32L2B11VLH0A 64K Flash,32K RAM的配置即可满足额温枪的需要。 8. 低功耗特征:运行模式达 54 uA/MHz,在深度睡眠模式下RAM和RTC处于保持状态的功耗为1.96uA;满足采用采用电池供电的手持式红外测温枪,对系统功耗苛刻的要求。 9. 具有小于10us的快速唤醒模式,能及时唤醒主控进入运行模式。 10. 64 LQFP封装, 至少提供5个GPIOs满足用户人机界面设置按键需求。如果是做额温测试模块外接高端i.MX系列带大屏幕彩色显示屏的应用,可以选择32脚封装,例如K32L2B11VFM0A。 11. 额温枪对Flash容量大小的需求,主要是NTC(RT电阻温度换算表)和红外测温(VT电压温度换算表)标定参数存储,语音播报数据的存储,64K Flash是可以满足要求的。 12. K32 L2B系列具有广泛的产品路线图,支持引脚功能完全兼容,扩展的Flash,可以添加诸如蓝牙以及二维码扫码等新型扩展功能需求。 13. 内置ROM bootloader方便用户程序在线升级和温度参数标定,内置高精度的内部时钟,此功能用于工厂固件生产配置,使用NXP提供的Kinetis Flash Tool下载工具软件 GUI,可以直接方便的通过USB刷新固件和校准配置参数,无需额外的仿真下载调试工具。 14. MCUXpresso ConfigTool:易用的软件配置工具以及完整的外设驱动SDK包方便用户快速原型开发。 目前64脚的IO资源已经用足,所以做额温枪,使用集成段码显示的单芯片,64脚封装应该是主流。当然也有48或者32脚的产品,一般都是需要外置sLCD显示驱动芯片。 基于NXP K32L2B MCU的额温枪参考方案(硬件篇): https://mp.weixin.qq.com/s/k96HO32ek2i_FjADtdsK9g 基于NXP K32L2B MCU的额温枪参考方案(软件篇): https://mp.weixin.qq.com/s/QVCeW1RS57tAYaDi8mQ7Lw
View full article
Classic board games with a touch of magic. NFC adds extra functionality to familiar fun. Interact more intuitively, speed up gameplay, and easily pick up where you left off. Experience board game immersions like you never have before. NFC helps bringing the 2-D board game experience to life. Players move their NFC-equipped pieces across the board as usual, but they can now be electronically tracked. The game processor uses this tracking data - coupled with information about the piece itself that can also be stored in the tag, creating an exciting gaming environment that's alive with action. It also enables new gameplay dimensions like on-line and interactive play scenarios.   Features enabled by NXP •Detection of up to 40 RFID Objects on large surface powered by single RFID reader •Direction detection of the game pieces •Connectivity to host system via USB or BLE   Recommended Products SLRC 610 – High perfromance RFIDreader Icode SLIx – Ultra low power RFID tag LPC11uxx – Microcontroler with embeded FS USB 74HCxxx – Ultra thin Analog Switches   Resources More information about NFC gaming: http://www.nxp.com/solutions/portable-wearable/gaming.html
View full article
Demo Owner: Gregory Camuzat Get a quick overview of the the TWR-KV10Z32 Tower System with the Kinetis Microcontroller KV1x. This demonstration shows how to get the low-voltage 3-phase BLDC motor spinning and how to control its speed using the KV1 Tower System board and your Window.     Features Get a quick overview of the the TWR-KV10Z32 Tower System with the Kinetis Microcontroller This demoshows how to get the low-voltage 3-phase BLDC motor spinning and how to control its speed using the KV1 Tower System board and your Windows PC. Featured NXP Products Product Link Kinetis® KV1x Family Tower System Module TWR-KV10Z32|Tower System Board|Kinetis® MCUs | NXP  FreeMASTER Run-Time Debugging Tool https://www.nxp.com/design/software/development-software/freemaster-run-time-debugging-tool:FREEMASTER?&tid=vanFREEMASTER Links PEMicro Windows USB Drivers IAR Embedded Workbench for ARM  
View full article
Smart Pump Monitor Demo This demo shows a small water pump rig consisting of a water pump and 3 valves put together to collect data for supervised machine learning. Normal operation as well as abnormal conditions may be simulated with the rig. There are 2 sensor boards attached by clamps to the water pipe. Each sensor board has many sensors on it, but only the accelerometer will be used to gather the data. One board is used for data logging.  The other runs a model which was generated via machine learning based on data logged from the first board.  Pump vibration measurements are processed through the model by the MCU on that board to determine the operating state of the system Features Use of accelerometer to measure pipe vibration Sensing algorithm detects when the pump is clogged or drawing on air How to find patterns in data taken by NXP Sensors Links Sensor Fusion 10-Axis Sensor Data Logger http://www.nxp.com/files/sensors/doc/user_guide/RD-KL25-AGMP01-UG.pdf Related demos NXP Sensor Toolbox Demo Vibration Monitoring - Prediction using NXP Sensors Sensor Fusion for Kinetis MCUs
View full article
Demo Industry 4.0 connectivity or Industrial IoT  combines the existing high Level network based on Ethernet type Protocols and the access  to a single sensor data.  IO Link protocol helps in that convergence by providing an easy migration of current of non-connected sensors to networked one. The demonstration show a typical Industrial Network using ModBus and IO Link sensors Features Modbus TCP Slave based on LS1021A Open source stack & Support for Industrial Strength Security Master IOLink Modem  node based on Kinetis KL17 + transceiver Device Node IOlink based on Kinetis KE02 + transceiver NXP Recommends Product Link QorIQ® Layerscape 1021A Dual-Core Communications Processor with LCD Controller https://www.nxp.com/products/processors-and-microcontrollers/arm-processors/layerscape-communication-process/qoriq-layerscape-1021a-dual-core-communications-processor-with-lcd-controller:LS1021A?&lang_cd=en Freedom® Development Platform for Kinetis® KL17 and KL27 MCUs FRDM-KL27Z|Freedom Development Platform|Kinetis® MCU | NXP  Freedom Development Platform for Kinetis KE02 MCUs https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-development-platform-for-kinetis-ke02-mcus:FRDM-KE02Z40M?&lang_cd=en QorIQ® LS1021A Tower® System Module QorIQ® LS1021A Tower® System Module | NXP 
View full article
Demo Ricardo Anguiano describes a memory game demo built by Mentor Graphics for their Embedded Systems Division's 20th Anniversary. The game uses 36 FRDM-K64F boards with Adafruit 2.8" capacitive touchscreens in a 6 x 6 grid. The FRDM-K64F boards run the Nucleus RTOS from Mentor Graphics. The FRDM-K64F boards are connected over Ethernet to a touchscreen-driven Boundary Devices BD-SL-i.MX6 (formerly the SABRE Lite board) game controller which also runs the Nucleus RTOS. Players start the game by viewing and studying the position of all 36 digital cards, the cards are flipped and the player must touch matching pairs for points before time expires. The memory game generated lots of interest with players coming back multiple times. It was a great way to introduce the ARM TechCon crowd to the Nucleus RTOS, which enjoys wide success in a number of vertical markets and product categories like industrial, medical, IoT, wearables and automotive. The safety-certified version, Nucleus SafetyCert has been verified and documented to meet the certification requirements for device manufacturers developing safety related software for avionics requiring DO-178C Level A, industrial requiring IEC 61508 SIL 3, medical requiring IEC 62304 Class C, and automotive requiring ISO 26262 ASIL B. Features • A fun memory game built on Mentor Graphics' Nucleus RTOS, deployed on over 3 billion devices worldwide. • NXP FRDM-K64F and i.MX6 based hardware NXP products ARM Cortex-M4|Kinetis K64 120 MHz 32-bit MCUs i.MX6Q|i.MX 6Quad Processors|Quad Core Tools FRDM-K64F|Freedom Development Platform|Kinetis MCUs https://boundarydevices.com/product/sabre-lite-imx6-sbc/  Mentor Graphics Links https://www.mentor.com/embedded-software/nucleus/ https://www.mentor.com/embedded-software/nucleus/safety https://blogs.mentor.com/embedded/blog/2016/10/31/testing-your-memory-at-arm-techcon/ 
View full article
Watch the new NXP high power RF highlights from IMS 2016. With more than 50 years of technology development and innovation, NXP's new RF Power group enables our customers to develop cutting edge cellular infrastructure, industrial and commercial solutions. Catch the Wave! We hope to see you next year in Hawaii at IMS 2017!     Explore NXP RF at IMS 2016: Highlights - YouTube      NXP Recommends Digital Front End Processors Car radio Tuners Low Power TX/RX Discrete Transistors PLLs and Oscillators RF Mixers RF Power Transistors RF Amplifiers - Low / Medium Power Millimeter - Wave Solutions Control Circuits Low Power TX/RX ICs   For specific product on the RF portfolio per above, please click on this link: RF|NXP   Links to Video links Explore NXP RF at IMS 2016: Highlights Outdoor Small Cells for Cellular Infrastructure 4 New Cellular GaN Technology Doherty RF Power Transistors Wideband GaN Communications for Military Applications Different RF Low Power Devices, Different Line-Ups RF Powers Up Digital Front End Processor for Really Big Spaces Small Cell Doherty Evaluation Board: Richardson RFPD and NXP Smart Antenna Solutions for "Internet Everywhere" L-Band and S-Band Radar Devices for Aerospace Aerospace Communications with Highest Power LDMOS Narrowband Transistor Millimeter Wave Radar for Breakthrough Auto Designs Wayv Portable, Battery-Operated RF Cooking Appliance NXP’s 1500 W MRF1K50 RF Power Transistor Benchmark Small Cell Solution for MIMO Radios
View full article
Demo See what FlexIO Does _______________________________________________________________________________________________________ KL28Z FlexIO Camera Demo FRDM-KL28Z board connects with a camera device module via FLexIO interface. The FlexIO peripheral emulates camera interface to capture raw image data. And the real-time images are displayed on a TFT LCD. Features: The FlexIO peripheral emulates camera interface. Captures 320x240 QVGA images via 8-bit width data bus. Displays real-time images on a TFT LCD. The sample rate is up to 15fps. _______________________________________________________________________________________________________ KL28Z FlexIO LCD Demo TWR-KL28Z board drives a TFT LCD panel via FlexIO emulated 8080 interface. Features: The FlexIO peripheral emulates 8080 parallel interface with full writing and reading functions. Drives a 320x240 resolution TFT LCD via the interface. Bus width could be 8 bits or 16 bits. The refresh rate is up to 128 fps with 16-bit width data bus and 48MHz core clock. Featured NXP Products: Flex Your Mind with Kinetis FlexIO projects - Hackster.io ARM Cortex-M4 Cores|Kinetis K8x MCUs|NXP K8X Freedom Development Platform|NXP  QRDEMOUG.pdf _______________________________________________________________________________________ USB Video Camera This demo shows how the FRDM-K82F board along with an OV7670 Camera module can be utilized to create a USB web camera application. The demo application software is delivered as part of the KSDK software enablement. The FS USB video class demonstration can deliver images to PCs or tablets. Demo / product features USB Video device class demonstration application included in Kinetis SDK Easy connection to PC or tablet  display and process video captured from the device     FlexIO camera driver utilized to interface to OV7670 camera module NXP Recommends http://www.nxp.com/products/microcontrollers-and-processors/arm-processors/kinetis-cortex-m-mcus/k-series/k8x-scalable-secure-mcus:K8X-SCALABLE-SECURE-MCU?cof=0&am=0 AN5275: Using FlexIO for parallel Camera Interfacehttp://cache.nxp.com/files/microcontrollers/doc/app_note/AN5275.pdf?fsrch=1&sr=1&pageNum=1 AN5280: Using Kinetis FlexIO to drive a Graphical LCD Training C25
View full article
NXP's secure over-the-air communication for automotive networks features embedded hardware crystallographic engine for the rapid decryption of received data.   Features   MPC5748G targets High-End Body and High-End gateway Rich communication peripheral set & HSM - embedded Security Module Encryption, decryption, message code generation, secured flash memory for secured storage Secured communication inside or outside the vehicle (wired or wireless) Encryption with different algorithms demo Decryption in both hardware (HSM) or software comparison Links High End Body Control Module Central Gateway / In-Vehicle Networking Block Diagram  
View full article