Overview
NXP ® offers PowerQUICC ® . and ColdFire ® . processors and a large selection of 8-bit MCUs that support common point-of-sale (POS) printer applications for retail and services industry customer receipts. Benefits include
Low cost and complexity
OS support to control print-heads, paper handling, character management, scanner inputs
Management of digital/analog inputs and controls
Multiple connectivity options
Flexibility to address multiple mixed-feature applications
Block Diagram
Recommended Products
Category Name
MCU and MPU
32-bit Microprocessor with USB On-The-Go, Ethernet, PCI, DDR2/DDR controller and Encryption | NXP
32-bit MPU, 10/100 ETH, USB OTG, PCI.
i.MX258 Processors|Point of Sale (POS) | NXP
400 MHz Arm9®, SVGA, 10/100 ETH, CAN, tamper detection, <1W
i.MX28 Applications Processors: Integrated Power Management Unit (PMU), Arm9™ Core | NXP
454 MHz Arm9®, SVGA, 10/100 ETH, CAN, PMU, <1W
i.MX 6Solo Applications Processors | Single Arm® Cortex®-A9 @ 1GHz | NXP
1 GHz Arm® Cortex™-A9, 2xWXGA, graphics, video, 10/100/1000 ETH, CAN, PCIe, PMU
8-bit Flexis QE MCUs | NXP
Flexis Low-Power 8-bit MCU 4-128K Flash.
Category Name
Power Management
3.0A 1.0MHz DDR Switch-Mode Power Supply | NXP
Li-Ion Battery Charger, DDR Switch-Mode Power Supply (3.0A, 1MHz).
Category Name
Signal Conditioning
MC33972 | MSDI with Suppressed Wakeup | NXP
Switch Detector 22 contacts.
MSDI | NXP
Switch Detector 22 contacts.
Category Name
Print Sensor
0 - 10kPa Integrated Pressure Sensor | NXP
Sensor On-Chip Signal Conditioned, Temperature Compensated and Calibrated.
Category Name
Motor Driver
MC33880 | Octal Serial Switch with SPI | NXP
Configurable Octal Serial Switch (LSS / HSS) for Motor Drive.
MC34931 | H-Bridge, Brushed DC Motor Driver | NXP
H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 11kHz
MC34932 | H-Bridge, Brushed DC Motor Driver | NXP
H-Bridge Brushed DC/Stepper Motor Driver, 5-28V, 5A, 11kHz
MC33886 | H-Bridge, Brushed DC Motor Driver | NXP
H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 10kHz
MC33926 | H-Bridge, Brushed DC Motor Driver | NXP
H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 20kHz
Dual H-Bridge Motor Driver 2-8.6 V 1.4 A 200 kHz | NXP
H-Bridge Brushed DC/Stepper Motor Driver, 2-8.6V, 1.4A, 200kHz
H-Bridge DC Motor Driver 2-15 V 3.8 A 200 kHz | NXP
H-Bridge Brushed DC Motor Driver, 2-15V, 3.8A, 200kHz
Documentation
Application Notes:
Simplified EHCI Data Structures for the High-End ColdFire ® Family USB Modules
https://www.nxp.com/docs/en/application-note-software/AN3522.pdf
查看全文