i.MXソリューション知識ベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

i.MX Solutions Knowledge Base

ラベル

ディスカッション

ソート順:
NXP i.MX7 CPU, dual-core Cortex-A7 1GHz Up to 2GB DDR3 and 32GB eMMC 3G/LTE modem, WiFi 802.11a/b/g/n, BT 4.1 2x 1000Mbps Ethernet, 4x USB2, RS485, RS232 Support for PoE powered mode Fanless design in aluminum, rugged housing Miniature size – 10.8 x 8.3 x 2.4 cm Designed for reliability and 24/7 operation Wide temperature range of -40C to 85C Mainline Linux kernel and full Linux BPS IOT-GATE-iMX7 is built around the NXP i.MX7 System-on-Chip featuring an advanced ARM Cortex-A7 CPU coupled with a dedicated real-time ARM Cortex-M4 MCU. The SoC is supplemented with up-to 2GB DDR3 and 32GB of on-board eMMC storage.   Featuring a wide range of embedded interfaces, IOT-GATE-iMX7 is a versatile platform for industrial automation and control systems. Dual Gbit Ethernet, 3G/LTE modem, dual-band 802.11a/b/g/n WiFi and Bluetooth 4.1 make IOT-GATE-iMX7 an excellent solution for networking, communications and IoT applications.   IOT-GATE-iMX7 is provided with a full Board Support Package and ready-to-run images for the Linux operating system. The IOT-GATE-iMX7 BSP includes Linux kernel 4.1.15, Yocto Project file-system and U-Boot boot-loader. In addition, CompuLab will support IOT-GATE-iMX7 with mainline Linux and upstream Yocto Project. IOT-GATE-iMX7 spec IOT-GATE-iMX7 evaluation kit IOT-GATE-iMX7 pricing
記事全体を表示
The FSL Community BSP 1.6 has been released featuring several updates including: Yocto Project 1.6 support Integration of 3.10.17-1.0.0 GA release for i.MX6 platforms U-Boot 2014.01 Linux Kernel 3.14 For the detailed announcement, please check: https://lists.yoctoproject.org/pipermail/meta-freescale/2014-May/008490.html
記事全体を表示
NOVPEK TM i.MX6Q/D System Download the NOVPEK i.MXQ/D Brochure Includes NOVPEK TM i.MX6Q/D Module 201 easily accessible IOMUX pins Arranged in 32x2 100mil pin headers Advanced Power Management (PM) development support via Add-on Card, various PM options available Multiple voltage settings for each peripheral voltage rail Accurate power consumption analysis framework for all 35 voltage rails on the i.MX6Q/D On-board debug ports: JTAG and 16bit ETM Bootable with terminal support RS232 and TTL interfaces, only uses two i.MX6Q/D pins All i.MX6Q/D boot options Simplified firmware/software development through 10/100 Ethernet port SPI based, doesn’t consume the built-in FEC USB HOST port and USBOTG port that can be forced to HOST mode HDMI video out port SATA interface LVDS interface PCI Express Mini PCIe with SIM slot MIPI/SDI interface Highly integrated NovTech PM solution Multiple power-on events Reprogrammable for configurability   For more information click here  
記事全体を表示
Freescale i.MX6 UltraLite processor, 528MHz Up to 1GB DDR3 and 32GB on-board eMMC Dual-band 802.11a/b/g/n WiFi and BT 4.1 BLE Ethernet, 5x USB, 8x UART, 2x CAN, SDIO, 78x GPIO Miniature size - 36 x 68 x 5 mm               CL-SOM-iMX6UL​ is a tiny System-on-Module (SoM) / Computer-on-Module (CoM) board designed to serve as a building block in embedded applications. CL-SOM-iMX6UL is build around the Freescale i.MX6 UltraLite system-on-chip featuring an advanced Cortex-A7 ARM CPU. The SoC is coupled with up-to 1GB DDR3 and 32GB of on-board eMMC storage. The processor is supplemented with up-to 4GB DDR3 and 32GB of on-board SSD. Measuring only 36 x 68 x 5 mm CL-SOM-iMX6UL features a wide range of industry standard interfaces - Ethernet, WiFi 802.11, Bluetooth, USB, CAN bus, serial ports, I/O lines and ADC inputs. Low price makes CL-SOM-iMX6UL an ideal selection for cost-sensitive systems, while its small size and low power consumption facilitate integration into portable and space-constrained designs. CL-SOM-iMX6UL is provided with comprehensive documentation​ and full ready-to-run SW support for Linux operating system. CL-SOM-iMX6UL Detailed Spec​ CL-SOM-iMX6UL Block Diagram​ CL-SOM-iMX6UL Development Kit​ CL-SOM-iMX6UL Online Pricing​
記事全体を表示
As many customers find it difficult selecting an Operating system for their next product on a given platform Adeneo Embedded put together a very detailed comparison between Linux and WEC7 on the i.MX53 platform. This comparison documents everything from the time it takes to setup the platform, create the first builds to performance and power consumption benchmarks. Below is a snapshot of the contents of the document.   To get access to the complete document, please contact Adeneo Embedded at [email protected]
記事全体を表示
NXP i.MX8M processor family, 1.5GHz Up to 4GB LPDDR4 and 64GB eMMC HDMI 2.0a, LVDS, MIPI-DSI, up to 4096 x 2160 Gbit Ethernet, WiFi 802.11a/b/g/n/ac, BT 4.1 2x PCIe, 2x USB3.0, 4x UART, 90x GPIO Industrial temperature range of -40C to 85C Yocto Linux and Android CompuLab's CL-SOM-iMX8 is a miniature System-on-Module board designed for integration into industrial embedded applications. CL-SOM-iMX8 is built around the new NXP i.MX8M System-on-Chip featuring a quad-core ARM Cortex-A53 CPU coupled with a powerful Vivante GC7000Lite GPU. The SoC is supplemented with up-to 4GB of LPDDR4 and 64GB of on-board eMMC storage. Designed to bring out the full capabilities of the i.MX8M SoC, CL-SOM-iMX8 provides Gbit Ethernet, PCIe, 2 USB3.0 ports, 4 UARTs and up-to 90 GPIOs. Display connectivity is supported with HDMI2.0, LVDS and MIPI-DSI interfaces with resolutions of up-to 4096 x 2160. In addition, CL-SOM-iMX8 features on-board WiFi 802.11ac and Bluetooth 4.1. CL-SOM-iMX8 is provided with full BSPs and ready-to-run images for Linux and Android operating system. CL-SOM-iMX8 BSP includes Linux kernel 4.9, Yocto Project file-system, Android 8.0 and U-Boot boot-loader. CL-SOM-iMX8 Detailed Spec CL-SOM-iMX8 Development Kit CL-SOM-iMX8 Online Pricing
記事全体を表示
Hi guys, here you can see Adeneo Embedded's demo Andrea's Tablet working on Android OS on Freescale's i.MX6 Sabre SDP platform The video features an Adeneo Embedded launcher with Open GL, a video player application, picture viewer application and an audio player application. Want more info ? Meet us on our website: www.adeneo-embedded.com
記事全体を表示
This video shows Altia-generated graphics code running on Nitrogen 6X platform by Boundary Devices. There are three different types of GUIs included in the video -- home security / automation, automotive instrument cluster, and smart appliance.
記事全体を表示
The Opal Development Kit includes two FlexCAN channels, and this video demonstrates basic communication using Windows Embedded Compact 7. The source for the demo application is available in the downloads section at devicesolutions.net/opaldevkit. Get more information about the Opal CPU module and development kit at devicesolutions.net/opal.
記事全体を表示
The Nitrogen6X board has been designed to allow for Power-over-Ethernet functionality. With the addition of our POE modules, the Nitrogen6X can become a stand-alone POE powered device which is ideal for digital signage applications. This demo features a 7" 1024x600 display with capacitive multi-touch and the TimeSys Linux operating system.
記事全体を表示
iWave Systems, profoundly known for its genuine embedded solution offerings spanning from SOMs to fully integrated systems announced the availability of Windows Embedded Compact 7 (WEC7) reference BSP for Q7 compatible i.MX6 System-On-Module (SOM) besides the existing Linux 3.0.15 & Android ICS 4.0 BSP versions.
記事全体を表示
iWaves's iMX6 Demo with Android 4.0 ICS
記事全体を表示
In this demo we are using an OpenCL FFT algorithm to sample audio input from either a wave file or line input and display the frequency bands using OpenVG
記事全体を表示
e-con Systems launches the 13MP Autofocus 4-lane MIPI camera board for NXP i.MX6. This camera is based on 1/3.2" AR1335 CMOS image sensor with advanced 1.1µm pixel BSI technology from ON Semiconductor® and an integrated high-performance image signal processor (ISP) that performs all the Auto functions (Auto White Balance, Auto Exposure control). Target Applications Kiosk Documents Reader/Scanner Unmanned Aerial Vehicles (UAVs) Autonomous Robotic Systems Mobile Medical Imaging Intelligent Video Analytics (IVA) Features Benefits Advanced 1.1µm pixel BSI technology Delivers superior low-light image quality and produces accurate color reproduction 1080p @80 fps - YUV422 High quality HD video playback Interlaced High Dynamic Range (iHDR) Allows to capture clear images in both extreme lighting conditions Pan Tilt Digital Zoom(Upto 8x) Allows to get a closer view of far-away objects Autofocus Allows users to reliably and easily maintain sharp focus on subjects as they move throughout the frame
記事全体を表示
iWave Systems launched Industry's latest Pico ITX Board around Freescale Semiconductor’s i.MX 6 Solo/Dual Lite processor which is iWave’s 4th design based on i.MX6 CPU. Pico-ITX is the industry’s smallest motherboard form factor which inspires innovative system designs and allows Single Board Computers to be accessible for a new generation of smaller computing and connecting devices. Measuring just 10cm x 7.2cm, iWave’s i.MX6 SBC is a highly integrated platform for increased performance in “Intelligent Industrial Control Systems, Industrial Human Machine Interface, Ultra-Portable Devices, Home Energy Management Systems and Portable Medical Devices”. iMX6 Pico ITX SBC Board iWave’s Pico ITX SBC is based on  i.MX6 Dual Lite/Solo based dual/single core ARM Cortex™-A9 core which can operate up to 1GHz with 2D/3D graphics accelerators, 1080p video encode & decode, and integrated power management. The design is also compatible with i.MX6 Quad & Dual processors. The platform is designed keeping extended temperature in mind, which can operate form -20C to +85C temperature range. The i.MX6 Pico ITX SBC supports the following features;  CPU: i.MX6 Dual Lite/Solo, (Quad /Dual compatible) RAM: 512MB DDR3 (Expandable up to 2GB) PMIC: Freescale MMPF0100 Debug Console: RS232 to USB Micro-AB connector USB OTG connector Dual USB Host Connector Micro SD Slot (default boot device) Standard SD/SDIO Slot 10/100/1000Mbps Ethernet Half mini PCIe card connector HDMI Port LVDS connector with Backlight 4-wire Resistive Touch controller AC97 Audio Codec with Audio Out Jack & Audio In Header 8bit CMOS Camera Connector 2 Lanes MIPI Camera connector CAN1 Header 4 Position user  Dip Switch & status LEDs Optional eMMC Support Optional SATA 7pin Connector 80mils Expansion Header-84 pin           o MIPI DSI  SPI CSI0 Camera interface CAN2 Interface UART s- 3 Ports I2C- 3 Ports GPIOs Optional LVDS1 interface Optional MLB 6pin & 3 pin signals Power Input: 5V, 2A (2.5mm Jack) Form factor: Pico ITX (100 x 72mm) Operating temperature range:  -20°C to +85°C OS Support: Linux 3.0.35, Android 4.0*, WEC7* The Pico ITX module will be supported for minimum 7 years. :smileyinfo: http://www.iwavesystems.com/product/development-platform/i-mx6-pico-itx-sbc/i-mx6-pico-itx-sbc.html Email: [email protected] iWave Launches Industry's first i.MX6 SoloDual Lite based Pico-ITX Single Board Computer - YouTube
記事全体を表示
Here is a video that shows the NFC feature integrated into our Android Lollipop 5.0.0 code base. It is running on our Nitrogen6x platform along with the NXP PN7120 development kit. The video shows that a NFC tag, programmed with Boundary's URL, is automatically read and starts the Browser accordingly. In order to read/write data from a NFC data, Android provides a fully documented API. If you seek an existing application to write tags, here are a couple of options: NXP TagWriter app StickyNotes sample code For more information, please visit http://boundarydevices.com/
記事全体を表示
Issue description: ZQ calibration issue with LPDDR2 memory with two chip selects    Micron has verified it on my customer's board with i.MX6Q. (ECT-SYT-1163 for FIC.pdf) The patch is made based on lp 5.1, see attachment.
記事全体を表示
As i.MX6 empowers the Surveillance applications, iWave has developed a system that brings together video streams from four cameras on four i.MX6 Pico ITX SBCs placed in four different locations through Ethernet. The fifth Pico ITX captures the video streams from the Ethernet and displays on a single HDMI monitor as indicated in the following block diagram. The system requires five i.MX6 Dual Pico-ITX boards connected with LAN. Each of four boards are connected with cameras which capture the video, encode and streams it as RTP packets.  The fifth board receives four streams of RTP packets and displays to four slots in HDMI. Operating system used is Yocto of Dora Version. MIPI or CSI cameras can be used for the video capture (tested with 5MP MIPI camera). All the four cameras share the screen equally and the display resolution of each camera is 854x480. For ease of demonstration we have used one Pico-ITX per camera, however for real life scenario and to keep down costs there is a possiblity that each i.MX6 Pico-ITX SBC can be connected to two cameras. Each pico-itx with i.MX6 quad/dual core can capture video from two cameras simultaneously. The same streaming procedure needs to be followed for this scenario too with it appropriate IP and Port number. For more details please reach to [email protected]
記事全体を表示
On the 1st of July 2018, GuruCE released an update of their WEC7/WEC2013 iMX6 BSP now with full support for iMX6 ULL, UL, Solo, DualLite, Dual, DualPlus, Quad and QuadPlus processors! The BSP can be used to build Windows Embedded Compact 7 and Compact 2013 kernels. Some highlights: Support for UL & ULL Display clone CE Updater (update firmware from within CE) Multi-touch Super fast and reliable USB RNDIS and USB Serial for KITL Simplified use of hive-based registry (no need to pre-format disks anymore) Completely verified clock tree code Gigabit Ethernet (on selected boards and with limitations due to NDIS) Easy switch USB function Copy/update firmware from SD to eMMC Keep track of reason of last reset (power-on reset, software reset, watchdog reset, etc) Many improvements to our BSP catalog to make working with our BSP even easier And many more improvements, fixes and new features! Further details in the release notes. Our promise We will keep improving our iMX6 BSP, adding new features and we will be supporting our customers for many years to come, at the very least until the end of Microsoft's extended support end date of 10 October 2023. Even though the GuruCE i.MX6 BSP is already the best performing, 100% OAL stable and most feature-rich i.MX6 BSP on the market today, there are always things to improve or fix and new features to implement. Here's our wishlist: Bring hardware accelerated H.264 video codecs to WEC2013 (not just WEC7) Improve Gigabit network performance Animated GIF bootsplash support Create a solid solution for multi-display touch As always; if you have anything you want us to add to the list or you want us to prioritize an item on the list: contact us and we'll make it happen. Don't forget to check our Testimonials page to see what some of our customers have to say about the GuruCE i.MX6 BSP. Don't believe the hype? Try it yourself! We've got free downloadable evaluation kernels for the Element14 RIoTboard, the Boundary Devices SABRE-Lite, Nitrogen6X and Nitrogen6_VM, the Device Solutions Opal6 (all variants), the Digi ConnectCore6, the NXP SDP (DualLite & Quad), the SDB-QP(QuadPlus), the NXP MCIMX6ULL EVK (ULL), the Toradex Colibri and the Variscite VAR-SOM_MX6 (Dual/Quad) Starter Kit. GuruCE website: https://guruce.com iMX6 landing page: https://guruce.com/imx6 Latest iMX6 BSP release: https://guruce.com/imx6/latest
記事全体を表示
This document is an overview file for introducing MYIR's CPU Module MYC-Y6ULX, which is starting at only $18, delivered with shield cover and powered by NXP i.MX 6UltraLite / 6ULL ARM Cortex-A7 processor. It is part of a MYD-Y6ULX development board, capable of running Linux and supports -40 to 85°C working temperature for industrial embedded applications.   The MYC-Y6ULX CPU Module has a compact sizeof 37mm by 39mm, carrying out as many as peripheral signals and IOs through 1.0mm pitch 140-pin stamp hole expansion interface. It is integrated with 528 MHz i.MX 6UltraLite / i.MX 6ULL processor, 256MB DDR3, 256MB Nand Flash (4GB eMMC Flash is optional) and Ethernet PHY. It is populated on MYD-Y6ULX development board base board as the core controller board, thus rich peripherals and interfaces have been extended through connectors and headers to the base board like Serial ports, USB, Ethernet, CAN, Micro SD card, WiFi module, LCD/Touch screen, Camera, Audio as well as a Mini PCIe interface for optional USB based 4G LTE module. The MYD-Y6ULX is a versatile platform and solid reference design delivered with necessary cable accessories and detailed documentations ideal for prototype and evaluation based on i.MX 6UL/6ULL solutions.                                  MYC-Y6ULX CPU Module (delivered with shield cover)   MYIR offers three models with different configurations and features to meet various requirements from customers. MYD-Y6ULX MYD-Y6ULG2-256N256D-50-I MYD-Y6ULY2-256N256D-50-C MYD-Y6ULY2-4E512D-50-C MYC-Y6ULX MYC-Y6ULG2-256N256D-50-I MYC-Y6ULY2-256N256D-50-C MYC-Y6ULY2-4E512D-50-C Processor MCIMX6G2CVM05AB MCIMX6Y2DVM05AA MCIMX6Y2DVM05AA RAM 256MB DDR3 256MB DDR3 512MB DDR3 Flash <span "="" style="font-family: arial, 宋体;">256MB Nand Flash 256MB Nand Flash 4GB eMMC WiFi Support Support Cannot support Reuse SDIO with eMMC Working Temp. -40 to +85 Celsius 0 to +70 Celsius 0 to +70 Celsius WiFi Module can only support -20 to +65 Celsius.                                                                                                        Device Options                                                                  MYD-Y6ULX Development Board The launch of the MYC-Y6ULX CPU Module and MYD-Y6ULX development board provide an expansion solution for development based on NXP’s i.MX 6UltraLite / 6ULL processor after MYIR’s release of the MYS-6ULX Single Board Computer in April.
記事全体を表示