iWave Systems launched Industry's latest Pico ITX Board around Freescale Semiconductor’s i.MX 6 Solo/Dual Lite processor which is iWave’s 4th design based on i.MX6 CPU.
Pico-ITX is the industry’s smallest motherboard form factor which inspires innovative system designs and allows Single Board Computers to be accessible for a new generation of smaller computing and connecting devices. Measuring just 10cm x 7.2cm, iWave’s i.MX6 SBC is a highly integrated platform for increased performance in “Intelligent Industrial Control Systems, Industrial Human Machine Interface, Ultra-Portable Devices, Home Energy Management Systems and Portable Medical Devices”.
iWave’s Pico ITX SBC is based on i.MX6 Dual Lite/Solo based dual/single core ARM Cortex™-A9 core which can operate up to 1GHz with 2D/3D graphics accelerators, 1080p video encode & decode, and integrated power management. The design is also compatible with i.MX6 Quad & Dual processors. The platform is designed keeping extended temperature in mind, which can operate form -20C to +85C temperature range.
The i.MX6 Pico ITX SBC supports the following features;
o MIPI DSI
The Pico ITX module will be supported for minimum 7 years.
:smileyinfo: http://www.iwavesystems.com/product/development-platform/i-mx6-pico-itx-sbc/i-mx6-pico-itx-sbc.html
Email: mktg@iwavesystems.com
iWave Launches Industry's first i.MX6 SoloDual Lite based Pico-ITX Single Board Computer - YouTube