e-con Systems launches the 13MP Autofocus 4-lane MIPI camera board for NXP i.MX6. This camera is based on 1/3.2" AR1335 CMOS image sensor with advanced 1.1µm pixel BSI technology from ON Semiconductor® and an integrated high-performance image signal processor (ISP) that performs all the Auto functions (Auto White Balance, Auto Exposure control).
Target Applications
Features | Benefits |
---|---|
Advanced 1.1µm pixel BSI technology | Delivers superior low-light image quality and produces accurate color reproduction |
1080p @80 fps - YUV422 | High quality HD video playback |
Interlaced High Dynamic Range (iHDR) | Allows to capture clear images in both extreme lighting conditions |
Pan Tilt Digital Zoom(Upto 8x) | Allows to get a closer view of far-away objects |
Autofocus | Allows users to reliably and easily maintain sharp focus on subjects as they move throughout the frame |