The RW61x series is a highly integrated, low-power tri-radio wireless MCU with an integrated MCU and Wi-Fi® 6 + Bluetooth® Low Energy (LE) 5.4 / 802.15.4 radios designed for a broad array of applications, including connected smart home devices, enterprise and industrial automation, smart accessories and smart energy.
The RW61x series MCU subsystem includes a 260 MHz Arm® Cortex®-M33 core with Trustzone™-M, 1.2 MB on-chip SRAM and a high-bandwidth Quad SPI interface with an on-the-fly decryption engine for securely accessing off-chip XIP flash.
The RW61x series includes a full-featured 1x1 dual-band (2.4 GHz/5 GHz) 20 MHz Wi-Fi 6 (802.11ax) subsystem bringing higher throughput, better network efficiency, lower latency and improved range over previous generation Wi-Fi standards. The Bluetooth LE radio supports 2 Mbit/s high-speed data rate, long range and extended advertising.
The on-chip 802.15.4 radio can support the latest Thread mesh networking protocol. In addition, the RW612 can support Matter over Wi-Fi or Matter over Thread offering a common, interoperable application layer across ecosystems and products.
NXP RW61x Block Diagram
Documents
RW610 Datasheet: RW610 Datasheet
RW612 Datasheet: RW612 Datasheet
RW61x User Manual: UM11865: RW61x User Manual
RW61x Register Manual: RM00278: RX16x Registers
Certifications
FRDM-RW612 Radio Equipment Directive Declaration of Conformity
User Guide
Getting Started with FRDM-RW612
Quick Start Guide - FRDM-RW612
UG10185: RW612 Matter-Zigbee Bridge User Guide
UG10178: Matter Demo Using NXP Chip Tool App for FRDM-RW612 and FRDM-MCXW71
UG10612: NXP Wi-Fi and Bluetooth Feature Debug for FRDM-RW612
UG10182: NXP 802.15.4 Demo Applications for FRDM-RW612
UG10160: Getting Started with Wireless on FRDM-RW612 Board Running RTOS
UG10171: NXP Wi-Fi and Bluetooth Demo Applications for FRDM-RW61X
RW61x Modules
Azurewave:
RW612 - AW-CU570 is a highly integrated, low-power tri-radio Wireless RW612 MCU with an integrated MCU and Wi-Fi 6 + Bluetooth Low Energy (LE) 5.2 / 802.15.4 radios designed for a broad array of applications.
RW610 - AW-CU598 is a highly integrated, low-power tri-radio Wireless RW610 MCU with an integrated MCU and Wi-Fi 6 + Bluetooth Low Energy (LE) 5.3 radios designed for a broad array of applications
U-blox:
RW612 - IRIS-W10 Series are small, stand-alone, dual-band Wi-Fi and Bluetooth Low Energy wireless microcontroller unit (MCU) modules. The modules are ideal for users looking to add advanced wireless connectivity to their end products.
RW610 - IRIS-W16 Series are small, stand-alone, dual-band Wi-Fi and Bluetooth Low Energy wireless modules, with everything needed for integration into end-products. The modules are ideal for users looking to add advanced wireless connectivity to their end products.
Murata:
RW612 - LBES0ZZ2FR-580 Murata’s Type 2FR is a small and very high-performance module based on NXP RW612 combo chipset, supporting IEEE 802.11a/b/g/n/ac/ax + Bluetooth LE 5.4 / IEEE 802.15.4.
RW610 - LBES0ZZ2FP-580 Type 2FR/2FP is a family of small and highly integrated multi-radio modules with built-in high-performance MCU with advanced security features for connected smart devices in smart homes, enterprise and industrial automation, smart accessories, and smart energy. It supports the latest Matter smart home connectivity protocol.
California Eastern Laboratories (CEL): RW612 - CMP4612 is a fully integrated Dual-Band, Tri-mode (Wi-Fi 6, BT5.4, 802.15.4) radio, that includes a host MCU, Flash, RAM, peripherals, and numerous interfaces (SDIO, UART, USB, Ethernet. SPI, I2C) to support both HOSTLESS (RTOS) and HOSTED (NCP mode) architectures. CEL's solution includes either an on-board antenna or connector.
Evaluation boards
FRDM-RW612
FRDM-RW612 is a compact and scalable development board for rapid prototyping of the RW61x series of Wi-Fi 6 + Bluetooth Low Energy + 802.15.4 tri-radio wireless MCUs.
It offers easy access to the MCU’s I/O's and peripherals, integrated open-standard serial interfaces, external flash memory and on-board MCU-Link debugger.
FRDM-RW612 Getting Started Getting Started with FRDM-RW612
FRDM-RW612 User Manual: UM12160: FRDM-RW612 Board User Manual
Current Measurement configuration:
Remove the 0-ohms resistor R103
Solder a couple of pins in JP5.
When trying to measure the RW61x current consumption, connect your current meter using the pins in JP5. When using the FRDM board in normal operation, connect a jumper to the pins in JP5.
u-blox USB-IRIS-W1
The USB-IRIS-W1 development platform is built on the dual-band Wi-Fi 6 and Bluetooth LE module IRIS-W1, based on the NXP RW610/612 chip.
The board is designed with a USB interface to simplify evaluation and prototyping directly from a PC. In addition to the IRIS-W1 module with integrated antenna, it also integrates four buttons, an RGB LED, and a USB/UART converter, to further support an easy evaluation.
u-blox EVK-IRIS-W1
The EVK-IRIS-W1 evaluation kit provides stand-alone use of the IRIS-W1 module series featuring the NXP RW610/612 chipset.
Azurewave AW-CU570-EVB
Evaluation board for AW-CU570 module includes wireless MCU with Integrated Tri-radio Wi-Fi 6 + Bluetooth Low Energy 5.3 /802.15.4.
Murata 2FR EVK
Evaluation kit for Murata Type 2FR module (Murata part number LBES0ZZ2FR) includes 3 radios: Wi-Fi, BLE and 802.15.4. It is based on NXP’s RW612 chip.
California Eastern Laboratories (CEL) CMP4612-2-EVB
The CMP4612 Evaluation Board (CMP4612-2-EVB), based on the NXP RW612 chipset, features dual-band Wi-Fi 6, BLE 5.4 and 802.15.4 radios. The CMP4612 Evaluation Board includes an onboard Ethernet port and PHY hardware as well as an Arduino header, MCULink SWD, and USB ports. This board is designed to facilitate a seamless and efficient evaluation process for customers wanting a certified module for their end product.
Application Notes
RM00287: Wi-Fi Driver API for SDK 2.16.100 The radio driver source code provides APIs to send and receive packets over the radio interfaces by communicating with the firmware images. This manual provides the reference documentation for the Wi-Fi driver and Wi-Fi Connection Manager.
UM12133: NXP NCP Application Guide for RW612 with MCU Host - User manual This user manual describes: • The NXP NCP application for RW612 with MCU host platform i.MX RT1060 as example. • The hardware connections for one of the four supported interfaces to enable NCP mode on the NXP RW612 BGA V4 board (UART, USB, SDIO, or SPI). • The method to build and run the NCP applications on both the NCP host (i.MX RT1060) and the NCP device (RW612). The applications apply to Wi-Fi, Bluetooth Low Energy and OpenThread (OT)
UM12095: NXP NCP Application Guide for RW612 with MPU Host - User manual This user manual describes: • The NXP NCP application for RW612 with MPU host platform i.MX 8M Mini as example. • The hardware connections for one of the four supported interfaces to enable NCP mode on the NXP RW612 BGA V4 board (UART, USB, SDIO, or SPI). • The method to build and run the NCP applications on both the NCP host (i.MX 8M Mini) and the NCP device (RW612). The applications apply to Wi-Fi, Bluetooth Low Energy and OpenThread (OT).
AN14439: Migration Guide from FRDM-RW612 Board to Third-Party Module board This Application note provides an overview of what it means to migrate the application to a different board with different flash and pSRAM
AN14111: Target Wake Time (TWT) on RW16x This application note describes the target wake time feature and provides examples for RW61X
AN13006: Compliance and Certification Considerations This application note provides guidance and tips on how to test products on NXP Wi-Fi devices for regulatory compliance.
AN13049: Wi-Fi/Bluetooth/802.15.4 M.2 Key E Pinout Definition This Application note defines M.2 usage for both NXP Wi-Fi/Bluetooth and Tri-Radio M.2 module design
AN14489 – Wi-Fi Firmware Automatic Recovery on RW61x Describes Wi-Fi automatic recovery feature as well as how to enable and verify it on RW61x SDK.
AN14464 - Low Power Checklist RW61x Family This document provides an overview on how to use the low power consumption features of the RW61x.
AN13869 - RW61x Flashloader for Custom Flash Devices: This document provides guidance to program the application image and boot up RW61X from a third party FlexSPI NOR flash device.
AN14125 - Manufacturing Software Development Kit API Specification: This document explains the Labtool Software Development Kit (SDK) used to automate manufacturing test programs.
AN14002 - RW61x Design Guide: Provides design guidelines for RW61x
RF:
AN14476 - NXP Dual PAN Feature and Performance ResultsThis document provides a comprehensive exploration of the Dual Personal Area Network (Dual-PAN) feature on NXP Wireless Connectivity products implementing IEEE 802.15.4 low-rate wireless protocol area network standard.
AN13639 - Calibration Structure for RW61X: This document describes the RF calibration parameters and data structure used to store calibration/configuration data for RW61x. The document explains how to adjust the RF calibration parameters to attain tighter tolerances.
AN14282 - RF Test Mode on FreeRTOS: This document provides an overview of how to enable and use the Radio Frequency (RF) test mode on a Real-time Operating System (RTOS)-based host. Using the RF test mode feature, users can easily set RF parameters, such as the operating channel, TX power, and channel bandwidth for regulatory compliance testing.
AN14001 - RW61x TCP Throughput Optimization: This document explains how to optimize TCP throughput for RW61X with MCUXpresso SDK and analyze the test results after tuning with different parameter combinations.
AN14463 - Antenna Diversity: This application note describes the antenna diversity feature capabilities of NXP wireless SoCs. Implementation of antenna diversity requires appropriate external hardware (Single Dipole Pole Throw (SPDT) or Double Dipole Pole Throw (DPDT) switches) in the customer design.
AN14714 - Wi-Fi Firmware Download Modes for FreeRTOS: This document introduces the firmware download process and configuration for these two modes.
AN14281 - Channel State Information (CSI) on FreeRTOS: This document explains how to get the CSI records from the Wi-Fi packets in STA mode
AN13681 - Wi-Fi Alliance Derivative Certification Process for RW61x: The document presents the Wi-Fi Alliance derivative certification process.
AN14466 - Antenna Auto Detection: Describes the antenna auto detection feature
AN14121 - Coexistence Overview for RW61X: Provides an overview of coexistence between Wi-Fi and Bluetooth LE or 802.15.4 radios.
Security:
AN14544 – EdgeLock 2GO Services for MPU and MCU This application note introduces various methods that the EdgeLock 2GO service can be used with MCU and MPU devices and the features available for each method.
AN13813 – Secure Boot on RW61x Describes how to generate and run the secure boot (signed image) on RW61x.
AN13814 – Debug Authentication on RW61x Describes the steps for debug authentication using the secure provisioning SDK tool.
AN14705 - Using EdgeLock 2GO for Matter Provisioning on RW612 Devices: This document explains how to use the NXP EdgeLock 2GO service to provision an RW612 device for Matter.
AN15038 - EdgeLock 2Go Provisioning MCUs via Product Type using Secure Provisioning (SEC) Tool: This document offers an outline of the EdgeLock 2GO platform and discusses the "Device provisioning via product type" flow. The document focuses on the initial device provisioning using secure objects from the EdgeLock 2GO cloud server.
AN14670 - EdgeLock 2GO Provisioning via SPSDK for MCUs: This document offers an outline of the EdgeLock 2GO platform and discusses the “Device provisioning via proxy” flow. The document focuses on the initial device provisioning using secure objects from the EdgeLock 2GO cloud server.
AN14624 EdgeLock 2GO Provisioning via Secure Provisioning Tool (SEC) for MCUs: This document offers an outline of the EdgeLock 2GO platform and discusses the "Device provisioning via proxy" flow.
Import Wrapped Blob using ELS Cryptolib - Uses ELS Cryptolib to import a blob from OTP that was wrapped using HSM_STORE_KEY trust provisioning command.
Import Wrapped Blob using PSA APIs - Uses PSA API to import a blob from OTP that was wrapped using HSM_STORE_KEY trust provisioning command.
Training
FRDM-RW612 Training Wi-Fi 6 Tri-Radio in a secure i.MX RT MCU
RW61x Series Training - NXP Community
Equipment
Wireless Equipment: This article provides the links to the wireless equipment to help you accelerate your project development
Development Tools
SDK builder The MCUXpresso SDK brings open-source drivers, middleware, and reference example application to speed your software development.
NXP MCUXpresso MCUXpresso IDE offers advanced editing, compiling and debugging features with the addition of MCU-Specific debugging and supports connections with all general-purpose Arm Cortex-M.
VSCode MCUXpresso for Visual Studio Code (VS Code) provides an optimized embedded developer experience for code editing and development.
Zephyr RTOS The Zephyr OS is based on a small-footprint kernel designed for use on resource-constrained and embedded systems: from simple embedded environmental sensors and LED wearables to sophisticated embedded controllers, smart watches, and IoT wireless applications.
NXP Application Code Hub Application Code Hub (ACH) repository enables engineers to easily find microcontroller software examples, code snippets, application software packs and demos developed by our in-house experts. This space provides a quick, easy and consistent way to find microcontroller applications.
NXP SPSDK Is a unified, reliable, and easy to use Python SDK library working across the NXP MCU portfolio providing a strong foundation from quick customer prototyping up to production deployment.
NXP SEC Tool The MCUXpresso Secure Provisioning Tool us a GUI-based application provided to simplify generation and provisioning of bootable executables on NCP MCU devices.
NXP OTAP Tool Is an application that helps the user to perform an over the air firmware update of an NXP development board.
SDK Examples for Wireless MCUs The wireless examples feature many common connectivity configurations.
Useful Links
Bluetooth
Interested in Bluetooth technology?
Bluetooth® Low Energy Primer – Essential reading for understanding BLE fundamentals.
Bluetooth® Specifications – Full list of standards, protocols, and technical documents.
Bluetooth Feature Overview
Bluetooth_5.0_Feature_Overview
Bluetooth_5.1_Feature_Overview
Bluetooth_5.2_Feature_Overview
Bluetooth_5.3_Feature_Overview
Bluetooth_5.4_Feature_Overview
Bluetooth_6_Feature_Overview
View full article