NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
Demo Need to increase the power of your system? Check out our MRFX1K80H design reuse video to see the benefits of 65 V technology in action. In this video, Danny Molezion, FAE from Richardson RFPD and Jim Davies, NXP Applications Engineer swap out NXP’s 1250 W device with the MRFX1K80H device using the same PCB. Product www.nxp.com/65V www.nxp.com/MRFX1K80H   Links http://www.richardsonrfpd.com/NXP65V Press Release|NXP 
View full article
New Family of Doherty IC Power Amplifiers Coupled with a Dual-Path Pre-distortion Linearizer Demo / product features A2I20D040N 5 W final 42% efficiency 1.8-2.2 GHz wideband Doherty NXP’s A2I20D040N The Maxim SC2200 dual path linearizer enhances the already high linearity of the NXP devices with LTE signals as wide as 3x20 MHZ Maxim’s solution provides improvement of up to 28 dB in ACLR and 38 dBm in IMD NXP Recommends A2I20D040Nhttp://www.nxp.com/products/rf/rf-power-transistors/rf-cellular-infrastructure/1450-2200-mhz/1400-2200-mhz-5-w-avg.-28-v-wideband-integrated-rf-ldmos-amplifier:A2I20D040N?fsrch=1&sr=1&pageNum=1 SC2200: www.maximintegrated.com/SC2200 Fast-track 5G with NXP Application Note AN5296 - Effective Small Cell Solutions for MIMO Radios
View full article
Demo Owner Jeff Steinheider   Streaming video over the LTE link + calls running between WCDMA phones running off the same BSC9132 device. Watch how this dual-mode enterprise picocell shows the capability of the QorIQ Processing Platforms Qonverge BSC9132 SoC with NXP's multimode LTE and WCDMA Layer 1 software.     Features Simultaneous LTE and WCDMA operation Provide solution to coverage and capacity concerns in enterprise and office environments Featured NXP Products Product Link QorIQ Qonverge® Platform: Baseband Processor QorIQ Qonverge® Platform: Baseband Processor | NXP  QorIQ® Qonverge BSC9132 Dual-core Processor and Dual-core DSP QorIQ® Qonverge B9132 | NXP  VortiQa Layer 1 Baseband Software https://www.nxp.com/design/software/development-software/vortiqa-software-for-networking/vortiqa-layer-1-baseband-software:VORTIQA_L1SW_SC?&tid=SWnT QorIQ® Qonverge BSC9132 QDS for Picocell Base Station Development https://www.nxp.com/design/qoriq-developer-resources/qoriq-qonverge-bsc9132-qds-for-picocell-base-station-development:BSC9132QDS?&parentCode=BSC9132 Block Diagram  
View full article
Demo Owner Daniel Viza   Features Tools that Integrates discrete instrumentation equipment into a single box along with an intuitive graphical user interface (GUI) Ability to see and store settings while the circuit operates in real time Featured NXP Products RF Power Tool Design Resources RF Power Tool Web page RF Power Tool Info document Block Diagram  
View full article
Smart Sensor Demo Kit Highlighted Features Multi-protocol bi-directional data stream support from/to any IP-enabled remote system Data parsing and abstraction mapping layer for normalizing data from heterogeneous devices Drag-and-drop business and analytics processing logic (akin to using Visio and Excel fused together) Report and web page builder that assembles Table reports (including data for exposure to the secure API) Time-series graphs Pie, line, spark and other chart types Uploaded visuals such as photos, CAD/CAM drawings, diagrams, schematics, etc. Full location-based services incorporating Google Maps, NOKIA here, CloudMade and Open Street Maps Business Forms assembly system so you can deploy workflow for Firmware push Remote command and control (on/off, settings, reboot, etc.) Device inventory tracking and control Asset management Financial transactions from machines Many other possibilities   Description The SeeControl Cloud Service allows embedded systems engineers to quickly assemble scalable 3-tier web applications that collect, analyze and display systems data. The service is drag and drop so you don't have to script or code to create a web app. The Service natively supports the following IoT/M2M communication protocols: UDP TCP MQTT HTTP MODBUS CoAP There is additional support for vendor-specific communication stacks such as GE, CalAmp, Sierra Wireless, etc. Customers can also create their own device adapter using protocol and language of choice. You can stream data to these data adapters at http://com2.seecontrol.com. We will give you a specific port range for each protocol/device type. You can also send your data through a device API. Guidance is here. Once the data has been received by our system. You will use a data abstraction tool to define fields that are in the packets you are sending. For example, if you send a variable field called tmp_123 from a temperature sensor you will tell the SeeControl service that tmp_123 is a a number and specifically a unit of measure called "Temperature" and then select whether Celsius or Fahrenheit. Once that is done, you can use the rest of the system to build a scalable web app, typically in 1-2 days depending on how complex our solution needs to be. To see the full range of interfaces available for visualizaing IoT data and managing devices/process, you can log in to: http://cloudx.seecontrol.com user:                fslcommunity1 password:        fslcomms1 This account only shows the visualization output, not the tools used to collect and process data. To try out the whole toolset, please acquire a full demo kit. The demo kit includes a cloud account that you can connect to the sample connectivity and sensor items listed below (or any hardware/system you would like to try out). Full Bill of Materials See bottom of this page for BOM Table Basic Data (To be filled out by FSL) Demo Number: Current Version: Current Demo Reproducibility: Intended to be Modified By: Current Demo Operation: BOM: See bottom of this page Demo Video   Freescale IoT Cloud Demo Kit     System Block Diagram   Hardware Kit & Data Flow Diagram     IoT Physical Components Gateways SOC's: i.MX6 Dual Boards/Modules: Utilite Standard Box Software: https://community.nxp.com/docs/DOC-103268 Utilite Linux BSP Connectivity Software: USB Local TCP/IP over Ethernet HTTP to Cloud Sensors End User Products: Commercial Temperature and Electric Current Sensors (See below for list) Cloud Infrastructure/Services https://community.nxp.com/docs/DOC-103268 IoT System Capabilities Device Management Add Device Remove Device Device Inventory Management Check Online/Offline Status View real time and historical messages Communications/Interworking HTTP (other protocols such as CoAP, MQTT, etc. optional) Security HTTPs (secured HTTP) Middleware / Analytics / Data SeeControl Cloud Communications & Data Mapping Tool SeeControl No Coding Analytic Engine SeeControl No Coding Visualizer Note: For additional Products/Components used in this demo see bottom of this page. IoT Product Type Product/Component Vendor Research or Procure This Product/Component Gateway NXP Utilite Standard Box NXP Contact NXP IoT Center Temperature Sensor Lascar USB Temperature Logger MicroDAQ Visit MicroDAQ Website Electrical Meter eGauge eg3000 Electric Meter eGauge Visit eGauge Website In online or phone order, please ask for SeeControl Turnkey Part Number Current Transformer(s) eGauge Current Transformers eGauge Visit eGauge Website Connectivity / Messaging Middleware SeeControl No Coding IoT Cloud Service    SeeControl Get a live demo Analytics SeeControl No Coding IoT Cloud Service SeeControl Get a live demo Data Visualization SeeControl No Coding IoT Cloud Service SeeControl Get a live demo
View full article
Description NXP connectivity solutions for smart metering address the challenges smart cities face for reliable, secure communications for remote metering and home energy management. We enable remote metering with NAN technologies like IEEE® 802.15.4 and Wireless MBUS. Additionally, NXP fosters smart energy management inside homes with HAN technologies like ZigBee®. Flow meters help smart cities measure the volume of natural gas or water at a specific time or over a long period. The measurement is then displayed on low-power segment LCDs, often driven by segment LCD drivers on a MCU. Advanced flow meters incorporate RF communication interfaces for connecting to one-way or two-way RF meter reading systems. Features Cost of the devices in the system Reliability of the devices in the system in harsh outdoor environments Battery life of the system, > 10 years Security to guard against tampering Communication interface requirements Ability to expand and update the system in the field Block Diagram Products Category Name 1: MCU Product URL 1 LPC546XX Microcontroller (MCU) Family | NXP  Product Description 1 The LPC546xx MCU family is architected to be power efficient for applications that require data aggregation from several different inputs. This MCU family provides a variety of wake-up sources including the FlexComm peripherals. Category Name 2: Wireless Product URL 1 BGS8L5 SiGe:C LNA MMIC bypass switch LTE | NXP  Product Description 1 The BGS8L5 is a LNA with bypass switch for LTE receiver applications, in a small plastic 6-pin thin leadless package. It delivers system-optimized gain for diversity applications where sensitivity improvement is required. Product URL 2 Low-Power Multi-Channel UHF RF Wireless Platform | NXP  Product Description 2 The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring very high link budget for bidirectional RF communication. Product URL 3 Zigbee and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | NXP  Product Description 3 The JN5169 is an ultra-low-power, high-performance wireless MCU suitable for ZigBee applications. Category Name 3: Driver Product URL 1 Universal LCD driver for low multiplex rates | NXP  Product Description 1 The PCF85133 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. Category Name 4: Switch Product URL 1 Logic controlled high-side power switch | NXP  Product Description 1 The NX3P2902B is a high-side load switch which features a low ON resistance P-channel MOSFET. The MOSFET supports more than 500 mA of continuous current and an integrated output discharge resistor to discharge the output capacitance when disabled. Product link 2  Single pole double throw (SPDT) switch | NXP  Product Description 2 The SA630 is a wideband RF switch fabricated in BiCMOS technology and incorporating on-chip CMOS/TTL compatible drivers. Its primary function is to switch signals in the frequency range DC to 1 GHz from one 50 Ω channel to another. Category Name 5: Peripherals Product URL 1 PCF2123 | NXP   Product Description 1 The PCF2123 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power applications. Data is transferred serially via a Serial Peripheral Interface (SPI-bus) with a maximum data rate of 6.25 Mbit/s. Product URL 2 -50 to 50kPa, Differential and Gauge Pressure Sensor | NXP  Product Description 2 On-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation. Category Name 6: Secure Product URL 1 A71CH | Plug and Trust for IoT | NXP  Product Description 1 A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys. Tools Product Link OM13098: LPCXpresso54628 Development Board OM13098 | LPCXpresso Development Board | LPC Microntrollers (MCUs) | NXP  OM2385/SF001 - OL2385 Wireless sub-GHz Transceiver SIGFOX Development Kit with KL43Z OM2385/SF001 - SIGFOX Development Kit | NXP  OM15020: JN5169 USB Dongle for ZigBee JN5169 USB Dongle for ZigBee | NXP  OM3710/A71CHARD | A71CH Arduino® compatible development kit OM3710/A71CHARD | A71CH Arduino® compatible development kit | NXP  OM13512: Demoboard for the SPI-bus RTC PCF2123 Demoboard for the SPI-bus RTC PCF2123 | NXP 
View full article
  Description An audio and video (A/V) receiver needs to be capable of managing different input sources. These devices integrate different solutions for media and entertaining content and different signals are being processed in a small period of time. The i.MX 8M applications processor supports protocols for typical application soundbars and A/V receivers: HDMI ports, SPDI ports, analog inputs and up to 16-channel analog outputs. Block Diagram   Products Category Name 1 Microprocessor Product URL 1 i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP  Product Description 1 The i.MX 8M applications processor provides industry-leading audio, voice and video processing for applications that scale from consumer home audio to industrial building automation and mobile computers. The video playback capabilities are 1080p60 with a 10-bit decoder, HEVC/H.265 decoder, AVC/H.264 Baseline along with VP8 decoder and encoder. The i.MX 8M Mini also has 5x Synchronous Audio Interfaces (SAI) and 8ch pulse density modulation inputs.   Category Name 2 Microcontroller Product URL 1 LPC84x 30MHz|Arm® Cortex®-M0+|32-bit Microcontrollers (MCUs) | NXP  Product Description 1 This low-cost 32-bit MCU includes a 12-bit ADC, up to 54 GPIOs pins, TWO spi interfaces, along with one analog comparator. This power efficient device is a perfect MCU to work in specific multi-purpose tasks.   Category Name 3 Power Manager IC Product URL 1 14-channel power management IC optimized for i.MX 8M | NXP  Product Description 1 The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of applications processors. It can provide power for a complete system, including applications processors, memory and system peripherals.   Category Name 4 Battery Charger Product URL 1 MC34673 | Single-cell Battery Charger | NXP  Product Description 1 The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries. It tolerates an input voltage up to 28 V, which eliminates the input over-voltage-protection circuit required in handheld devices.   Category Name 5 Ethernet PHY Transceiver Product URL 1 TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 1 The TJA1101 offers a 100Mbit/s transmit and receive capability per port over up to at least 15m of unshielded twisted pair (UTP) cable, this transceiver is interoperable with any IEEE 100BASE-T1 and OABR compliant PHY. With a 6mm x 6mm the TJA1101 has the smallest footprint for a 100BASE-T1 PHY.   Category Name 6 USB switch Product URL 1 High-speed USB 2.0 switch with enable | NXP  Product Description 1 The NX3DV221GM switch is designed for high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. This bidirectional switch offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation.   Category Name 7 USB PD/Type-C Shield Product URL 1 PTN5150 | NXP  Product Description 1 PTN5150 enables USB Type-C connector to be used in both host and device ends of the Type-C cable. It can support Type-C to USB legacy cables and adapters defined in USB Type-C Spec. PTN5150 can be configured to dual role, host, or device mode through external configuration pin or through I²C interface.   Category Name 8 USB Type C Logic Product URL 1 NX3L4357 | NXP  Product Description 1 The NX3L4357 low-ohmic single-pole triple-throw analog switch suitable for use as an analog or digital 3:1 multiplexer/demultiplexer. Schmitt trigger action at the digital inputs makes the circuit tolerant to slower input rise and fall times.     Category Name 9 NTAG i2c interface Product URL 1 NTAG I2C | NXP  Product Description 1 A 32-bit password protected interface, designed to be the perfect enabler for NFC in home-automation and consumer applications. The NT3H2111 NFC tag is the fastest, least expensive way to add tap-and-go connectivity to just about any electronic device.   Category Name 10 I²C Digital Temperature Sensor Product URL 1 PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring a 11-bit ADC that offers a temperature resolution of 0.125 °C. The programmable temperature threshold and hysteresis set points during operation.   Category Name 11 Dual Bidirectional I²C-Bus Buffer Product URL 1 PCA9600 | NXP  Product Description 1 The PCA9600 allows long buses to be driven in point-to-point or multipoint applications of up to 4000 pF, the PCA9600 also interfaces with opto-couplers to provide opto-isolation between I²C-bus nodes up to 1 MHz Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN10364.pdf Opto-electrical isolation of the I2C-bus NXP Semiconductors :: Secure Connections for a Smarter World  NTAG® Originality Signature Validation https://www.nxp.com/docs/en/nxp/application-notes/AN12407.pdf LPC845 SPI Secondary Bootloader https://www.nxp.com/docs/en/application-note/AN12410.pdf LPC845 SPI Secondary Bootloader Related Software Related Software URL MCUXpresso SDK | Software Development for Kinetis, LPC, and i.MX MCUs | NXP  Related Demos from Communities Related Demos from Communities URL i.MX Processors  i.MX Yocto Project: Frequently Asked Questions  i.MXDev Blog 
View full article
L-Band transponder application demo     Features High Power (up to 300 W) 978 MHz - 1090 MHz Featured NXP Products AFIC10275N  
View full article
Description This is a very simple dodge the objects game. You are going to control a spaceship nave with the pushbuttons, one is use for up and the other to down, using the GPIO capabilities of the MCU. The on-board capacitive touch pad acts as start button and the game will prints in a terminal application as Tera term or also you can use an SSD1306 OLED display via SPI, the next picture show a block diagram of the project. Video Requirements LPC845 Breakout Board MCUXpresso IDE SDK_2.6.0_LPC845BREAKOUT LPC845_Spaceship.zip Micro USB cable Terminal Emulator (Tera Term, Putty) OLED Display from Adafruit (optional) Block Diagram NXP Product Link LPC84X LPC84x 30MHz|Arm® Cortex®-M0+|32-bit Microcontrollers (MCUs) | NXP  LPC845-BRK LPC845 Breakout Board for LPC84x family MCUs | NXP 
View full article
Demo High Performance Enterprise Access Point OEM Reference Solutions for Layerscape and QorIQ families.  Demo showcases 802.11AC based Enterprise Access Points showing >2.2Gbps of WIFI with Dual 11AC WIFI cards with very low CPU to provide head room for additional applications to be run.  OEM  Alpha Networks & Embedded Planet Reference Solutions for T1023 and LS1043 Features Wireless Performance up to 2.5Gbps Maximum ARM A53 or Power PC application headroom Proven Wireless partners Quantenna, Celeno & QCA Support for new multi-user MIMO transmission to groups of clients NXP Recommends QorIQ T1024/14 and T1023/13 Dual- and Single-Core C QorIQ LS1043A and LS1023A Multicore Communications
View full article
What’s it like to sit in a state-of-the art eCockpit? Put on a virtual reality headset and find out! Here, the virtual world meets the real world as live video content from 4 displays -- a HUD, cluster, infotainment and rear seat entertainment systems – is processed and streamed realtime from a single i.MX 8 applications processor.  i.MX 8 series will transform interactions in ways you’ve never imagined   NXP product recommended i.MX 8 ARMCortex-A53 Processor|NXP 
View full article
Based on Continua Health Alliance standards for healthcare devices, a Kinetis MCU encapsulates the data using the IEEE® 11073 standard. In this example, a Freedom development platform operates as the near field communication board that bridges between the NFC antenna and the manager. Features Emulation of blood glucose module Low Power  technologies specific for healthcare NFC reading from blood glucose monitor Continua compliant demo (IEEE 11073) Featured NXP Products Product Link Kinetis® L Series Kinetis L Series Microcontrollers - Arm® Cortex™-M0+ Core | NXP  Freedom Development Platform for the Kinetis® KL05 and KL04 MCUs FRDM-KL05Z|Freedom Development Platform|Kinetis® MCU | NXP 
View full article
This is a quick video for demonstration purposes of the i.MX RT1060 Evaluation Kit capability for running an Embedded Wizzard GUI application and a Neural Network Model as an inference engine.
View full article
Overview QorIQ® P2020 UTM/Security Appliance Solution enables OEMs to develop a range of security applications including UTM appliances, IPS/IDS appliances, content security appliances, secure routers, VPN routers, secured switches and business gateways. The QorIQ P2020-based UTM appliance enables ODMs and customers to develop a production-ready, BOM optimized, certified, off-the-shelf UTM appliance solution. It allows our customers to leverage high-performance multicore QorIQ silicon and VortiQa® software optimized for multicore for UTM security appliances. Features NXP’s high-performance QorIQ ®  P2020 processor in 45 nm SOI technology VortiQa ®  software for enterprise equipment optimized for multicore processors Integrated security engine: protocol support includes SNOW, ARC4, 3DES, AES, RSA/ECC, RNG, single-pass SSL/TLS, Kasumi Cost-optimized bill of materials by hardware ODMs FCC, UL and CE certified—ready to ship Complete appliance portfolio from low to high end Block Diagram Board Design Resources
View full article
See how the Wayv uses RF power transistors in a compact, small, and light-weight cooking appliance that gives the flexibility to heat food anytime and anywhere. The Wayv is a battery operated device with a heating chamber and a user interface for programming your cooking needs Demo / product features Battery operated using NXP’s high efficiency RF power solutions Rapidly heats food Safe and eco-friendly Features: Compact, portable, lightweight, and rugged Environmentally friendly solution No toxic fumes during cooking Wireless Design & Developmet (WDD) top pick for IMS 2016 http://www.wirelessdesignmag.com/videos/2016/06/top-5-ims-2016?platform=hootsuite _______________________________________________________________________________________________________ NXP Recommends http://www.nxp.com/Wayv MHT1008N RF Cooking Transistor Driver: http://www.nxp.com/products/rf/rf-power-transistors/rf-cooking/2450-mhz-12.5-w-cw-28-v-rf-ldmos-transistor-for-consumer-and-commercial-cooking:MHT1008N MHT1004N RF Cooking Transistor Final Stage Amplifier: http://www.nxp.com/products/rf/rf-power-transistors/rf-cooking/2450-mhz-300-w-cw-32-v-rf-ldmos-transistor-for-consumer-and-commercial-cooking:MHT1004N MKW40Z Kinetis MCU: http://www.nxp.com/products/microcontrollers-and-processors/arm-processors/kinetis-cortex-m-mcus/w-series-wireless-m0-plus-m4/kinetis-kw41z-2.4-ghz-dual-mode-ble-and-802.15.4-wireless-radio-microcontroller-mcu-based-on-arm-cortex-m0-plus-core:KW40Z MMA25312B InGaP HBT Linear Amplifier: http://www.nxp.com/products/rf/rf-amplifiers-low-medium-power/wideband-amplifiers/linear-amplifiers/2300-2700-mhz-26-db-31-dbm-ingap-hbt-linear-amplifier:MMA25312B RF Cooking|NXP _______________________________________________________________________________________________________ Other Links: http://www.wayvtech.com/ _______________________________________________________________________________________________________ News The Wayv Of The Future: Portable, Battery-Operated Microwave
View full article
Description The convergence of an aging population and breakthrough technological advances has created endless opportunities for automated medical devices. These devices help ensure the future health of millions of people by providing advances in diabetes care, cardiac care, therapy adherence and general health and wellness applications. Regardless of the end use, developers of healthcare/medicals devices face similar challenges—the need to balance processing requirements with power consumption, support to ensure a fast time-to-market, the need for secure wireless connections and product longevity are all key to healthcare designers. Standard Inhalers are not efficient enough, so a new generation of smart inhalers need to be developed. NXP is a leading high-volume sensor provider with an extensive selection of accelerometers, magnetometers, pressure sensors and touch sensors for medical applications. We combine premium materials, advanced micromachining techniques, thin-film metallization and bipolar semiconductor processing to provide accurate, highly reliable products at competitive prices for optimum patient care and affordability. Features Communication with the smart mobile device via BLE The smart inhaler is provided with sensors that monitor the therapy adherence The cloud server communicate to the mobile phone, for example to provide reminders if the medicine is not taken The smart inhaler needs to authenticate that the gas cartridge is authentic The app in the smart mobile needs to authenticate that the smart inhaler is authentic Wireless connectivity Security integration Brand protection for the gas cartridge Block Diagram Products Category Name 1: Bluetooth Product URL 1 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP  Product Description 1 QN908x is an ultra-low-power, high-performance and highly integrated Bluetooth Low Energy solution for Bluetooth® Smart applications such as sports and fitness, human interface devices, and app-enabled smart accessories. It is specially designed for wearable electronics with a small capacity battery. Category Name 2: Power Management Product URL 1 MC34671 | Single-cell Battery Charger | NXP  Product Description 1 The MC34671 is a cost-effective fully integrated battery charger for Li-Ion or Li-Polymer batteries. It tolerates an input voltage up to 28 V, which eliminates the input over-voltage protection circuit required in handheld devices. Product URL 2 Logic controlled high-side power switch | NXP  Product Description 2 The NX3P2902B is ideal for portable, battery operated applications due to low ground current and OFF-state current. Category Name 3: Sensor Product URL 1 ±8g, Low g, Digital Accelerometer | NXP  Product Description 1 The MMA8491Q 3-axis accelerometer is an ultra-low-power tilt sensor. Category Name 4: NFC Product URL 1 NTAG 424 DNA | 424 DNA TagTamper – Advanced security and privacy for trusted IoT applications | NXP  Product Description 1 The NTAG 424 DNA is architected to provide AES-128 cryptographic operation, new SUN authentication mechanism upon each read-out by an NFC enabled mobile device, as well as sensitive data protection with crypto-secure access permissions. Product URL 2  PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 2 The NXP PN5180 NFC frontend, equipped with unique features that improve performance, save energy, and maximize efficiency, enables best-in-class readers that conform to the requirements for EMVCo and NFC Forum specifications, for the broadest possible interoperability. Category Name 5: Secure Product URL 1 A71CH | Plug and Trust for IoT | NXP  Product Description 1 A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys. Product URL 2  EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility | NXP  Product Description 2 With the EdgeLock SE050 IoT devices incorporate security from the start, not as a bolt-on or afterthought. Credentials, preinjected as the root of trust, are stored in hardware and fully isolated from external software access. Products Product Link QN9080DK: A highly extensible platform for application development of QN908x QN9080DK: A highly extensible platform for application development of QN908x | NXP  KIT34671EPEVBE: Evaluation Kit - 34671, Single-cell Li-Ion/Li-Poly Charger Evaluation Kit - 34671, Single-cell Li-Ion/Li-Poly Charger | NXP  OM25180FDK: PN5180 NFC Frontend Development Kit for POS Terminal Applications OM25180 |PN5180 NFC Development Kit for POS Readers | NXP 
View full article
本文说明如何检查S32DS Flash Tool的默认波特率,以便确认下载相关的失败问题,以及如何解决。 目录 1    背景与资料说明... 2 1.1  背景说明... 2 1.2  所需资料说明... 4 2    S32G波特率设置说明... 4 3    检查FlashTool Target image的默认波特率... 6 3.1  运行FlashTool下载Target image. 6 3.2  连接lauterbach检查波特率相关配置... 6 4    G2的检查情况... 8 5    如何解决此问题... 9  
View full article
Demo Summary Our Smart Antennae Solutions make up our Internet Everywhere segment. NXP offers and develops several types of solutions for small-cell PA designers, optimized for performance and integration     Smart Antenna Solutions for "Internet Everywhere" - YouTube      Demo / product features BGA5022 High Performance Small Cell Power Amplifier 4 W peak power 400 MHz bandwidth 40% efficiency DPD agnostic   Links RF | NXP   Fast-Track 5G with NXP   Fast-Track 5G with NXP - YouTube 
View full article
Demo      Features Detect fatigue using a camera via an algorithm based on optical absorption rate of facial blood vessels Efficient processing with up to 1.2MHz Quad ARM Cortex-A9 architecture with a NEON multimedia processing acceleration engine Video processing unit in i.MX 6Quad to record front camera video in H.264 format Face tracking algorithm to track the driver's head for a real driving use case   NXP Recommends i.MX6Q|i.MX 6Quad Processors|Quad Core
View full article
Demo Owner Juan Antonio Gutierrez Rosas   Watch as the 2D-ACE display controller allows responsive and eye-catching graphics and keeps the system costs, power consumption and board size low.   Features Display control unit - Hardware 2D animation and composition engine Rich set of capabilities that allow to build engaging graphical content with MINIMUM CPU intervention Featured NXP Products Vybrid QorIQ Links Introduction to the Vybrid Tower System  
View full article