NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
Watch the C29x PKC, OpenSSL offload. Secure network traffic is growing ... fast! Security is everywhere and must scale and hardware acceleration is key to this NXP C29x family of crypto coprocessors.     Features SSL Acceleration with Public Key Offload C29x crypto coprocessor runs on industry-leading QorIQ SoC or x86 Enables efficient scaling with growth in secure networking traffic Featured NXP Products Product Link Crypto Coprocessor https://www.nxp.com/products/processors-and-microcontrollers/legacy-mcu-mpus/crypto-coprocessors/crypto-coprocessor:C29x?&tid=vanC29x C29x PCI Express® Adapter Platform C29x PCI Express® Adapter Platform | NXP   
View full article
NXP Thread Commissioning Demo with Arrayent’s Cloud Control Thread devices can be monitored and controlled from anywhere in the world using Arrayent Connect Cloud Devices are easily commissioned onto a Thread network using NXP Thread App & QR code Devices are secure using Arrayent Unique ID (whitelisting) and AES-128 bit encryption. This Demo Is Probably of Interest If You: Want to monitor and control Thread devices that sit behind a consumer grade firewall from anywhere in the world. Want to commission Thread devices in a easy way. Differentiation This Demo Highlights Control and monitor Thread devices that sit behind a consumer grade firewall from anywhere in the world. Commission Thread devices using QR code Description The Thread network is managed by a LS1021A  IT Gateway with FRDM-KW24 Thread Border border reference design. The board supports Thread, Wi-Fi, BlueTooth and NFC too. NXP’s Thread commissioning android App discovers the Thread border router. NXP powered Thread “device” is a card with a NXP Kinetis® KW2xD 802.15.4 Wireless chip with an ARM Cortex M4 MCU board running the Thread protocol and the lightweight Arrayent Connect Agent. The Thread device boards are commissioned (or “paired”) on to the Thread network by using the NXP Thread commissioning Android App takes the device’s unique ID from the  QR code on the  device and pushes Thread network credentials into the device. This is shown again with a second card. Arrayent’s Connect Agent has been pre-loaded into the device boards.  And once the board is connected to the Thread network, the device board starts communicates directly to the Arrayent Cloud. Essentially key attributes on the board are presented up to the Arrayent Connect Cloud web services APIs. The final step is to use the Arrayent devkit app to monitor and control the device board from anywhere in the world.  In this case the we can demonstrate three monitor/control use cases: 1.     Turn on and off the device LED from the mobile app. 2.     Press a button three times to update the Apps button press counter (in this case three times.) 3.     Push the board temperature to the mobile app. What this Demo is All About Video Link : 5310 Find more information Press release: Read on The Business Journals Blog posts to read: NXP and Arrayent Collaborate to Connect Thread Devices at Embedded World, Nuremberg, Germany Thread-Enabled Smart Home Powered by Arrayent Demo Diagram IoT Physical Components Gateways SOC: NXP i.MX6 Applications Processor, NXP Kinetis®KW24D SoC Software: Embedded Linux, NXP Thread Stack for border router End User Products: LS1021A IT Gateway with FRDM-KW24 Thread Border border reference design Edge Devices SOC: NXP Kinetis®KW24D (802.15.4 Wireless chip with an ARM Cortex M4 MCU) Boards/Modules: NXP FRDM-KW24D  Development Board Software: Arrayent Connect Agent ported to the KW2xD, NXP Thread Stack for router end devices Wireless Connectivity SOC: NXP Kinetis®KW24D (802.15.4 Wireless chip with an ARM Cortex M4 MCU) Sensors SOC: KW24D On-chip Temperature, MMA8451Q 3-axis accelerometer Cloud Infrastructure/Services Software/Services: Arrayent Connect Cloud Smart Devices/Apps Software: Arrayent Android DevKit sample app and SDK Software: NXP Android Thread provisioning app IoT System Capabilities Device Management Each device is flashed at time of manufacturing a unique Arrayent Device ID and AES key.  The device ID is bound to a specific customer account at time of device commissioning. Cloud/App Communications/Interworking Arrayent devkit app talks to the Arrayent Connect Cloud’s device services interface through the Arrayent Connect Agent embedded software to connect to the device boards. The App is used to monitor and control the device board from anywhere in the world.  In this case the we can demonstrate three monitor/control use cases: Turn on and off the device LED from the mobile app. Press a button three times to update the Apps button press counter (in this case three times.) Push the board temperature to the mobile app. Security Arrayent uses device ID Whitelisting, that is Arrayent issued device ID is flashed into endpoint MCU memory at time of manufacturing.  The per device unique ID is reserved in the cloud. Arrayent ACA embedded agent and ACC cloud services support AES-128 bit end-to-end encryption with dynamic temporal key refresh. Analytics/Data The Arrayent Connect Cloud support IoT Product Type Product/Component Vendor Research or Procure This Product/Component End User Hardware USB Wireless Keyboard and Touchpad Commercial Logitech Wireless Touch Keyboard K400 with Built-in Multi-Touch Touchpad, Black End User Hardware Dell 22" HDMI Monitor Commercial Dell 22" Monitor End User Smart Device Motorola XT1032 Moto G Android Smart Phone Commercial Motorola Android Smart Phone End User Edge Device Xfinity XR2 Remote Control Unit Commercial Comcast Remote Control End User Edge Device Philips HUE Bulb ZigBee Lightlink (HA 1.2) Commercial Hue, Professional Wireless LED Lighting | Philips Lighting End User Edge Device CentraLite 3-Series Appliance Module (4257050-RZHAC) (Zigbee HA 1.2) Commercial SmartPlug End User Edge Device Axis 0301004 M1011-W camera (WiFi g) Commercial AXIS M1011-W Network Camera, a small wireless IP camera | Axis Communications End User Edge Device Maxxima Style Night Light w/ sensor Commercial Night Light End User Edge Device TP-LINK TL-MR3020 3G/4G Wireless N 150 Portable Router Commercial WiFi Router
View full article
Overview The NXP® home health hub (HHH) reference platform is designed to speed and ease development for telehealth applications using seamless connectivity and data aggregation for remote access and improved healthcare management. Multiple connectivity options to obtain data from commercially available wired and wireless healthcare devices such as blood pressure monitors, pulse oximeters, weight scales, blood glucose monitors, etc. Provides connectivity to take action with collected data by sharing it through a remote device with a display such as a tablet, PC or smartphone or through the Cloud Delivers a real-time connection to caregivers for comfort and safety to the person being monitored Features Automatic reporting of vital sign measurements Cloud connectivity and secure integration into medical vaults Pervasive mobile device access Daily activity alarms, security alarms and passive monitoring of safety sensors for early detection of injury or security risks Anytime consultation with monitoring center, medical staff, family and friends Anytime and intuitive access to trusted health resources Compelling user interface for a remote display Block Diagram Board Videos Design Resources
View full article
Demo The driver does not use a steering wheel or pedals to control a car on a race. All he uses is the movement of his head to turn the car and his mouth to accelerate and stop.       Featured NXP Products   K64_120 |Kinetis K64 120 MHz MCUs|NXP Freedom Development Platform for Kinetis|NXP Sensor Fusion|NXP   Links Arrow SAM Project   Videos          
View full article
  Description NXP Home Appliances is dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier.Home appliances are part of our daily lives and have been evolving with us. Our wireless MCUs add HAN, WiFi and NFC and along our security devices ensure high-quality wireless connectivity. We have a wide range of precise sensors and complete solutions to simply add voice control to any home appliance. From gas cooktops to inductive and RF cooking; electric toothbrushes with low-energy consumption and battery charging; blenders with efficient, reliable and robust motor control, and all of them need to have sensing options and secure connectivity to offer a personalized and optimal experience. Block Diagram Block-Diagram-Induction-Cooking-PNG.png Products Category Name 1: MCU Product URL 1 Arm Cortex-M4|Kinetis KE1xF 32-bit 5V MCUs | NXP  Product Description 1 Kinetis KE1xF MCUs are the Kinetis E high-end series MCUs, providing a robust 5V solution with the high-performance Arm® Cortex®-M4 core running at up to 168 MHz. The KE1xF features a Flextimer featured 8ch PWM supports 3-phase motor control with dead-time insertion and fault detect.   Category Name 2: Gate Driver Product URL 1 GD3100 | Single-Channel Gate Driver for IGBTs/SiC | NXP  Product Description 1 The GD3100 is an advanced single-channel gate driver for IGBTs/SiC. The integrated Galvanic isolation and low on-resistance drive transistors provide a high charging and discharging current. The GD3100 features SPI for programmability and diagnostics.   Category Name 3: LED Driver Product URL 1 PCA9955BTW | NXP  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. The PCA9955B works at 31.25 kHz with a duty cycle that is adjustable from 0 % to 100 % to allow the LED to be set to a specific brightness value.   Category Name 4: AC/DC Product URL 1 TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Discharge  Product Description 1 The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies.   Category Name 5: Small Engine Control Product URL 1 MC33813: One Cylinder Small Engine Control IC  Product Description 1 The NXP® MC33813 is an engine control analog power IC delivering a cost-optimized solution for managing one and one-cylinder engine. Category Name 6: Temperature Sensor Product URL 1 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5380.pdf  Using FTM, PDB, and ADC on KE1xF to Drive Dual PMSM FOC and PFC Tools Tools URL TWR-KE18F|Tower Development Board|Kinetis® MCU | NXP  Training Training URL Power Regulation/Market Trend and Overview of NXP AC/DC Power Solutions  Advanced Analog Solutions 
View full article
Demo FlexIO Demos below: Title Link Luminaire: A tale of woe https://www.hackster.io/0xtj/luminaire-a-tale-of-woe-263189 FlexIO Based Multi-Copter Rotor Control https://www.hackster.io/agent-titanium-c6063b/flexio-based-multi-copter-rotor-control-57d124 Automated water level https://www.hackster.io/andre-pereira-da-silva/automated-water-level-2fb900 IOT" Hydrometer E-mailer" https://www.hackster.io/benf2/iot-hydrometer-e-mailer-7a7ca5 FlexIO 3D Printer https://www.hackster.io/BigLazyPlayer/flexio-3d-printer-7e9d57 IoT with Kinetis FlexIO https://www.hackster.io/bltrobotics/iot-with-kinetis-flexio-0d4c3e Air Quality Control https://www.hackster.io/claude4/air-quality-control-2e7d65 Wireless Digital scale https://www.hackster.io/dhq/wireless-digital-scale-238e83 FRDMK82F Servo and Brushless Motor Control https://www.hackster.io/ElvisWolcott/frdmk82f-servo-and-brushless-motor-control-6461fb FRDM-K82F Camera Based Parking Assistant https://www.hackster.io/inakizi/frdm-k82f-camera-based-parking-assistant-9dfa6f KD2 Droid https://www.hackster.io/jreese/kd2-droid-7fbed1 NXP Kinetics Smart Web Multimedia IoT - Flexduino Platform https://www.hackster.io/mhanuel/nxp-kinetics-smart-web-multimedia-iot-flexduino-platform-1a76f7 Ultimate Hardware Expansion Board https://www.hackster.io/myriaddev/ultimate-hardware-expansion-board-494906 MIDI-USB Theremin https://www.hackster.io/razulued/midi-usb-theremin-65b521 Marveloucycle  https://www.hackster.io/skywalker-efe247/marveloucycle-4aafdb Port MySensors Library https://www.hackster.io/storycrafter/port-mysensors-library-1df3b6 Face match doorbell https://www.hackster.io/user015606/face-match-doorbell-db49bc Twitter Bot https://www.hackster.io/user1713477/twitter-bot-0687fe Agricultural flow estimator https://www.hackster.io/uLipe/agricultural-flow-estimator-1ad21d Directional Motion-Detecting USB Web Cam Using a FRDM-K82F https://www.hackster.io/stephanick/directional-motion-detecting-usb-web-cam-using-a-frdm-k82f-f81b81 How to build an Air Mouse with NXP K82F https://www.hackster.io/asadzia/how-to-build-an-air-mouse-with-nxp-k82f-56fb60 Intelligent Elbow Motion-Assistance Actuator https://www.hackster.io/hal-flynn-f79994/intelligent-elbow-motion-assistance-actuator-6a6c73 Water quality flow control https://www.hackster.io/mikey0000/water-quality-flow-control-030b2e Flex-WS2812B https://www.hackster.io/momososo/flex-ws2812b-a6beaf Freedom K82F Sport Kit Companion https://www.hackster.io/nghiajenius_iot/freedom-k82f-sport-kit-companion-319878 Freedom Maraca https://www.hackster.io/wesee/freedom-maraca-6f7bfc Twinkle Twinkle Little Star Musical Cup https://www.hackster.io/wesee/twinkle-twinkle-little-star-musical-cup-45a584 Smart DICE: The Physical + Digital RNG https://www.hackster.io/whatnick/smart-dice-the-physical-digital-rng-18ee03 Navisys https://www.hackster.io/YasithLokuge/navisys-03aa5f Flash! https://www.hackster.io/acylbotr/flash-6c1959 Freedom Flight Controller for Autonomus Drones https://www.hackster.io/bluetiger9/freedom-flight-controller-for-autonomus-drones-9efba4 Camera modules for Self-Driving Car. https://www.hackster.io/gawad/camera-modules-for-self-driving-car-fb37fb The Freedom Infinity Mirror https://www.hackster.io/MarcelK/the-freedom-infinity-mirror-9a2c13 Kinetis FlexIO Ultrasonic Radar https://www.hackster.io/mirkix/kinetis-flexio-ultrasonic-radar-573b40 Self-powered weather station https://www.hackster.io/user52242/self-powered-weather-station-b4252d Android Guided Vehicle https://www.hackster.io/11bharath11/android-guided-vehicle-6892d3 PHYSICALLY REGULATED OPERATING SUITE LIMB https://www.hackster.io/20321/physically-regulated-operating-suite-limb-89a61e Energy Efficient Cooler for home https://www.hackster.io/20986/energy-efficient-cooler-for-home-de0dc5 FRDM K82F-Play X-0 Game https://www.hackster.io/akashchandran30/frdm-k82f-play-x-0-game-0ebccb Working With FRDM-K82F https://www.hackster.io/akashchandran30/working-with-frdm-k82f-9459cd The Portable All Season Clothes Dryer https://www.hackster.io/alz190/the-portable-all-season-clothes-dryer-76626a NXP Scarab Robot https://www.hackster.io/asokfair/nxp-scarab-robot-eb6c6d Tip Tap Game https://www.hackster.io/bharathegr/tip-tap-game-e700e1 Read accelerometer x and y axis readings from the FRDM K82F https://www.hackster.io/gauravmishra/read-accelerometer-x-and-y-axis-readings-from-the-frdm-k82f-b47cc6 VIRTUAL SPEECH FOR VOCALLY CHALLENGED https://www.hackster.io/JagadeeshKumar/virtual-speech-for-vocally-challenged-5233cb Alexa Intelligent Personal Assistant / Home Automation Usi https://www.hackster.io/lalitnandandiwakar/alexa-intelligent-personal-assistant-home-automation-usi-862ea8 Musical Alarm Clock https://www.hackster.io/LiLShReDdeR/musical-alarm-clock-83edfc Eternal Pose to Antarctica: South Pointing Smart LED Compass https://www.hackster.io/PSoC_Rocks/eternal-pose-to-antarctica-south-pointing-smart-led-compass-5fb86f Gesture Drive: Accelerate with Freedom  https://www.hackster.io/PSoC_Rocks/gesture-drive-accelerate-with-freedom-e9dde1 Setting Up GPIO, PWM, I2C for K82 Freedom Board in KDS https://www.hackster.io/PSoC_Rocks/setting-up-gpio-pwm-i2c-for-k82-freedom-board-in-kds-e5b73d Accident Alert system https://www.hackster.io/ROBINTHOMAS/accident-alert-system-e97f34 NeerAssure: Water Usage Statistics https://www.hackster.io/Shachindra/neerassure-water-usage-statistics-03268b Getting Started with FRDM-K82F https://www.hackster.io/sowmith/getting-started-with-frdm-k82f-05b3ed FlexIO Car https://www.hackster.io/SURESH_V_S/flexio-car-13a692 FlexIO Based Smart Helmet https://www.hackster.io/taifur/flexio-based-smart-helmet-82efe9 SMART BAND https://www.hackster.io/user355388807/smart-band-6d3d31 Theft Alarm K82F TSI_LAUNCHPAD https://www.hackster.io/Vignesh_Jaishankar/theft-alarm-k82f-tsi-launchpad-2ff06c FlexIO security keypad https://www.hackster.io/nxp/flexio-security-keypad-15d9fd NXP Recommends http://www.nxp.com/products/microcontrollers-and-processors/arm-processors/kinetis-cortex-m-mcus/k-series/k8x-scalable-secure-mcus:K8X-SCALABLE-SECURE-MCU?cof=0&am=0 AN5275: Using FlexIO for parallel Camera Interfacehttp://cache.nxp.com/files/microcontrollers/doc/app_note/AN5275.pdf?fsrch=1&sr=1&pageNum=1 AN5280: Using Kinetis FlexIO to drive a Graphical LCD Training
View full article
Demo Owner: Eduardo Montanez   Watch how Kinetis K Series and Kinetis L Series MCUs beat out the competition.     Features Latest Kinetis K2 microcontrollers running a CoreMark benchmark from EEMBC 4 different Microcontrollers are put to the test. Running all the same iteration benchmark with same capacity for all of the products Featured NXP Products K22F KL02 Links Kinetis MCUs|ARM® Cortex®-M Cores|NXP Kinetis L Series MCUs: Energy-Efficiency Benchmark Demo Kinetis L Series MCUs Energy Efficiency Benchmark - YouTube  
View full article
Demo NXP has a full range of high power LDMOS ICs for powering outdoor small cell base stations. Our small cell portfolio delivers industry leading performance with powerful, efficient and diverse range of outdoor small cells targeting rapidly growing frequencies and regions in the world. This demo features new devices that cover all cellular bands from 700 to 3800 MHz     Outdoor Small Cells for Cellular Infrastructure - YouTube        Demo / product features A2I08H040N 9 W IC Final Small Cell Solution Frequency 728-960 MHz Gain 30.7 dB Efficiency 46% TO-270WB-15 plastic package   A2I20H060N 5 W IC Final Small Cell Solution Frequency 1800–2200 MHz Doherty performance at 8 dB OBO 1805-1880 MHz Gain 28.5 dB Efficiency 44% Peak 48.5 dBm TO-270WB-15 plastic package   A2I25H060N 5 W IC Final Small Cell Solution Frequency 2300–2690 MHz Doherty performance at 8 dB OBO 2496-2690 MHz Gain 27.5 dB Efficiency 41% Peak 48.2 dBm TO-270WB-17 plastic package   A2I35H060N 5 W IC Final Small Cell Solution Frequency 3400–3800 MHz Doherty performance at 8 dB OBO 3400-3600 MHz Gain 24 dB Efficiency 33% Peak 48 dBm TO-270WB-17 plastic package   A2I25D025N 5 W IC Final Small Cell Solution Frequency 2100–2900 MHz Doherty performance at 8 dB OBO 2400-2600 MHz Gain 29.1 dB Efficiency 40% Peak 45.8 dBm TO-270WB-15 plastic package   A2I25D012N 2.2 W IC Final Small Cell Solution Frequency 2100-2900 MHz Gain 27.7 dB Efficiency 40% TO-270WB-15 plastic package   A2I20D040N 5 W IC Final Small Cell Solution Frequency 1400–2300 MHz Doherty performance at 8 dB OBO 1850-1950 MHz Gain 29.7 dB Efficiency 46% Peak 47.6 dBm TO-270WB-17 plastic package   A2I20D020N 2.5 W Final Small Cell Solution Frequency 1400-2300 MHz Gain 29.7 dB Efficiency 43% TO270WB-17 plastic package   NXP Recommends A2I08H040N A2I20H060N A2I25H060N A2I35H060N A2I25D025N A2I25D012N A2I20D040N A2I20D020N   Fast Track 5G with NXP   Fast-Track 5G with NXP - YouTube 
View full article
Demo This is an ideal tri-radio system solution. The demo shows one board with 3 Wi-Fi radios. They are 2.4GHz, 5 GHz, 802.11AC working in conjunction with BLE devices, then running a virtual IoT network where different virtual machines will handle different parts of the processes. One of the virtual machines will handle all IoT communications (from the BLE devices). Another virtual machine will take care of the DLNA  (Video streaming to a wireless tablet) and the last virtual machine will run the firewall system. All data that is being transferred through the platform can be visually displayed on the GUI for each of the instances shown. Products Product Link QorIQ® LS1043A reference design board QorIQ® LS1043A-RDB | NXP  Freedom Development Kit for Kinetis® KW41Z/31Z/21Z MCUs https://www.nxp.com/design/development-boards/freedom-development-boards/wireless-connectivy/freedom-development-kit-for-kinetis-kw41z-31z-21z-mcus:FRDM-KW41Z?&fsrch=1&sr=8&pageNum=1 Training Containers 
View full article
Description Governing motion and speed, this domain is what makes an automobile move. Movement is based on inputs from the driver or the driver-substitute and can be modified based on personal preferences and environmental constraints, such as road conditions. The vehicle dynamics portion of this domain is where supporting subsystems, such as suspension and steering, ensure stability and a smooth ride. Our angular sensors include magnetic field sensors, integrated amplifiers and programmable sensors. NXP’s 16- and 32-bit single and dual-core automotive MCUs provide enhanced computing power and specialized peripherals for complex electric motor control functions. Integrated power supply solutions are also important elements of a power steering control unit. Features BLDC motor commutation Electronic Power Steering (EPS) Steering angle measurement Window wiper position detection Contactless angle measurement Quick response High accuracy over wider temperature range Block Diagram Products Category Name 1: MCU Product URL 1 32-bit Automotive General Purpose MCUs | NXP  Product Description 1 S32K MCUs combine multiple low power operating modes with autonomous, low power peripherals providing complete control over the dynamic and static power profiles. Category Name 2: CAN Product URL 1 CAN/LIN SBC w/<Gen2 | NXP  Product Description 1 The MC33903 works as an advanced power management unit for the MCU and additional integrated circuits such as sensors and CAN transceivers Product URL 2 UJA1169LTK | Mini High-Speed CAN SBC | NXP  Product Description 2 The UJA1169L is designed to be used in applications that require more than one transceiver or additional power supply resources. Category Name 3: Sensor Product URL 1 KMZ60 | Angle sensor with integrated amplifier | NXP  Product Description 1 The MagnetoResistive (MR) sensor with integrated amplifier is designed for angular control applications and Brushless DC (BLDC) motors with even-numbered pole pairs. Demos Automotive Magnetic Sensors  Training Vehicle Dynamics &amp; Safety: Next-Generation Automotive Security Solutions  Tools Product Link S32K144EVB: S32K144 Evaluation Board S32K144 Evaluation Board | NXP  KIT33903BD3EVBE: Evaluation Kit - MC33903BD3, SBC Gen2 with CAN and LIN EVK - MC33903BD3, SBC Gen2 with CAN and LIN | NXP 
View full article
This demo which shows a complete Ethernet AVB audio amplifier solution built with NXP silicon and software.     Features Audio Video Bridging for automotive infotainment purposes System AVB amplifier for car audio nodes Analog video/audio is converted into AVB and outputs to vybrid Tower running AVB stack Featured NXP Products Vybrid Qorivva MCU Development Hardware Used Vybrid TWR board
View full article
Demo This demo shows an infotainment and ADAS system based on NXP Ethernet components and is divided in three main parts: Infotainment, Network and ADAS. In the infotainment part, a “Head Unit” ECU plays locally an MPEG movie and also streams it over Ethernet to the second “Rear Seat Unit” ECU. Both ECUs also execute in the backroad the NXP AVB SW stack. This enables the two ECUs to be perfectly synchronized with each other. Therefore the two ECUs can playback the very same video (and audio) frame at the same time on their local displays. In the network part the new Automotive Ethernet Switch (SJA1105EL) and PHYs (TJA1100HN) implement the Ethernet connectivity of the system. The switch executes the AVB “gPTP” synchronization SW that enables the infotainment application described above to operate. In the ADAS part a surround view camera captures a video stream and streams it to a “Cluster” ECU also connected via the automotive Ethernet network. The camera is based on the NXP “MPC5604E ” Salsa processor and on a competitor’s BroadR-Reach PHY. This also shows the interoperability of the TJA1100HN PHY with competitor’s products. Features: All displays are implemented with NXP i.MX6 processor, and a full implementation of the NXP Ethernet AVB Stack running on Linux. The camera is based on an NXP Salsa processor (MPC5304EKIT) . The Switch board that connects all displays and the camera uses the NXP SJA1105EL Automotive Ethernet switch and the TJA1100HN BroadR-Reach Ethernet PHY ______________________________________________________________________________________________________________ Featured NXP Products: Product Link IEEE 100BASE-T1 compliant Automotive Ethernet PHY Transceiver TJA1100HN | Automotive Ethernet PHY Transceiver | NXP  i.MX 6 Series i.MX 6 Series Applications Processors | Multicore Arm Cortex-A7/A9/M4 | NXP  Audio Video Bridging Software https://www.nxp.com/design/design-services/audio-video-bridging-software:AVB-SOFTWARE?&fsrch=1&sr=4&pageNum=1 Development Kit Enabling Video Over Ethernet with NXP® MPC5604E MCU NXP® MPC5604EKIT:Development Kit | NXP  ___________________________________________________________________________________________________________
View full article
Description   A shared power bank is the sharing economy business model (which has been booming in in recent years). A shared power bank is an publicly accessible charging station, which provides power bank to customers.   A common scenario would be a customer running low on battery on their mobile phone. Using a smartphone app they would locate a nearby charging station, for instance in a cafe. Each station has either six or twelve rechargeable batteries, which can be taken out of the box and connected to an iOS or Android device.   Features   Smartphone app to indicate where a nearby charging station is located Each station has either six or twelve rechargeable batteries   Block Diagram     Products     Category Name 1: MCU Product URL 1 Arm Cortex-M4|Kinetis K22 100 MHz 32-bit USB MCUs | NXP  Product Description 1 The Kinetis® K22 offers analog, communication, timing and control peripherals to meet diverse requirements   Category Name 2: Bluetooth Product URL 1 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP  Product Description 1 QN908x integrates a Bluetooth Low-Energy radio, controller, protocol stack and profile software on a single chip, providing a flexible and easy to use Bluetooth Low Energy SoC solution.   Category Name 3: Peripherals Product URL 1 PCA9535A | NXP  Product Description 1 The PCA9535A is a low-voltage 16-bit General Purpose Input/Output (GPIO) expander with interrupt and reset for I²C-bus/SMBus applications.     Tools   Product Link FRDM-K22F: NXP Freedom Development Platform for Kinetis® K22 MCUs FRDM-K22F|NXP Development Platform|Kinetis® MCU | NXP  QN9080DK: A highly extensible platform for application development of QN908x QN9080DK: A highly extensible platform for application development of QN908x | NXP 
View full article
  Description An energy display is an easy way for a user to view all the information collected by the sensors around their home. This application needs to support multiple protocols such as Zigbee and IEEE802.15.4 in order to be able to share the information with all the sensors around it. The Sigfox protocol could also be included in the features of this display. Block Diagram Products Category Name 1: Microcontroller Product URL 1 LPC546XX Microcontroller (MCU) Family | NXP  Product Description 1 The LPC546xx MCU family combines power efficiency with multiple high-speed connectivity options, advanced timers, and analog features. The LPC546xx LCD Controller supports both Super-Twisted Nematic (STN) and Thin-Film Transistor (TFT) displays. It has a dedicated DMA controller, selectable display resolution (up to 1024 x 768 pixels), and supports up to 24-bit true-color mode. Product link 2 Zigbee and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | NXP  Product Description 2 The JN5169 is an ultra-low-power, high-performance wireless microcontroller suitable for ZigBee applications that allows OTA upgrade capability without external memory.   Category Name 2: Transceiver Product URL 1 Low-Power Multi-Channel UHF RF Wireless Platform | NXP  Product Description 1 The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring a very high link budget for bidirectional RF communication. The OL2385 is a 2-way RF channel with the most common modulation schemes for networking applications covering a full range of frequency bands from 160 up to 960 MHz   Category Name 3: Wireless charging receiver Product URL 1 NXxA4WP | NXP  Product Description 1 The NX1A4WP is an A4WP (Alliance for Wireless Power) compliant wireless power receiver front end. The integrated rectifier supports voltages of up to 20 V and is protected by an integrated automatic clamping function and an automatic over-power protection function.   Category Name 4: DC-to-DC Boost Converter Product URL 1 PCA9410/9410A | NXP  Product Description 1 The PCA9410 is highly efficient 3.0 MHz, 500 mA, step-up DC-to-DC converters, it converts input voltages from 2.5 V to 5.25 V to a fixed output voltage of 5.0 V. The PCA9410 delivers efficiency of up to 94 % enables an extended battery life in all portable designs.   Category Name 5: RTC with battery backup Product URL 1 PCF2129 | NXP  Product Description 1 The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal Oscillator. The PCF2129 has a selectable I2C-bus or SPI-bus, a backup battery switch-over circuit, a programmable watchdog function, a timestamp function, and many other features.   Category Name 6: Security IC Product URL 1 A71CH | Plug and Trust for IoT | NXP  Product Description 1 A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box. The A71CH includes a complete product support package that simplifies design-in and reduces time-to-market.   Category Name 7: Low-rate multiplexor Product URL 1 Universal LCD driver for low multiplex rates | NXP  Product Description 1 The PCF85133 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates, also features an internal LCD bias generation with voltage-follower buffers. The PCF85133 has a selectable backplane drive configuration: static or 2, 3, or 4 backplane multiplexing Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/TN00025.zip  LPC54608 LCD Dual Frame Buffer with eXecute-In-Place (XIP) from Quad SPI flash https://www.nxp.com/docs/en/nxp/application-notes/AN12027.zip Connecting TFT LCD with LCD controller of LPC MCU https://www.nxp.com/docs/en/application-note/AN11662.pdf High-performance PCB antennas for ZigBee networks Training URL CIT-N1778 Smart Metering RF Technologies  Power Management  Related Demos from Communities URL Designing with the New Ultra-Low-Power BLE System on Chip 
View full article
Demo   Virtualized Network Platforms demonstrates the capability of QorIQ® Layerscape processors in virtualized Customer Premises and Provider edge solutions using Open System Architecture and Open Standards like OF, ODP and OPNFV. NXP’s Layerscape processors represent the ideal union of processing power and hardware acceleration engines for SDN and NFV applications. Layerscape processors are SDN and NFV ready with Dynamic Service Chaining support which enables a customizable network, meaning operators can add new services more quickly than legacy equipment would allow. Dynamic VNFs provide end-to-end network virtualization and offload processing from edge to cloud. The Layerscape platform software includes 3rd party commercial applications like Trend Micro™ and optimized open source applications which take advantage of NXP’s integrated hardware acceleration engines, Data Path Acceleration Architecture (DPAA) and AIOP to accelerate the data plane. The platform is user programmable and supports standard APIs such as ODP for easy application portability.   Features Demonstration of an SDN and NFV-based Virtualized Network Platform that enables bi-directional, dynamic and on-demand service delivery – by connecting access appliances (wired and wireless) to edge appliances and showcases traffic flow from different virtual network functions.   The access equipment can virtualize network processing such as firewall, anti-virus, and deep packet inspection (DPI) to the bigger network equipment (edge appliances) and enable service providers to push services (network appliances) to the access equipment. This solution demonstrates an "intelligent edge" such as a vCPE, empowered by the dynamic re-distribution of network processing by the virtualized access platform. Service-chaining, Trend-Micro (DPI) and Quality of Service (QoS) are also demonstrated.   Demonstrates Docker® virtualization support on LS2085ARDB by running Docker-based virtual network function using SEC Hardware acceleration for showcasing Openssl benchmarking from vNF.   This Virtualized Customer Premise Equipment (vCPE) solution is implemented with Open-Contrail, OpenNFV, OpenStack, OpenDaylight, OpenFlow, OpenVswitch and runs on NXP's QorIQ Layerscape LS Series 64-bit ARM platform. Specific solutions include the QorIQ LS1043 Wireless Gateway and the LS2085 Virtualized Edge Appliance.
View full article
Overview QorIQ® P2020 UTM/Security Appliance Solution enables OEMs to develop a range of security applications including UTM appliances, IPS/IDS appliances, content security appliances, secure routers, VPN routers, secured switches and business gateways. The QorIQ P2020-based UTM appliance enables ODMs and customers to develop a production-ready, BOM optimized, certified, off-the-shelf UTM appliance solution. It allows our customers to leverage high-performance multicore QorIQ silicon and VortiQa® software optimized for multicore for UTM security appliances. Features NXP’s high-performance QorIQ ®  P2020 processor in 45 nm SOI technology VortiQa ®  software for enterprise equipment optimized for multicore processors Integrated security engine: protocol support includes SNOW, ARC4, 3DES, AES, RSA/ECC, RNG, single-pass SSL/TLS, Kasumi Cost-optimized bill of materials by hardware ODMs FCC, UL and CE certified—ready to ship Complete appliance portfolio from low to high end Block Diagram Board Design Resources
View full article
Experience a great showcase of network function virtualization and network service insertion using OpenStack Cloud Orchestration Software.     Features Network Function Virtualization of HAProxy - Server Load Balance OpenSource Software and IPTables Firewall for Network Service Insertion to show case DC Networks deployment use case This demo show cases Network Function Virtualization and Network Service Insertion using OpenStack Cloud Orchestration Software Orchestrating HAProxy and IP Tables virtual network functions using OpenStack Havana release Network function configuration relay using OpenStack dashboard Featured NXP Products T4240: QorIQ T Series T4240/T4160/T4080 24/16/8 Virtual Core Links Networking Block Diagram  
View full article
Description NXP’s enterprise storage server solution is focused on our new I²C Fast-mode Plus (Fm+) devices which go from zero to 1 MHz so you can go to the next design level with higher data rates and up to 540 pF bus loading. In computing, telecom and networking systems architecture the trend is for greater use of I²C-bus as a maintenance and control bus, so more bandwidth and more devices on the bus are required.   Block Diagram Products Category Name 1: Microprocessor Product URL 1 QorIQ® Layerscape 1043A | NXP  Product Description 1 The QorIQ® LS1043A processor is NXP's first quad-core, 64-bit Arm®-based processor for embedded networking, it delivers greater than 10 Gbps of performance in a flexible I/O package supporting fanless designs. The new 0.9V LS1043A delivers additional power savings for applications such as Wireless LAN and to Power over Ethernet systems.   Category Name 2: I²C-bus Level Translator Product URL 1 PCA9509P | NXP  Product Description 1 The PCA9509P is a level translating I²C-bus/SMBus repeater with two voltage supplies that enable processor low voltage 2-wire serial bus to interface with standard I²C-bus or SMBus I/O. While retaining all the operating modes and features of the I²C-bus system during the level shifts, it also permits extension of the I²C-bus by providing bidirectional buffering for both lines. Product URL 2 PCA9617A | NXP  Product Description 2 The PCA9617A is an IC that provides level shifting between low voltage (0.8 V to 5.5 V) and higher voltage (2.2 V to 5.5 V) Fast-mode Plus (Fm+) I²C-bus or SMBus applications. The static offset design of the port B PCA9617A I/O drivers prevents them from being connected to the static or incremented offset of other bus buffers. Product URL 3 PCA9306 | NXP  Product Description 3 The PCA9306 is a dual bidirectional I²C-bus and SMBus voltage-level translator with an enable (EN) input, and is operational from 1.0 V to 3.6 V and 1.8 V to 5.5 V. The PCA9306 features a 2-bit bidirectional translator for SDA and SCL lines in mixed-mode I²C-bus applications and also provides bidirectional voltage translation with no direction pin.   Category Name 4: PCIe Switch Product URL 1 CBTL04083A; CBTL04083B | NXP  Product Description 1 The  CBTL04083A/B has minimized the impedance of the switch such that the attenuation observed through the switch is negligible, and also minimized the channel-to-channel skew as well as channel-to-channel crosstalk, as required by the high-speed serial interface.   Category Name 5: GTL Level Translator Product URL 1 4-bit LVTTL to GTL transceiver | NXP  Product Description 1 The GTL2014 is a 4-bit translating transceiver designed for 3.3 V LVTTL system interface with a GTL-/GTL/GTL+ bus, where GTL-/GTL/GTL+ refers to the reference voltage of the GTL bus and the input/output voltage thresholds associated with it.   Category Name 6: Memory Switch Product URL 1 CBTW28DD14 | NXP  Product Description 1 The CBTW28DD14 is a 14-bit bus switch/multiplexer (MUX) is designed for 1.5 V or 1.8 V supply voltage operation designed for operation in DDR2, DDR3 or DDR4 memory bus systems. The CBTW28DD14 uses NXP proprietary high-speed switch architecture providing high bandwidth, very little insertion loss at low frequency, and very low propagation delay, allowing use in many applications requiring switching or multiplexing of high-speed signals.   Category Name 7: I2C Mux Product URL 1 PCA9846 | NXP  Product Description 1 The PCA9846 is an ultra-low voltage, quad bidirectional translating switch controlled via the I²C-bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any or all SCx/SDx channels can be selected, determined by the programmable control register.   Category Name 8: Load Switch Product URL 1 Logic controlled high-side power switch | NXP  Product Description 1 The NX5P2924 is a high-side load switch that features a low ON resistance N-channel MOSFET with a controlled slew rate that supports 2.5 A of continuous current.   Category Name 9: I2C Expander Product URL 1 PCAL6416A | NXP  Product Description 1 The PCAL6416A is a 16-bit general-purpose I/O expander that provides remote I/O expansion for most microcontroller families via the I2C-bus interface. The PCAL6416A has built-in level shifting feature that makes these devices extremely flexible in mixed-signal environments where communication between incompatible I/O voltages is required.   Category Name 10: Dip switch Product URL 1 PCA8550 | NXP  Product Description 1 The primary function of the 4-bit 2-to-1 I²C multiplexer is to select either a 4-bit input or data from a non-volatile register and drive this value onto the output pins.   Category Name 11: LED Dimmer Product URL 1 PCA9532 | NXP  Product Description 1 The PCA9532 is a 16-bit I²C-bus and SMBus I/O expander optimized for dimming LEDs in 256 discrete steps for Red/Green/Blue (RGB) color mixing and backlight applications.   Category Name 12: VGA Switch Product URL 1 Low power DisplayPort to VGA adapter with integrated 1 : 2 VGA switch | NXP  Product Description 1 PTN3355 is a DisplayPort to VGA adapter with an integrated 1: 2 VGA switch optimized primarily for motherboard applications, it also integrates a DisplayPort receiver. The PTN3355 supports I²C-bus over AUX per DisplayPort standard and bridges the VESA DDC channel to the DisplayPort Interface.   Category Name 13: LDC Driver Product URL 1 32 x 4 automotive LCD driver for low multiplex rates | NXP  Product Description 1 The PCA85162 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 32 segments.       Category Name 14: UART Product URL 1 SC16IS740/750/760 | NXP  Product Description 1 The SC16IS740/750/760 is a slave I²C-bus/SPI interface to a single-channel high-performance UART. It offers data rates up to 5 Mbit/s and guarantees low operating and sleeping current.   Category Name 15: USB 3.0 Pre-Driver Product URL 1 SuperSpeed USB 3.0 redriver | NXP  Product Description 1 PTN36001 is a dual-channel USB 3.0 Pre-Driver that supports data signaling rate of 5 Gbit/s through each channel. The data flow of one channel is facing the USB host, and another channel is facing the USB peripheral or device. Related Documentation   Document URL Title https://www.nxp.com/webapp/Download?colCode=AN5226  AN5226, Common Board Design for LS1046A, LS1043A and LS1088A Processors https://www.nxp.com/docs/en/application-note/AN5125.pdf AN5125, Introduction to Device Trees https://www.nxp.com/webapp/Download?colCode=AN4311 SerDes Reference Clock Interfacing and HSSI Measurements Recommendations https://www.nxp.com/webapp/Download?colCode=AN5097  Hardware and Layout Design Considerations for DDR4 SDRAM Memory Interfaces Tools   Tools URL QorIQ® LS1043A Development Board | NXP  Training Training URL NET-N1886 Tips for Silicon Bring-Up of QorIQ LS1043A Processor  APF-DES-T1853 - QorIQ LS1043A Application Solution Kit (IoT, NAS, RGW)  LS1012A, LS1043A and LS1046A Design Cycle using N…  APF-DES-T1853 - QorIQ LS1043A Application Solution Kit (IoT, NAS, RGW)  Related Demos from Communities Related Demos URL QorIQ Processing Platforms  Layerscape  IoT Solutions Platform based on LS1043 
View full article
Demo Owner: Carlos Neri Want to learn how to create USB based speakers? In this video, you'll learn how you can build speakers to play any sound from any USB system using only TOWER K40X256, TWR-Audio and TWR- serial modules. Watch how you can increase and decrease volume as well as change the frequency on the fly without any audio distortion.     Features Entirely built on the K40X256 Tower system Features HID for volume control to the host USB Stack Featured NXP Products TWR-K40X256: Kinetis K40 Tower System Module TWR-SER: Serial (USB, Ethernet, CAN, RS232/485) Tower System Module TWR-SER2: Enhanced Serial (Dual Ethernet, High-Speed USB) Tower System Module TWR-AUDIO-SGTL: SGTL5000 Codec Tower System Audio Module TWR-ELEV: Tower System Elevator Module Links Tower System Modular Development Platform  
View full article
Boundary Devices demo is a handheld, battery powered wireless streaming application. The demo consists of an NXP SCM-i.MX 6SoloX V-Link device (i.MX6SoloX/PF0100/512MB LPDDR2) + Boundary Devices’ V-Link Top board with 802.11ac module + Boundary Devices’ Carrier board with 5MP MIPI Camera and Battery SCM V-Link technology is ideal for handheld/space-constrained applications allowing customers to integrate vertically. Features: The demo application streams data via wireless from the 5MP camera on the handheld device to a desktop board which shows the stream on a 7” display. There is a point-to-point link from the handheld device to the desktop device. V-Link Top board from Boundary Devices – QCA9377 802.11ac + BT4.1 module. Pre-certified and ready for production. Mounts on top of SCM V-Link module which is ideal for space constrained applications. 22mm x 19mm board dimensions. Available Linux/Android Drivers for easy Wi-Fi + BT software integration for kernel 3.14.28 and above. On 5GHz network utilizing SDIO 3.0, Wi-Fi throughput is 90Mb/s. ___________________________________________________________________________________________________ Featured NXP Products: Single Chip System Modules (SCM)|NXP Partner Boundary Devices
View full article