恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
Demo Virtual Doctor       Features Connecting patients with clinicians anywhere, anytime, with real steaming secure patient data, vital signs, diagnostics, video conferencing Integrated Medical Tablet IDM100 is a secure HIPAA compliant healthcare platform designed for clinical and at home use Powered by NXP’s IMX6x MCU and was prototyped using the Healthcare AFE Reference Design   NXP Recommends i.MX 6Dual Processors|Advanced 3D Graphics Kinetis K20 100 MHz|ARM Cortex-M4|32-bit USB MCUs Power Management for i.MX Processors   Links Dictum Health   P13
查看全文
Demo Demo shows LS1021A-IoT gateway solutions for the Smart Home, Industrial and City with fog/Edge to Cloud connectivity  Secure: Secure Boot, Secure Debug, Tamper Detect, Trust Zone and Trust Architecture support Acceleration & Offload:  >2Gbps IPSEC encrypted traffic Performance HW Cryptographic Accelerators, CAN & QUICC Engine for industrial protocols Video Surveillance: Secure Network Video Surveillance with > 60 channels   Product Link LS1021A-IoT Gateway Reference Design LS1021A-IoT Gateway Reference Design | NXP 
查看全文
Demo   Virtualized Network Platforms demonstrates the capability of QorIQ® Layerscape processors in virtualized Customer Premises and Provider edge solutions using Open System Architecture and Open Standards like OF, ODP and OPNFV. NXP’s Layerscape processors represent the ideal union of processing power and hardware acceleration engines for SDN and NFV applications. Layerscape processors are SDN and NFV ready with Dynamic Service Chaining support which enables a customizable network, meaning operators can add new services more quickly than legacy equipment would allow. Dynamic VNFs provide end-to-end network virtualization and offload processing from edge to cloud. The Layerscape platform software includes 3rd party commercial applications like Trend Micro™ and optimized open source applications which take advantage of NXP’s integrated hardware acceleration engines, Data Path Acceleration Architecture (DPAA) and AIOP to accelerate the data plane. The platform is user programmable and supports standard APIs such as ODP for easy application portability.   Features Demonstration of an SDN and NFV-based Virtualized Network Platform that enables bi-directional, dynamic and on-demand service delivery – by connecting access appliances (wired and wireless) to edge appliances and showcases traffic flow from different virtual network functions.   The access equipment can virtualize network processing such as firewall, anti-virus, and deep packet inspection (DPI) to the bigger network equipment (edge appliances) and enable service providers to push services (network appliances) to the access equipment. This solution demonstrates an "intelligent edge" such as a vCPE, empowered by the dynamic re-distribution of network processing by the virtualized access platform. Service-chaining, Trend-Micro (DPI) and Quality of Service (QoS) are also demonstrated.   Demonstrates Docker® virtualization support on LS2085ARDB by running Docker-based virtual network function using SEC Hardware acceleration for showcasing Openssl benchmarking from vNF.   This Virtualized Customer Premise Equipment (vCPE) solution is implemented with Open-Contrail, OpenNFV, OpenStack, OpenDaylight, OpenFlow, OpenVswitch and runs on NXP's QorIQ Layerscape LS Series 64-bit ARM platform. Specific solutions include the QorIQ LS1043 Wireless Gateway and the LS2085 Virtualized Edge Appliance.
查看全文
Demo High Performance Enterprise Access Point OEM Reference Solutions for Layerscape and QorIQ families.  Demo showcases 802.11AC based Enterprise Access Points showing >2.2Gbps of WIFI with Dual 11AC WIFI cards with very low CPU to provide head room for additional applications to be run.  OEM  Alpha Networks & Embedded Planet Reference Solutions for T1023 and LS1043 Features Wireless Performance up to 2.5Gbps Maximum ARM A53 or Power PC application headroom Proven Wireless partners Quantenna, Celeno & QCA Support for new multi-user MIMO transmission to groups of clients NXP Recommends QorIQ T1024/14 and T1023/13 Dual- and Single-Core C QorIQ LS1043A and LS1023A Multicore Communications
查看全文
Demo Owner: Mark Houston   The 3 Pillars of Kinetis V series software enablement are Kinetis Motor Suite, Kinetis Motor Control Toolbox and Kinetis Reference Designs.   Features: The Kinetis V Series portfolio is focused on providing software solutions for motor and power control, no matter your knowledge of the application. Kinetis V enables customers with little motor control experience or a short time to market with Kinetis Motor Suite. For customer with more application knowledge Kinetis V enables you with our reference design software, or our model based design tools, both incorporating NXPs Embedded Software Libraries ________________________________________________________________________________________   KV11 Dual BLDC Sensorless BLDC motor control is increasingly popular. Nowadays, application with multiple BLDC motors are becoming more common. Therefore, the best option seems to be independent sensorless motor control using single microcontroller. This method provides robust, long life and low cost operation.    Features: This reference design supports sensorless motor control of two Brushless DC (BLDC) motors using a single Kinetis KV11 device. Two BLDC motors are controlled independently, this means each motor can be running at different speed. Demo is friendly controlled and monitored through FreeMASTER. Communication between KV11 and FreeMASTER is done via FlexCAN module. CAN protocol provides a robust, fast and reliable operation.   ________________________________________________________________________________________   Sensorless ACIM FOC Motor Control on Kinetis V This demo shows the benefits of NXP Kinetis V enabled sensorless vector control of AC Induction Machine (ACIM) over conventional open-loop scalar control. You can compare speed tracking and power efficiency performance on your own speed and load profile.   Features: HVP-MC3PH high-voltage development platform with HVP-KV46F256 daughter MCU card enabled by ACIM   Motor Control Reference Solution Package (MCRSP) and Power Factor Correction (PFC) software  FRDM-KV31F freedom platform featuring FreeRTOS based software for control of synchronous motor acting as ACIM load Precise measurement with KM34Z single-phase power meter Interactive demo control via FreeMASTER and MCAT tools enabled PC       ________________________________________________________________________________________   Digital controlled LLC resonant converter using Kinetis KV46 This development kit show the design of a fully digital off-line DC/DC switched-mode power supply (SMPS) using an LLC resonant converter topology.     Features: Technical parameters: Input voltage: 390VDC Output power: 250W Output power: 12V Output Current: 21A Switching frequency 75-300kHz   Main Board Features: High efficiency Replaceable Controller card GaN power FETs Synchronous rectifier Analog sensing (resonant tank current, output voltage, output current, phase currents, back-EMF voltage, PFC currents, IGBT module temperature monitoring) Input over current protection Output over current protection Serial interface for communication with Auxiliary flyback power supply     ________________________________________________________________________________________   DSC Dual Servo Many applications require synergy control among multiple motors. Multiple motors controlled on single chip is the good way to solve this demand. Dual servo motors control is popular for two dimensions control applications such as sewing machine, camera gimbal system etc. This demo shows the capability of NXP DSC to control dual servo motors on single chip, and the two servo motors can be run well independently.   Features: This reference design supports dual servo motors control on single MC56F84789 DSC. Three control loops (position loop, speed loop and fast current loop) are enabled for each servo motor, a patented low speed measurement algorithm is used to achieve excellent low speed performance with low-cost quadrature encoder. Through FreeMASTER GUI, this demo can be friendly controlled and monitored.   ________________________________________________________________________________________ KE02 HVP Sensorless FOC PMSM control is demanded frequently from many application for energy efficiency and quiet operation. Even some low end motor control applications such as HVAC blower, indoor blower of AC system, industrial fan and pump etc. require sensorless FOC solution. KE02 HVP sensorless FOC PMSM is targeted on low-cost sensorless FOC solution on KE02 for sensorless FOC entry level in NXP   Features: This reference design targets the MKE02Z32 low end 32-bit M0+ based microcontroller for ultra low cost sensorless FOC PMSM drive solution. Extended Flux observer and DQ Back-EMF observer/tracking observer are used to control motor for excellent performance during low-speed region and mid-/high-speed region respectively. Three-shunt current sensing algorithm and single-shunt current sensing algorithm are optional, and anti-wind startup feature is enabled as well. Through FreeMASTER GUI, this demo can be friendly controlled and monitored.   ________________________________________________________________________________________   Featured NXP Products: KINETIS MOTOR SUITE: Simple motor control developme|NXP Motor Control Development Toolbox|NXP Kinetis Designs|NXP ARM Cortex-M0+/M4/M7 Cores|Kinetis V MCUs|NXP 3-Phase AC Induction Motor Control Design|NXP 3-Phase PMSM Motor Control Reference Design|NXP 3-Phase Brushless DC Motor Control Design|NXP Embedded Software Motor Control and Power Conversio|NXP High-Voltage Development Platform|NXP   C86
查看全文
Demo Kinetis V series iIs supported broadly with 3 main hardware development platforms that target different customer and application needs.   Features: Freedom Platform: Freedom solutions typically target cost sensitive customers with a lower level of integration and flexibility included in the system, a low voltage solution operating at less than 50V.   Customers who are highly cost sensitive can start development with just the FRDM board, but for those customer who want to get the motor turning quickly we provide all the system components necessary to create a complete reference design that will get the motor running out of the box.   Kinetis Motor Suite supports Sinusoidal control technique (also known as FOC, field oriented control) with the FRDM-MC-LVPMSM, which can also be operated with and without a sensor to improve position control accuracy or startup capability. FRDM-MC-LVPMSM Board spec: 24V, 5Amp, 120W   The customer should purchase MCU FRDM card along with the FRDM-MC-LVPMSM to build their reference design. The motor must be purchased separately under FRDM-MC-LVMTR part number , or they can use their own motor if it meets the Motor Driver card power specification. FRDM-MC-LVMTR spec: 4000RPM, 24V, 40W   Tower Platform: The Tower Platform allows customers to very quickly turn their application motor straight out the box, and target customers who need more connectivity in their system, and access to more of the MCU pins.   To build the system the customer should purchase the appropriate TWR MCU card, the TWR-ELEV to connect to the TWR-MC-LV3PH driver card. This kit ships with the motor and power supply.   Board Spec: Voltage: 12-24/50V Output: 8Amp, 400W Over current & under voltage protection, encoder/hall sensor sensing circuitry Supported architectures: 3-phase BLDC & PMSM   High Voltage Platform: The High Voltage Platform allows customers to very quickly spin their high voltage end application motor straight out the box. The High voltage platforms targets customers with motors rated at above 50V but less than 240V.   Customer should purchase the HVP-MC3PH kit along with the appropriate MCU Controller card to build the reference design. The HVP-MC3PH includes the HVP-KV46F150M controller card in the box.   Board Spec: 115/230 volt, 1KW 3-ph motor control development platform for BLDC, PMSM  >1Hp. Main board with inverter & PFC circuitry supports plug-in controller cards for Kinetis KV1x/KV3x/KV4x MCUs Voltage: 85 to 240V The customer must supply their own high voltage motor to complete the system. ________________________________________________________________________________________________________________________ Featured NXP Products: Hardware: ARM Cortex-M0+/M4/M7 Cores|Kinetis V MCUs|NXP FRDM-KV31F|Freedom Development Platform|Kinetis MCU|NXP FRDM-KV10Z|Freedom Development Platform|Kinetis MCU|NXP FRDM-MC-LVPMSM|Freedom Development Platform|NXP FRDM-MC-LVBLDC|Freedom Development Platform|NXP FRDM-MC-LVMTR|Freedom Development Platform|NXP High-Voltage Development Platform|NXP Low-Voltage, 3-Phase Motor Control Tower System Mod|NXP   Software: KINETIS MOTOR SUITE: Simple motor control developme|NXP Motor Control Development Toolbox|NXP Kinetis Designs|NXP ARM Cortex-M0+/M4/M7 Cores|Kinetis V MCUs|NXP 3-Phase AC Induction Motor Control Design|NXP 3-Phase PMSM Motor Control Reference Design|NXP 3-Phase Brushless DC Motor Control Design|NXP
查看全文
Demo      Features Detect fatigue using a camera via an algorithm based on optical absorption rate of facial blood vessels Efficient processing with up to 1.2MHz Quad ARM Cortex-A9 architecture with a NEON multimedia processing acceleration engine Video processing unit in i.MX 6Quad to record front camera video in H.264 format Face tracking algorithm to track the driver's head for a real driving use case   NXP Recommends i.MX6Q|i.MX 6Quad Processors|Quad Core
查看全文
Demo Features: Based on latest SOM Colibri i.MX7D 512 MB from Toradex Heterogeneous architecture: Qt on top of Linux on ARM® Cortex®-A7 core Realtime control loop on FreeRTOS on ARM® Cortex®–M4  Balancing control loop and mechanics by Antmicro  Face emotions using Qt 5.6 beta done by The Qt Company ______________________________________________________________________________________________________________________ NXP Featured Products: NXP i.MX 7 - Computer | System on Modules ______________________________________________________________________________________________________________________ C78
查看全文
Demo Go to your local bicycle store and you will see just how popular Ebike are becoming. To help power this revolution further Kinetis Motor Suite will enable your motor control solution quickly. KMS is used to tune and control the motor with FOC torque control, with the startup control modified to uses the hall effect inputs to improve start-up power.     Features: A sensorless FOC Brushless DC (BLDC) motor control application with torque control, using a Kinetis V Series KV3x ARM Cortex-M4 MCU and the Kinetis Motor Suite solution.  KMS supports the development of sensored and sensorless velocity control, and sensored position control applications for PMSM and BLDC motors ____________________________________________________________________________________________________________________________ Featured NXP Products: Product Link Kinetis® KV3x-100–120 MHz, Advanced 3ph FOC / Sensorless Motor Control MCUs based on Arm® Cortex®-M4 Arm® Cortex®-M4|Kinetis® KV3x Real-time Control MCUs | NXP  Kinetis® KV3x Family Tower® System Module https://www.nxp.com/design/development-boards/tower-development-boards/mcu-and-processor-modules/kinetis-modules/kinetis-kv3x-family-tower-system-module:TWR-KV31F120M?&lang_cd=en Low-Voltage, 3-Phase Motor Control Tower® System Module https://www.nxp.com/design/development-boards/tower-development-boards/peripheral-modules/low-voltage-3-phase-motor-control-tower-system-module:TWR-MC-LV3PH?&lang_cd=en Freedom Development Platform for Kinetis® KV3x Family MCUs FRDM-KV31F|Freedom Development Platform|Kinetis® MCU | NXP  NXP® Freedom Development Platform for Low-Voltage, 3-Phase PMSM Motor Control https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/nxp-freedom-development-platform-for-low-voltage-3-phase-pmsm-motor-control:FRDM-MC-LVPMSM?&fsrch=1&sr=1&pageNum=1 ____________________________________________________________________________________________________________________________ Online Training: Kinetis V Series MCU Online Training|NXP ____________________________________________________________________________________________________________________________     C63
查看全文
Demo Kinetis V series enables our customer to get to market quickly using a selection of software and hardware that are targeted at their specific application needs. This electric powered vehicle was developed in a matter of weeks to showcase the model based design tools from Mathworks (MATLAB) and the Motor Control Toolbox from NXP that enables model to code based design rapidly reducing time to market       Features The vehicle has been build using Kinetis V MCUs and FRDM solution hardware to power the vehicle. The software was developed using NXP’s BLDC Reference Design Solution featuring NXPs Embedded Motor Control Libraries. Kinetis V enables customers with little motor control experience or a short time to market with Kinetis Motor Suite. For customer with more focus on model based design Kinetis V enables you with our rMotor Control Development Platform also incorporating NXPs Embedded Software Libraries, or for customers looking for a lower cost, rapid development solution we provide Kinetis Motor Suite. Product Link Kinetis® V Series https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/kv-series-cortex-m4-m0-plus-m7:KINETIS_V_SERIES?&cof=0&am=0 Freedom Development Platform for Kinetis® KV1x Family 128 KB, 64 KB, 32 KB and 16 KB Flash MCUs FRDM-KV11Z|Freedom Development Platform|Kinetis MCU | NXP  NXP® Freedom Development Platform for Low-Voltage, 3-Phase PMSM Motor Control FRDM-MC-LVPMSM|Freedom Development Platform | NXP  Low-Voltage, 3-Phase Motor Kit for FRDM platform FRDM-MC-LVMTR|Freedom Development Platform | NXP  High-Voltage Development Platform https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/kv-series-cortex-m4-m0-plus-m7/high-voltage-development-platform:HVP-MC3PH?&fsrch=1&sr=1&pageNum=1 Low-Voltage, 3-Phase Motor Control Tower® System Module https://www.nxp.com/design/development-boards/tower-development-boards/peripheral-modules/low-voltage-3-phase-motor-control-tower-system-module:TWR-MC-LV3PH?&lang_cd=en ____________________________________________________________________________________________________________________ Software: Kinetis Designs|NXP ARM Cortex-M0+/M4/M7 Cores|Kinetis V MCUs|NXP 3-Phase AC Induction Motor Control Design|NXP 3-Phase PMSM Motor Control Reference Design|NXP 3-Phase Brushless DC Motor Control Design|NXP ____________________________________________________________________________________________________________________  
查看全文
Demo Kinetis V series enables our customer to get to market quickly using a selection of software and hardware that are targeted at their specific application needs. This electric powered vehicle was developed in a matter of weeks to showcase the model based design tools from Mathworks (MATLAB) and the Motor Control Toolbox from NXP that enables model to code based design rapidly reducing time to market Features: The vehicle has been build using Kinetis V MCUs and FRDM solution hardware to power the vehicle. The software was developed using MATLAB and Motor Control Development Toolbox. The Motor Control Development Toolbox is a MATLAB plugin to enable complete motor control application simulation within the MATLAB environment, enabling Software and Processor-in-the-Loop (SIL and PIL) simulation. Kinetis V enables customers with little motor control experience or a short time to market with Kinetis Motor Suite. For customer with more application knowledge Kinetis V enables you with our reference design software incorporating NXPs Embedded Software Libraries, or for customers looking for a lower cost, rapid development solution we provide Kinetis Motor Suite ___________________________________________________________________________________________________________ Featured NXP Products: Product Link Kinetis® V Series https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/kv-series-cortex-m4-m0-plus-m7:KINETIS_V_SERIES?&cof=0&am=0 Freedom Development Platform for Kinetis® KV1x Family 128 KB, 64 KB, 32 KB and 16 KB Flash MCUs FRDM-KV11Z|Freedom Development Platform|Kinetis MCU | NXP  NXP® Freedom Development Platform for Low-Voltage, 3-Phase PMSM Motor Control FRDM-MC-LVPMSM|Freedom Development Platform | NXP  Low-Voltage, 3-Phase Motor Kit for FRDM platform FRDM-MC-LVMTR|Freedom Development Platform | NXP  High-Voltage Development Platform https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/kv-series-cortex-m4-m0-plus-m7/high-voltage-development-platform:HVP-MC3PH?&fsrch=1&sr=1&pageNum=1 Low-Voltage, 3-Phase Motor Control Tower® System Module https://www.nxp.com/design/development-boards/tower-development-boards/peripheral-modules/low-voltage-3-phase-motor-control-tower-system-module:TWR-MC-LV3PH?&lang_cd=en ___________________________________________________________________________________________________________ C61
查看全文
Demo This demo showcases an OpenWRT based Thread Border router running on i.MX6UL and the various options to configure and use routing, firewall and out of band commissioning for Thread networks in combination with WiFi, Ethernet and NFC. OpenWRT is an open source Linux distribution for embedded devices specifically designed for residential gateways and routers. When enhanced with the Kinetis Thread protocol it offers the perfect solutions for creating a Linux based Thread Border Router Large and dense mesh network consisting in 64+ Thread nodes Each node is router capable, network decides dynamically which nodes become active routers Multiple application functionality run in parallel: Device addressing and identification Lighting demonstration with multicast Occupancy sensing demonstration Border Router with Network management web GUI   Features: Application layer communication based on generic CoAP framework CoAP messaging aligned with current ZigBee or OIC frameworks Kinetis KW2xD and Kinetis KW41 ARM Cortex-M4/M0+ MCUs with large on-board memory (up to 512KB flash/128 KB RAM) enable multiple applications to run on a common Thread IP network fabric. 1 i.MX6UL ARM Cortex-A7 with Kinetis KW2xD Linux Border Router used for interfacing with network management GUI Network management and interoperable Thread diagnostics framework used to monitor node state Nodes are enabled for OTA Updates _____________________________________________________________________________________________ Featured NXP Products: Product Link i.MX6UltraLite Evaluation Kit i.MX6UltraLite Evaluation Kit | NXP  Freedom Development Platform for Kinetis® KW2x MCUs FRDM-KW24D512|Freedom Development Platform|Kinetis | NXP  _____________________________________________________________________________________________
查看全文
Demo This demonstration provides an overview of developing with the various components of the LPCXpresso Ecosystem, showing the main features of the LPCXpresso IDE tools, from project import/creation to multi-core debug, trace and power measurement. A variety of LPCXpresso development boards with their built in LPC-Link2 debug probes will be shown off in conjunction with the LPCXpresso IDE.  The LPCOpen peripheral drivers and examples will be used, demonstrating features of several of NXP's low power and flexible LPC MCU families     For more information : LPCXpresso IDE http://www.nxp.com/pages/:LPCXPRESSO LPCXpresso Boards http://www.nxp.com/pages/:LPCXPRESSO-BOARDS http://www.nxp.com/pages/:LPCXPRESSO-BOARDS  LPC Low Power 32-bit Microcontrollers http://www.nxp.com/pages/:LPC-ARM-CORTEX-M-MCUS     Video Link
查看全文
KINETIS DESIGN STUDIO IS NO LONGER SUPPORTED BY NXP. Follow this link for more information:Kinetis Motor Suite  Demo Kinetis motor suite is a highly intuitive motor control development solution that enables the design of sensored and sensorless BLDC & PMSM motor control applications quickly and efficiently, allowing those with limited or no motor control experience to develop an application. Features: Kinetis Motor Suite (KMS) is a software solution that simplifies the design and accelerates the development of motor control applications. KMS consists of 4 main components: motor tuner, motor manager, motor observer, and an open source reference solution that improves overall motor system performance due to its unique SpinTAC™ enabled motion controller. KMS is designed for developers of all experience levels, enabling rapid development via the graphical user interface and close integration with Kinetis Design Studio, or by directly controlling the function blocks via the natural API interface after initial tuning and configuration. KMS enables speed and position control across the complete operating range of any type of 3-ph PMSM or BLDC motor regardless of power level. Increased Efficiency To increase your motor’s efficiency while further reducing time-to-market, Kinetis Motor Suite streamlines your design by implementing the SpinTAC™ control system from LineStream Technologies that includes Active Disturbance Rejection Control (ADRC) Technology. Kinetis Motor Suite reduces your time to market further with: Active disturbance rejection: Single Parameter tuning: traditional PID loop control is time consuming due to trial and error nature of tuning, and requires in-depth knowledge. KMS uses a single, intuitive variable to tune motor response. Automatic motor parameter identification: identifies motor characteristics and uses these to automatically tune the control loops. Automatic System Inertia Estimation: by measuring and incorporating greater knowledge of the mechanical system, KMS achieves tight control of the system’s motion further improving system performance. _______________________________________________________________________________________________________________________ Featured NXP Products: Product Link Kinetis® V Series https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/kv-series-cortex-m4-m0-plus-m7:KINETIS_V_SERIES?&cof=0&am=0 Freedom Development Platform for Kinetis® KV3x Family MCUs https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-development-platform-for-kinetis-kv3x-family-mcus:FRDM-KV31F?&lang_cd=en NXP® Freedom Development Platform for Low-Voltage, 3-Phase PMSM Motor Control FRDM-MC-LVPMSM|Freedom Development Platform | NXP  Low-Voltage, 3-Phase Motor Kit for FRDM platform FRDM-MC-LVMTR|Freedom Development Platform | NXP  High-Voltage Development Platform https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/kv-series-cortex-m4-m0-plus-m7/high-voltage-development-platform:HVP-MC3PH?&fsrch=1&sr=1&pageNum=1 Low-Voltage, 3-Phase Motor Control Tower® System Module https://www.nxp.com/design/development-boards/tower-development-boards/peripheral-modules/low-voltage-3-phase-motor-control-tower-system-module:TWR-MC-LV3PH?&lang_cd=en _______________________________________________________________________________________________________________________ Online Training: Kinetis V Series MCU Online Training|NXP Blogs Zero to Hero: BLDC Electric Motor Control Introduction to Kinetis Motor Suite (KMS) _______________________________________________________________________________________________________________________
查看全文
Demo This demo showcases an OpenWRT based Thread Border router running on i.MX6UL and the various options to configure and use routing, firewall and out of band commissioning for Thread networks in combination with WiFi, Ethernet and NFC. OpenWRT is an open source Linux distribution for embedded devices specifically designed for residential gateways and routers. When enhanced with the Kinetis Thread protocol it offers the perfect solutions for creating a Linux based Thread Border Router   Large and dense mesh network consisting in 64+ Thread nodes Each node is router capable, network decides dynamically which nodes become active routers Multiple application functionality run in parallel: Device addressing and identification Lighting demonstration with multicast Occupancy sensing demonstration Border Router with Network management web GUI Features: Application layer communication based on generic CoAP framework CoAP messaging aligned with current ZigBee or OIC frameworks Kinetis KW2xD and Kinetis KW41 ARM Cortex-M4/M0+ MCUs with large on-board memory (up to 512KB flash/128 KB RAM) enable multiple applications to run on a common Thread IP network fabric. 1 i.MX6UL ARM Cortex-A7 with Kinetis KW2xD Linux Border Router used for interfacing with network management GUI Network management and interoperable Thread diagnostics framework used to monitor node state Nodes are enabled for OTA Updates ________________________________________________________________________________________________________ Featured NXP Products: KW2x |Kinetis KW2x 2.4 GHz RF MCUs|NXP KW41ZlKinetis BLE & 802.15.4 Wireless MCU|NXP i.MX Applications Processors|ARM® Cores|NXP i.MX6UltraLite Evaluation Kit|NXP ARM Cortex-M0+/M4 Cores|Kinetis W MCUs|NXP FRDM-KW24D512|Freedom Development Platform|Kinetis|NXP Thread Networking Protocol|NXP ________________________________________________________________________________________________________ C31
查看全文
Demo The demo session focuses on demonstrating the transport of human voice over the Bluetooth Smart protocol on Kinetis Wireless platforms running the Kinetis Bluetooth Low Energy stack. The intended setup is made up of two Kinetis Wireless KW41Z evaluation boards connected to an audio codec board with a headset (headphones + microphone) connected at each end. The audience can use the headsets for a full duplex voice communication experience. This demo session is aimed at showcasing the performance of the Kinetis KW41Z platform Demo Features Full duplex voice samples transport over Bluetooth LE transport using Kinetis KW41Z enabled with the Kinetis BLE v4.2 stack SGTL5000 audio codec for sample processing and Kinetis K24F for used for compression Interactive component through a pair of headsets for demonstrating the full duplex voice capabilities NXP Recommends Product Link Kinetis® KW41Z-2.4 GHz Dual Mode: Bluetooth® Low Energy and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core https://www.nxp.com/products/wireless/thread/kinetis-kw41z-2.4-ghz-dual-mode-bluetooth-low-energy-and-802.15.4-wireless-radio-microcontroller-mcu-based-on-arm-cortex-m0-plus-core:KW41Z?&fsrch=1&sr=1&pageNum=1 Ultra-Low-Power Audio Codec https://www.nxp.com/products/audio/audio-converters/ultra-low-power-audio-codec:SGTL5000?&fsrch=1&sr=1&pageNum=1 Kinetis® K24 120 MHz MCU Tower® System Module TWR-K24F120M|Tower System Board|Kinetis® MCUs | NXP 
查看全文
Demo Summary This demo can read both 1D and 2D barcode information. Built from the NXP tower system, the demo utilizes the FlexIO camera driver provided by the Kinetis SDK to bring in image data. The data is analyzed by open source barcode reader software (ZXing).   Product features Fast processing of 1D or 2D codes utilizing the ARM Cortex-M4F at 120MHz. Simultaneous gray scale QVGA image capture and display in the Tower system. FlexIO camera driver utilized to interface to OV7670 camera module   NXP Recommends Product Link Kinetis® K8x Secure Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/k-series-cortex-m4/k8x-secure:K8X-SCALABLE-SECURE-MCU?&cof=0&am=0 Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-development-platform-for-kinetis-k82-k81-and-k80-mcus:FRDM-K82F?&tid=vanFRDM-K82F QR Demo User's Guide https://www.nxp.com/docs/en/user-guide/QRDEMOUG.pdf?&fsrch=1&sr=1&pageNum=1
查看全文
Demo This demo shows how the FlexIO peripheral can be utilized to connect directly to an RGB TFT display to deliver a rich graphical display. The demo uses the versatile Tower ecosystem to connect the TWR-K80F150M MCU board to the display. The demo is well documented by an Application note and associated software     Features Dynamic Graphical LCD (480x272) with 16bt RGB interface Images stored in fast external Serial NOR flash FlexIO utilized to generate 16bit interface to TFT display with minimal CPU intervention   _______________________________________________________________________________________________________   Featured NXP Products: Product Link Kinetis® K80 MCU Tower® System Module TWR-K80F150M|Tower® System Board|Kinetis® MCUs | NXP  Graphical LCD Tower System Module with RGB Interface Graphical LCD Tower Module with RGB Interface | NXP  _______________________________________________________________________________________________________ Links AN5275: Using FlexIOhttp://cache.nxp.com/files/microcontrollers/doc/app_note/AN5275.pdf?fsrch=1&sr=1&pageNum=1 AN5280: Using Kinetis FlexIO to drive a Graphical LCD http://cache.nxp.com/files/archives/doc/app_note/AN5280SW.zip
查看全文
LPC54114 Audio and Voice Recognition Kit The LPC54114 Audio and Voice Recognition Kit provides a complete hardware and software platform for developers to evaluate and prototype with the LPC54114 processor family. It has been developed by NXP® to provide all that you need to develop an always-on low power voice triggering product. Features: LPCXpresso54114 (OM13089) development board with: LPC54114 dual-core (M4F and dual M0) MCU running at up to 100 MHz in LQFP64 package. Hi-speed USB based debug probe with CMSIS-DAP and SEGGER J-Link OB protocol options. Connectivity for external debug probes. Micro USB connector for LPC54114 USB device operation. Tri-color LED. Target Reset, ISP and interrupt/user buttons. On-board 1.8 V / 3.3 V or external power supply options. 8 Mb Macronix MX25R SPI flash. FTDI UART connector and built-in UART to USB bridge options. Built-in MCU power consumption and supply voltage measurement for LPC54114 device. UART, I²C and SPI port bridging from LPC54114 target to USB via Link2 device. FTDI UART connector. Digital Mic/Audio codec/OLED display (“MAO”) shield with: Knowles SPH0641LM4H digital microphone. Cirrus Logic (Wolfson) WM8904 audio codec with stereo line in/out sockets. Monochrome OLED display (160 x160 pixels). Demos: Include USB/I2S audio demo, as well as voice recognition demos leveraging partner technology (Malaspina and Sensory) http://cache.nxp.com/documents/application_note/AN11855.zip Videos: These videos showcase the NXP’s LPC54114 MCU in a kit designed for customers to evaluate its capabilities for audio and voice processing _______________________________________________________________________________________________________ Featured NXP Products: Product Link LPC54000 Series LPC54000|Power Efficient 32-bit Microcontrollers (MCUs)|Cortex®-M4 Core | NXP  LPC54114 Audio and Voice Recognition Kit https://www.nxp.com/design/microcontrollers-developer-resources/lpcxpresso-boards/lpc54114-audio-and-voice-recognition-kit:OM13090?&fsrch=1&sr=1&pageNum=1 _______________________________________________________________________________________________________
查看全文
Demo This demo showcases NXP’s MCUs, A70CM and NTAG I2C products, combined in an IoT development platform for industrial and home automation applications. Complementary Zentri software enables Wi-Fi connectivity, cloud-based device management and data analysis Features: The LPC43S67-A70CM Cloud Connectivity Kit, coupled with software from Zentri: Helps designers of embedded IoT products quickly build cloud-connected products without the need for deep expertise in security, Wi-Fi stacks, device commissioning, and cloud service APIs. Provides a complete hardware and software platform for evaluating and prototyping cloud-connected applications with IEEE 802.11b/g/n wireless connectivity based on the LPC43S6x microcontroller family and A70CM secure element. NTAG capability enables easy, secure commissioning and diagnosis by field personnel. _______________________________________________________________________________________________________ Featured NXP Products: LPC43S67-A70CM Cloud Connectivity Kit NT3H1101/NT3H1201 LPCXpresso IDE _______________________________________________________________________________________________________ Links Zentri – Securely Connect Your Products
查看全文