Open Industrial Linux® (OpenIL)—Secure, Robust, Real-Time for Industrial and Automation Applications_Connects China OpenIL is Linux® distro designed specifically for the industrial market. OpenIL is an ideal deployment for PLC, HMI, industrial control and automation systems. As an open source project based on buildroot to provide a compact filesystem for industrial usage, OpenIL supports LTS Linux kernel 4.1 and 4.9, Xenomai cobalt core, industrial IEEE®1588, time sensitive networking and many other features. A real-time baremetal framework supports relay control and robotic applications. Learn about OpenIL, the architecture, design objectives and roadmap. Understand how you can contribute to OpenIL and drive the direction of the community project. OpenIL is Linux® distro designed specifically for the industrial market. OpenIL is an ideal deployment for PLC, HMI, industrial control and automation systems. As an open source project based on buildroot to provide a compact filesystem for industrial usage, OpenIL supports LTS Linux kernel 4.1 and 4.9, Xenomai cobalt core, industrial IEEE®1588, time sensitive networking and many other features. A real-time baremetal framework supports relay control and robotic applications. Learn about OpenIL, the architecture, design objectives and roadmap. Understand how you can contribute to OpenIL and drive the direction of the community project.
查看全文