1125451_en-US

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

1125451_en-US

1125451_en-US

Android N7.1.1_1.0.0 Release Announcement

The i.MX Android N7.1.1_1.0.0 release is now available on Web Site (i.MX6 BSP Updates and Releases -> Android).

 

  • Files available:

#

Name

Description

1

android_N7.1.1_1.0.0_docs.tar.gz

i.MX Android N7.1.1_1.0.0 BSP Documentation

2

android_N7.1.1_1.0.0_source.tar.gz

Source Code of Android N7.1.1_1.0.0 BSP (4.1 kernel) for i.MX 6QuadPlus, i.MX 6Quad, i.MX 6DualPlus, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo  i.MX 6Sololite, i.MX6SX and i.MX7D

3

android_N7.1.1_1.0.0_image_6dqpsabreauto.tar.gz

Binary Demo Files of Android N7.1.1_1.0.0 BSP - SABRE for Automotive Infotainment based on i.MX 6QuadPlus, i.MX 6Quad, and i.MX 6DualLite

4

android_N7.1.1_1.0.0_image_6dqpsabresd.tar.gz

Binary Demo Files of Android N7.1.1_1.0.0 BSP - SABRE Platform and SABRE Board based on i.MX 6QuadPlus, i.MX 6Quad and i.MX 6DualLite.

5

android_N7.1.1_1.0.0_image_6slevk.tar.gz

Binary Demo Files of Android N7.1.1_1.0.0 BSP - i.MX 6Sololite evaluation kit.

6


android_N7.1.1_1.0.0_image_6sxsabresd.tar.gz

Binary Demo Files of Android N7.1.1_1.0.0 BSP - SABRE Board based on i.MX 6SoloX

7

android_N7.1.1_1.0.0_image_6sxsabreauto.tar.gz

Binary Demo Files of Android N7.1.1_1.0.0 BSP - SABRE for Automotive infotainment based on i.MX 6SoloX

8

android_N7.1.1_1.0.0_image_7dsabresd.tar.gz

Binary Demo Files of Android N7.1.1_1.0.0 BSP - SABRE Board based on i.MX 7Dual

9

android_N7.1.1_1.0.0_tools.tar.gz

Manufacturing Toolkit and VivanteVTK for N7.1.1_1.0.0

 

  • Supported Hardware SoC/Boards:
    • MX 6Quad, i.MX 6QuadPlus, and i.MX 6DualLite SABRE-SD board and platform
    • MX 6Quad, i.MX 6QuadPlus, and i.MX 6DualLite SABRE-AI board and platform
    • MX 6SoloLite EVK platform
    • MX 6SoloX SABRE-SD board and platforms
    • MX 6SoloX SABRE-AI board and platforms
    • MX 7Dual SABRE-SD board and platform

 

  • Changes:

Compared to the M6.0.1_2.1.0 release, this release has the following major changes:

  • Upgraded the Android platform version to Android 7.1.
  • Upgraded the U-Boot and Linux Kernel Code base from the L4.1.15_1.0.0 release to the L4.1.15_1.2.0-ga release.
  • Added support for the i.MX 7Dual SABRE-SD board.
  • Upgraded the GPU driver from 5.0.11p8 to 6.2.0.p2.

 

  • Feature:

For features please consult the release notes.

 

  • Known issues

For known issues and more details please consult the Release Notes.

Androidi.MX6_Alli.MX6DLi.MX6Duali.MX6DualPlus6QuadPlusi.MX6Quadi.MX6Si.MX6SLi.MX6SoloXi.MX7Duali.MX7SoloRe: Android N7.1.1_1.0.0 Release Announcement

1. What was changed in GPU driver between 5.0.11p8 and 6.2.0.p2?

2. Is Vulkan API available?

Tags (1)
No ratings
Version history
Last update:
‎11-19-2025 07:34 AM
Updated by: