1123064_en-US

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

1123064_en-US

1123064_en-US

QorIQ LS Series FAQs and Tips (In Progress)

Note (11/25): FAEs slowly replying with FAQs.

This section is essentially created to help all Freescale Layerscape users ranging from customers to designers to help provide the best solution to the most frequently encountered questions and  some handy tips & tricks related to Freescale QorIQ Processing Platform products.

                      

Frequently Asked Questions (FAQ)Tips & Tricks
QorIQ LS1 DevicesQorIQ LS1 Devices
QorIQ LS2 DevicesQorIQ LS2 Devices

Feel free to browse through the various product FAQs to get answers to most commonly encountered questions on topics like DDR3, Ethernet (eTSEC), Booting, USB, Hardware Spec/Reference Manual and more. Also browse through the tips & tricks to help you with your design. Drop a comment or two on how we can keep building these pages. Also, feel free to give your suggestions on what you feel should be added to the FAQs or to the FAQ section as a whole. We intend the Freescale Community to grow while mutually helping each other and help reduce design times by providing hands-on solution to tricky problems and questions.

QorIQ LS1 Devices

LS1020A/LS1021A/LS1022A FAQs
LS102x FAQs
LS102MA/LS1024A FAQs
LS102MA/LS1024A Specific FAQs
LS1043A FAQs
P1020/P1011 Clocking Specific FAQs
P1020/P1011 COP/JTAG Specific FAQs
P1020/P1011 Ethernet (eTSEC) Specific FAQs
P1020/P1011 Hardware Specifications/Reference Manual Specific FAQs
P1020/P1011 IBIS Specific FAQs
P1020/P1011 Local Bus Specific FAQs
P1020/P1011 Memory Controller Specific FAQs
P1020/P1011 Reset Configuration Specific FAQs
P1020/P1011 SPI Specific FAQs
[ top of page ]

QorIQ LS1 Devices - Tips & Tricks

              

Booting P1020/P1011 from On-Chip ROM (eSDHC or eSPI)
Booting P1021/P1012 from On-Chip ROM (eSDHC or eSPI)
Booting P1022/P1013 from On-Chip ROM (eSDHC or eSPI)
Booting to Linux from an SD Card/MMC for P1020/P1011
Booting to Linux from an SD Card/MMC for P1021/P1012
Booting to Linux from an SD Card/MMC for P1022/P1013
Enabling SD Interface on P1010 Reference Design Board
Enabling SD Interface on P1023 Reference Design Board
Enabling SD Interface on P1024 Reference Design Board
Enabling SD Interface on P1025 Reference Design Board
Hardware and Design Layout/Guidelines for P1010 DDR3 SRAM Interfaces
Hardware and Design Layout/Guidelines for P1023 DDR3 SRAM Interfaces
Hardware and Design  Layout/Guidelines for P1024 DDR3 SRAM Interfaces
Hardware and Design Layout/Guidelines for P1025 DDR3 SRAM Interfaces
[ top of page ]

QorIQ LS2 Devices

LS2085A FAQs
P2010/P2020 Clocking Specific FAQs
P2010/P2020 DDR Specific FAQs
P2010/P2020 eSDHC Specific FAQs

QorIQ LS2 Devices - Tips & Tricks

Booting P2010 from On-Chip ROM (eSDHC or eSPI)
Booting P2040/P2041 from On-Chip ROM (eSDHC or eSPI)
Booting to Linux from an SD Card/MMC for P2010
Booting to Linux from an SD Card/MMC for P2040/P2041
Enabling SD Interface on P2020 Reference Design Board
Hardware and Design Layout/Guidelines for P2020 DDR3 SRAM Interfaces
[ top of page ]
标记 (1)
无评分
版本历史
最后更新:
‎11-19-2025 11:24 AM
更新人: