i.MX解决方案知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX Solutions Knowledge Base

标签

讨论

排序依据:
The Opal Development Kit includes two FlexCAN channels, and this video demonstrates basic communication using Windows Embedded Compact 7. The source for the demo application is available in the downloads section at devicesolutions.net/opaldevkit. Get more information about the Opal CPU module and development kit at devicesolutions.net/opal.
查看全文
Hi all, Below is our press release for our i.MX6 solutions, i.e., kits and boards. emtrion GmbH, a company specialised in Embedded Systems design, hardware and software, Freescale Proven Partner, announces the availability of a new industrial processor module based on the multicore Cortex-A9 i.MX6 SoC family from Texas Instruments. This new module, called DIMM-MX6, extends the emtrion DIMM family and offers a full electrical and mechanical compatibility with the other modules of the emtrion DIMM series. emtrion guarantees the availability of its new module for at least 10 years. The DIMM-MX6 module from emtrion brings high computing capabilities with up to 10.000 DMIPS, multiple NEON SIMD and VPFU co-processors at a low power level, without requiring any active cooling system. The DIMM-MX6 module is available in several versions, with either i.MX6 Solo (1 core), Dual (2 cors) or Quad (4 cores) and on-board memories ranging from 512MB up to 8GB for the Flash (SLC NAND) and from 512MB up to 2GB RAM (DDR3). The new module is also qualified for an extended temperature range of -40°C to +85°C. In addition to boards and kits, emtrion offers support for a broad range of operating systems, board support packages (BSP) as well as engineering services. The DIMM-MX6 is available now with a BSP for Linux, that will be followed by additional BSP for Windows Embedded Compact 7 (WEC7), for QNX 6.5 and for Android 4.0. The BSP are available together with a developer kit. Each developer kit includes a DIMM-MX6 industrial module, a base board, a display and a development environment. All parts are mounted together and programmed by emtrion. The kits are shipped ready to use.
查看全文
We have a new i.MX283 / i.MX287 SODIMM sized SOM, the CFA-10036: Here are the features that set this module apart: Debug/Console OLED, 128x32 pixels, I2C interface microSD socket to allow huge non-volatile storage at low cost microUSB connector supplies power and console through gadget driver i.MX283 version: 128MB DDR2, 91 GPIO i.MX287 version: 256MB DDR2, 126 GPIO Only a single 5v supply is needed Support included in Linux 3.7 mainline kernel Open software, fully documented hardware This module has a very low cost of entry. At the minimum level, all you need to use it is the module itself and a standard microUSB cable. We also have a debug/prototyping board that adds wired Ethernet and USB A connectors, as well as a generous prototyping area: For the initial production we have this as a project on Kickstarter: CFA-10036 Open, Hackable, Linux + ARM Embedded GPIO Module Please contact [email protected] for production inquiries. | Crystalfontz America, Incorporated | 12412 East Saltese Avenue | Spokane Valley, WA 99216-0357 | http://www.crystalfontz.com | voice (509) 892-1200 fax (509) 892-1203 US toll-free (888) 206-9720
查看全文
Here's what Adeneo Embedded's engineers are capable of : Fastbooting an OpenGL application on Freescale's i.Mx6q Sabre SD
查看全文
The Wandboard is a ultra low power complete computer with high performance multimedia capabilities based around the new upcoming Freescale i.MX6 Cortex-A9 processor and comes with a dazzling 1Ghz processor HDMI display interface and gigabit ethernet. The dualcore version of the Wandboard (The Wandboard DUAL) not only features 1GB of memory but also has onboard Wi-Fi and Bluetooth. Wandboard Solo Wandboard Dual Processor Freescale i.MX6 Solo Freescale i.MX6 Duallite Cores Cortex-A9 Single core Cortex-A9 Dual core Memory 512 MB DDR3 1 GB DDR3 Audio • • Optical S/PDIF • • HDMI • • Camera interface • • micro SD cardslot 2 2 Serial port • • Expansion Header • • USB • • USB OTG • • SATA connector Not populated Not populated Gigabit LAN • • WIFI (802.11n) • Bluetooth • 69 USD 89 USD www.wandboard.org Contact person : [email protected]
查看全文
The Wandboard is a ultra low power complete computer with high performance multimedia capabilities based around the new upcoming Freescale i.MX6 Cortex-A9 processor and comes with a dazzling 1Ghz processor HDMI display interface and gigabit ethernet. The dualcore version of the Wandboard (The Wandboard DUAL) not only features 1GB of memory but also has onboard Wi-Fi and Bluetooth.     Wandboard Solo Wandboard Dual Processor Freescale i.MX6 Solo Freescale i.MX6 Duallite Cores Cortex-A9 Single core Cortex-A9 Dual core Memory 512 MB DDR3 1 GB DDR3 Audio • • Optical S/PDIF • • HDMI • • Camera interface • • micro SD cardslot 2 2 Serial port • • Expansion Header • • USB • • USB OTG • • SATA connector Not populated Not populated Gigabit LAN • • WIFI (802.11n) • Bluetooth • 69 USD 89 USD   www.wandboard.org Contact person : [email protected]
查看全文
iWave Systems has made Windows Embedded Compact 7 (WEC7) available for Freescale’s i.MX6 SABRE SDP/SDB. All the latest features that WEC7 offers such as Silverlight 3.0, MPEG-4 HD, Expression Blend, Active Sync and also Adobe Flash10.1 are made available on this platform. The WEC7 BSP release supports SATA 3.0, Standard SD, Gigabit Ethernet, LVDS, Touch Panel, HDMI port and also necessary hardware codecs supported by the CPU. Debugging tools like KITL and CETK are also supported.
查看全文
The DA9063 from Dialog Semiconductors is a powerful system PMIC for the next generation of single, dual and quad-core application processors based on the ARM Cortex™ A9 and A15 architecture. The PMIC follows a scalable approach of output currents and rails to supply the entire system and is capable of delivering a total of up to 12A from its six DC-DC converters. The DA9063 simultaneously powers the processor (the core at up to 5A), external memory, wireless communications (WLAN and Bluetooth), GPS and FM receivers, and data modems.  The DC-DC converters can be paralleled to provide 3A and 5A rails. Description: DA9063 is a high current system PMIC suitable for Single, Dual and Quad-core processors used in smartphones, tablets and other handhelds applications that require up to a 5A core processor supply. There are multiple operating modes, five consuming <20μA including a 1.5μA RTC mode with alarm & wake up. A system monitor watchdog is enabled in Active mode. DA9063 contains 6x DC-DC Buck converters designed to use small external 1µH inductors capable of supplying in total up to 12A continuous output (0.3-3.3V). 11x SmartMirror™ programmable LDO regulators rated up to 300mA. All support remote capacitor placement and operate from low 1.5/1.8V input supply; this allows the linear regulators to be cascaded with a suitable buck supply to improve overall system efficiency. A number of LDOs can be configured as current limited bypass-switches to support external peripherals such as external accessory or memory cards. The Buck converters do not require external Schottky diodes, they dynamically optimise their efficiency depending on the load current using an Automatic Sleep Mode (ASM). They incorporate pin and s/w controlled Dynamic Voltage Control (DVC) to support processor load adaptive adjustment of the supply voltage. Processor core leakage reduction can be achieved using external FET switches driven by the rail switch controllers for ultra-fast power domain switching. The DA9063 provides a startup sequencing engine that offers autonomous hardware and software controlled system start-up. Customisable power modes  can also be configured using “Power Commander,” Dialog’s powerful graphical user interface. The ON-key feature detects the button press time and offers configurable key-lock and application shut-down functions. Up to 16 free configurable GPIO pins are able to perform system functions including keypad supervision, application wake-up and timing controlled enable of external regulators/power switches or other ICs. A 10-bit ADC supports voltage and temperature supervision from general purpose inputs including automatic interrupt from comparators and resistor measurement.  Three RGB-LED driver pins are provided with PWM control. LDO8 may be configured as a 6-bit PWM controlled vibration motor driver with automatic battery voltage correction. Features Input supply voltage range up to 5.5v 6 DC-DC Buck Converters with Dynamic Voltage control 2.5A  Buck 2.5A  Buck 2.5A  Buck 1.5A  Buck 1.5A  Buck 1.5A  Buck 3MHz Switching Frequency Enables use of  1.0mm high inductors Integrated Power Switches 11 LDO Regulators with programmable Output 3 low noise LDOs 4 with Dynamic Voltage Control 5 with current limited Switch option Fast controller for 2 Rail Switches Ultra low power 1.5µA Real-Time Clock with alarm, oscillator circuitry with crystal frequency adjustment and controlled signal provision Power Manager with programmable Start-up of internal and external regulators/rail switches and configurable low power modes Support of multiple master applications via two independent Control Interfaces System Monitor including Watchdog Timer Up to 16 free configurable GPIO Pins enable system control from DA9063 while the application is in standby RGB-LED driver (PWM) with autonomous flashing PWM vibration motor driver 10-Bit ADC with 9 Channels and configurable alarm thresholds Regulator Supervision with automatic under and over voltage protection Coin Cell/Super-Capacitor Backup Charger      -40 to +85°C Temperature range 100VFBGA 8.0x8.0x1.0mm (0.8mm pitch) package Block Diagram DA9063: For more information: http://www.dialog-semiconductor.com/products/power-management/DA9063
查看全文
iWave’s newest offering, the RainboW-G15D quad display set up based on iWave’s i.MX6 SOM provides four display support for advance applications. Four independent display interfaces are brought out via: Two LVDS Display interface, one 24bpp RGB LCD Display interface and one 1080p/720p HDMI interface. This solution built around Freescale’s i.MX6 Series 1.2GHz multimedia focused processor proves to be an ideal solution for automotive infotainment/ rear seat infotainment.
查看全文
element14 presents the newly launched SABRE Lite evaluation platform featuring the powerful i.MX6 Quad-Core multimedia application processor from Freescale Semiconductor. The processor integrates ARM Cortex™-A9 kernel at 1GHz with rich peripheral interfaces such as 10/100/Gb Ethernet port, HDMI, LVDS, parallel RGB interface, touch screen interface, analog headphone/microphone, micro TF and SD card interface, USB, serial port, interface, JTAG, camera interface, and Android buttons.     The SABRE Lite development board is a low-cost development platform based on Freescale’s I.MX 6Quad ARM Cortex-A9 application processor which encompasses a quad-core platform running up to 1 GHz with 1 MB of L2 cache and 64-bit DDR3 or 2-ch., 32-bit LPDDR2 support. Integrated FlexCAN, MLB busses, PCI Express® and SATA-2 provide excellent connectivity, while integration of LVDS, MIPI display port, MIPI camera port and HDMI v1.4 makes it an ideal platform for leading-edge consumer, automotive and industrial multimedia applications.     The i.MX6 series unleashes a scalable multicore platform that includes single-, dual- and quadcore families based on the ARM Cortex™-A9 architecture for next-generation consumer, industrial and automotive applications. By combining the power-efficient processing capabilities of the ARM Cortex-A9 architecture with leading edge 3D and 2D graphics, as well as high-definition video, the i.MX6 series provides a new level of multimedia performance to enable an unbounded next-generation user experience.     The i.MX6 series also brings world-class integration with high-performance multimedia processing, making it the ideal platform for future multimedia-centric applications such as tablets, smart books and human-machine interface (HMI). With integrated options including LVDS, HDMI v1.4, MIPI DSI display port and MIPI CSI-2 camera port, as well as the ability to support up to four screens simultaneously, the i.MX6 series provides the flexibility to develop tailored, market-specific solutions with faster time to market.   To order this $179 solution please click here Key Applications: Netbooks (web tablets), Nettops (Internet desktop devices), High-end mobile Internet devices (MID), High-end PDAs, High-end portable media players (PMP) with HD video capability, Gaming consoles, Portable navigation devices (PNDs), Industrial control, Test and measurement (T&M), Single board computers (SBCs), Tablets, eReaders, Smartbooks, Automotive infotainment, HMI, Portable medical, IPTV, IP phones and Home energy management systems.             Click here for more inforamtion.
查看全文
     See a connected Android demo on an i.MX53 in action -  http://www.youtube.com/watch?v=1R1kbya77eE   
查看全文
These videos demonstrate an example application of a fully cloud-enabled and location-aware mass transport demo built on Freescale's i.MX5x platform with a HD passenger information display, PCAP touch enabled driver control display, and mobilde device (Android phone) integration. The demo showcases how Android provides the potential of significantly shortening the development cycle and accelerating your time-to-market. The demo is based on the Digi ConnectCore i.MX53 System-on-Module solution and was built using our Embedded Application Development Kit for Android (Gingerbread). Smart Tech for Passenger Buses by Digi International - Design West (ESC) 2012 - YouTube - The ARM video interview at Design West Android Bus Demo - YouTube  - The official Digi video overview Visit www.digiembedded.com for additional information, including a special i.MX53 Android Development Kit kit offer for $199. --- VDC Research Awards Digi Best of Show at Embedded World 2012 for Android Application Development Kit with iDigi Device
查看全文
The Nitrogen6X board has been designed to allow for Power-over-Ethernet functionality. With the addition of our POE modules, the Nitrogen6X can become a stand-alone POE powered device which is ideal for digital signage applications. This demo features a 7" 1024x600 display with capacitive multi-touch and the TimeSys Linux operating system.
查看全文
Boundary Devices has a variety of i.MX6 solutions. The SABRE Lite and Nitrogen6X boards are great tools for hardware and software evaluation. The Nitrogen6X_SOM is a low cost, highly integrated System-on-Module that is ideal for customers looking for rapid product development while maintaining the flexibility of a custom design. The Nitrogen6X_SOM is shown here running the QNX operating system with QT and Storyboard Suite from Crank Software on a 7" 800x480 display.
查看全文
ConnectCore® i.MX53 / Wi-i.MX53 Freescale i.MX53 Cortex A8 system-on-module The network-enabled ConnectCore for i.MX53 is a highly integrated and future-proof system-on-module (SoM) solution based on the new Freescale i.MX53 application processor with a high performance 1 GHz ARM Cortex-A8 core, wired and wireless connectivity, powerful 1080p/720p video encoding/decoding capabilities, dual-CAN bus interface and a complete set of peripherals.   The ConnectCore for i.MX53 family builds on the successful ConnectCore for i.MX51 modules by providing a form factor compatible option with significantly improved processing, memory, video and connectivity capabilities. It is a scalable and energy-efficient module family that is ideal for medical devices, security/surveillance equipment, industrial applications, kiosk systems and digital signage integration. Modules in the ConnectCore i.MX family feature the design, development and administrative advantages offered by the iDigi® Device Cloud™. This secure, highly scalable platform seamlessly ties enterprise applications and remote devices together.   iDigi Manager Pro empowers IT, network operations and customer support organizations to conquer the challenges of managing equipment in their device networks. Network managers can remotely configure, upgrade, monitor and troubleshoot remote devices, and create applications that improve productivity, speed and efficiency.   Integrated secure wireless 802.11a/b/g/n Wi-Fi WLAN Powerful 2D/3D graphics, 1080p video Support for Embedded Linux, Microsoft Windows Compact 7 and Android Industrial operating temperature system-on-module (SoM) Secure, anywhere management using iDigi Manager Pro™   http://www.digi.com/products/wireless-wired-embedded-solutions/solutions-on-module/connectcore/connectcore-wi-mx53#overview
查看全文
NOVPEK i.MX53 System Download the NOVPEK i.MX53 Brochure (PDF, 1.09mb) Includes NOVPEK i.MX53 Module 202 easily accessible IOMUX pins Arranged in 32x3 100mil pin headers Advanced Power Management (PM) development support via Add-on Card, various PM options available Multiple voltage settings for each peripheral voltage rail Accurate power consumption analysis framework for all 35 voltage rails on the i.MX53 On-board debug ports: JTAG and 16bit ETM Bootable with terminal support RS232 and TTL interfaces, only uses two i.MX53 pins All i.MX53 boot options Simplified firmware/software development through 10/100 Ethernet port SPI based, doesn’t consume the built-in FEC USB HOST port and USBOTG port that can be forced to HOST mode Component video out port SATA interface HDMI interface LVDS interface Highly integrated NovTech PM solution Multiple power-on events Reprogrammable for configurability   Click here for more information  
查看全文
NOVPEK TM i.MX6Q/D System Download the NOVPEK i.MXQ/D Brochure Includes NOVPEK TM i.MX6Q/D Module 201 easily accessible IOMUX pins Arranged in 32x2 100mil pin headers Advanced Power Management (PM) development support via Add-on Card, various PM options available Multiple voltage settings for each peripheral voltage rail Accurate power consumption analysis framework for all 35 voltage rails on the i.MX6Q/D On-board debug ports: JTAG and 16bit ETM Bootable with terminal support RS232 and TTL interfaces, only uses two i.MX6Q/D pins All i.MX6Q/D boot options Simplified firmware/software development through 10/100 Ethernet port SPI based, doesn’t consume the built-in FEC USB HOST port and USBOTG port that can be forced to HOST mode HDMI video out port SATA interface LVDS interface PCI Express Mini PCIe with SIM slot MIPI/SDI interface Highly integrated NovTech PM solution Multiple power-on events Reprogrammable for configurability   For more information click here  
查看全文
Freescale’s comprehensive home health hub (HHH) reference platform is designed to speed and ease development for emerging telehealth applications using seamless connectivity and data aggregation to provide remote access and improved healthcare management. It provides multiple connectivity options to obtain data from commercially available wired and wireless healthcare devices such as blood pressure monitors, pulse oximeters, weight scales, blood glucose monitors, etc. The HHH reference platform incorporates broad capabilities so that design engineers have flexibility in their next generation remote monitoring designs. In addition to connectivity for collecting data from healthcare devices, the HHH reference platform also provides connectivity to take action with the collected data by sharing it through a remote smart device with a display such as a tablet, PC or smartphone or through the Cloud. This connectivity gives the person being monitored and caregivers (including family, friends and physicians) a way to track and monitor health status as well as provide alerts and medication reminders. Most importantly, this interface delivers a real-time connection to caregivers to bring ease of mind and offers comfort and safety to the person being monitored. Features Automatic reporting of vital sign measurements Cloud connectivity and secure integration into medical vaults Pervasive mobile device access Daily activity alarms, security alarms and passive monitoring of safety sensors for early detection of injury or security risks Anytime consultation with monitoring center, medical staff, family and friends Anytime and intuitive access to trusted health resources Compelling user interface for a remote display  
查看全文
Hi, check out this video that demonstrates software making use of power savings capabilities on the i.MX28:  http://go.mentor.com/low-power
查看全文
i.CORE M6S/DL/D/Q i.Core M6S/DL/D/Q is the latest powerful i.MX6 SOM solution provided by Engicam. Equipped with single,dual light,dual or quad Cortex-A9 core, i.Core M6 is the smallest low-cost SOM for high-end multimedia applications. The full scalability of modules allows to create multiple products with different performance in a very short time to Market. The i.Core M6 family is now enhanced by the Dual Light version, and by commercial versions for powerful low-cost applications. Features Memories 1GB 64bit DDR3-1066  for i.Core M6Q 512MB 64bit DDR3-1066  for i.Core M6D 512MB 64bit DDR3-800  for i.Core M6DL 256MB 32bit DDR3-800 for i.Core M6S 256MB NAND Flash Graphics and Multimedia 1x Parallel LCD 18bit output 2x LVDS output 1x HDMI output Up to four simultaneous display driving support ( i.Core M6Q/D only) Up to two simultaneous display driving support ( i.Core M6S/DL only) Dual display up to WUXGA (1920x1200) and HD1080 OpenGL/ES 2.x 3D accelerator with OpenCL/EP support and OpenVG1.1 acceleration Multi-format HD1080 video decode and encode Parallel Camera Interface input Touch screen Peripherals 2x SD Card interface USB OTG HS, USB HS HOST, Uart, I2C, I2S, PCI Express SATA 3Gbps (i.Core M6Q/D only) Ethernet 10/100 Dimensions Standard SODIMM footprint 67,4x31.9 mm PCB size Very Low Profile Module ENGICAM - i.Core M6S/DL/D/Q
查看全文