i.MXソリューション知識ベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

i.MX Solutions Knowledge Base

ラベル

ディスカッション

ソート順:
NOVPEK i.MX53 System Download the NOVPEK i.MX53 Brochure (PDF, 1.09mb) Includes NOVPEK i.MX53 Module 202 easily accessible IOMUX pins Arranged in 32x3 100mil pin headers Advanced Power Management (PM) development support via Add-on Card, various PM options available Multiple voltage settings for each peripheral voltage rail Accurate power consumption analysis framework for all 35 voltage rails on the i.MX53 On-board debug ports: JTAG and 16bit ETM Bootable with terminal support RS232 and TTL interfaces, only uses two i.MX53 pins All i.MX53 boot options Simplified firmware/software development through 10/100 Ethernet port SPI based, doesn’t consume the built-in FEC USB HOST port and USBOTG port that can be forced to HOST mode Component video out port SATA interface HDMI interface LVDS interface Highly integrated NovTech PM solution Multiple power-on events Reprogrammable for configurability   Click here for more information  
記事全体を表示
Technical Session Added by iWavesystems on June 26, 2012 at 3:53am    
記事全体を表示
e-con Systems announces their new System-On-Module aimed for Applications which require higher GPU performance and faster network connectivity. eSOMiMX6PLUS System-On-Module is based on NXP’s QuadPLUS/DualPLUS ARM Cortex™ A9 Processor running up to 1.2GHz, featuring 3 high speed Camera interfaces with support for 13MP Camera and supporting 802.11 ac Wi-Fi network. The eSOMiMX6PLUS at volumes is available at USD79 onwards and samples can be bought from the Webstore. Customers wanting to evaluate thee SOMiMX6PLUS, can do so by ordering the AnkaaPLUS development kit from e-con’s Webstore. The development kit, among other accessories, also includes a13MP camera board, 5MP camera board and 7” LCD panel. 
記事全体を表示
i.CORE M6S/DL/D/Q i.Core M6S/DL/D/Q is the latest powerful i.MX6 SOM solution provided by Engicam. Equipped with single,dual light,dual or quad Cortex-A9 core, i.Core M6 is the smallest low-cost SOM for high-end multimedia applications. The full scalability of modules allows to create multiple products with different performance in a very short time to Market. The i.Core M6 family is now enhanced by the Dual Light version, and by commercial versions for powerful low-cost applications. Features Memories 1GB 64bit DDR3-1066  for i.Core M6Q 512MB 64bit DDR3-1066  for i.Core M6D 512MB 64bit DDR3-800  for i.Core M6DL 256MB 32bit DDR3-800 for i.Core M6S 256MB NAND Flash Graphics and Multimedia 1x Parallel LCD 18bit output 2x LVDS output 1x HDMI output Up to four simultaneous display driving support ( i.Core M6Q/D only) Up to two simultaneous display driving support ( i.Core M6S/DL only) Dual display up to WUXGA (1920x1200) and HD1080 OpenGL/ES 2.x 3D accelerator with OpenCL/EP support and OpenVG1.1 acceleration Multi-format HD1080 video decode and encode Parallel Camera Interface input Touch screen Peripherals 2x SD Card interface USB OTG HS, USB HS HOST, Uart, I2C, I2S, PCI Express SATA 3Gbps (i.Core M6Q/D only) Ethernet 10/100 Dimensions Standard SODIMM footprint 67,4x31.9 mm PCB size Very Low Profile Module ENGICAM - i.Core M6S/DL/D/Q
記事全体を表示
Adeneo Embedded, a Freescale Connected Proven Partner, continues its commitment in working with Freescale on its i.MX product line. With Freescale’s announcement of the i.MX product roadmap (Freescale i.MX Roadmap blog) and Adeneo Embedded’s latest releases of Operating System BSPs for the i.MX6 platforms, the two companies strengthen further their collaboration and capabilities by bringing best products and services to their customers.   Adeneo Embedded has developed Android, Linux, QNX and Windows Embedded Compact BSPs for a wide range of Freescale’s i.MX products. Adeneo Embedded is the first company to develop the Windows Embedded Compact 2013 BSP on the i.MX6 platforms, supporting SABRE SD Board and SD Platform from Freescale, as well as many different 3 rd party boards including SABRE Lite based platforms and various System On Modules. Adeneo Embedded is also the official i.MX6 training partner of Freescale, jointly conducting about 60+ trainings each year across America and Europe .   Adeneo Embedded is pleased to see Freescale announcing the upcoming i.MX7 and i.MX8 series and will help customers designing products based on these new technologies with a complete portfolio of solutions and services to support the integration of Embedded OS, Middleware and Connected Applications.     About Adeneo Embedded Adeneo Embedded provides system integration, design, support and training services to companies seeking world-class expertise in embedded solutions using high-performance architectures. For over 10 years, Adeneo Embedded has helped clients, in all stages of development; create profitable, feature-rich products that incorporate software and hardware solutions based on Windows Embedded, Windows Phone and Windows 8 operating systems. Close working partnerships with industry-leading silicon and software vendors allow Adeneo Embedded to apply its experience to a wide range of embedded solutions for the automotive, industrial, medical,  multi-media, navigation,  networking, mobile and wireless markets. Adeneo Embedded has a global sales and support network backed by engineering offices in North America and Europe.   © 2013 Adeneo Embedded. All Rights Reserved. All other brands or product names are the property of their respective holders   Further information For more information about Adeneo Embedded competences, products and services around Windows Embedded technologies:   visit Adeneo Embedded dedicated web site                 www.adeneo-embedded.com Adeneo Embedded General sales contact                    [email protected]   For a local contact in   Central Europe, contact Michael Heinz                      [email protected] South&North Europe, contact Jeremy Delicato         [email protected] America, please contact Mike Ruiz                            [email protected] Asia, please contact Vijay Raisinghani                       [email protected]
記事全体を表示
DSC_0074 Added by iWavesystems on April 3, 2012 at 8:58am    
記事全体を表示
Product Features: SMARC Development kit pre-loaded with Linux OS Kit includes: (1). REV-SA01 SMARC Evaluation Carrier Board in 3.5" SBC Form Factor (2). SMA-IMX6QI Quad Core SMARC Module (3). Power Adapter: AC Input: 100-240V DC Output: 5.0V (4). Power Cable (5). Mini-USB Cable (6). Pre-loaded OS on onboard eMMC
記事全体を表示
MOZART SBC - i.MX51 Single Board Computer Added by Michele Cecchettini on August 25, 2010 at 10:02am http://imxcommunity.org/photo/mozart-sbc-imx51-single-board/next?context=latest   > CPU: i.MX51 800 MHz CortexA8 > HD720 decoding > 512MB DDR2 SDRAM > Real World Connectors: DVI, USB, AUDIO, ETHERNET > Expansion Connectors > Dimensions: 120 x 100 mm > Supply: 10-26 V http://www.msystemitaly.com/files/mozart_flyer.pdf
記事全体を表示
Added by Renato Frias on May 19, 2010 at 4:29pm     http://www.youtube.com/watch?feature=player_embedded&v=kpIkE1LQCsg   Uploaded by renatofrias55 on May 19, 2010 Freescale's i.MX25 PDK booting from SD card with a splash screen bitmap loaded from SD also on u-Boot start up. The LCD blinks when Linux takes over the Framebuffer. For more details, see: http://www.imxdev.org/wiki/index.php?title=I.MX25_PDK_U-boot_SplashScreen Category: Science & Technology License: Standard YouTube License  
記事全体を表示
http://www.youtube.com/watch?v=2CPUAsNWk5Q&feature=player_embedded   Uploaded by Charbax on Jan 10, 2012 Optimum Semiconductor Technologies Inc shows this single-core Freescale i.MX53 ARM Cortex-A8 and single-core AmLogic ARM Cortex-A9 based Android Set-top-box for $100-$120 depending on order quantity. Category: Science & Technology License: Standard YouTube License  
記事全体を表示
We are delighted to announce the launch of a very special Micro SOM, eSOMiMX6-micro. This high performance system on module is based on NXP i.MX6 Quad/Dual ARM Cortex-A9 Processor. Meissa-I, the evaluation kit for this iMX6 Micro SOM is also the smallest RDK in the industry. The customer who wanted a low power micro SOM for building their ultra-compact devices like Wearables, Medical Imaging, Handhelds etc, we have our eSOMiMX6-micro system on module which based on NXP i.MX6 Quad/Dual Core ARM Cortex-A9 processor in a small form factor of 54mm x 20mm with 10mA in suspend current. eSOMiMX6-micro: iMX6 Micro System-on-Module To get more details on this product, please visit: https://www.e-consystems.com/iMX6-micro-som-system-on-module.asp
記事全体を表示
ConnectCore® i.MX53 / Wi-i.MX53 Freescale i.MX53 Cortex A8 system-on-module The network-enabled ConnectCore for i.MX53 is a highly integrated and future-proof system-on-module (SoM) solution based on the new Freescale i.MX53 application processor with a high performance 1 GHz ARM Cortex-A8 core, wired and wireless connectivity, powerful 1080p/720p video encoding/decoding capabilities, dual-CAN bus interface and a complete set of peripherals.   The ConnectCore for i.MX53 family builds on the successful ConnectCore for i.MX51 modules by providing a form factor compatible option with significantly improved processing, memory, video and connectivity capabilities. It is a scalable and energy-efficient module family that is ideal for medical devices, security/surveillance equipment, industrial applications, kiosk systems and digital signage integration. Modules in the ConnectCore i.MX family feature the design, development and administrative advantages offered by the iDigi® Device Cloud™. This secure, highly scalable platform seamlessly ties enterprise applications and remote devices together.   iDigi Manager Pro empowers IT, network operations and customer support organizations to conquer the challenges of managing equipment in their device networks. Network managers can remotely configure, upgrade, monitor and troubleshoot remote devices, and create applications that improve productivity, speed and efficiency.   Integrated secure wireless 802.11a/b/g/n Wi-Fi WLAN Powerful 2D/3D graphics, 1080p video Support for Embedded Linux, Microsoft Windows Compact 7 and Android Industrial operating temperature system-on-module (SoM) Secure, anywhere management using iDigi Manager Pro™   http://www.digi.com/products/wireless-wired-embedded-solutions/solutions-on-module/connectcore/connectcore-wi-mx53#overview
記事全体を表示
Technical Session Added by iWavesystems on June 26, 2012 at 3:45am    
記事全体を表示
iWave’s Rainbow-G15S is the industry first i.MX6 Dual Lite/ Solo ARM Cortex™-A9 core CPU based Single Board Computer. SBC is also compatible with i.MX6 Quad & Dual processors.i.MX6 Pico ITX SBC is packed with full set of features in just 100mm x 72mm Pico- ITX form factor with Extended temperature support. SBC provides increased performance in verticals like “Intelligent Industrial Control Systems, Industrial Human Machine Interface, Digital Signage, Ultra-Portable Devices, Home Energy Management Systems and Portable Medical Devices”. i.MX6 SBC by default supports 512MB DDR3 RAM which is expandable if required and boots with on-board 2GB eMMC flash. i.MX6 SBC works with 5V power input through 2.5mm Power jack. i.MX6 SBC supports AC97 Audio through 3.5mm Stereo Out Jack and MIC IN header, Two USB2.0 Host ports, HDMI display port, Gigabit Ethernet through RJ45 Magjack, USB2.0 OTG port through Micro AB connector, LVDS Display interface with Backlight and Resistive Touch connector, Optional RTC battery on-board, uSD Slot for storage, MIPI Camera connector, CMOS camera connector, Debug port through USB Micro AB connector and 84pin Expansion connector for additional interfaces like UARTs, I2C, SPI, CAN, CSI, MIPI DSI, LVDS & GPIOs for expansion purpose. It also supports Standard SD slot for Wifi or Memory card interface, Mini PCIe connector with PCIe and USB interface to connect Wifi Module or 3G Module or other mini PCIe modules. i.MX6 Pico ITX SBC suports Linux BSP by default. iWave also supports Android & WEC7 BSP on request. With all its exhaustive set of features and interfaces in place, Rainbow-G15S is the perfect choice for decreasing your product development life cycle and cost, shortening the time to market. E-mail: [email protected] Website: www.iwavesystems.com
記事全体を表示
The MYC-Y6ULX CPU Module is covered with shield and powered by NXP i.MX 6UltraLite / 6ULL processor based on the ARM Cortex-A7 architecture. With a choice of G2 and Y2 sub family processors running at 528MHz and integrated with 256MB DDR3 and 256MB Nand Flash (4GB eMMC Flash is optional), the MYC-Y6ULX module delivers high performance with ultra-efficient power that targets Industry Control, Communications, HMI, Smart Healthcare and Internet of Things (IoT) applications. It carries out as many as peripheral signals and IOs through 1.0mm pitch 140-pin stamp hole expansion interface to allow customer’s extension for their next embedded design. The module is ready to run Linux and can support industrial operating temperature range from -40 to +85 Celsius. MYIR's MYC-Y6ULX CPU Module has three standard parts.They have passed Verification of EMC Compliance. This document provides the CE certification of this module.          MYC-Y6ULX CPU Module Part No. MYC-Y6ULG2-256N256D-50-I MYC-Y6ULY2-256N256D-50-C MYC-Y6ULY2-4E512D-50-C MYC-Y6ULY2-256N256D-50-I MYC-Y6ULY2-4E512D-50-I Processor MCIMX6G2CVM05AB MCIMX6Y2DVM05AB MCIMX6Y2DVM05AA MCIMX6Y2CVM05AB MCIMX6Y2CVM05AB RAM 256MB DDR3 256MB DDR3 512MB DDR3 256MB DDR3 512MB DDR3 Flash 256MB Nand Flash 256MB Nand Flash 4GB eMMC 256MB Nand Flash 4GB eMMC Working Temp. -40 to +85 Celsius 0 to +70 Celsius 0 to +70 Celsius -40 to +85 Celsius -40 to +85 Celsius   Five Models of MYC-Y6ULX (default configurations)
記事全体を表示
usbdemon Added by Terry Shultz on August 3, 2010 at 4:04pm    
記事全体を表示
Consult the Quick Start Board for SCM-i.MX 6DQ  PCB diagram , THANK YOU !!!
記事全体を表示
iWave's PICO-ITX board embedded with i.MX6 Quad core processor loaded with Yocto-Dora 1.5.3 now is capable of capturin g and streaming full HD (1080p) video from an on-board camera. Not only it can stream 1080p full HD video to a destined host machine, it is also capable of streaming two 1080p (2 streams) simultaneously at 24fps. In some of the use case scenario, user may want to stream two streams of different resolutions like 1080p and 720p simultaneously. Where high resolution on faster network and low resolution on low bandwidth network, in such use case scenario it is possible to stream multiple streams at various resolutions. The differentiating feature in this system is, it can encode and stream multiple streams simultaneously at maximum 1080p resolution or lesser.  The maximum streaming achieved on all i.MX system earlier was VGA. The possible application of this system could be surveillance and streaming server at full HD resolution. Dual Video Streaming using i.MX6 Dual Pico-ITX Single Board Computer Imagine a system which has two independent displays and can run different content from the embedded computer at the same time. iWave has developed this system with i.MX 6 processor based PICO-ITX platform running Yocto-Dora(1.5) is now equipped with such feature. The system can decode and play two different HD (1080p@24fps) videos at the time using two LVDS displays. For further information or enquiries please write to [email protected]
記事全体を表示
img-0003-fsl-ptx Added by Robert Schwebel on November 10, 2010 at 6:46pm Pengutronix shows Linux on i.MX28    
記事全体を表示