Video- iWave Launches Industry's first i.MX6 Solo/Dual Lite Based Pico-ITX Single Board Computer

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Video- iWave Launches Industry's first i.MX6 Solo/Dual Lite Based Pico-ITX Single Board Computer

Video- iWave Launches Industry's first i.MX6 Solo/Dual Lite Based Pico-ITX Single Board Computer


iWave’s Rainbow-G15S is the industry first i.MX6 Dual Lite/ Solo ARM Cortex™-A9 core CPU based Single Board Computer. SBC is also compatible with i.MX6 Quad & Dual processors.i.MX6 Pico ITX SBC is packed with full set of features in just 100mm x 72mm Pico- ITX form factor with Extended temperature support. SBC provides increased performance in verticals like “Intelligent Industrial Control Systems, Industrial Human Machine Interface, Digital Signage, Ultra-Portable Devices, Home Energy Management Systems and Portable Medical Devices”.

i.MX6 SBC by default supports 512MB DDR3 RAM which is expandable if required and boots with on-board 2GB eMMC flash. i.MX6 SBC works with 5V power input through 2.5mm Power jack. i.MX6 SBC supports AC97 Audio through 3.5mm Stereo Out Jack and MIC IN header, Two USB2.0 Host ports, HDMI display port, Gigabit Ethernet through RJ45 Magjack, USB2.0 OTG port through Micro AB connector, LVDS Display interface with Backlight and Resistive Touch connector, Optional RTC battery on-board, uSD Slot for storage, MIPI Camera connector, CMOS camera connector, Debug port through USB Micro AB connector and 84pin Expansion connector for additional interfaces like UARTs, I2C, SPI, CAN, CSI, MIPI DSI, LVDS & GPIOs for expansion purpose. It also supports Standard SD slot for Wifi or Memory card interface, Mini PCIe connector with PCIe and USB interface to connect Wifi Module or 3G Module or other mini PCIe modules.


i.MX6 Pico ITX SBC suports Linux BSP by default. iWave also supports Android & WEC7 BSP on request. With all its exhaustive set of features and interfaces in place, Rainbow-G15S is the perfect choice for decreasing your product development life cycle and cost, shortening the time to market.

E-mail: mktg@iwavesystems.com

Website: www.iwavesystems.com



Attachments
No ratings
Version history
Last update:
‎04-15-2013 12:41 AM
Updated by: