i.MX解决方案知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX Solutions Knowledge Base

标签

讨论

排序依据:
MYIR, a Chinese company focused on providing ARM based products and design services for embedded applications, has introduced a high-performance, cost-effective NXP i.MX 6UltraLite / 6ULL based ARM Cortex-A7 single board computer MYS-6ULX, especially targeting Industry 4.0 (Industrie 4.0) and Internet of Things (IoT) applications. Measuring only 70mm by 55mm, the MYS-6ULX has DDR3, Nand Flash, USB, Ethernet, TF, LCD and more other core components and peripheral interfaces integrated on the tiny board. Furthermore, it has two 2.0mm pitch 2x20-pin headers on board to bring out as many as signals for user extensions.   The MYS-6ULX single board computer has MYS-6ULX-IND and MYS-6ULX-IOT two different models, which are respectively for Industry 4.0 and IoT applications. The two boards share the same hardware circuit design and are fully compatible in software. The MYS-6ULX-IND is built around the i.MX 6UL processor family and can support -40 to +85 Celsius extended temperature operation, which makes the board more suitable for industrial control and communication applications. The MYS-6ULX-IOT is based on the i.MX 6ULL processor family and has additionally a USB based WiFi module with antenna on the board. MYIR has ported Linux 4.1.15 for the board with Debian distribution as well as Yocto project with ported QT. MYIR has also provided an interesting demo to enable customers to experience Amazon Alexa Voice Service. Additionally, MYIR will offer optional LCD modules, camera modules, GPS module, GPRS module and expansion base board to add functionality to the boards.   MYIR offers ultra-low cost for the boards, pricing at $31.8/pc for MYS-6ULX-IND and only $28.8/pc MYS-6ULX-IOT.                            MYS-6ULX-IND Single Board Computer                                    MYS-6ULX-IOT Single Board Computer
查看全文
http://www.youtube.com/watch?feature=player_embedded&v=R29iKVpyBOY   Uploaded by mgrunditz on Oct 27, 2010 Showing Efika MX Smarttop with Android. Viewing flash video from http://svtplay.se in window and fullscreen. Category: Science & Technology License: Standard YouTube License  
查看全文
http://www.youtube.com/watch?v=GN0VzR7b6IQ&feature=player_embedded   Published on Jul 10, 2012 by freescale http://www.freescale.com iWave Systems Technology Pvt Ltd, headquartered in Bangalore India, provides smart design solutions in embedded systems. iWave enables its customers shortest time to market through its proven i.MX SOM & Development platforms. Together with their US Partner, FirstView Consultants, based in Austin, TX, iWave provides local service with offshore prices. iWave's latest i.MX6x based SOM is available both in MXM (for automotive) and in Q7 (for medical, industrial) form factor with complete BSP for latest Android 4.0, WEC7 & Linux 3.0.15. Category: Science & Technology License: Standard YouTube License
查看全文
DSC_0060 Added by iWavesystems on April 3, 2012 at 8:41am    
查看全文
iWave @ Pedestal - 1112 , FTF-Americas Added by iWavesystems on June 18, 2012 at 4:15am   Be there to witness exciting Automotive solutions' demos...
查看全文
Imx6 can output lvds direct.But the lvds-wire is too  expensive to buy. So they can cannect ds90ub947 serializer to applied in automotive instrumentation. By the way, it need a ds90ub948 deserializer in the remote which cannect a lvds displayer. The attachment is the driver of ds90ub947/948 for linux.It can  support linux 3.10 and above.It was verified working on linux 3.10.53 and imx6q. The attachment list: ds90ub947.c ds90ub947.h readme.txt You can follow the readme to use it. This driver was barely in embryo.You should modify it according to your application. Sometime, it very looks like the ds90ub913/914 and max9286/96705.
查看全文
http://www.youtube.com/watch?feature=player_embedded&v=UUKeGrtX1aA   Uploaded by b378he on Sep 22, 2010 Genesi Efika MX running Android 2.2 Category: Science & Technology License: Standard YouTube License  
查看全文
img-0001-fsl-ptx Added by Robert Schwebel on November 10, 2010 at 6:42pm The Pengutronix kernel team demonstrates Linux on i.MX28 on the Freescale booth at electronica 2010.  
查看全文
iWave's i.MX6 Quad/Dual development kit Rainbow-G15D integrates all standard interfaces into a highly integrated Nano ITX form factor that can be utilized across multiple Embedded PC, Systems and Industrial Designs. It has got all the necessary functions that the embedded application demands. i.MX6 Quad/Dual development kit is supported with Windows Embedded Compact 7 Board Support Package which includes all the major peripherals and devices supported by i.MX6 CPU. With UART debug, CAN and Ethernet, this BSP provides efficient debug and communication support. With SD/MMC, USB and SATA, this BSP provides efficient storage interfaces. The OpenGL and OpenVG provides rich graphics which is further accelerated by the 2D and 3D hardware accelerator of i.MX6 processor. The user can develop rich graphical user interface with Silverlight 3.0 and Expression Blend. Active sync is also available to synchronize the device. iWave Systems has implemented dual display feature on Rainbow G15D which displays the same clone content on two different LVDS display panels. Here we have two LVDS LCDs of XGA resolutions displaying the WEC7 desktop in Rainbow G15D platform. Two 10.4” LVDS LCDs are connected to the i.MX6 Quad CPU. Now you are viewing 1080p MPEG4 video playback on both the LCD screens. Video: http://www.youtube.com/watch?v=BlVOPSjjJq8 Video Link : 1413
查看全文
pin mapping not available in NXP provided datasheet
查看全文
TensorFlow  Provides a very simple ML  by Java Script. It is easy to have the environment to see it demo. This document is to introduce it. The formula to get the training data We have a formula   Y = 2X – 1 to get the training data       example:  let x=-1 then  Y = 2*-1 – 1 = -2 – 1 = -3         x = { -1, 0, 1, 2, 3, 4}    y =  {-3, -1, 1, 3, 5, 7} Build up a very simple network model.add(tf.layers.dense({units: 1, inputShape: [1]})); This network will get training and predict the result for Y = 2X – 1 Should remind you here is the Machine do NOT know about the formula. It cannot calculate like us. The complete code <html>     <head>     <!-- Load TensorFlow.js -->     <!-- Get latest version at https://github.com/tensorflow/tfjs -->     <script src="https://cdn.jsdelivr.net/npm/@tensorflow/[email protected]">       </script>     </head>     <body>         <div id="output_field"></div>         <div id="output_field1"></div>           </body>     <script>     async function learnLinear(){       const model = tf.sequential();       model.add(tf.layers.dense({units: 1, inputShape: [1]}));       model.compile({         loss: 'meanSquaredError',         optimizer: 'sgd'     });        const xs = tf.tensor2d([-1, 0, 1, 2, 3,4], [6, 1]);      const ys = tf.tensor2d([-3, -1, 1, 3, 5,7], [6, 1]);        await model.fit(xs, ys, {epochs: 500});        document.getElementById('output_field').innerText =       model.predict(tf.tensor2d([10], [1, 1]));         }     learnLinear();     </script> <html> Adjust the training to see what happen We will go to change the following code to adjust the training, then let machine tell the result for  X = 10 to see if the training result  is different or not. The result by calculation is Y = 2X – 1 = 2X10 -1 = 19 await model.fit(xs, ys, {epochs: 10}); We will try 10, 100,   500  and 1500. The result summary Y = 2X – 1 = 2X10 -1 = 19 10       : 13.9085026,   10.9296398,  13.0426989,  12.0150528, 7.4879761 100      : 18.0845203, 17.7116661, 17.9885635, 17.9806786, 18.2209091 500      : 18.9848061, 18.983654, 18.9877472, 18.9812298, 18.9825478 1500     : 18.9999866, 18.9999866, 18.9999866, 18.9999866, 18.999986 With 1500 training, the machine can predict the result very closely. But it cannot reach the correct result 19. Because the machine doesn’t know about the formula Y = 2X - 1
查看全文
Measuring only 70mm by 55mm, the MYS-6ULX designed by MYIR is a high-performance low-cost Single Board Computer (SBC) specially designed for industry and Internet of Things (IoT) applications. It is based on NXP i.MX 6UL/6ULL processor family which features the most efficient ARM Cortex-A7 core and can operate at speeds up to 528 MHz. The MYS-6ULX Single Board Computer supports Yocto and Debian OS. Here we take Debian OS as an example.   The programming procedure:      Prepare an SD card. Open the image file of OS “mys6ull-debian8.rootfs.sdcard” with Win32Disk Imager, then program it into the SD card.      Power on the MYS-6ULX board. Insert the SD card to the slot, set the dip switch to 0101. Connect the serial port cable and USB power cable to the board, then power on the board.      Login in the system. The user name is root and the pass word is 123456. View the system information with command cat/etc/issue, the system version is Debian8 as shown below, which means the OS has been programmed into the SD card successfully. The develop environment I work on PC is Ubuntu VMS, ARMGCC compiler is needed to be installed in the Ubuntu VMS. We can check if the compiler is available with instruction arm-linux-gnueabihf-gcc–v. Ubuntu16 comes with a 5.4 version compiler as below: We need to install a compiler if the system doesn’t come with one. The toolkit MYIR provided contains that compiler. Open the folder 03-Tools\Toolchain, there is a package named “gcc-linaro-4.9-2014.11-x86_64_arm-linux-gnueabihf.tar.xz”. Copy this package into a folder of VMS and use commands below to extract it. xz -dgcc-linaro-4.9-2014.11-x86_64_arm-linux-gnueabihf.tar.xz tar -xfgcc-linaro-4.9-2014.11-x86_64_arm-linux-gnueabihf.tar We would have a file named gcc-linaro-4.9-2014.11-x86_64_arm-linux-gnueabihf after unpacking, then use instruction below to set the compiler: export PATH= $PATH:$DEV_ROOT/\gcc-linaro-4.9-2014.11-x86_64_arm-linux-gnueabihf/bin exportCROSS_COMPILE=arm-linux-gnueabihfexport ARCH=arm View the compiler version again, the information printed on the screen should be: We can see the compiler version is 4.9.3. Then all the settings of develop environment has been completed.
查看全文
iWave has now enabled 2GB RAM support for the iW-RainboW-G15M-Q7, the i.MX6 Quad, Dual & Dual Lite Qseven SOMs. The 2GB RAM support allows customers to run graphics and multimedia rich applications more seamlessly. The 2GB RAM supported Qseven SOM configuration is available with minimum order quantity of 500pcs. iWave also can support 4GB RAM on specific requests. For more details contact [email protected]
查看全文
iWave’s i.MX6 Qseven System on Module has been incorporated into the Golf Cart Guide System which is used to monitor the cart position, delay while supplementing the cart position, to identify the members with the player list in the clubhouse. The design also includes ensuring safety of golfers by giving warning messages during lightning, fog etc. iWave’s i.MX6 Qseven module was seamlessly integrated with customer carrier card. Given iWave’s design Quality and Technical Support client could easily adapt iWave’s SOM into their design. Key technology iWave has worked on this solution: Freescale i.MX6x Solo core Qseven SOM (extended commercial grade) ARM Cortex A9 core at 800MHz OS: Windows Embedded Compact 7 High brightness LCD display Touch panel AC’97 Audio Key input GPS WiFi SDIO interface USB memory iWave’s unique ability to provide qseven module and BSP support under one roof helped the client to shorten the product development life cycle and achieve quick time to market. iWave’s i.MX6 Qseven SOM iW-RainboW-G15M-Q7 has gained worldwide popularity due to the ease of usage for diverse range of applications. Along with this, availability of the iW-RainboW-G15D-Q7 (i.MX6 development/ i.MX6 evaluation board) and iWave’s in-house software BSP support for i.MX6 helps clients to validate the end application quickly and achieve short product development life cycle and quick time to market. For further information please write to [email protected] or visit www.iwavesystems.com
查看全文
This webtalk session provides an overview of the new ConnectCore 6 multichip module. The industry’s first SMT multichip module built on the Freescale i.MX6 application processor family. Offering pre-certified and fully integrated wireless connectivity options such as 802.11a/b/g/n and Bluetooth 4.0 plus unique system capabilities such as an independent Kinetis K/L on-module subsystem, built for reliability and long-term availability. The module targets applications in healthcare/medical, transportation, industrial and other markets. Visit the link below to view the webtalk video now: http://www.embedded-know-how.com/boards-a-modules-main/article/45-boards-modules/1699
查看全文
Freescale’s comprehensive home health hub (HHH) reference platform is designed to speed and ease development for emerging telehealth applications using seamless connectivity and data aggregation to provide remote access and improved healthcare management. It provides multiple connectivity options to obtain data from commercially available wired and wireless healthcare devices such as blood pressure monitors, pulse oximeters, weight scales, blood glucose monitors, etc. The HHH reference platform incorporates broad capabilities so that design engineers have flexibility in their next generation remote monitoring designs. In addition to connectivity for collecting data from healthcare devices, the HHH reference platform also provides connectivity to take action with the collected data by sharing it through a remote smart device with a display such as a tablet, PC or smartphone or through the Cloud. This connectivity gives the person being monitored and caregivers (including family, friends and physicians) a way to track and monitor health status as well as provide alerts and medication reminders. Most importantly, this interface delivers a real-time connection to caregivers to bring ease of mind and offers comfort and safety to the person being monitored. Features Automatic reporting of vital sign measurements Cloud connectivity and secure integration into medical vaults Pervasive mobile device access Daily activity alarms, security alarms and passive monitoring of safety sensors for early detection of injury or security risks Anytime consultation with monitoring center, medical staff, family and friends Anytime and intuitive access to trusted health resources Compelling user interface for a remote display  
查看全文
在IMX6的数据手册中发该芯片的SDIO接口支持SDXC这个标准,请问是否可以确认IMX6是支持512GB的SD卡?? The IMX6's SDIO interface supports SDXC.Can you confirm IMX6 support capacity of 512GB SD card? 
查看全文
e-con Systems' 13MP camera on eSOMiMX6 – iMX6 SOM Running Android now captures smiling faces. eSOMiMX6​ is a high performance Computer on Module based on Freescale i.MX6 Quad/Dual/Solo ARM™ Cortex-A9. This iMX6 SOM supports Android, Linux and WEC 2013 BSP. eSOMiMX6 - iMX6 System on Module​​​​​ The ACC-iMX6-CUMI1820CAM houses the e-CAM130_CUMI1820_MOD - 13 MP Camera module based on Aptina’s AR1820HS sensor and interfaces with our Ankaa’s i.MX6 processor over 4-lane MIPI CSI-2 interface. This See3CAM_CU130 can also stream Full HD (1920x1080) at 30fps and HD (1280x720) at 60fps in both uncompressed and compressed MJPEG formats. The 13MP camera has a dedicated, high-performance Aptina Image Signal Processor chip (ISP) that performs all the Auto functions (Auto White Balance, Auto Exposure control) in addition to complete image signal processing pipeline that provides best-in-class images and video and the MJPEG compression. Target Applications: Document scanning cameras OCR Readers Electronic Microscope Smartphone & Tablets Video Conferencing Systems Next generation Ultra HD Webcams Medical/Diagnostic cameras Inspection cameras Optical Character Recognition Quality Control applications Advantages: Dedicated and high performance ISP on board Automatic still capture on smile detection Supports MJEPG format Standard S-Mount allows changeable Len (variable FOV, Focal Length etc) Enables compact design To watch the demo, please watch here: youtube.com/watch?v=QqtHNcWK_hM To get more details on this product, please visit: www.e-consystems.com/iMX6-som-system-on-module.asp​
查看全文
The MYC-C8MMX CPU Moduleis designed by MYIR, which is an ARM embedded System-on-Module (SoM) based on NXP’ i.MX 8M Mini Quad Application Processor. The MYD-C8MMX development board is built around the MYC-C8MMX CPU Module, it is a complete evaluation module for your prototype and reference design. It is capable of running Linux and Android OS and provided with plenty of software resources. Typical applications are for Industry Control, Smart City, Smart Home, HMI, Internet of Things (IoT), etc. Let’s see a video introduction of the MYD-C8MMX development board. https://youtu.be/FL_CZiSMYsM The MYC-C8MMX CPU Moduleis using the MIMX8MM6CVTKZAA (MIMX8MM6DVTLZAA) processor chip which is among the NXP i.MX 8M Mini family and combines advanced 14LPC FinFET process technology to provide more speed and improved power efficiency. It has a quad Cortex-A53 core which operates at speeds of up to 1.6 (1.8) GHz. It also has a general-purpose Cortex-M4 400 MHz core processor for low-power processing. Some parameters and target applications of the processor chip are listed below for reference. Parameter Value Core: Number of cores (SPEC) 4 Core Type Arm Cortex-A53 Operating Frequency [Max] (MHz) 1600 (MIMX8MM6CVTKZAA)/1800 (MIMX8MM6DVTLZAA) L2 Cache (Max) (KB) 512 Co-Processor Type Arm Cortex-M4F Co-Processor Frequency (MAX) (MHz) 400 External Memory Supported DDR3L SDRAM, DDR4 SDRAM, ECC, LPDDR4 DRAM, NAND FLASH, NOR FLASH, QSPI GPU 2D / GPU 3D 1x shader, Vivante GC320, Vivante GCNanoUltra MIMX8MM6CVTKZAA (MIMX8MM6DVTLZAA) processor The chip only has MIPI-DSI and MIPI-CSI interfaces and no HDMI or other display interfaces. It can support wide working temperature range from -40 to 105 Celsius degree. MYIR’s MYC-C8MMX CPU Module can support working temperature from -40 to 85 Celsius degree. Parameter Value HW Video Encoder / Decoder HD1080p60 H.264, HD1080p60 H.265 Video/Display features MIPI-CSI, MIPI-DSI PCIe PCIe 2.0 x 1 Audio Specific Modules 8-ch PDM input, SAI USB Controllers 2 Serial Communication 1 x PCIe 2.0,3 x SPI,4 x I²C,4 x UART Junction Temperature (℃) -40 to 105 (MIMX8MM6CVTKZAA), 0 to 95 (MIMX8MM6DVTLZAA) MIMX8MM6CVTKZAA (MIMX8MM6DVTLZAA) processor Target Applications of i.MX 8M Mini Processors Automotive Smart City Heating Ventilation, and Air Conditioning (HVAC) Automatic Vehicle Identification Motorcycle Engine Control Unit (ECU) and Small Engine Control Fleet Management   Inventory and Supply Chain Management Industrial Public Address Systems Air Conditioning (AC) Transport Ticketing Building Safety   Building Security Smart Home Digital Signage Audio/Video (AV) Receivers Energy Gateway Gaming Console Heat Metering Home Control Panel Hospital Admission Machine Home Security & Surveillance Image Analytics Home Sensor Industrial Control In-Home Energy Display Industrial HMI Major Home Appliances Machine Visual Inspection Robotic Appliance Smart Lighting Set Top Boxes Smart Power Socket and Light Switch Small and Medium Appliances Two-way Video Conferencing Smart Speaker Vision, Advanced Sensing and Processing Board Soundbar   Surround Sound and Sound Bars Mobile Wireless or Networked Speakers Cable   Hearables Technologies Input Device (Mouse, Pen, Keyboard) Voice Assistants Smart Watch Voice Control Wireless Charging Pad   Wristband   The MYC-C8MMX CPU Module is a minimum system with PMIC, CPU, RAM (DDR4), Flash (eMMC, SPI Flash) and clock, plus an Ethernet PHY chip. A number of peripheral and IO signals are access through two 0.8mm pitch 100-pin board-to-board expansion connectors.                           MYC-C8MMX CPU Module Top-view                                         MYC-C8MMX CPU Module Bottom-view The MYD-C8MMX base board has mainly extended four parts: 1. Audio interface: added audio chip to extend Audio input and output interfaces 2. External power supply part: added one DC-DC power chip 3. Added one USB hub chip to extend 4 USB from the SoC USB interface, separately used for 4G LTE, two USB Host and one USB on expansion header. 4. Extend RTC module through I2C interface Many other peripheral interfaces are brought out for user extension.                                                    MYD-C8MMX Function Block Diagram                                                            MYD-C8MMX Interface Diagram Among so many interfaces, Backlight, LVDS LCD and MIPI interface are relative to display function. The Backlight interface has 6 pins including two power signals, two GND and two GPIO (one is enabled terminal to control the backlight power and another is PWM to control the brightness of backlight.) The two GPIO control terminals are from the GPIO1_01 and 08 of the i.MX 8M Mini. The LVDS LCD and MIPI interface, total 3 interfaces are for display. But actually i.MX 8M Mini only has one MIPI DSI interface. The other two LVDS interfaces are switched from DSI through one DS12LVDS bridge chip, one is single link LVDS and another is dual link LVDS. So, we can only select MIPI DSI display or LVDS display. Also, we can only select single link LVDS or dual link LVDS. MYIR offers optional LVDS based 7-inch LCD Module MY-LVDS070C including capacitive touch screen to work with the MYD-C8MMX board. The display resolution is up to 1024 by 600 pixels.                            MY-LVDS070C 7-inch LCD Module with Capacitive Touch Screen The MYD-C8MMX has one 2.0mm pitch 2*15-pin male expansion header. PDM and SAI are audio relative interfaces which are brought out from the expansion header.
查看全文
NOVPEK i.MX53 System Download the NOVPEK i.MX53 Brochure (PDF, 1.09mb) Includes NOVPEK i.MX53 Module 202 easily accessible IOMUX pins Arranged in 32x3 100mil pin headers Advanced Power Management (PM) development support via Add-on Card, various PM options available Multiple voltage settings for each peripheral voltage rail Accurate power consumption analysis framework for all 35 voltage rails on the i.MX53 On-board debug ports: JTAG and 16bit ETM Bootable with terminal support RS232 and TTL interfaces, only uses two i.MX53 pins All i.MX53 boot options Simplified firmware/software development through 10/100 Ethernet port SPI based, doesn’t consume the built-in FEC USB HOST port and USBOTG port that can be forced to HOST mode Component video out port SATA interface HDMI interface LVDS interface Highly integrated NovTech PM solution Multiple power-on events Reprogrammable for configurability   Click here for more information  
查看全文