Smile Detection with 13 MP Camera on eSOMiMX6 (i.MX6 SOM) Running Android

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Smile Detection with 13 MP Camera on eSOMiMX6 (i.MX6 SOM) Running Android

Smile Detection with 13 MP Camera on eSOMiMX6 (i.MX6 SOM) Running Android

e-con Systems' 13MP camera on eSOMiMX6 – iMX6 SOM Running Android now captures smiling faces. eSOMiMX6 is a high performance Computer on Module based on Freescale i.MX6 Quad/Dual/Solo ARM™ Cortex-A9. This iMX6 SOM supports Android, Linux and WEC 2013 BSP.

i.MX6-SOM-eSOMiMX6.jpg

eSOMiMX6 - iMX6 System on Module

The ACC-iMX6-CUMI1820CAM houses the e-CAM130_CUMI1820_MOD - 13 MP Camera module based on Aptina’s AR1820HS sensor and interfaces with our Ankaa’s i.MX6 processor over 4-lane MIPI CSI-2 interface. This See3CAM_CU130 can also stream Full HD (1920x1080) at 30fps and HD (1280x720) at 60fps in both uncompressed and compressed MJPEG formats. The 13MP camera has a dedicated, high-performance Aptina Image Signal Processor chip (ISP) that performs all the Auto functions (Auto White Balance, Auto Exposure control) in addition to complete image signal processing pipeline that provides best-in-class images and video and the MJPEG compression.

Target Applications:

  • Document scanning cameras
  • OCR Readers
  • Electronic Microscope
  • Smartphone & Tablets
  • Video Conferencing Systems
  • Next generation Ultra HD Webcams
  • Medical/Diagnostic cameras
  • Inspection cameras
  • Optical Character Recognition
  • Quality Control applications

Advantages:

  • Dedicated and high performance ISP on board
  • Automatic still capture on smile detection
  • Supports MJEPG format
  • Standard S-Mount allows changeable Len (variable FOV, Focal Length etc)
  • Enables compact design

To watch the demo, please watch here: youtube.com/watch?v=QqtHNcWK_hM

To get more details on this product, please visit: www.e-consystems.com/iMX6-som-system-on-module.asp

ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎11-18-2015 03:21 AM
更新者: