iWave’s i.MX6 Qseven System on Module has been incorporated into the Golf Cart Guide System which is used to monitor the cart position, delay while supplementing the cart position, to identify the members with the player list in the clubhouse. The design also includes ensuring safety of golfers by giving warning messages during lightning, fog etc. iWave’s i.MX6 Qseven module was seamlessly integrated with customer carrier card. Given iWave’s design Quality and Technical Support client could easily adapt iWave’s SOM into their design.
Key technology iWave has worked on this solution:
iWave’s unique ability to provide qseven module and BSP support under one roof helped the client to shorten the product development life cycle and achieve quick time to market. iWave’s i.MX6 Qseven SOM iW-RainboW-G15M-Q7 has gained worldwide popularity due to the ease of usage for diverse range of applications. Along with this, availability of the iW-RainboW-G15D-Q7 (i.MX6 development/ i.MX6 evaluation board) and iWave’s in-house software BSP support for i.MX6 helps clients to validate the end application quickly and achieve short product development life cycle and quick time to market.
For further information please write to mktg@iwavesystems.com or visit www.iwavesystems.com