i.MX Solutions Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX Solutions Knowledge Base

Labels

Discussions

Sort by:
MYIR introduces a high-performance ARM SoM MYC-JX8MX CPU Module, which is built around the NXP i.MX 8M Quad processor featuring 1.3GHz quad ARM Cortex-A53 cores and a real-time ARM Cortex-M4 co-processor. The module runs Linux and is capable of working in extended temperature ranging from -30°C to 80°C.   Measuring 82mm by 52mm, the MYC-JX8MX CPU Module has integrated 1GB/2GB LPDDR4, 8GB eMMC, 256Mbit QSPI Flash, Gigabit Ethernet PHY and PMIC on board. A large number of I/O signals are carried to or from the i.MX 8M CPU Module through one 0.5mm pitch 314-pin MXM 3.0 expansion connector, making it an excellent embedded solution for Scanning/Imaging, Building Automation and Smart Home, Human Machine Interface (HMI), Machine Vision and more other consumer and industrial applications which requires high multi-media performance. MYC-JX8MX CPU Module (delivered with heat sink by default) MYIR also offers a versatile platform MYD-JX8MX development board for evaluating the MYC-JX8MX CPU Module. It takes full features of the i.MX 8M processor and has brought out rich peripherals through connectors and headers such as 4 x USB 3.0 Host ports and 1 x USB 3.0 Host/Device port, Gigabit Ethernet, TF card slot, USB based Mini PCIe interface for 4G LTE Module, WiFi/BT, Audio In/Out, HDMI, 2 x MIPI-CSI, MIPI-DSI, 2 x LVDS display interfaces, PCIe 3.0 (x4) NVMe SSD Interface, etc. It is delivered with necessary cable accessories for customer to easily start development as soon as getting it out-of-box. A MIPI Camera Module MY-CAM003 is provided as an option for the board.                                                                       MYD-JX8MX Development Board MYIR offers 1GB or 2GB RAM selections for the CPU modules and development boards which have very-high powered prices to compare. Part No. Item Processor LPDDR4 eMMC Unit Price MYC-JX8MQ6-8E1D-130-E MYC-JX8MX  CPU Module NXP i.MX 8M Quad Processor based on 1.3GHz Quad ARM Cortex-A53 and 266MHz Cortex-M4 cores  (MIMX8MQ6CVAHZAB) 1GB 8GB $99 MYC-JX8MQ6-8E2D-130-E 2GB $119 MYD-JX8MQ6-8E1D-130-E MYD-JX8MX Development Board 1GB $279 MYD-JX8MQ6-8E2D-130-E 2GB $299 Supports extended working temperature ranging from -30°C to 80°C.
View full article
RIoTboard is an open source, single board, platform based on the i.MX 6Solo processor using ARM® Cortex®-A9 architecture, designed to help speed development with the designer and hobbyist in mind.     • Faster time-to-market • Low cost • Supports Linux and Android Jelly Bean • Open platform reference design   • Open source • Developer focused community RIoTboard.org • Reference design available as creative commons (Click to Enlarge) • NXP-enabled design i.MX 6Solo processor based on ARM® Cortex®-A9 Core® architecture, operating at speeds up to 1 GHz. Integrated debug circuit using the Kinetis K20 MCU PMIC (Power Management Integrated Chip) (MMPF0100)   Begin your revolution at RIoTboard.org  
View full article
Some customer need to run standalone application in i.MX side. This article describe how to run standalone application in uboot and kernel, how to improve application running performance. It takes i.MX8MP as example, which is also suitable for other i.MX platform.
View full article
iWave’s newest offering, the RainboW-G15D quad display set up based on iWave’s i.MX6 SOM provides four display support for advance applications. Four independent display interfaces are brought out via: Two LVDS Display interface, one 24bpp RGB LCD Display interface and one 1080p/720p HDMI interface. This solution built around Freescale’s i.MX6 Series 1.2GHz multimedia focused processor proves to be an ideal solution for automotive infotainment/ rear seat infotainment.
View full article
iWave Systems, profoundly known for its genuine embedded solution offerings spanning from SOMs to fully integrated systems announced the availability of Windows Embedded Compact 7 (WEC7) reference BSP for Q7 compatible i.MX6 System-On-Module (SOM) besides the existing Linux 3.0.15 & Android ICS 4.0 BSP versions.
View full article
iWave Systems has made Windows Embedded Compact 7 (WEC7) available for Freescale’s i.MX6 SABRE SDP/SDB. All the latest features that WEC7 offers such as Silverlight 3.0, MPEG-4 HD, Expression Blend, Active Sync and also Adobe Flash10.1 are made available on this platform. The WEC7 BSP release supports SATA 3.0, Standard SD, Gigabit Ethernet, LVDS, Touch Panel, HDMI port and also necessary hardware codecs supported by the CPU. Debugging tools like KITL and CETK are also supported.
View full article
iWaves's iMX6 Demo with Android 4.0 ICS
View full article
e-con Systems with over 15 years of experience in pioneering different cameras for embedded devices have been working towards integrating MIPI CSI-2 cameras to the i.MX 8M EVK from NXP. Our current pursuit to interface the e-CAM130_MI1335_MOD to the MCIMX8M-EVK was successful and we have evaluated the following resolutions and framerates. S. No Resolution Framerate (per second) 1 640×480 120 2 1280×720 80 3 1920×1080 80 4 3840×2160 30 5 4192×3120 13* Table 1 : Resolutions and framerates supported * – under development. Expected to go higher. The MCIMX8M-EVK is the official evaluation kit for the i.MX 8M series application processors from NXP. It has a quad core ARM Cortex A53 running at 1.5 GHz and an ARM Cortex M4 core for low power operations and 3GB of LPDDR4 RAM. The MCIMX8M-EVK supports 2 MIPI CSI2 cameras in 4 lane configuration simultaneously. It also has other IO options such as a DSI display interface, HDMI 2.0, USB 3.0, MicroSD, Ethernet and Audio out. This configuration is ideal for designing low power devices such as OTT STBs, AV receivers, handheld devices, machine visual inspection systems and other general-purpose HMI solutions. The e-CAM130_MI1335_MOD uses the 1/3.2” AR1335 rolling shutter sensor from ON Semiconductor. This sensor supports a maximum resolution of 13MP with an active pixel array of 4208×3120. We have also added additional features such as 3A (Auto Exposure, Auto Focus, Auto White Balance) and HDR imaging using a dedicated onboard ISP. The output format of the camera is UYVY which removes the need for bayer demosaic processing on the host processor. This camera is ideal for developing high resolution imaging with HDR for close range machine visual inspection. You can soon expect our launch for various camera products for the i.MX 8M platform. Please check out our product page for updates.
View full article
Connect any Android-based M2M device seamlessly with Device Cloud by Etherios and instantly build solutions for the Internet of Things (IoT). This set of libraries, plug-ins, samples and tools simplifies the development of Device Cloud applications for Android devices (Android version 2.2 and later). Easy and immediate integration of IoT cloud connectivity into applications Supports any Android device version 2.2 and greater Two-way messaging for full cloud-to-device messaging and control Device management and troubleshooting tools including configuration edits, firmware updates and device reboots Application development tools Remote file system management Secure connections Installation via Eclipse Update Manager The download includes:  Eclipse plug-ins that extend the functionality of the IDE, simplifying development Cloud Connector for Android library, including an API that allows Device Cloud communication with just a few lines of code Examples and demos (Android and Web applications), with source code included Comprehensive documentation, including a Getting Started Guide, a General Users Manual and an API reference Visit Cloud Connector for Android and download the free Cloud Connector for Android. For an overview of the Device Cloud by Etherios IoT solution, please also take a look at Device Cloud: Driving the Internet of ANYthing
View full article
                                                  (Images are scaled to actual size) Accelerate time-to-market and optimize cost by using proven solutions from toradex​ We offer off-the-shelf System on Modules/ Computer on Modules and Customized SBCs based on i.MX 6Q, i.MX 6D, i.MX 6DL and i.MX 6S processors at competitive prices. These modules exposes majority of the extensive interfaces supported by i.MX 6 processors. Complemented with these robust and small form-factor modules, we also offer extensive online technical resources, free premium support, and open-source carrier board designs. BSPs and libraries for Windows Embedded Compact and Linux are available at no cost. For more information on our i.MX 6 solutions, please check https://www.toradex.com/products/freescale-i.mx6
View full article
This blog post will present the architecture of the i.MX6SoloX and i.MX7D processors and explain how to build and run the FreeRTOS BSP v1.0.1 on the MCU. Both processors are coupling a Cortex-A with a Cortex-M4 core inside one chip to offer the best of MPU and MCU worlds (see i.MX7D diagram). Content below will apply for our Nit6_SoloX and Nitrogen7 platforms. For the impatient You can download a demo image from here: 20160804-buildroot-nitrogen6sx-freertos-demo.img.gz for Nit6_SoloX 20160804-buildroot-nitrogen7-freertos-demo.img.gz for Nitrogen7 As usual, you’ll need to register on our site and agree to the EULA because it contains NXP content. The image is a 1GB SD card image that can be restored using zcat and dd under Linux. ~$ zcat 20160804-buildroot*.img.gz | sudo dd of=/dev/sdX bs=1M For Windows users, please use Alex Page’s USB Image Tool. This image contains the following components: Linux kernel 4.1.15 U-Boot v2016.03 FreeRTOS 1.0.1 demo apps Please make sure to update U-Boot from its prompt before getting started: => run clearenv => run upgradeu After the upgrade, the board should reset, you can start your first Hello World application on the Cortex-M4: => run m4update => run m4boot Architecture As an introduction, here is the definition of terms that will be used throughout the post: MCU: Microcontroller Unit such as the ARM Cortex-M series, here referring to the Cortex-M4 MPU: Microprocessor Unit such as the ARM Cortex-A series, here referring to the Cortex-A9/A7 RTOS: Real-Time Operating System such as FreeRTOS or MQX The i.MX6SX and i.MX7 processors offer an MCU and a MPU in the same chip, this is called a Heterogeneous Multicore Processing Architecture. How does it work? The first thing to know is that one of the cores is the "master", meaning that it is in charge to boot the other core which otherwise will stay in reset. The BootROM will always boot the Cortex-A core first. In this article, it is assumed that U-Boot is the bootloader used by your system. The reason is that U-Boot provides a bootaux command which allows to start the Cortex-M4. Once started, both CPU are on their own, executing different instructions at different speeds. Where is the code running from? It actually depends on the application linker script used. When GCC is linking your application into an ELF executable file, it needs to know the code location in memory. There are several options in both processors, code can be located in one of the following: TCM (Tightly Coupled Memory): 32kB available OCRAM: 32kB available If not using the EPDC, 128kB can be used but requires to modify the ocram linker script DDR: up to 1MB available QSPI flash (not available for ou Nit6_SoloX): 128kB allocated on Nitrogen7 Note that the TCM is the preferred option when possible since it offers the best performances since it is an internal memory dedicated to the Cortex-M4. External memories, such as the DDR or QSPI, offer more space but are also much slower to access. In this article, it is assumed that every application runs from the TCM. When is the MCU useful? The MCU is perfect for all the real-time tasks whereas the MPU can provide a great UI experience with non real-time OS such as GNU/Linux. We insist here on the fact that the Linux kernel is not real-time, not deterministic whereas FreeRTOS on Cortex-M4 is. Also, since its firmware is pretty small and fast to load, the MCU can be fully operating within a few hundred milliseconds whereas it usually takes Linux OS much longer to be operational. Examples of applications where the MCU has proven to be useful: Motor control: DC motors only perform well in a real-time environment since feedback response time is crucial Automotive: CAN messages can be handled by the MCU and operational at a very early stage Resource Domain Controller (RDC) Since both cores can access the same peripherals, a mechanism has been created to avoid concurrent access, allowing to ensure a program's behavior on one core does not depend on what is executed/accessed on the other core. This mechanism is the RDC, it can be used to grant peripheral and memory access permissions to each core. The examples and demo applications in the FreeRTOS BSP use RDC to allocate peripheral access permission. When running the ARM Cortex-A application with the FreeRTOS BSP example/demo, it is important to respect the reserved peripheral. The FreeRTOS BSP application has reserved peripherals that are used only by ARM Cortex-M4, and any access from ARM Cortex-A core on those peripherals may cause the program to hang. The default RDC settings are: The ARM Cortex-M4 core is assigned to RDC domain 1, and ARM Cortex-A core and other bus masters use the default assignment (RDC domain 0). Every example/demo has its specific RDC setting in its hardware_init.c. Most of them are set to exclusive access. The user of this package can remove or change the RDC settings in the example/demo or in his application. It is recommended to limit the access of a peripheral to the only core using it when possible. Also, in order for a peripheral not to show up as available in Linux, it is mandatory to disable it in the device, which is why a specific device tree is used when using the MCU: imx7d-nitrogen7-m4.dts The memory declaration is also modified in the device tree above in order to reserve some areas for FreeRTOS and/or shared memory. Remote Processor Messaging (RPMsg) The Remote Processor Messaging (RPMsg) is a virtio-based messaging bus that allows Inter Processor Communications (IPC) between independent software contexts running on homogeneous or heterogeneous cores present in an Asymmetric Multi Processing (AMP) system. The RPMsg API is compliant with the RPMsg bus infrastructure present in upstream Linux 3.4.x kernel onward. This API offers the following advantages: No data processing in the interrupt context Blocking receive API Zero-copy send and receive API Receive with timeout provided by RTOS Note that the DDR is used by default in RPMsg to exchange messages between cores. Here are some links with more details on the implementation: RPMsg_RTOS_Layer_User's_Guide.pdf https://www.kernel.org/doc/Documentation/rpmsg.txt Where can I find more documentation? The BSP actually comes with some documentation which we recommend reading in order to know more on the subject: FreeRTOS_BSP_1.0.1_i.MX_7Dual_Release_Notes.pdf FreeRTOS_BSP_for_i.MX_7Dual_Demo_User's_Guide.pdf FreeRTOS_BSP_i.MX_7Dual_API_Reference_Manual.pdf Getting_Started_with_FreeRTOS_BSP_for_i.MX_7Dual.pdf Build instructions Development environment setup In order to build the FreeRTOS BSP, you first need to download and install a toolchain for ARM Cortex-M processors. ~$ cd && mkdir toolchains && cd toolchains ~/toolchains$ wget https://launchpad.net/gcc-arm-embedded/4.9/4.9-2015-q3-update/+download/gcc-arm-none-eabi-4_9-2015q3-20150921-linux.tar.bz2 ~/toolchains$ tar xjf gcc-arm-none-eabi-4_9-2015q3-20150921-linux.tar.bz2 ~/toolchains$ rm gcc-arm-none-eabi-4_9-2015q3-20150921-linux.tar.bz2 FreeRTOS relies on cmake to build, so you also need to make sure the following packages are installed on your machine: ~$ sudo apt-get install make cmake Download the BSP The FreeRTOS BSP v1.0.1 is available from our GitHub freertos-boundary repository. ~$ git clone https://github.com/boundarydevices/freertos-boundary.git freertos ~$ cd freertos Depending on the processor/board you plan on using, the branch is different. For Nit6_SoloX (i.MX6SX), use the imx6sx_1.0.1 branch. ~/freertos$ git checkout origin/imx6sx_1.0.1 -b imx6sx_1.0.1 For Nitrogen7 (i.MX7D), use the imx7d_1.0.1 branch. ~/freertos$ git checkout origin/imx7d_1.0.1 -b imx7d_1.0.1 Finally, you need to export the ARMGCC_DIR variable so FreeRTOS knows your toolchain location. ~/freertos$ export ARMGCC_DIR=$HOME/toolchains/gcc-arm-none-eabi-4_9-2015q3/ Build the FreeRTOS apps First, here is a quick overview of what the FreeRTOS BSP looks like: All the applications are located under the examples folder: examples/imx6sx_nit6sx_m4/ for Nit6_SoloX examples/imx7d_nitrogen7_m4/ for Nitrogen7 As an example, we will build the helloworld application for Nitrogen7: ~/freertos$ cd examples/imx7d_nitrogen7_m4/demo_apps/hello_world/armgcc/ ~/freertos/examples/imx7d_nitrogen7_m4/demo_apps/hello_world/armgcc$ ./build_all.sh ~/freertos/examples/imx7d_nitrogen7_m4/demo_apps/hello_world/armgcc$ ls release/ hello_world.bin hello_world.elf hello_world.hex hello_world.map The build_all.sh script builds both debug and release binaries. If you don't have a JTAG to debug with, the debug target can be discarded. You can then copy that hello_world.bin firmware to the root of an SD card to flash it. Run the demo apps Basic setup First you need to flash the image provided at the beginning of this post to an SD Card. The SD Card contains the U-Boot version that enables the use of the Cortex-M4 make sure to update it as explained in the impatient section. By default, the firmware is loaded from NOR to TCM. You can execute m4update to upgrade the firmware in NOR. It will look for file named m4_fw.bin as the root of any external storage (SD, USB, SATA) and flash it at the offset 0x1E0000 of the NOR: => run m4update If you wish to flash a file named differently, you can modify the m4image variable as follows: => setenv m4image While debugging on the MCU, you might wish not to write every firmware into NOR so we've added a command that loads the M4 firmware directly from external storage. => setenv m4boot 'run m4boot_ext' Before going any further, make sure to hook up the second serial port to your machine as the one marked as "console" will be used for U-Boot and the other one will display data coming from the MCU. In order to start the MCU automatically at boot up, we need to set a variable that will tell the 6x_bootscript to load the firmware. To do so, make sure to save this variable. => setenv m4enabled 1 => saveenv This blog post only considers the TCM as the firmware location for execution. If you wish to use another memory, such as the OCRAM or QSPI or DDR, you can specify it with U-Boot variables. => setenv m4loadaddr => setenv m4size Note that the linker script must be different for a program to be executed from another location. Also, the size reserved in NOR right now is 128kB. Hello World app The Hello World project is a simple demonstration program that uses the BSP software. It prints the "Hello World" message to the ARM Cortex-M4 terminal using the BSP UART drivers. The purpose of this demo is to show how to use the UART and to provide a simple project for debugging and further development. In U-Boot, type the following: => setenv m4image hello_world.bin => run m4update => run m4boot On the second serial port, you should see the following output: Hello World! You can then type anything in that terminal, it will be echoed back to the serial port as you can see in the source code. RPMsg TTY demo This demo application demonstrates the RPMsg remote peer stack. It works with Linux RPMsg master peer to transfer string content back and forth. The Linux driver creates a tty node to which you can write to. The MCU displays what is received, and echoes back the same message as an acknowledgement. The tty reader on ARM Cortex-A core can get the message, and start another transaction. The demo demonstrates RPMsg’s ability to send arbitrary content back and forth. In U-Boot, type the following: => setenv m4image rpmsg_str_echo_freertos_example.bin => run m4update => boot On the second serial port, you should see the following output: RPMSG String Echo FreeRTOS RTOS API Demo... RPMSG Init as Remote Once Linux has booted up, you need to load the RPMsg module so the communication between the two cores can start. # modprobe imx_rpmsg_tty imx_rpmsg_tty rpmsg0: new channel: 0x400 -> 0x0! Install rpmsg tty driver! # echo test > /dev/ttyRPMSG The last command above writes into the tty node, which means that the Cortex-M4 should have received data as it can be seen on the second serial port. Name service handshake is done, M4 has setup a rpmsg channel [0 ---> 1024] Get Message From Master Side : "test" [len : 4] Get New Line From Master Side RPMsg Ping Pong demo Same as previous demo, this one demonstrates the RPMsg communication. After the communication channels are created, Linux OS transfers the first integer to FreeRTOS OS. The receiving peer adds 1 to the integer and transfers it back. The loop continues infinitely. In U-Boot, type the following: => setenv m4image rpmsg_pingpong_freertos_example.bin => run m4update => boot On the second serial port, you should see the following output: RPMSG PingPong FreeRTOS RTOS API Demo... RPMSG Init as Remote Once Linux has booted up, you need to load the RPMsg module so the communication between the two cores can start. # modprobe imx_rpmsg_pingpong imx_rpmsg_pingpong rpmsg0: new channel: 0x400 -> 0x0! # get 1 (src: 0x0) get 3 (src: 0x0) get 5 (src: 0x0) ... While you can send the received data from the MCU on the main serial port, you can also see the data received from the MPU on the secondary serial port. Name service handshake is done, M4 has setup a rpmsg channel [0 ---> 1024] Get Data From Master Side : 0 Get Data From Master Side : 2 Get Data From Master Side : 4 ... That's it, you should now be able to build, modify, run and debug
View full article
Timesys can help you build your custom BSP/SDK in minutes with FREE LinuxLink web edition   Use LinuxLink Web Edition to build a custom BSP/SDK for your board within a few minutes. Start your application development with the free version of our Eclipse-based TimeStorm IDE. Browse a sub-set of our vast documentation library. Get notified via email of any updates to the Linux kernel and middleware/packages for your BSP/SDK   Click here to start building your custom BSP/SDK.  
View full article
On mid Oct 2017, researchers revealed details of a new exploit called KRACK that takes advantage of vulnerabilities in Wi-Fi security to let attackers eavesdrop on traffic between computers and wireless access points.It takes advantage of several key management vulnerabilities in the WPA2 security protocol, the popular authentication scheme used to protect personal and enterprise Wi-Fi networks. Google has already fixed the problem for customers running supported versions of Android version 5,6,7 and 8. The formal patches has already released in 2017-11-06 security patch. The URL is:    Android Security Bulletin—November 2017    And these patches are listed in  chapter 2017-11-06 security patch, System section. Please all i.mx series devices that use the security patch level  earlier than 2017-11-06 must include all applicable patches to fix this wifi vulnerability on Android. Here these patch has been applied for imx Android mm6.0 and ng7.0 release, to avoid this wifi vulnerability, it is recommended to have these patches in this attach applied, which should be applied to external/wpa_supplicant_8.
View full article
Hi, RAW is still often used in automotive applications. If you are doing bare metal code and if you use OS (QNX, GreenHills integrity), it is often a pain to boot from NAND. On SABRE AI, you have a NAND socket, this document will present you the basics command to reverse engineer the NAND boot setup of a SABRE AI. KOBS-NG What you can do first is understand kobs-ng application, and try to understand it...sources are available on freescale's GIT: http://sw-git.freescale.net/cgi-bin/gitweb.cgi?p=linux-kobs.git;a=summary Anyway, the sequencing is not obvious... Modified MFGtool (see enclosed archive) What you can do also it to program a NAND flash on a SABRE board for instance and read back the NAND flash. First configure your SABRE AI board: S2: 0001 S1: 0001100000  (I use 8 BBT and FCB to be more secure) BOOT_MODE: 0010 (if your NAND flash is not already programmed, otherwise 0100) Copy my mfgtool (Works only with i.MX6 Solo part), and unzip it. Plug  a micro USB cable and a RS232 cable, configure your hyperterminal as usual. Launch mfgtool and press start: Wait the end of programmation: Note: I did modify ucl2.xml file to have 8 BBT and FCB (see S1 configuration above, and "--search_exponent=3" --> 2^3=8 instead of default 2^2=4 ) and I did add the "-v" option in ucl2.xml file to have the verbose mode (thus memory addresses of FCB, BBT and more are displayed) ---> you have to go on the extreme right of the lines below... depending of the witdth of your screen): <!--burn the uboot to NAND: -->    <CMD   state = "Updater"   type = "push"   body = "send"   file = "files/u-boot-mx6solo-sabreauto-nand.bin" > Sending U-Boot </CMD>   <CMD   state = "Updater"   type = "push"   body = "$ kobs-ng init -v --search_exponent=3 --chip_0_device_path=/dev/mtd0 $FILE" > Flashing Bootloader </CMD> ‍‍‍‍‍‍‍‍‍‍‍ Set BOOT_MODE switches: 0010 and press reset. After u-boot startup press a key in the terminal to stop execution. Now you can explore your NAND! have a look in the enclosed "mx6Solo_RAW_NAND_SABRE_AI_programming_verbose.txt" file, you have all the adressses of BBT, FCB, etc...: Firmware: image #0 @ 0x400000 size 0x2a000 - available 0x600000 Firmware: image #1 @ 0xa00000 size 0x2a000 - available 0x600000 -------------- Start to write the [ FCB ] ----- mtd: erasing @0:0x0-0x80000 mtd: Writing FCB0 [ @0:0x0 ] (10e0) * mtd: Writing FCB1 [ @0:0x40000 ] (10e0) * mtd: erasing @0:0x80000-0x100000 mtd: Writing FCB2 [ @0:0x80000 ] (10e0) * mtd: Writing FCB3 [ @0:0xc0000 ] (10e0) * mtd: erasing @0:0x100000-0x180000 mtd: Writing FCB4 [ @0:0x100000 ] (10e0) * mtd: Writing FCB5 [ @0:0x140000 ] (10e0) * mtd: erasing @0:0x180000-0x200000 mtd: Writing FCB6 [ @0:0x180000 ] (10e0) * mtd: Writing FCB7 [ @0:0x1c0000 ] (10e0) * mtd_commit_bcb(FCB): status 0   -------------- Start to write the [ DBBT ] ----- mtd: erasing @0:0x200000-0x280000 mtd: Writing DBBT0 [ @0:0x200000 ] (1000) * mtd: Writing DBBT1 [ @0:0x240000 ] (1000) * mtd: erasing @0:0x280000-0x300000 mtd: Writing DBBT2 [ @0:0x280000 ] (1000) * mtd: Writing DBBT3 [ @0:0x2c0000 ] (1000) * mtd: erasing @0:0x300000-0x380000 mtd: Writing DBBT4 [ @0:0x300000 ] (1000) * mtd: Writing DBBT5 [ @0:0x340000 ] (1000) * mtd: erasing @0:0x380000-0x400000 mtd: Writing DBBT6 [ @0:0x380000 ] (1000) * mtd: Writing DBBT7 [ @0:0x3c0000 ] (1000) * mtd_commit_bcb(DBBT): status 0‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ to read the NAND, I read it in internal OCRAM ( address is 0x918000 for i.MX6DL and Solo) and then I display it): You can read the DCD of one of the boot image (first one is at address 0x400000 as you can see in the enclosed text file): Firmware: image #0 @ 0x400000 size 0x2a000 - available 0x600000 Firmware: image #1 @ 0xa00000 size 0x2a000 - available 0x600000‍‍‍‍‍‍ So, let's read the begenning of the image... at offset 0x400, you'll see the barker code of the DCD: 0x402000D1: MX6SOLO SABREAUTO U-Boot > nand read 0x918000 0x400000 0x800 NAND read: device 0 offset 0x400000, size 0x800 2048 bytes read: OK MX6SOLO SABREAUTO U-Boot > md 0x918000 0x500 00918000: ea000186 00000000 00000000 00000000 ................ 00918010: 00000000 00000000 00000000 00000000 ................ 00918020: 00000000 00000000 00000000 00000000 ................ 00918030: 00000000 00000000 00000000 00000000 ................ 00918040: 00000000 00000000 00000000 00000000 ................ 00918050: 00000000 00000000 00000000 00000000 ................ 00918060: 00000000 00000000 00000000 00000000 ................ 00918070: 00000000 00000000 00000000 00000000 ................ 00918080: 00000000 00000000 00000000 00000000 ................ 00918090: 00000000 00000000 00000000 00000000 ................ 009180a0: 00000000 00000000 00000000 00000000 ................ 009180b0: 00000000 00000000 00000000 00000000 ................ 009180c0: 00000000 00000000 00000000 00000000 ................ 009180d0: 00000000 00000000 00000000 00000000 ................ 009180e0: 00000000 00000000 00000000 00000000 ................ 009180f0: 00000000 00000000 00000000 00000000 ................ 00918100: 00000000 00000000 00000000 00000000 ................ 00918110: 00000000 00000000 00000000 00000000 ................ 00918120: 00000000 00000000 00000000 00000000 ................ 00918130: 00000000 00000000 00000000 00000000 ................ 00918140: 00000000 00000000 00000000 00000000 ................ 00918150: 00000000 00000000 00000000 00000000 ................ 00918160: 00000000 00000000 00000000 00000000 ................ 00918170: 00000000 00000000 00000000 00000000 ................ 00918180: 00000000 00000000 00000000 00000000 ................ 00918190: 00000000 00000000 00000000 00000000 ................ 009181a0: 00000000 00000000 00000000 00000000 ................ 009181b0: 00000000 00000000 00000000 00000000 ................ 009181c0: 00000000 00000000 00000000 00000000 ................ 009181d0: 00000000 00000000 00000000 00000000 ................ 009181e0: 00000000 00000000 00000000 00000000 ................ 009181f0: 00000000 00000000 00000000 00000000 ................ 00918200: 00000000 00000000 00000000 00000000 ................ 00918210: 00000000 00000000 00000000 00000000 ................ 00918220: 00000000 00000000 00000000 00000000 ................ 00918230: 00000000 00000000 00000000 00000000 ................ 00918240: 00000000 00000000 00000000 00000000 ................ 00918250: 00000000 00000000 00000000 00000000 ................ 00918260: 00000000 00000000 00000000 00000000 ................ 00918270: 00000000 00000000 00000000 00000000 ................ 00918280: 00000000 00000000 00000000 00000000 ................ 00918290: 00000000 00000000 00000000 00000000 ................ 009182a0: 00000000 00000000 00000000 00000000 ................ 009182b0: 00000000 00000000 00000000 00000000 ................ 009182c0: 00000000 00000000 00000000 00000000 ................ 009182d0: 00000000 00000000 00000000 00000000 ................ 009182e0: 00000000 00000000 00000000 00000000 ................ 009182f0: 00000000 00000000 00000000 00000000 ................ 00918300: 00000000 00000000 00000000 00000000 ................ 00918310: 00000000 00000000 00000000 00000000 ................ 00918320: 00000000 00000000 00000000 00000000 ................ 00918330: 00000000 00000000 00000000 00000000 ................ 00918340: 00000000 00000000 00000000 00000000 ................ 00918350: 00000000 00000000 00000000 00000000 ................ 00918360: 00000000 00000000 00000000 00000000 ................ 00918370: 00000000 00000000 00000000 00000000 ................ 00918380: 00000000 00000000 00000000 00000000 ................ 00918390: 00000000 00000000 00000000 00000000 ................ 009183a0: 00000000 00000000 00000000 00000000 ................ 009183b0: 00000000 00000000 00000000 00000000 ................ 009183c0: 00000000 00000000 00000000 00000000 ................ 009183d0: 00000000 00000000 00000000 00000000 ................ 009183e0: 00000000 00000000 00000000 00000000 ................ 009183f0: 00000000 00000000 00000000 00000000 ................ 00918400: 402000d1 27800620 00000000 2780042c .. @ ..'....,..' 00918410: 27800420 27800400 00000000 00000000 ..'...'........ 00918420: 27800000 0002a0a4 00000000 40e001d2 ...'...........@ 00918430: 04dc01cc 74070e02 00000c00 54070e02 .......t.......T 00918440: 00000000 ac040e02 30000000 b0040e02 ...........0.... 00918450: 30000000 64040e02 30000000 90040e02 ...0...d...0.... 00918460: 30000000 4c070e02 30000000 94040e02 ...0...L...0.... 00918470: 30000000 a0040e02 00000000 b4040e02 ...0............ 00918480: 30000000 b8040e02 30000000 6c070e02 ...0.......0...l 00918490: 30000000 50070e02 00000200 bc040e02 ...0...P........ 009184a0: 28000000 c0040e02 28000000 c4040e02 ...(.......(.... 009184b0: 28000000 c8040e02 28000000 60070e02 ...(.......(...` 009184c0: 00000200 64070e02 28000000 70070e02 .......d...(...p 009184d0: 28000000 78070e02 28000000 7c070e02 ...(...x...(...| 009184e0: 28000000 70040e02 28000000 74040e02 ...(...p...(...t 009184f0: 28000000 78040e02 28000000 7c040e02 ...(...x...(...| 00918500: 28000000 00081b02 030039a1 0c081b02 ...(.....9...... 00918510: 1f001f00 10081b02 1f001f00 3c081b02 ...............< 00918520: 16021c42 40081b02 7a017b01 48081b02 B......@.{.z...H 00918530: 4c4e4a4b 50081b02 34333f3f 1c081b02 KJNL...P??34.... 00918540: 33333333 20081b02 33333333 24081b02 3333... 3333...$ 00918550: 33333333 28081b02 33333333 b8081b02 3333...(3333.... 00918560: 00080000 04001b02 25000200 08001b02 ...........%.... 00918570: 30303300 0c001b02 13536b67 10001b02 .300....gkS..... 00918580: 638b6eb6 14001b02 db00ff01 18001b02 .n.c............ 00918590: 40170000 1c001b02 00800000 2c001b02 ...@..........., 009185a0: d2260000 30001b02 23106b00 40001b02 ..&....0.k.#...@ 009185b0: 27000000 00001b02 00001984 1c001b02 ...'............ 009185c0: 32800004 1c001b02 33800000 1c001b02 ...2.......3.... [ETC....] MX6SOLO SABREAUTO U-Boot >‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ Let's check the persistent bit (i.MX6S or DL) PERSIST_SECONDARY_BOOT, reflecting from which image you boot: MX6SOLO SABREAUTO U-Boot > md 0x20D8044 1 020d8044: 40000000    ...@ MX6SOLO SABREAUTO U-Boot >‍‍‍‍‍‍‍‍ Bit 30 is 0, meaning you boot from first image Let's erase one boot image to see it it still boot (you have 2 boot images) MX6SOLO SABREAUTO U-Boot > nand erase 0x400000 0x512 NAND erase: device 0 offset 0x400000, size 0x512 Warning: Erase size 0x00000512 smaller than one erase block 0x00080000 Erasing 0x00080000 instead Erasing at 0x400000 -- 100% complete. OK MX6SOLO SABREAUTO U-Boot >‍‍‍‍‍‍‍‍‍‍‍‍‍‍ Presss the reset button of your board to see if the board still start. If you read the PERSIST_SECONDARY_BOOT persistent bit, you'll see you boot from the second image as bit 30 is active: MX6SOLO SABREAUTO U-Boot > md 0x20D8044 1 020d8044: 40000000    ...@ MX6SOLO SABREAUTO U-Boot >‍‍‍‍‍‍‍‍ If you erase the second image (address 0xa00000, board will not boot as you only have 2 images). What you can do thenis read your FCB (flash configuration) with the following commands in u-boot prompt (sometimes the first read fails! so try again): WARNING: this was for a 2009 u-boot, in newer version (2016 for instance) you have to do a "nand dump" otherwise it will return an error (FAIL -74), see [Uboot] Nand read from offset xxx failed -74  MX6SOLO SABREAUTO U-Boot > nand read 0x918000 0x40000 0x800 NAND read: device 0 offset 0x40000, size 0x800 NAND read from offset 40000 failed -74 0 bytes read: ERROR MX6SOLO SABREAUTO U-Boot > nand read 0x918000 0x40000 0x800 NAND read: device 0 offset 0x40000, size 0x800 2048 bytes read: OK MX6SOLO SABREAUTO U-Boot > md 0x918000 0x100 00918000: fc000000 4346ffff 00002042 3c500100 ......FCB ....P< 00918010: 00000619 10000000 10e00000 00800000 ................ 00918020: 00000000 00000000 00000000 00080000 ................ 00918030: 02000000 02000000 00080000 000a0000 ................ 00918040: 00070000 00000000 00000000 00000000 ................ 00918050: 00000000 00000000 00000000 00000000 ................ 00918060: 00000000 00000000 04000000 0a000000 ................ 00918070: 002a0000 002a0000 02000000 0f400000 ..*...*.......@. 00918080: 00000000 10000000 00000000 00000000 ................ 00918090: 00000000 00000000 00000000 00000000 ................ 009180a0: 00000000 00000000 00000000 00000000 ................ 009180b0: 00000000 00000000 00000000 00000000 ................ 009180c0: 00000000 00000000 00000000 00000000 ................ 009180d0: 00000000 00000000 00000000 00000000 ................ 009180e0: 00000000 00000000 00000000 00000000 ................ 009180f0: 00000000 00000000 00000000 00000000 ................ 00918100: 00000000 00000000 00000000 00000000 ................ 00918110: 00000000 00000000 00000000 00000000 ................ 00918120: 00000000 00000000 00000000 00000000 ................ 00918130: 00000000 00000000 00000000 00000000 ................ 00918140: 00000000 00000000 00000000 00000000 ................ 00918150: 00000000 00000000 00000000 00000000 ................ 00918160: 00000000 00000000 00000000 00000000 ................ 00918170: 00000000 00000000 00000000 00000000 ................ 00918180: 00000000 00000000 00000000 00000000 ................ 00918190: 00000000 00000000 00000000 00000000 ................ 009181a0: 00000000 00000000 00000000 00000000 ................ 009181b0: 00000000 00000000 00000000 00000000 ................ 009181c0: 00000000 00000000 00000000 00000000 ................ 009181d0: 00000000 00000000 00000000 00000000 ................ 009181e0: 00000000 00000000 00000000 00000000 ................ 009181f0: 00000000 00000000 00000000 00000000 ................ 00918200: 00001a1c 0000000e 00000000 00000000 ................ 00918210: 00000000 00000019 00001600 00001600 ................ 00918220: 00000019 0000000f 00000019 00000000 ................ 00918230: 00000000 00000000 00000000 00000000 ................ 00918240: 00000000 00000000 00000000 00000000 ................ 00918250: 00001300 00000f00 00000008 00000008 ................ 00918260: 00001600 00000015 00000000 00001a00 ................ 00918270: 00000000 00000000 00000000 00000000 ................ 00918280: 00000000 00000000 00000000 00000000 ................ 00918290: 00000000 00000000 00000000 00000000 ................ 009182a0: 00000000 00000000 00000000 00000000 ................ 009182b0: 00000000 00000000 00000000 00000000 ................ 009182c0: 00000000 00000000 00000000 00000000 ................ 009182d0: 00000000 00000000 00000000 00000000 ................ 009182e0: 00000000 00000000 00000000 00000000 ................ 009182f0: 00000000 00000000 00000000 00000000 ................ 00918300: 00000000 00000000 00000000 00000000 ................ 00918310: 00000000 00000000 00000000 00000000 ................ 00918320: 00000000 00000000 00000000 00000000 ................ 00918330: 00000000 00000000 00000000 00000000 ................ 00918340: 00000000 00000000 00000000 00000000 ................ 00918350: 00000000 00000000 00000000 00000000 ................ 00918360: 00000000 00000000 00000000 00000000 ................ 00918370: 00000000 00000000 00000000 00000000 ................ 00918380: 00000000 00000000 00000000 00000000 ................ 00918390: 00000000 00000000 00000000 00000000 ................ 009183a0: 00000000 00000000 00000000 00000000 ................ 009183b0: 00000000 00000000 00000000 00000000 ................ 009183c0: 00000000 00000000 00000000 00000000 ................ 009183d0: 00000000 00000000 00000000 00000000 ................ 009183e0: 00000000 00000000 00000000 00000000 ................ 009183f0: 00000000 00000000 00000000 00000000 ................ MX6SOLO SABREAUTO U-Boot >‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ If you read the addresses 0x000000, 0x40000, 0x80000, 0xc0000, 0x100000, 0x140000 or 0x180000 or 0x1c0000 you'll have a copy of the FCB in OCRAM (internal RAM) and then read the OCRAM. You can now try that the replication is working. Thus try to erase FCBs (in my case, with Micron MT29F16G08ABABAWP the minimum I can erase is 2 FCBs due to sector size of 0x80000, check it on your side), for u-boot after 2009 use "nand dump", see https://community.nxp.com/message/885233  : MX6SOLO SABREAUTO U-Boot > nand erase 0x0 0x512 NAND erase: device 0 offset 0x0, size 0x512 Warning: Erase size 0x00000512 smaller than one erase block 0x00080000 Erasing 0x00080000 instead Erasing at 0x0 -- 100% complete. OK MX6SOLO SABREAUTO U-Boot > nand erase 0x80000 0x512 NAND erase: device 0 offset 0x80000, size 0x512 Warning: Erase size 0x00000512 smaller than one erase block 0x00080000 Erasing 0x00080000 instead Erasing at 0x80000 -- 100% complete. OK MX6SOLO SABREAUTO U-Boot > nand erase 0x100000 0x512 NAND erase: device 0 offset 0x100000, size 0x512 Warning: Erase size 0x00000512 smaller than one erase block 0x00080000 Erasing 0x00080000 instead Erasing at 0x100000 -- 100% complete. OK MX6SOLO SABREAUTO U-Boot >‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ You have erase 6 FCB. If you press reset, you normallystill can boot the device (checkswitch S1 is configured like that: 0001100000). You can also read the bad block table. In enclosed "mx6Solo_RAW_NAND_SABRE_AI_programming_verbose.txt" you have addresses of the DBBT: 0x200000, 0x240000, 0x280000, 0x2c0000, 0x300000, 0x340000, 0x380000 and 0x3c0000: -------------- Start to write the [ DBBT ] ----- mtd: erasing @0:0x200000-0x280000 mtd: Writing DBBT0 [ @0:0x200000 ] (1000) * mtd: Writing DBBT1 [ @0:0x240000 ] (1000) * mtd: erasing @0:0x280000-0x300000 mtd: Writing DBBT2 [ @0:0x280000 ] (1000) * mtd: Writing DBBT3 [ @0:0x2c0000 ] (1000) * mtd: erasing mtd: Writing DBBT4 [ @0:0x300000 ] (1000) * mtd: Writing DBBT5 [ @0:0x340000 ] (1000) * mtd: erasing @0:0x380000-0x400000 mtd: Writing DBBT6 [ @0:0x380000 ] (1000) * mtd: Writing DBBT7 [ @0:0x3c0000 ] (1000) * mtd_commit_bcb(DBBT): status 0‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ now read a DBBT in u-boot (as already mentionned, sometimes nand read failed, so try again!): MX6SOLO SABREAUTO U-Boot > nand read 0x918000 0x280000 0x800 NAND read: device 0 offset 0x280000, size 0x800 2048 bytes read: OK MX6SOLO SABREAUTO U-Boot > md 0x918000 0x80 00918000: 00000000 54424244 01000000 00000000 ....DBBT........ 00918010: 00000000 00000000 00000000 00000000 ................ 00918020: 00000000 00000000 00000000 00000000 ................ 00918030: 00000000 00000000 00000000 00000000 ................ 00918040: 00000000 00000000 00000000 00000000 ................ 00918050: 00000000 00000000 00000000 00000000 ................ 00918060: 00000000 00000000 00000000 00000000 ................ 00918070: 00000000 00000000 00000000 00000000 ................ 00918080: 00000000 00000000 00000000 00000000 ................ 00918090: 00000000 00000000 00000000 00000000 ................ 009180a0: 00000000 00000000 00000000 00000000 ................ 009180b0: 00000000 00000000 00000000 00000000 ................ 009180c0: 00000000 00000000 00000000 00000000 ................ 009180d0: 00000000 00000000 00000000 00000000 ................ 009180e0: 00000000 00000000 00000000 00000000 ................ 009180f0: 00000000 00000000 00000000 00000000 ................ 00918100: 00000000 00000000 00000000 00000000 ................ 00918110: 00000000 00000000 00000000 00000000 ................ 00918120: 00000000 00000000 00000000 00000000 ................ 00918130: 00000000 00000000 00000000 00000000 ................ 00918140: 00000000 00000000 00000000 00000000 ................ 00918150: 00000000 00000000 00000000 00000000 ................ 00918160: 00000000 00000000 00000000 00000000 ................ 00918170: 00000000 00000000 00000000 00000000 ................ 00918180: 00000000 00000000 00000000 00000000 ................ 00918190: 00000000 00000000 00000000 00000000 ................ 009181a0: 00000000 00000000 00000000 00000000 ................ 009181b0: 00000000 00000000 00000000 00000000 ................ 009181c0: 00000000 00000000 00000000 00000000 ................ 009181d0: 00000000 00000000 00000000 00000000 ................ 009181e0: 00000000 00000000 00000000 00000000 ................ 009181f0: 00000000 00000000 00000000 00000000 ................ MX6SOLO SABREAUTO U-Boot >‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ Here I have no bad block (it is a SLC RAW NAND flash..). To be sure I have effectively erased 6 FCB, I will erase the 2 last one... thus I will not boot as all FCB tables will be erased(remove the usb cable otherwise mfgtool will restart): MX6SOLO SABREAUTO U-Boot > nand erase 0x180000 0x512 NAND erase: device 0 offset 0x180000, size 0x512 Warning: Erase size 0x00000512 smaller than one erase block 0x00080000 Erasing 0x00080000 instead Erasing at 0x180000 -- 100% complete. OK MX6SOLO SABREAUTO U-Boot >‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ Reset the board... and it will not start as you have erased all the 8 FCB tables... you have to reprogram your board if you want to start again.
View full article
http://www.eefocus.com/bbs/index.php freescale i.mx53 i.mx6x second domestic:  first family of solutions of wince7 platform based freescale imx6s/d/q. 项目 性能介绍 CPU Freescale i.MX6 Solo ARM Cortex A9(1.0 GHz,512KB L2 Cache) Freescale i.MX6 Dual ARM Cortex A9(2 x 1.0 GHz,1MB L2 Cache) Freescale i.MX6 Quad ARM Cortex A9(4 x 1.0 GHz,1MB L2 Cache) Freescale i.MX6 DualLite ARM Cortex A9(2 x 1.0 GHz,512KB L2 Cache) 内存 高达1 GB的板载LV-DDR3内存,1066 MT/s Up to 4GB LV-DDR3(可选) 图形 Integrated in Freescale i.MX6 Series Video (VPU), 2D Graphics (GPU2D) and 3D Graphics (GPU3D), 3D graphics with 4 shaders up to 200MT/s dual stream 1080p/720p decoder/encoder. OpenGL 2.0, OpenVG 1.1 processing unit 视频解码 HDMI1.4 HDMI interface (resolution up to 1080p) 2个LVDS(1×18位)/1个LVDS(2×24位)Up to 1920x1200 支持18位和24位双通道高达WUXGA1920x1200@60Hz 支持的视频格式 MPEG2 MP, HP MPEG4 SP H.264 VC-1 DivX 大容量存储 eMMC 4GB ,Up to 32GB(可选) 1 x SATA II(3GB/s) (only with i.MX6D and i.MX6Q) 以太网 1 x Gbit Ethernet 10/100/1000BaseT 接口资源 1 x USB OTG 4 x USB 2.0 HOST 2 x SDIO(1个SD Card Slot,1个SDIO作为WiFi通信接口) 1 x PCIe 2.0 (1 lanes) 3 x I2C Bus 1 x SPI Bus 1 x CAN Bus 5 x UART(UART4,5 With HW Flow control) 1 x 8*8 Matrix keyboard 1 x HDMI 2 x LVDS(3 Lanes) 1 x DSI(2 Lanes) 1 x I2S 1 x ONFI(NAND Flash IO) 1 x CSI-2(2 Lanes) (可选,通过FFC排线引出) 1 x Camera interface(parallel 8bit)(可选,通过FFC排线引出) 1 x 16/24bit LCD TTL Level(通过FFC排线引出) GPIO 音频 I2S RFID 13.56MHz频段天线一体化模块,简单的只读卡号模块,支持串口协议 其它 看门狗定时器 内置看门狗复位电路 JTAG调试接口 CAN接口 SPI NOR Flash 4MB (Bootloader) 操作系统 Windows CE7.0 Linux 温度 工作温度:  -20°C to +70°C (opt. -40 to +85°C) 存储温度:  -40 to +85°C 湿度 工作湿度: 10 to 90% r. H. non cond. 存储湿度: 5 to 95% r. H. non cond. 电源 DC +12V ± 5% 尺寸 180 x 130 mm 深圳市科通通信技术有限公司 Comtech Communication Technology(ShenZhen)Co.,Ltd josephwang 王伟 深圳市南山区高新技术产业园南区创维大厦C15 9/F,Tower C,Skyworth Building,High Tech Industrial Park,Nanshan Shenzhen,518057,PRC 电话:+86755-26013210  +8613128865181 mail:[email protected]   [email protected]
View full article
From past few years wireless technology is booming to drive the innovations in the medical field. iWave is providing wireless video streaming solution on iWave’s i.MX6 Pico-ITX platform for various medical applications. iWave has expertise in HD video streaming of intraoral camera over the Wi-Fi network. The RTSP/RTP protocols (Real Time Streaming Protocols) are used for streaming between iWave’s Pico ITX board and the host PC which support VLC or Mplayer. Picture: Wireless Video Streaming Solution based on i.MX6 Video streaming platform features: Pico ITX board with i.MX6 quad CPU 720x480p/30FPS USB Intraoral Camera 802.11bgn Wi-Fi Module OS: Linux In addition to i.MX6 Pico ITX SBC iWave also offers following i.MX6 boards / products: i.MX6 Qseven SOM i.MX6 Qseven Development Board i.MX6 MXM SOM i.MX6 MXM Development Kit Windows Embedded Compact 7 BSP for i.MX6 Platforms For further information, please write to [email protected] website: www.iwavesystems.com
View full article
iWave's new Freescale i.MX6 Dual Lite/Solo based Pico ITX SBC integrates all standard interfaces into a single board with ultra-compact yet highly integrated platform that can be utilized across multiple embedded PC, system and industrial designs. It has got all the necessary functions that the embedded world demands on a single board. It also provides an expansion header through which interfaces can be used according to their applications. Measuring just 100mm x 72mm, the Pico-ITX is currently the smallest complete ARM Cortex A9 main board in the industry, smaller than all existing ATX, BTX and ITX form factors. More Info: http://www.iwavesystems.com/product/development-platform/i-mx6-pico-itx-sbc/i-mx6-pico-itx-sbc.html E-mail: [email protected] Submit your enquiry here: iWave Order Form | iWave Systems
View full article
pin mapping not available in NXP provided datasheet
View full article
iWave Systems Technologies Pvt. Ltd., a leading innovative Embedded Product Engineering Services company headquartered in Bangalore, launches “i.MX 6 SBC - Industry's latest Pico ITX Board around Freescale Semiconductor’s i.MX 6 Solo/Dual Lite processor which is iWave’s 4th i.MX 6 based design” on 26-02-2013 in Embedded World 2013 Nuremberg Germany. Measuring just 10cm x 7.2cm, iWave’s i.MX6 SBC is a highly integrated platform for increased performance in “Intelligent Industrial Control Systems, Industrial Human Machine Interface, Ultra Portable Devices, Home Energy Management Systems and Portable Medical Devices”. The i.MX 6 Solo/Dual Lite with ARM Cortex™-A9 single/dual cores running up to 1.0 GHz includes 2D and 3D graphics processors, 1080p video processing, and integrated power management. Each processor provides 32/64-bit DDR3/LVDDR3/LPDDR2-800 memory interface and a number of other interfaces for connecting peripherals, such as WLAN, Bluetooth™, GPS, hard drive, displays, and camera sensors. iWave’s new i.MX6 Solo/ Dual Lite based Pico ITX SBC integrates all standard interfaces into a single board with ultra-compact platform that can be utilized across multiple embedded PCs, systems and industrial designs. The i.MX6 SBC from iWave with its features like DDR3 RAM, Dual Display, Dual camera inputs, Gigabit Ethernet, Micro SD & SD slots, Dual USB 2.0 hosts, USB 2.0 OTG, Audio Out/In & serial interfaces, enables developers/users to quickly develop/implement their application needs around i.MX6 processor and optimize the “development effort and time to market” of their products. The i.MX6 SBC from iWave helps to reduce system cost, supports ultra-small form factor, wide operating temperature range from -20 0 C to +85 0 C and is backed with a minimum five years longevity support. Highlights of iWave’s i.MX6 SBC: ARM Cortex A9@ 1GHz Dual Lite/Solo core 10cm x 7.2cm Pico-ITX form factor Single Board Computer HD 1080p encode and decode,3D video playback in high definition Includes HDMI v1.4, MIPI and LVDS display ports, MIPI camera, Gigabit Ethernet, multiple USB 2.0 and PCI Express Comprehensive security features include cryptographic accelerators, high-assurance boot and tamper protection Technical &quick customization support with 5+ years, Long term support About iWave Systems: iWave has been an innovator in the development of “Highly integrated, high-performance, low-power and low-cost i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs”. iWave helps its customers reduce their time-to-market and development effort with its products ranging from System-On-Module to complete systems. The i.MX6 Pico ITX SBC is brought out by iWave in a record time of just 5 weeks. Furthermore, iWave’s i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs have been engineered to meet the industry demanding requirements like various Embedded Computing Applications in Industrial, Medical & Automotive verticals. iWave provides full product design engineering and manufacturing services around the i.MX SOMs to help customers quickly develop innovative products and solutions. For more details, please visit: http://www.iwavesystems.com/product/development-platform/i-mx6-pico-itx-sbc/i-mx6-pico-itx-sbc.html email: [email protected]
View full article
Freescale’s comprehensive home health hub (HHH) reference platform is designed to speed and ease development for emerging telehealth applications using seamless connectivity and data aggregation to provide remote access and improved healthcare management. It provides multiple connectivity options to obtain data from commercially available wired and wireless healthcare devices such as blood pressure monitors, pulse oximeters, weight scales, blood glucose monitors, etc. The HHH reference platform incorporates broad capabilities so that design engineers have flexibility in their next generation remote monitoring designs. In addition to connectivity for collecting data from healthcare devices, the HHH reference platform also provides connectivity to take action with the collected data by sharing it through a remote smart device with a display such as a tablet, PC or smartphone or through the Cloud. This connectivity gives the person being monitored and caregivers (including family, friends and physicians) a way to track and monitor health status as well as provide alerts and medication reminders. Most importantly, this interface delivers a real-time connection to caregivers to bring ease of mind and offers comfort and safety to the person being monitored. Features Automatic reporting of vital sign measurements Cloud connectivity and secure integration into medical vaults Pervasive mobile device access Daily activity alarms, security alarms and passive monitoring of safety sensors for early detection of injury or security risks Anytime consultation with monitoring center, medical staff, family and friends Anytime and intuitive access to trusted health resources Compelling user interface for a remote display  
View full article