http://www.eefocus.com/bbs/index.php





freescale i.mx53 i.mx6x second domestic: first family of solutions of wince7 platform based freescale imx6s/d/q.
项目 | 性能介绍 |
CPU | Freescale i.MX6 Solo ARM Cortex A9(1.0 GHz,512KB L2 Cache) Freescale i.MX6 Dual ARM Cortex A9(2 x 1.0 GHz,1MB L2 Cache) Freescale i.MX6 Quad ARM Cortex A9(4 x 1.0 GHz,1MB L2 Cache) Freescale i.MX6 DualLite ARM Cortex A9(2 x 1.0 GHz,512KB L2 Cache) |
内存 | 高达1 GB的板载LV-DDR3内存,1066 MT/s Up to 4GB LV-DDR3(可选) |
图形 | Integrated in Freescale i.MX6 Series Video (VPU), 2D Graphics (GPU2D) and 3D Graphics (GPU3D), 3D graphics with 4 shaders up to 200MT/s dual stream 1080p/720p decoder/encoder. OpenGL 2.0, OpenVG 1.1 processing unit |
视频解码 | HDMI1.4 HDMI interface (resolution up to 1080p) 2个LVDS(1×18位)/1个LVDS(2×24位)Up to 1920x1200 支持18位和24位双通道高达WUXGA1920x1200@60Hz |
支持的视频格式 | MPEG2 MP, HP MPEG4 SP - H.264
VC-1 DivX |
大容量存储 | eMMC 4GB ,Up to 32GB(可选) 1 x SATA II(3GB/s) (only with i.MX6D and i.MX6Q) |
以太网 | 1 x Gbit Ethernet 10/100/1000BaseT |
接口资源 | 1 x USB OTG 4 x USB 2.0 HOST 2 x SDIO(1个SD Card Slot,1个SDIO作为WiFi通信接口) 1 x PCIe 2.0 (1 lanes) 3 x I2C Bus 1 x SPI Bus 1 x CAN Bus 5 x UART(UART4,5 With HW Flow control) 1 x 8*8 Matrix keyboard 1 x HDMI 2 x LVDS(3 Lanes) 1 x DSI(2 Lanes) 1 x I2S 1 x ONFI(NAND Flash IO) 1 x CSI-2(2 Lanes) (可选,通过FFC排线引出) 1 x Camera interface(parallel 8bit)(可选,通过FFC排线引出) 1 x 16/24bit LCD TTL Level(通过FFC排线引出) GPIO |
音频 | I2S |
RFID | - 13.56MHz频段天线一体化模块,简单的只读卡号模块,支持串口协议
|
其它 | 看门狗定时器 内置看门狗复位电路 JTAG调试接口 CAN接口 SPI NOR Flash 4MB (Bootloader) |
操作系统 | Windows CE7.0 Linux |
温度 | 工作温度: -20°C to +70°C (opt. -40 to +85°C) 存储温度: -40 to +85°C |
湿度 | 工作湿度: 10 to 90% r. H. non cond. 存储湿度: 5 to 95% r. H. non cond. |
电源 | DC +12V ± 5% |
尺寸 | 180 x 130 mm |
深圳市科通通信技术有限公司
Comtech Communication Technology(ShenZhen)Co.,Ltd
josephwang 王伟
深圳市南山区高新技术产业园南区创维大厦C15
9/F,Tower C,Skyworth Building,High Tech Industrial Park,Nanshan Shenzhen,518057,PRC
电话:+86755-26013210 +8613128865181
mail:106224654@qq.com josephwang@comtech.com.cn