The i.MX27 Application Development System (MCIMX27ADSE) is a development tool which is designed to run software applications designed for the i.MX27 processor. Features i.MX27 Multimedia Application Processor Two clock-source crystals, 32 KHz and 26 MHz Power management & Audio IC (MC13783) included battery charging, 10bit ADC, buck switchers, boost switcher, regulators, amplifiers, CODEC, SSI audio bus, real time clock, SPI control bus, USB OTG transceiver & touchscreen interface Multi-ICE debug support Two 512Mbit DDR-SDRAM devices, configured as one 128MB, 32-bit device One 256Mbit Burst Flash with 128Mbit Pseudo Static RAM (PSRAM) memory device, configured as one 16MB flash with 8MB PSRAM, 16-bit device An single board system with connections for LCD display panel, Keypad and Image sensor. Complex Programmable Logic Device (CPLD) for reducing glue logic interface Software readable board revisions Configuration and user definable DIP switches Two SD/MMC, MS memory card connectors PCMCIA & ATA Hard Disk Drive (HDD) Two RS-232 transceivers and DB9 connectors (one configured for DCE and one for DTE operation) supporting on-chip UART ports External UART with RS-232 transceiver and DB9 connector Infrared transceiver that conforms to Specification 1.4 of the Infrared Data Association USB Host (HS & FS), USB OTG (HS & HS) interface Separate LCD panel assembly that connects to the main board Separate keypad unit with 36 push button keys Separate CMOS Image Sensor Card A 3.5 mm headset jack, a 3.5 mm line out jack, a 3.5 mm line in jack, a 3.5 mm microphone jack and a 2.5 mm microphone and headset jack Cirrus Logic CS8900A-CQ3Z Ethernet controller (10BASE-T), with RJ-45 connector AMD AM79C874 NetPHY (10BASE-T & 100BASE-X), with RJ-45 connector Two 32 × 3-pin DIN expansion connectors with most i.MX27 I/O signals Variable resistor for emulation of a battery voltage level NAND Flash card (Plugs into Main Board) which is included in the ADS kit LED indicators for power, Ethernet activity, and two LEDs for user defined status indication Universal power supply with 5 volt output @ 5 Amperes USB, RS-232 and RJ45 cables available in kit Kit Contains a main board an LCD display panel a keypad a NAND flash card an image sensor a TV encoder card, etc It supports application software, target-board debugging or optional extra memory.
View full article