The i.MX53 family of processors represents Freescale's next generation of advanced multimedia and power-efficient implementation of the ARM Cortex™-A8 core with core processing speeds up to 1.2 GHz. It is optimized for both performance and power to meet the demands of high-end, advanced applications. Ideal for a broad range of applications in the consumer, automotive, medical and industrial markets, the i.MX53 includes an integrated display controller, full HD capability, enhanced graphics and connectivity features.
How to enable WIFI support for iMX53 QSB Android
IMX53 QSB android recovery mode
How to flash a 4GB SD Card with the image used in training
Enabling Dual Display in UBUNTU with the iMX53 QSB
@running_dual_display
i.MX53 ARD Dual LVDS Enabling Dual LVDS panels
i.MX53 USB Eth NFS Using an USB/Eth adapter to boot NFS
i.MX53 Qt LVDS display Touch on Qt with LVDS display
Board Bring-up and DDR Initialization Tools
Change AUDMUX src_port causes "imx_ssi_irq mxc_ssi SISR 8003a3 SIER 180100 fifo_errs=XXXX"
ConnectCore® i.MX53 / Wi-i.MX53 by Digi International
Develop a Simple OpenVG Application Under Linux: Tutorial
Embedded i.MX5x Application Development Kit for Android -$199
How to Enable the souphttpsrc Plugin on i.MX53
i.MX53 Memory Calibration Script (AN4466)
i.MX53 QSB Android Recovery Mode
i.MX53 QSB Ubuntu Dual Display
i.MX53 Start-R Lab Exercise - Prof. Massimo Violante Politecnico of Torino
i.MX53 Start-R Lab Exercise - Developing a loadable kernel module to manage GPIOs in i.MX53QSB
Running Dual Display on i.MX53QSB
bin2txt.pyw (U-boot splash screen support)