i.MX53 Multimedia Applications Processors

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

i.MX53 Multimedia Applications Processors

i.MX53 Multimedia Applications Processors

The i.MX53 family of processors represents Freescale's next generation of advanced multimedia and power-efficient implementation of the ARM Cortex™-A8 core with core processing speeds up to 1.2 GHz. It is optimized for both performance and power to meet the demands of high-end, advanced applications. Ideal for a broad range of applications in the consumer, automotive, medical and industrial markets, the i.MX53 includes an integrated display controller, full HD capability, enhanced graphics and connectivity features.

Product Information on Freescale.com

Evaluation/Development Boards and Systems

How to enable WIFI support for iMX53 QSB Android

IMX53 QSB android recovery mode

    • Linux

I.MX53 QSB Board Get Started

How to flash a 4GB SD Card with the image used in training

Enabling Dual Display in UBUNTU with the iMX53 QSB

@running_dual_display


i.MX53 ARD Dual LVDS Enabling Dual LVDS panels

i.MX53 USB Eth NFS Using an USB/Eth adapter to boot NFS

    • User Applications

i.MX53 Qt LVDS display Touch on Qt with LVDS display

Embedded Software and Tools

Partners / 3rd-Party Development Tools

Additional Resources

Board Bring-up and DDR Initialization Tools

Building QT5 for i.MX53

Change AUDMUX src_port causes "imx_ssi_irq mxc_ssi SISR 8003a3 SIER 180100 fifo_errs=XXXX"

ConnectCore® i.MX53 / Wi-i.MX53 by Digi International

Develop a Simple OpenVG Application Under Linux: Tutorial

Embedded i.MX5x Application Development Kit for Android -$199

HDMI Audio Setting

How to Enable the souphttpsrc Plugin on i.MX53

i.MX53 ARD Dual LVDS

Imx53-fastboot-example

i.MX53 Memory Calibration Script (AN4466)

i.MX53 QSB Android Recovery Mode

I.MX53 QSB Board Get Started

i.MX53 QSB Board Video

IMX53 QSB enable WIFI android

i.MX53 QSB Ubuntu Dual Display

i.MX53 Quick Start Board

IMX53 SABRE AI

i.MX53 Start-R Lab Exercise - Prof. Massimo Violante Politecnico of Torino

i.MX53 Start-R Lab Exercise - Developing a loadable kernel module to manage GPIOs in i.MX53QSB

i.MX53 USB Eth NFS

i.MX53 Qt LVDS Display

NOVPEK i.MX53 by NovTech

Running Dual Display on i.MX53QSB

bin2txt.pyw (U-boot splash screen support)

ラベル(1)
タグ(3)
評価なし
バージョン履歴
最終更新日:
‎10-16-2012 01:55 PM
更新者: