The MCX W23 is a family of devices. All devices are Arm Cortex®-M33 based wireless microcontrollers for embedded applications supporting Bluetooth Low Energy 5.3. It can be used to develop IoT solutions. MCX W23xA supports LV_SM mode. MCX W23xB supports HV_SM and XR_SM mode.
Building on NXP's strong history of providing industrial edge solutions, the MCX W series offers a wide operating temperature range from -40 °C to 125 °C.
The Arm Cortex-M33 provides a security foundation, offering isolation to protect valuable IP and data with Trust Zone technology. It simplifies the design and software development of digital signal control systems with the integrated digital signal processing (DSP) instructions. To support security requirements, the MCX W23 also offers support for SHA-1, SHA2-256, AES, RSA, ECC, UUID, dynamic encryption, and decryption of the flash data using a PRINCE engine, debug authentication, and TBSA-M compliance.
Documents
Reference Manual
Fact sheet
Data Sheet
Errata for MCX W23xUIK
MCX W23 Hardware Design Guide
Secure Reference manual**
European Union Declaration of Conformity for FRDM-MCXW23
FRDM-MCXW23 Board User Manual
Bluetooth Specifications
The MCX W23 is compatible with the Bluetooth Low Energy 5.3 specification: – Bluetooth Low Energy 5.3 controller subsystem (QDID 200592) – Bluetooth Low Energy 5.3 host subsystem (QDID 226395) – Includes a 48-bit unique Bluetooth device address – Up to 4 simultaneous connections supported
The MCX W23 supports the following Bluetooth Low Energy features: – Device privacy and network privacy modes (version 5.0) – Advertising extension PDUs (version 5.0) – Anonymous device address type (version 5.0) – Up to 2 Mbps data rate (version 5.0) – Long range (version 5.0) – High-duty cycle, Non connectable advertising (version 5.0) – Channel selection algorithm #2 (version 5.0) – High output power (version 5.0) – Advertising channel index (version 5.1) – Periodic advertising sync transfer (PAST) (version 5.1) – Supports LE power control feature (version 5.2)
RF antenna: 50 Ω single-ended
RF receiver characteristics: – Sensitivity −94 dBm in Bluetooth Low Energy 2 Mbps – Sensitivity −97 dBm in Bluetooth Low Energy 1 Mbps – Sensitivity −100 dBm in Bluetooth Low Energy 500 kbps – Sensitivity −102 dBm in Bluetooth Low Energy 125 kbps – Accurate RSSI measurement with ±3 dB accuracy
Flexible RF transmitter level configurability: – TX mode 1 (TXM1): Range from −31 dBm to +2 dBm when VDD_RF exceeds 1.1 V – TX mode 2 (TXM2): Range from −28 dBm to +6 dBm when VDD_RF exceeds 1.7
Bluetooth_5.0_Feature_Overview
Bluetooth_5.1_Feature_Overview
Bluetooth_5.2_Feature_Overview
Bluetooth_5.3_Feature_Overview
Training
MCX W Series Training - NXP Community
Equipment
Wireless Equipment: This article provides the links to the Equipment that helps to the project development
Application Notes
Power Management:
AN14660: Power Management for MCX W23: This App Note provides information about the power manager software component. The application uses this component and the operating system to achieve optimal low-power states, based on the requirements of the application.
RF:
AN14575: MCX W23 Health Care IoT Peripheral Software Architecture: This App Note provides an overview of the software architecture for the MCX W23 Health care IoT Peripheral application. Designed as a model implementation, this application showcases the key features of the MCX W23 platform and serves as a foundation for developing product-quality applications.
AN14659: MCX W23 Bluetooth Low Energy Power Consumption Analysis: This App Note describes the power consumption of the MCX W23 Bluetooth Low Energy (LE) device and the procedure to measure the current consumption using the MCXW23_EVK_BB and MCXW236B_RDM boards.
AN2731: Compact Planar Antennas for 2.4 GHz Communication: This App Note is not an exhaustive inquiry into antenna design. It is instead focused on helping the customers understand enough board layout and antenna basics to select a correct antenna type for their application, as well as avoiding typical layout mistakes that cause performance issues that lead to delays
Security:
AN14657: Getting Started with Secure Boot on MCX W23: This application note covers the design of the bootloader ROM code that NXP has developed on the MCX W23, and how to use all its features.
Useful Links
Bluetooth LE FSCI Host Application running on FRDM-MCXN947 and MCXW23B-Click Board: The Bluetooth LE FSCI Host application demonstrates a host-side implementation for the Health Thermometer use case. It is designed to work alongside the FSCI Blackbox application, which runs on platforms such as the MCXW236 Click Board, FRDM-MCXW236, or other compatible Bluetooth LE wireless MCUs.
Transmitter Maximum Output Power Override Application Note
Kinetis (../45/47/43;MCX W71/72/70) & MCX W23 Power Profile Tools (including Localization): This page is dedicated to the Kinetis (KW35/KW38/KW45/KW47/KW43) and MCX W7x (MCX W71/W72/W70) Power Profile Tools. It will help you to estimate the power consumption in your application (Automotive or IIoT) and evaluate the battery lifetime of your solution.
Development Tools
VSCode: MCUXpresso for Visual Studio Code (VS Code) provides an optimized embedded developer experience for code editing and development.
Zephyr RTOs
NXP Application Code Hub: Application Code Hub (ACH) repository enables engineers to easily find microcontroller software examples, code snippets, application software packs and demos developed by our in-house experts. This space provides a quick, easy and consistent way to find microcontroller applications.
NXP SPSDK: Is a unified, reliable, and easy to use Python SDK library working across the NXP MCU portfolio providing a strong foundation from quick customer prototyping up to production deployment.
NXP SEC Tool: The MCUXpresso Secure Provisioning Tool us a GUI-based application provided to simplify generation and provisioning of bootable executables on NCP MCU devices.
NXP OTAP Tool: Is an application that helps the user to perform an over the air firmware update of an NXP development board.
View full article