Introducing MCU-Link Pro, now available from NXP distributors

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Introducing MCU-Link Pro, now available from NXP distributors

brendonslade
NXP TechSupport
NXP TechSupport
2 0 4,417

MCU-Link Pro is the second implementation of NXP’s new debug probe architecture and is now available from our distributors. MCU-Link Pro uses the same high performance LPC55S69 MCU as the MCU-Link base probe but with several enhanced features. It is an ideal replacement for the popular LPC-Link2 (for Cortex-M targets), with several more capabilities.

Standard MCU-Link features:

  • High speed USB, SWD debug, SWO profiling, VCOM (USB to UART bridge)

Pro version features:

  • Target energy/power measurement
  • USB SPI and I2C bridges for programming/provisioning and host-based application development
  • On-board, user-programmable LPC804 for peripheral emulation
  • SEGGER J-Link firmware option
  • Option to power target system (at 1.8V or 3.3V)

mcu-link-pro-angled.png

For more information, including available stock from our distributors, please visit the MCU-Link Pro board page on nxp.com