NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Demo Owner Mark Middleton Processor Expert Software is a development system to create, configure, optimize, migrate, and deliver software components that generate source code for NXP silicon.       Features Processor expert software for Vybrid and i.MX processors Each component encapsulates a discrete set of functionality designed to accomplish the component's design objectives. When used, it may generate configuration files, header files, and/or source code depending on the type of component. A component may represent a hardware abstraction, a peripheral driver, a software algorithm (such as data encryption), or any logical collection of software function. Featured NXP Products Vybrid i.MX Applications Processors based on ARM® Cores Development Software Used Processor Expert Software and Embedded Components Links Vybrid Controller Solutions based on ARM® Technology ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors  
記事全体を表示
Demo Owner: Alin Iulian Lazar Watch how Kinetis Microcontrollers KW2x wireless MCU runs RF4CE and ZigBee Pro stacks in DualPAN mode delivering next-generation remote control and home automation integration.   Features Kinetis Microcontrollers KW2x is able control a TV and also control home automation devices ZigBee (RFCE and HA). Dual personal area network acting in two networks simultaneously. Featured NXP Products Kinetis KW2x Links USB Packet Sniffer/Dongle|NXP Block Diagram  
記事全体を表示
Demo Owner David Lopez Explore this SafeAssure solution for ASIL D applications. This highly optimized Qorivva MCU and system basis chip (SBC) solution offers independent fail-safe monitoring for power management. It also features MCU external assessment of SBC architecture and concept to fit for ISO 26262 within an optimized ecosystem.   Features Safe Assure solution to fit for ASIL D applications Highly optimized SBC + MCU solution inside a new EVM ecosystem Independent fail-safe monitoring unit for power management and MCU External assessment of SBC (System Based Chip) architecture and concept fit for ISO 26262 MC33907 independent from physical and electrical stand point. It is Monitoring MCU and Power Management Presenting different components for the safe assure program Featured NXP Products Qoriva MCU MPC5643L MC33907 MC33908 Development Hardware Used KIT33908MBEVBE: Evaluation mother board - MC33908, Safe System Basis Chip with Buck and Boost DC/DC up to 1.5 A on Vcore
記事全体を表示
Take a look at this demo using FRDM-KL25Z board with KIT34933EPEVBE evaluation board integrated with a LabView graphical user interface to show how NXP's low-voltage H-bridge motor driver (MC34933EP) is driving the zoom motor within a digital camera.     Features Fully integrated driver Small package for portable applications Built-In 2-Channel H-Bridge Driver H-Bridge Operation Voltage 2.0V~7.0V Output Current 1.0A @TA=25°C Low Total RDS(ON) 0.8Ω (Typ), 1.0Ω (Max) @ TA=25 °C Dual Channel Parallel Driver, RDS(ON) 0.4Ω (Typ). Max DC Current 1.4A PWM Control Input Frequency up to 200 kHz Built-In Shoot-Through Current Prevention Circuit Built-In Charge Pump Circuit (External Cap type) VCC Low Voltage Detection for logic power supply voltage Thermal Detection for H-Bridge driver This product is included in NXP’s Product Longevity Program, with assured supply for a minimum of 10 years after launch Featured NXP Products Product Link Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs FRDM-KL25Z|Freedom Development Platform|Kinetis® MCU | NXP  Freedom Expansion Board - MC34933, Dual H-Bridge, Stepper Motor Driver, 2.0-7.0V, 1.4A Freedom Expansion Board - MC34933, Dual H-Bridge, Stepper Motor Driver, 2.0-7.0V, 1.4A | NXP 
記事全体を表示
Flying glasses demonstrator: Dual PMSM demo uses Qorivva MPC574xP and features spinning glasses mounted on the rotor of a first motor, while the second motor is equipped with a blade, "cutting" the glasses. Four glasses are mounted on the shaft of one motor while it is spinning. The second motor is running at the same time and it turn its propeller in a predefined movement so there is no damage to the glasses.   https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4305972345001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank   Features Permanent magnet Synchronous Motors Sensor used for speed and positioning measurement Featured NXP Products MPC574xP: Qorivva 32-bit MCU for Automotive and Industrial Functional Safety Applications Training Introduction to PMSM Motor Controls
記事全体を表示
  Features 2.7 kHz Maximum bandwidth Operates up to 105 Celsius Ranges: +/- 2G to +/- 8G Ranges: +/- 4G to +/- 16G Sample at Output Data rate: 125 samples / second to 5000 samples / second   Links Sensors  
記事全体を表示
Demo Owner: Thomas Zemites   Demonstration of cost effective Solar Panel Tracker Control using MC34932 dual H-Bridge motor driver. These thermally efficient 28V / 5A H-Bridge DC Brushed motor drivers feature real-time load current monitoring and automatic thermal back-off to ensure high availability operation in demanding high-current, high-temperature automotive and industrial applications.  The demonstration uses the FRDM-KL25Z board in conjunction with Solar Tracker Demo board and graphical user interface.       Features Thermal protection Package, PWM Mode, Thermal Fold-back, Current Mirror, Complete Internal protection Featured NXP Products Product Link MC34932/S H-Bridge, Brushed DC Motor Driver, 5-36V, 5A, 11kHz/20kHz MC34932 | H-Bridge, Brushed DC Motor Driver | NXP  KL2x-72/96MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core Arm® Cortex®-M0+|Ultra-Low Power Kinetis® KL2x USB MCU | NXP  Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-development-platform-for-kin… 
記事全体を表示
Demo Owner: Mark Houston   Kinetis V series is a family of devices targeting motor and power control applications for the mass market with a strong focus on enablement. See two elements of that story: a product benchmark showing relative product performance and the Kinetis motor suite -- a tool that speeds your development time to market.       Features Motor speed capabilities Comparison to standard controllers Smooth transitions Featured NXP Products Kinetis V Kinetis V1 Kinetis V3 Kinetis V4 Development Tools Kinetis Motor Suite Design Resources Kinetis Motor Suite Fact Sheet
記事全体を表示