恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
Demo This demo shows an intelligent and efficient automotive system which encompasses surround view (360 Video camera) paired with a LIDAR (360 Laser surround view) for pedestrian detection, traffic sign recognition, speed detection, etc. Products Links NXP BlueBox https://www.nxp.com/design/development-boards/automotive-development-platforms/nxp-bluebox-autonomous-driving-development-platform:BLBX?&fsrch=1&sr=2&pageNum=1 QorIQ® LS2088A Reference Design Board https://www.nxp.com/design/qoriq-developer-resources/qoriq-ls2088a-reference-design-board:LS2088A-RDB?&lang_cd=en S32V230 Family of Processors https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fautomotive-products%2Fmicrocontro…  S32R Radar Microcontroller - S32R27 https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fautomotive-products%2Fmicrocontro…  32-bit Automotive General Purpose MCUs https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fautomotive-products%2Fmicrocontro…  Other Links ADAS & Autonomous Driving|NXP  V2X Communications|NXP 
查看全文
Demo Owner Rebeca   The Freescale concept car demonstrates multiple solutions for automotive systems in powertrain, infotainment, cluster, safety and body applications. Specific system solutions include engine control, small and large motor control, lamp control, radio, digital cluster, gauge drivers, TPMS, touch control, surround view camera, media player and fast boot Linux®.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282635362001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank   Featured NXP Products Qorivva S12 MagniV S08 i.MX6 Links Automotive
查看全文
ARM's Ronan Synnott demonstrates the Keil Microcontroller Development Kit (MDK) at the 2014 FTF-Americas. The MDK is a complete software development environment for the Kinetis device family.   Features Demonstrating Keil's Microcontroller Development Kit (full feature debug IDE from ARM) solution Connecting via Ulink Pro JTAG connector ARMCC (ARM compiler) View registers, view memory, etc. Values update on the fly, logic analyzer to visualize values in a system and display on a timeline format   Featured NXP Products Kinetis Microcontrollers Links ARM  
查看全文
Demo Owner Mark Middleton Processor Expert Software is a development system to create, configure, optimize, migrate, and deliver software components that generate source code for NXP silicon.       Features Processor expert software for Vybrid and i.MX processors Each component encapsulates a discrete set of functionality designed to accomplish the component's design objectives. When used, it may generate configuration files, header files, and/or source code depending on the type of component. A component may represent a hardware abstraction, a peripheral driver, a software algorithm (such as data encryption), or any logical collection of software function. Featured NXP Products Vybrid i.MX Applications Processors based on ARM® Cores Development Software Used Processor Expert Software and Embedded Components Links Vybrid Controller Solutions based on ARM® Technology ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors  
查看全文
Complete NXP solution for Airbag systems including System Basis Chip, squib drivers, sensors, and MCUs.      Features System created by NXP as a reference design Speed time to market solution of airbag system Reduce design risk and low BOM material cost Complete turnkey solution Product Link Airbag Evaluation Platform (PSI5) Airbag Evaluation Platform (PSI5) | NXP  Links Software and hardware documentation Block Diagram  
查看全文
Demo       NXP makes the securely connected, self-driving car a reality.  2,500 NXP automotive engineers combine unique competencies in Analog/RF and Automotive Microcontrollers. Together they have designed true, world-class solutions making us the   #1 in Car Infotainment, #1 in Secure Car Access, #1 in In-Vehicle Networking, #1 in Body #1 in Safety.   Features enabled by NXP •ADAS & SECURITY •INFOTAINMENT •VEHICLE NETWORKING •BODY •SAFETY •SECURE CAR ACCESS •POWERTRAIN & CHASSIS •STANDARD PRODUCTS   Recommended Products •TUNERS •SOFTWARE-DEFINED DIGITAL RADIO •MULTIMEDIA PROCESSORS •SOUND SYSTEM DSPs & AMPLIFIERS •NFC BT PAIRING •WIRELESS POWER CHARGING •POWER MANAGEMENT •CAN/LIN/ FLEXRAY •ETHERNET •CENTRAL GATEWAY CONTROLLER •SECURITY •RF •MICROCONTROLLERS •POSITION/ ANGLE SENSORS •SYSTEM BASIS CHIPS •MICROCONTROLLERS AIRBAG •ANALOG AIRBAG •MICROCONTROLLERS BRAKING •ANALOG BRAKING •SENSORS BRAKING •TIRE PRESSURE MONITORING •IMMOBILIZER/ SECURITY •REMOTE KEYLESS ENTRY •PASSIVE KEYLESS ENTRY/ GO •BI-DIRECTIONAL KEYS •NFC •ULTRA WIDE BAND •MICROCONTOLLERS •PRESSURE/ MOTION SENSORS •BATTERY MANAGEMENT •DRIVERS
查看全文
Demo Neural network classification method based on SqueezeNet. Images are captured by the camera processed and classified by the S32V processor and then displayed on the TV monitor with a confidence percentage calculated for each object visualized. Based on SqueezeNet, 501x fewer parameters than AlexNet Low power consumption - Less than 10 watts total Average top 1 accuracy of 58% and top 5 accuracies of 92% CNN built with APEX-DNN library Product Link S32V Vision and Sensor Fusion Evaluation Board https://www.nxp.com/design/development-boards/automotive-development-platforms/s32v-mpu-platforms/s32v-vision-and-sensor-fusion-evaluation-board:SBC-S32V234  S32V234 S32V234 Vision Processor | NXP 
查看全文
Demo The Beige Box operates as a node in an Intelligent Transportation System (ITS) network. ITS is the dynamic interaction of traffic control infrastructure and vehicles to safely maximize road throughput. The Beige box uses sensor and communications technologies to optimize throughput of vehicles and pedestrians at an intersection while also providing broadband wireless hotspot services.   Features Direct sensing of vehicles and pedestrians via cameras and RADAR Direct sensing of vehicles from their V2X position reports Indirect sensing via Cloud provided information Traffic flow optimization Vulnerable Road User Warnings Traffic light control Direct communication of signal phase and timing to approaching vehicles Broadband wireless hotspot connectivity (cellular and Wi-Fi)   Featured NXP Products QorIQ® Layerscape 2084A and 2044A|NXP  S32V230 Family of Processors|NXP  MR2001 Multi-channel 77GHz Radar Transceiver Chipset|NXP  S32R Radar Microcontroller - S32R27|NXP  V2X Communications|NXP  i.MX6Q|i.MX 6Quad Processors|Quad Core|NXP  TJA1043|NXP  Links Intelligent Roadside Unit|NXP  Beige Box Demonstration CES 2017|NXP  Block Diagram
查看全文
The MPC5777C and MPC5676R  Powertrain processors are ideal for Hybrid Powertrain applications. Dual e200z7 cores in conjunction with three NXP eTPU complex timer units provide the capabilities to control the electric motors, combustion engines, battery management tasks and inverters used within a Hybrid Powertrain. This demonstration shows function sets available from NXP being used to control a basic Hybrid Powertrain. The accompanying Hybrid Run game provides interaction with the demo. Drive the fastest lap you can, but don't run out of energy!       Features Qorivva MPC5777C and MPC5676R dual-core automotive MCU controls a hybrid powertrain NXP eTPU function sets control PMSM electric traction motor and internal combustion engine Drive the hybrid game—get the fastest lap but do not run out of energy Featured NXP Products MPC5676R Block Diagram
查看全文
Demo The MC33SB040X familly is an antilock brake controller designed especially for two wheeler system. Thanks to the plug and play evaluation module controlled by a friendly graphical unit interface, we will show the potential of our product.  Through this demo, we will demonstrate how it is easy to use our solutions and accelerate the development of a complete ABS Motorcycle / Scooter solution.   First Motorcycle ABS IC Familly One Channel ABS IC for Scooters - Two Channels ABS IC for Motorcycles Smallest ABS Package - Low RDSon Low Side Drivers Featured NXP Product http://cache.freescale.com/files/analog/doc/brochure/BR1569.pdf  
查看全文
Demo Owner Brian Gildon   Timesys Vice President of Business Development, Brian Gildon demonstrates various NXP based applications for optimized performance devices. Demonstrations include  NXP's Vybrid TWR-VF65GS10 board on Linux, a fast boot demonstration using i.MX 6 platform on Linux and finally a Sabre SDP a multi-touch interface design for designers who want simple branding.   Features Timesys - Linux tools services and training First demo: Vybrid tower board demo RTOS and Linux running simultaneously Second demo: Boot up Android quickly from a cold boot Third demo: Accelerated video demo vs non-accelerated video comparison Fourth demo: QT widget support on a multi-touch interface   Product Link SABRE Board for Smart Devices Based on the i.MX 6Quad Applications Processors i.MX 6Quad SABRE Development Board | NXP  VFxxx Controller Solutions VFxxx Controller Solutions based on Arm® Cortex® A5 and M4 Cores | NXP  Links Tymesys  
查看全文
Description Application demo uses a model trained off the MNIST dataset to recognize individual handwritten digits written on the touch sensitive LCD screen. Thie model conversion can be found here: https://community.nxp.com/docs/DOC-344227. Software The RT1060 SDK should already be installed in MCUXpresso IDE. Drag-and-drop the .zip file into the Project Explorer view, and then compile and flash. NXP Products Link i.MX RT1060 Evaluation Kit i.MX RT1060 Evaluation Kit | NXP  4.3" LCD Panel 4.3" LCD Panel RK043FN02H-CT | NXP 
查看全文
Streaming real-time 3D Graphics Using i.MX 6 Applications Processor and Qorivva MCU. View a 3D car that the user rotates using a touch screen to display environmental reflections.  Both static and live video environmental reflections are calculated on top of the real-time rendered car.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282600248001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank  Features Qorivva MCU sends an encoded video stream to the i.MX6 processor The demo shows a car a 3D spinning vehicle on the LCD. the video stream is used as a reflection on the 3D model Touch screen enabled LCD allowing uswer to rotate 3D model of car i.MX6 Quad has a powerful GPU that renders 3D graphics on real time. This could be used to reconfigure clusters, 3D gauges or other uses Featured NXP Products i.MX6Q: i.MX 6Quad Processors – Quad Core Qorivva 32-bit MCUs based on Power Architecture® Technology
查看全文
Demo This Quadrocopter demo will use multiple MCU's from S12 MagniV family showcasing the value delivered from high voltage analog integration and industry proven S12Z core and efficiently enabling high speed BLDC control. Now even, going beyond the traditional automotive applications to cover emerging applications such as drones.   High-performance and industry proven S12(Z) MCU for BLDC/DC motor control, sensors and actuators High voltage analog integrations: LIN/CAN Phy, MOSFET gate drive units, LSD/HSDs, op-amps/PGAs Reduced PCB size and cost while improving manufacturing relability Featured NXP Product Auto & Industrial Mixed Signal MCUs|MagniV|NXP
查看全文
NXP's secure over-the-air communication for automotive networks features embedded hardware crystallographic engine for the rapid decryption of received data.   Features   MPC5748G targets High-End Body and High-End gateway Rich communication peripheral set & HSM - embedded Security Module Encryption, decryption, message code generation, secured flash memory for secured storage Secured communication inside or outside the vehicle (wired or wireless) Encryption with different algorithms demo Decryption in both hardware (HSM) or software comparison Links High End Body Control Module Central Gateway / In-Vehicle Networking Block Diagram  
查看全文
Description The S12ZVC is a highly reliable, low-cost 16-bit MCU that offers a built-in voltage regulator along with CAN bus, 12-bit ADC and a 4-channel PWM. This feature is a great asset when developing end-node automotive solutions, such as a switch panel, based on CAN bus integration. This application integrates many buttons and knobs to control automotive systems, for example, Lights, Doors, Audio Systems, Air Conditioner or windows at the driver or passengers reach. Block Diagram   Products Category Name 1: Microcontroller Product URL 1 S12ZVC Mixed-Signal MCUs|MagniV | NXP  Product Description 1 The S12ZVC is a low-cost MCU, designed for the smallest automotive CAN-termination nodes. The S12ZVC core integrates a 5V to 12V voltage regulator, this features enable the capability for the MCU to become an automotive solution; from lights to doors, to trunk locks or air conditioner switches.   Features Features Vreg for 3.5 to 20-volt operating range, scalable in supply for on- and off-chip systems CAN physical layer High-resolution mixed signal: 12-bit resolution ADC 16ns resolution PWM and Timer Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5090.pdf Using the S12ZVC Device for Industrial Applications https://www.nxp.com/docs/en/application-note/AN4851.pdf Using the High-Resolution Timer and PWM in the S12ZVC   Related Software Related Software URL https://www.nxp.com/downloads/en/board-support-packages/VLG-MC9S12ZVC-DEMOSW.zip https://www.nxp.com/downloads/en/lab-test-software/DEVKIT-S12ZVC-LAB.zip https://www.nxp.com/downloads/en/board-support-packages/DEVKIT-S12ZVC-QSP.zip  Tools Tools URL VLG-MC9S12ZVC Evaluation Board | NXP  Related Demos from Communities URL List of MagniV and S12(X) Examples and Documents  List of MagniV S12(X) Application notes  S12 / MagniV Microcontrollers  CodeWarrior Development Tools  NXP Model-Based Design Tools 
查看全文
Demo This demo combines Multi-standard Digital Radio by means of Software Defined Radio and combining broadcast radio with internet radio to get the best audio listening experience for the end user. By downloading a different FW start-up of the device this HW platform can service as a global digital radio receiver for the whole world, supporting DAB+, HD-Radio and the DRM standards. This demo can also demonstrate that the internet/IP (which is making its way into more and more cars these days) can also be used as an alternative to broadcast radio. By aligning the two streams (IP-FM), the radio can seamlessly switch between IP and FM to create a continuous audio stream for the listener, especially in the car where radio reception condition change every second     Demo / product features Digital radio and processing system-on-chip (SAF360x) Car radio Digital Signal Processor (SAF775x)   NXP Recommends Multi Standard Digital Radio features and benefits Software defined radio Technology   Links  Software-Defined Radio: One Global Platform for Car Entertainment     A06
查看全文
  From GUI to prototype to Product - Fast The evolution of Embedded GUI Design   Products ARM Cortex-A9|i.MX 6 Multicore Processors   Links NXP Partner Program - Crank Software Partner Profile   Other Demo Videos Storyboard Demo Launcher on Freescale's iMX6 Sabre Lite From Photoshop to Crank Storyboard Suite to i.MX Series Hardware in Minutes
查看全文
Description Earlier this year NXP organized a promotional opportunity for amateur radio enthusiasts to use their creativity and build their own power amplifier designs. NXP received numerous creative submissions in this competitive Homebrew RF Design Challenge. We appreciate the dedication and enthusiasm from the community that made this contest a success. First place winner An MRF101AN broadband amplifier design with 1 W Input, 100 W Output 1.8-54 MHZ Amplifier deck. (For more information visit:NXP MRF-101 - RFPowerTools )  It is an amplifier with a bandwidth of 1.8MHz to 54MHz. Maximum output power of 100W up to 30MHz and 70W up to 50MHz. Maximum power supply 50V to 4A, with a Voltage Standing Wave Ratio of 1.5:1 maximum. The design dimensions of the PCB is 5x5 cm (2x2 in). and 310g weight including fan and heat sink. Second place winner A 600W broadband HF amplifier using affordable LDMOS devices (For more information visit: https://qrpblog.com/2019/10/a-600w-broadband-hf-amplifier-using-affordable-ldmos-devices/  ) This project is meant to demonstrate the capabilities of the MRF300 transistors as linear broadband devices in the 2-50MHz range and to be used by radio amateurs as a starting point for a medium-high power amplifier. This is also my entry to the NXP Homebrew RF Design Challenge 2019. To achieve the target of 600W output while also minimizing the level of even-number harmonics, a “push-pull” configuration of two transistors is used. Luckily, the manufacturer made it easy to design the PCB layout for such a thing by offering two versions (the MRF300AN & MRF300BN) that have mirrored pinout. The common TO-247 package is used, with the source connected to the tab. Each individual MRF300 LDMOS transistor is specified at 330W output over a 1.8-250MHz working frequency range, a maximum 28dB of gain and over 70% efficiency. The recommended supply range is 30-50Vdc. By studying the specifications, it looks like with correct broadband matching and some operational safety margin we can get close to 600W output at a voltage of around 45V across a resonably large bandwidth; the aim is to cover 1.8 to 54MHz. Main challenges when designing this amplifier are related to achieving good input and output matching over the entire frequency range as well as maintaining high and flat gain. Good linearity and a low level of harmonic products are mandatory. As the TO-247 is not a package specifically designed for high-power RF, there are some challenges with thermal design and PCB layout as well. Information taken from the essay by the winner. Third place winner A High Efficiency Switchmode RF Amplifier using a MRF101AN LDMOS Device for a CubeSat Plasma Thruster (For more information visit: Research - SuperLab@Stanford ) The Class E amplifier utilizes the active device as a switch, operating in only cutoff (off) and saturated (on) conditions. This minimizes the overlap of voltage and current, reducing losses in the active device. To further reduce loss the Class E amplifier utilizes an inductively tuned resonant network to achieve zero voltage switching, bringing the voltage across the switch to zero before turn on, eliminating energy stored in the output capacitance of the active device that would otherwise be dissipated. This is achieved with an inductively tuned series resonant output filter.  In the Class E amplifier losses are almost entirely determined by the current conducted by the active device so a high drain impedance is desired to maximize efficiency. The drain impedance is ultimately limited by the voltage rating of the switch. For our desired output power of 40W and the maximum voltage rating of 133V for the MRF101AN this impedance is still less than 50 ohms, so a L match circuit is used to match the drain impedance to 50 ohms. The load network in our design provides a drain impedance of 15.4+12.8j. As the MRF101AN will operate in saturation a high drive level is desired. To eliminate the need for a preamplifier and allow for digital control, we use a high speed gate drive chip typically used in switch-mode power supplies, LMG1020, to drive the MRF101AN instead of a RF preamplifier. A resonant network is used to provide voltage gain at the fundamental and third harmonic, providing a quasi-square wave on the gate which helps insure the device remains in saturation. Conclusion It was a close call and highly competitive! Each participant had their own creative, unique and impressive way of displaying the capabilities of these new parts. NXP is always up for new design challenges. Ready for the next challenge?
查看全文
Demo Owner David Lopez Explore this SafeAssure solution for ASIL D applications. This highly optimized Qorivva MCU and system basis chip (SBC) solution offers independent fail-safe monitoring for power management. It also features MCU external assessment of SBC architecture and concept to fit for ISO 26262 within an optimized ecosystem.   Features Safe Assure solution to fit for ASIL D applications Highly optimized SBC + MCU solution inside a new EVM ecosystem Independent fail-safe monitoring unit for power management and MCU External assessment of SBC (System Based Chip) architecture and concept fit for ISO 26262 MC33907 independent from physical and electrical stand point. It is Monitoring MCU and Power Management Presenting different components for the safe assure program Featured NXP Products Qoriva MCU MPC5643L MC33907 MC33908 Development Hardware Used KIT33908MBEVBE: Evaluation mother board - MC33908, Safe System Basis Chip with Buck and Boost DC/DC up to 1.5 A on Vcore
查看全文