NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
Description With the development of new technologies in today’s world, the automotive industry is now capable of implementing new devices that allow drivers to have wider control of their automobiles. These devices could offer remote diagnostic services for vehicle monitoring, car security, GPS to optimize driving paths, and many other services. T-Box provides a remote communication interface for the vehicle as a wireless gateway. It can provide: Traffic data acquisition Travel track record Information and entertainment services such as navigation, news, weather and other information push Vehicle fault monitoring Vehicle remote control (open lock, air conditioning control, window control, transmitter torque limit, engine start and stop) Driving behavior analysis 4G wireless hotspot sharing and other services Features EMC controller support SDRAM CAN controller (from more than 2 CH to more than 3 CH) Small package (from LQFP to BGA) More I/O pins (more UART, SPI, I2C). Low power (GPIO wakeup and RTC wakeup) Cost effective Block Diagram Products Category Name 1: MCU Product URL 1 LPC1778FET208|Arm Cortex-M3|32-bit MCU | NXP  Product Description 1 The LPC1778FET208 is a low-power, cost-effective MCU featuring up to 512 KB Flash, 96 KB SRAM, 4 KB EEPROM and a wide assortment of connectivity peripherals, including up to five UARTs, three SPI/SSP, and three I²C. Product URL 2 LPC540XX Family of Microcontrollers (MCUs) | NXP  Product Description 2 The LPC54S016 offers power-efficiency and unique architecture, advanced HMI and flexible communication peripherals for real-time performance for the next-generation IoT. Category Name 2: Transceiver Product URL 1 TJA1041A | High-Speed CAN transceiver | NXP  Product Description 1 The TJA1041A is primarily intended for automotive high-speed CAN applications (up to 1 Mbit/s). Product URL 2 TJA1043 | High Speed CAN transceiver | NXP  Product Description 2 The TJA1043 transceiver is designed for high-speed CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. Product URL 3 TJA1051 | High-speed CAN Transceiver | NXP  Product Description 3 The TJA1051 transceiver is designed for high-speed CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. Category Name 3: Peripherals Product URL 1 MC33972 | MSDI with Suppressed Wakeup | NXP  Product Description 1 The 33972 Multiple Switch Detection Interface (MSDI) with suppressed wake-up is designed to detect the closing and opening of up to 22 switch contacts. This device also features a 22-to-1 analog multiplexer for reading inputs as analog. Product URL 2 Tiny Real-Time Clock/calendar | NXP  Product Description 2 The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock. Product URL 3 ±2g/±4g/±8g, Low g, 14-Bit Accelerometer | NXP  Product Description 3 The FXLS8471Q accelerometer is highly versatile and ideal for industrial, consumer and automotive high-performance, low-g applications that offer noise density, board mount offset, temperature performance, and sensitivity. Product URL 4 High-speed CAN core system basis chip | NXP  Product Description 4 The UJA1076A supports the networking applications used to control power and sensor peripherals by using a high-speed CAN as the main network interface. Tools Product Link OM13001: EA LPC1788 Evaluation Board EA LPC1788 Evaluation Board | NXP  LPC54S018M-EVK: LPCXpresso54S018M Development Board LPCXpresso54S018M Development Board | NXP  OM11059A: Demoboard for the I²C RTC PCF85063TP and PCF85063ATL Demoboard for the I²C RTC PCF85063TP and PCF85063ATL | NXP  Sensor Toolbox Development Boards for FXLS8471Q 3-Axis Linear Accelerometer FXLS8471Q 3-Axis Accelerometer Development Boards | NXP 
View full article
  Features Packet Tools Software gives you insight you normally only get from sophisticated test equipment. Packet Tools uses the on-chip debug and trace capabilities of the QorIQ Processors to give you unprecedented insights into your system. This is the same insight you'll use to create real differentiation in your products. This video gives you a VERY quick overview of the Packet Tools so you can get a great idea of what the software is all about.   Featured NXP Products Processor Expert QorIQ Optimization Suite Processor Expert QorIQ Packet Analysis Tool
View full article
Demo Kinetis V series iIs supported broadly with 3 main hardware development platforms that target different customer and application needs.   Features: Freedom Platform: Freedom solutions typically target cost sensitive customers with a lower level of integration and flexibility included in the system, a low voltage solution operating at less than 50V.   Customers who are highly cost sensitive can start development with just the FRDM board, but for those customer who want to get the motor turning quickly we provide all the system components necessary to create a complete reference design that will get the motor running out of the box.   Kinetis Motor Suite supports Sinusoidal control technique (also known as FOC, field oriented control) with the FRDM-MC-LVPMSM, which can also be operated with and without a sensor to improve position control accuracy or startup capability. FRDM-MC-LVPMSM Board spec: 24V, 5Amp, 120W   The customer should purchase MCU FRDM card along with the FRDM-MC-LVPMSM to build their reference design. The motor must be purchased separately under FRDM-MC-LVMTR part number , or they can use their own motor if it meets the Motor Driver card power specification. FRDM-MC-LVMTR spec: 4000RPM, 24V, 40W   Tower Platform: The Tower Platform allows customers to very quickly turn their application motor straight out the box, and target customers who need more connectivity in their system, and access to more of the MCU pins.   To build the system the customer should purchase the appropriate TWR MCU card, the TWR-ELEV to connect to the TWR-MC-LV3PH driver card. This kit ships with the motor and power supply.   Board Spec: Voltage: 12-24/50V Output: 8Amp, 400W Over current & under voltage protection, encoder/hall sensor sensing circuitry Supported architectures: 3-phase BLDC & PMSM   High Voltage Platform: The High Voltage Platform allows customers to very quickly spin their high voltage end application motor straight out the box. The High voltage platforms targets customers with motors rated at above 50V but less than 240V.   Customer should purchase the HVP-MC3PH kit along with the appropriate MCU Controller card to build the reference design. The HVP-MC3PH includes the HVP-KV46F150M controller card in the box.   Board Spec: 115/230 volt, 1KW 3-ph motor control development platform for BLDC, PMSM  >1Hp. Main board with inverter & PFC circuitry supports plug-in controller cards for Kinetis KV1x/KV3x/KV4x MCUs Voltage: 85 to 240V The customer must supply their own high voltage motor to complete the system. ________________________________________________________________________________________________________________________ Featured NXP Products: Hardware: ARM Cortex-M0+/M4/M7 Cores|Kinetis V MCUs|NXP FRDM-KV31F|Freedom Development Platform|Kinetis MCU|NXP FRDM-KV10Z|Freedom Development Platform|Kinetis MCU|NXP FRDM-MC-LVPMSM|Freedom Development Platform|NXP FRDM-MC-LVBLDC|Freedom Development Platform|NXP FRDM-MC-LVMTR|Freedom Development Platform|NXP High-Voltage Development Platform|NXP Low-Voltage, 3-Phase Motor Control Tower System Mod|NXP   Software: KINETIS MOTOR SUITE: Simple motor control developme|NXP Motor Control Development Toolbox|NXP Kinetis Designs|NXP ARM Cortex-M0+/M4/M7 Cores|Kinetis V MCUs|NXP 3-Phase AC Induction Motor Control Design|NXP 3-Phase PMSM Motor Control Reference Design|NXP 3-Phase Brushless DC Motor Control Design|NXP
View full article
Demo Owner: Eyal Harari     Features Explore QorIQ Processing Platforms LS2 family, combining ease of use with performance where software developers can focus at a higher level. Management Complex introduction (MC) and features Featured NXP Products QorIQ
View full article
Today, mobile network operators make it easy to get your own Smart Home Kit. The complexity often comes with the first setup of devices that are as diverse as the standards in which they operate. NFC promises to make this process as easy as tap and connect. The inforgraphic gives 5 reasons to equip smart homes with NFC, plus benefits for the ecosystem.
View full article
Demo NXP has a full range of high power LDMOS drivers and finals for cellular base stations. Our cellular LDMOS portfolio delivers industry leading performance with powerful and efficient products targeting rapidly growing frequencies and regions in the world. This demo wall features new devices that cover all cellular bands from 575 to 2400 MHz Products A2V09H300-04N 48 V LDMOS Solution • Frequency 720-960 MHz • Final Doherty performance at 8 dB OBO • Gain 19.5 dB • Efficiency 53% • Peak power 56 dBm • OM-780-4 package A2V07/09H400-04N 48 V LDMOS Solution • Frequency 575–960 MHz • Final Doherty performance at 8 dB OBO o Gain 18 dB o Efficiency 53% • Peak power 57.5 dBm • OM-780-4 package A2V07/08/09H525-04N 48 V LDMOS Solution • Frequency 575–960 MHz • Final Doherty performance at 8 dB OBO o Gain 18.7 dB o Efficiency 53% • Peak power 58.5 dBm • OM-1230-4L package A2T23H200W23S 28 V LDMOS Solution • Frequency 2300–2400 MHz • Final Doherty performance at 8 dB OBO o Gain 15.5 dB o Efficiency 50% • Peak power 55 dBm • ACP-1230-4L2S package A3T18H360W23S 28 V LDMOS Solution • Frequency 1805–1880 MHz • Final Doherty performance at 8 dB OBO o Gain 17.5 dB o Efficiency 53% • Peak power 55.5 dBm • ACP-1230-4L2S package A3T21H450W23S 28 V LDMOS Solution • Frequency 2110-2200 MHz • Final Doherty performance at 8 dB OBO o Gain 15.5 dB o Efficiency 49.5% • Peak power 57.4 dBm • ACP-1230-4L2S package
View full article
App-based accessory demo for an iPod remote control using the Tower System with TWR-DOCK module. Demonstrates an example of how you can build audio accessories such as speaker docks, soundbars and car audio systems.     Features Designing electronic accessories for devices such as the iPhone®, iPad® and iPod® 30-pin dock connector for iPhone, iPad, or iPod devices USB A port for iPhone, iPad or iPod connection over standard USB to Apple Lightning® and 30-pin dock connector cables Analog stereo audio line out (RCA) Analog video out (composite, S-Video and component) Digital audio input and output transferred via USB connection Interface software for iPhone, iPad, and iPod devices Power input connector (2.1A, 1A) for device charging Interface software optimized for Kinetis MCUs, hardware supports a wide range of MCU and MPU Tower Modules Compatible with Tower peripheral modules Featured NXP Products TWR-DOCK: Tower System Dock Module TWR-DOCK2: Tower System MFi Interface Module Design Resources TWRDOCKFS: TWR-DOCK Fact Sheet TWR-DOCK-K60 kit contains: TWR-DOCK module with power supply and global adaptor TWR-K60N512 Kinetis K60 MCU Module TWR-PROTO Prototyping Module with perfboard area TWRPI-MPL115A Pressure Sensor Plug-In TWR-ELEV Elevator Modules TWR-DOCK-K60LCD kit contains: TWR-DOCK module with power supply and global adaptor TWR-K60N512 Kinetis K60 MCU Module TWR-LCD graphical LCD module TWR-AUDIO-SGTL audio module TWR-ELEV Elevator Modules
View full article
Demo These state-of-the-art devices are single-chip solutions for contact, contactless, and NFC operation, and can be loaded with fully-custom applications. Optimized antenna operation and low-power modes enable best-in-class performance. This NFC & BLE hospitality demo showcases a physical access scenario in hospitality with ultimate contactless connectivity through NXP NFC and BLE solutions and superior security with MIFARE DESFire on cards, mobile and wearables Product Features • Total interoperability with smart devices – NFC/BLE • Ultimate contactless connectivity through NXP NFC and BLE solutions • Superior contactless experience and security with MIFARE DESFire on cards, mobile and wearables NXP Recommends PN746X_736X_SERIES|NXP  Ultra low power Bluetooth LE system-on-chip solutio|NXP 
View full article
Demo Owner: Avinash Naidu Demonstration of a high-performance SAN solution based on iSCSI. This scalable, portable solution delivers up to 40 Gb/s running on the industry-leading performance per watt QorIQ T4240 SoC.       Features See a high-performance Storage Area Network (SAN) solution based on iSCSI. This scalable, portable solution delivers up to 40 Gb/s running on the industry-leading performance per watt QorIQ Processing Platforms T4240 SoC Featured NXP Products T4240 QorIQ
View full article
Description Concentrators are important part of the metering system in a state grid, including Type I and II concentrators and Type III transformers, which collect power consumption information downward from power meters and collectors. Concentrators have various communication protocols including RS-485, 470MHz Sub-G wireless system, Power Line Carrier (PLC-Broadband and narrowband carrier), and they usually communicate with main station with Ethernet, 2G/3G/4G, State Grid VPN, etc. NXP offers proven solutions for concentrators and concentrator applications. Features Power Line Carrier Communication protocols: RS-485 470MHz Sub-G wireless system Ethernet 2G/3G/4G State Grid VPN Block Diagram Products Category Name 1: MCU and MPU Product URL 1 i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP  Product Description 1 The i.MX 6ULL provides various memory interfaces, including 16-bit LPDDR2, DDR3, DDR3L, raw and managed NAND flash, NOR flash, eMMC, Quad SPI and a wide range of other interfaces for connecting peripherals such as WLAN, Bluetooth®, GPS, displays and camera sensors. Product URL 2 Arm® Cortex®-M0+|Kinetis® KM3x 50-75 MHz 32-bit MCUs | NXP  Product Description 2 Kinetis® KM3x MCUs enable single-chip one-, two-, and three-phase electricity meters, as well as flow meters and other precision measurement applications. Category Name 2: Transceiver Product URL 1 SC16C650B | NXP  Product Description 1 The SC16C650B is a Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data, and vice versa. Product URL 2 TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 2 TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver. Category Name 3: Power Management Product URL 1 10-Channel Configurable PMIC | NXP  Product Description 1 The PF3001 Power Management Integrated Circuit (PMIC) features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and predefined sequencing. Category Name 4: RTC Product URL 1 https://www.nxp.com/products/peripherals-and-logic/signal-chain/real-time-clocks/rtcs-with-temperature-compensation/accu…  Product Description 1 The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and very low power consumption. Category Name 5: Security Product URL 1 A1006 | Secure Authenticator IC: Embedded Security Platform | NXP  Product Description 1 The Secure Authenticator IC is manufactured in a high-density submicron technology. It is a secure tamper-resistant authentication IC, which offers a strong cryptographic solution intended to be used by device manufacturers to prove the authenticity of their genuine products. Tools Product Link MCIMX6ULL-EVK: Evaluation kit for the i.MX 6ULL and 6ULZ Applications Processor MCIMX6ULL-EVK|i.MX6ULL Evaluation Kit | NXP  KITPF3000FRDMEVM: Evaluation Kit for PF3000/1 Power Management Integrated Circuit Evaluation Kit for PF3000/1 Power Management Integrated Circuit | NXP  TWR-KM34Z50M: Kinetis M Series Tower System Module TWR-KM34Z50M|Tower System Board|Kinetis MCUs | NXP  OM13513: RTC demoboard containing PCF2127T and PCF2129AT RTC demoboard containing PCF2127T and PCF2129AT | NXP  OM67200: Developer Kit for A1006 Secure Authenticator Solutions OM67200: Developer Kit for A1006 Secure Authenticator Solutions | NXP  TJA1100HN: Evaluation Board, TJA1100HN 100BASE-T1 PHY Transceiver TJA1100 Customer Evaluation Board | NXP 
View full article
I'M Smartwatch, Smart TV's, and an interview by UI Labs CEO about natural user interfaces. The consumer experience is leading the way for the Connected Home. When technology emerges in the market, it's adopted by consumers first and then spreads into enterprise and industrial organizations.       Features See different demos showing different types devices that can be found in the home Tablets, Wearable Android watch and set top boxes interacting with TVs and smart phones Taking advantage of the i.MX6 features using Natural User Interface and showing fluid movement and seamless transitions in videos displayed using the i.MX6 processor Featured NXP Products i.MX6Q: i.MX 6Quad Processors – Quad Core Links Consumer Block Diagram
View full article
Demo Owner: Jeffrey Maguire See a complete multi-tenant data center platform running the OpenStack® cloud OS on QorIQ multicore SoCs.     Features Open Stack Cloud OS multi-tenant data center platform supporting NFV service chaining on QorIQ Processing Platforms P4080 / T4240 multicore ScCs IPTables / EBT Tables firewall as a cirtual service for tenant isolation HAProxy server load balancing as a virtual service   Featured NXP Products T4240: QorIQ T Series T4240/T4160/T4080 24/16/8 Virtual Core P4080: QorIQ P4080/P4040/P4081 Communications Processors with Data Path  
View full article
Overview The NXP® P1020 multi-service Business Gateway (MSBG) solution integrates VortiQa® Secure SMB Software with D2 Technologies vPort VoIP software to provide a production-ready solution in a single product. Designed to quickly and cost-effectively create a range of MSBG applications including unified threat management (UTM) appliances, secured routers, VoIP gateway, VPN routers and secured switches Designed to deliver outstanding performance-to-price ratios and dramatically shorten development cycles, the solution tightly integrates optimized low-level software and production-ready boards with NXP's VortiQa application software and multicore PowerQUICC® and QorIQ® processors Features P1020 in 45nm SOI operating at 533-800MHz dual-core e500 processor with 256KB L2 cache with ECC 256MB to 512MB DDR3 SDRAM 4 FXS ports 1 FXO port 1 GbE RGMII port 1 GbE SGMII port 1 GbE port connected to RGMII 5-port switch 2 mini-USB 2.0 ports 1 mini-PCI Express connector 1 PCI Express VortiQa ®  software with Stateful Packet Inspection Firewall and NAT - performance optimized IPsec Virtual Private Network (VPN) with Quality of Service (QoS) and Traffic Management (TM) D2 Technologies optimized voice G.711-Alaw G.711-MuLaw G.729AB G.726 Voice Compression G.168 Echo Cancellation Advanced telephony Full Distributed Unicast Conferencing Call forwarding Call Waiting/ Caller ID Block Diagram Board Design Resources
View full article
  Features Demo of CongaQMX6 module based on i.MX6 applications platform System memory, bootable drive (eMMC) Incorported with a carrier board (focusing on I/O and footprint) that is typically designed by customers or a collaboration between Congatec and their customers Qseven platform using the i.MX6 applications processor   Links Congatec AG: NXP Connect Proven Partner i.MX6 Applications Processor  
View full article
This video shows a part of the LS1046A demonstration of capabilities in different high-demandant computing tasks.
View full article
This video shows how to control the QN9080 PWM using NXP's Toolbox Android app via simple commands.
View full article
Demo   The i.MX 7 series is a highly integrated multi-market applications processor designed to enable secure and portable applications within the Internet of Things. The i.MX 7 series is the first device in the market utilizing both the ARM ® Cortex ® -A7 and Cortex-M4 cores for general purpose programmable processing. Its heterogeneous asymmetric architecture provides the ultimate flexibility for customers by enabling a single-chip solution that can run sophisticated operating systems and provide real-time responsiveness. The i.MX 7 series incorporates four independently controlled resource domains for maximum effectiveness and security when partitioning system resources such as memory and peripherals.   Demo / Product Features Advanced Heterogeneous Architecture Up to Dual Cortex-A7 @ 1GHz Cortex-M4 @ 200MHz Unmatched Power Efficiency for Active and Low Power modes Complete Security Infrastructure Secure Boot Crypto H/W Acceleration Internal and External Tamper Detection Enabling Flexible High Speed Connectivity PCI-e v2.1 Dual Gbit Ethernet  with AVB DDR QuadSPI support eMMC 5.0   NXP recommends the following links for additional information i.MX 7 Series Applications Processors: Multicore, ARM® Cortex®-A7 Core, ARM Cortex-M4 Core     C23
View full article
This demo showcases a 1Gbit/s Enterprise Wireless Solution and the latest IEEE® 802.11ac.     Features P1010 QorIQ Processors product base Reference design Capable of scaling up to 1GHz performance capabilities 3x3 802.11ac design achieving performance capabilities in excess of 700 - 800Mbits/second The P1020 and P1023 Dual core versions of the P1010 with similar throughputs but more CPU headroom capabilities Featured NXP Products P1010: QorIQ P1010/14 Low-Power Communications Processors with Trust Architecture P1020: QorIQ P1020/11 Single- and Dual-Core Communications Processors P1023: QorIQ P1023/17 Low-End Single- and Dual-Core Communications Processors with Data Path Links QorIQ QorIQ P1010 RDB Getting Started - YouTube Block Diagram  
View full article
Connected mobility: Phones, drones and connected automobiles The number of people living in cities is expected to double by 2050, meaning congestion and pollution will increasingly be a problem for city dwellers. As a result, the cities of the future will demand smarter solutions for urban living such as intelligent traffic management solutions and connected vehicles, including drones. This transformation is already well underway. Innovations are helping to create a more entertaining, customised experience for consumers as well as making transport, on the land and in the air, safer and easier. But this is just the beginning, let NXP Semiconductors, pioneers of the connected car, give you a glimpse of the future of urban transport and the technology that will enable it   Reveal: 2016 Rinspeed Etos Concept Car - YouTube 
View full article
Demo Owner: Eric Dudley See a demonstration of a low cost WLAN reference design running on QorIQ Processor P1 which delivers 1Gb/s performance with ultra low power and VortiQa application identification software (AIS) capturing the data from mobile devices in a BYOD environment for real-time monitoring, classification and filtering.       Features 802.11ac enterprise access point Based on the QorIQ P1 and P2 VortiQa application identification software Delivers 1Gb/s performance with ultra low power and VortiQa application identification software (AIS) capturing the data from mobile devices in a BYOD environment for real-time monitoring, classification and filtering. Featured NXP Products P1020: QorIQ P1020/11 Single- and Dual-Core Communications Processors Block Diagram
View full article