Concentrators are important part of the metering system in a state grid, including Type I and II concentrators and Type III transformers, which collect power consumption information downward from power meters and collectors.
Concentrators have various communication protocols including RS-485, 470MHz Sub-G wireless system, Power Line Carrier (PLC-Broadband and narrowband carrier), and they usually communicate with main station with Ethernet, 2G/3G/4G, State Grid VPN, etc.
NXP offers proven solutions for concentrators and concentrator applications.
Category Name 1: | MCU and MPU |
Product URL 1 | i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP |
Product Description 1 | The i.MX 6ULL provides various memory interfaces, including 16-bit LPDDR2, DDR3, DDR3L, raw and managed NAND flash, NOR flash, eMMC, Quad SPI and a wide range of other interfaces for connecting peripherals such as WLAN, Bluetooth®, GPS, displays and camera sensors. |
Product URL 2 | |
Product Description 2 | Kinetis® KM3x MCUs enable single-chip one-, two-, and three-phase electricity meters, as well as flow meters and other precision measurement applications. |
Category Name 2: | Transceiver |
Product URL 1 | |
Product Description 1 | The SC16C650B is a Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data, and vice versa. |
Product URL 2 | |
Product Description 2 | TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver. |
Category Name 3: | Power Management |
Product URL 1 | |
Product Description 1 | The PF3001 Power Management Integrated Circuit (PMIC) features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and predefined sequencing. |
Category Name 4: | RTC |
Product URL 1 | |
Product Description 1 | The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and very low power consumption. |
Category Name 5: | Security |
Product URL 1 | A1006 | Secure Authenticator IC: Embedded Security Platform | NXP |
Product Description 1 | The Secure Authenticator IC is manufactured in a high-density submicron technology. It is a secure tamper-resistant authentication IC, which offers a strong cryptographic solution intended to be used by device manufacturers to prove the authenticity of their genuine products. |
| Product | Link |
|---|---|
| MCIMX6ULL-EVK: Evaluation kit for the i.MX 6ULL and 6ULZ Applications Processor | MCIMX6ULL-EVK|i.MX6ULL Evaluation Kit | NXP |
| KITPF3000FRDMEVM: Evaluation Kit for PF3000/1 Power Management Integrated Circuit | Evaluation Kit for PF3000/1 Power Management Integrated Circuit | NXP |
| TWR-KM34Z50M: Kinetis M Series Tower System Module | TWR-KM34Z50M|Tower System Board|Kinetis MCUs | NXP |
| OM13513: RTC demoboard containing PCF2127T and PCF2129AT | RTC demoboard containing PCF2127T and PCF2129AT | NXP |
| OM67200: Developer Kit for A1006 Secure Authenticator Solutions | OM67200: Developer Kit for A1006 Secure Authenticator Solutions | NXP |
| TJA1100HN: Evaluation Board, TJA1100HN 100BASE-T1 PHY Transceiver | TJA1100 Customer Evaluation Board | NXP |