NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Demo Features IoT Gateway based on phyCORE-i.MX7 phyBOARD-Zeta   NXP Recommends i.MX 7 Series Applications Processors: Multicore, ARM® Cortex®-A7 Core, ARM Cortex-M4 Core   Other Links system-on-module-i.mx7   C23D
記事全体を表示
Demo Owner: Nik Jedrzejewski The PICO-IMX7-EMMC from TechNexion is a small footprint SOM equipped with a wide array of high-speed connectivity. ___________________________________________________________________________________________________________________ Featured NXP Products: i.MX 7 Series Applications Processors: Multicore, ARM® Cortex®-A7 Core, ARM Cortex-M4 Core External link Computex 2016
記事全体を表示
Demo   The i.MX 7 series is a highly integrated multi-market applications processor designed to enable secure and portable applications within the Internet of Things. The i.MX 7 series is the first device in the market utilizing both the ARM ® Cortex ® -A7 and Cortex-M4 cores for general purpose programmable processing. Its heterogeneous asymmetric architecture provides the ultimate flexibility for customers by enabling a single-chip solution that can run sophisticated operating systems and provide real-time responsiveness. The i.MX 7 series incorporates four independently controlled resource domains for maximum effectiveness and security when partitioning system resources such as memory and peripherals.   Demo / Product Features Advanced Heterogeneous Architecture Up to Dual Cortex-A7 @ 1GHz Cortex-M4 @ 200MHz Unmatched Power Efficiency for Active and Low Power modes Complete Security Infrastructure Secure Boot Crypto H/W Acceleration Internal and External Tamper Detection Enabling Flexible High Speed Connectivity PCI-e v2.1 Dual Gbit Ethernet  with AVB DDR QuadSPI support eMMC 5.0   NXP recommends the following links for additional information i.MX 7 Series Applications Processors: Multicore, ARM® Cortex®-A7 Core, ARM Cortex-M4 Core     C23
記事全体を表示
Video   NXP’s Touch Sense Interface (TSI) offers a complete solution to help easily integrate this growing ‘touch’ requirement on your next design. NXP’s touch software, offered as a middleware as part of the MCUXpresso SDK, is optimized to work with the Kinetis KE15Z MCU to deliver an easy-to-implement solution. Product features Advanced EMC robustness, pass IEC61000-4-6 standard test Support both of Self-cap sensor and Mutual-cap sensor, up to 36 touch keys Low BOM cost per touch key, no need for external devices Adjustable touch sensing resolution and sensitivity, high performance for waterproof Low power support NXP recommends the following links for additional information Product Link NXP Touch Solution for Kinetis KE15Z MCU Family NXP Touch-Based User Interface Solutions for Kinetis KE15Z MCU Family | NXP  Touch Module for Freedom Board FRDM-TOUCH|Touch Module for Freedom Board | NXP  Freedom Development Platform for Kinetis® KE1xMCUs FRDM-KE15Z Platform|Freedom Development Board | NXP 
記事全体を表示
This demo shows the temperature monitor solution. We will show the logger ADK (starter kit) and various form factors from current customers (pcbs, labels). NHS3100 can be used for all goods where temperature control is essential for the quality guarantee: pharmaceuticals, medical goods, fruits, cut flowers, chemicals, fish and meat. Demo / product features Single chip solution for pharmaceutical and perishable temperature monitoring Easy integration into final design solution (NHS3100 + battery + NFC antenna) Accurate temperature sensors Large logging space NXP Recommends Temperature logger - NHS3100 Smart Pharma
記事全体を表示
Demo NXP has comprehensive solutions for USB Type-C that covers USB power delivery (USB PD), security, signal integrity, and protection.  The video below shows complete end-to-end solution covering super speed USB data and video combined with USB PD and authentication.  Demo / Product features Complete USB Type-C End to End Solution USB Power Delivery & Display Port Alternative Mode USB PD AC/DC charger with Authentication   NXP Recommends Check all products associated with USB Type-C on below link: http://www.nxp.com/usb-type-c Training Introduction to the Next-Generation USB Type-C Connector and NXP’s End-to-End Solution 
記事全体を表示
Connecting the Streets of Austin with Live V2X Demonstration – NXP FTF 2016 “Together with Siemens and Electric Cab of Austin NXP is showing how V2X and other connected technologies are going to change the face of our cities as we know them – making them more efficient, cleaner and less congested” Demo / product features V2X technology warns drivers of traffic hazards, increasing the safety for the driver, while taking people or objects into account, essentially “seeing around corners”. V2X technology warns drivers of traffic hazards even one mile ahead, increasing the safety for the driver, while taking people or objects into account, essentially “seeing around corners”. The strength of V2X comes from its ability to take control of traffic. V2X technology helps make roads safer and eases traffic by warning drivers and presenting alternatives when problems occur. For example, when only one lane is open, the V2X system controls on-coming vehicles with traffic lights to safely share the single lane. V2X will also advise drivers on optimal speed to pass the traffic light during a green phase and the remaining time of the green signal. V2X-enabled traffic lights detect pedestrians, cyclists and other vulnerable road users and signal for crossing vehicles to stop to allow the pedestrians to cross Transparent truck with IoT truck V2X – V2V Drone-to-car communication Emergency vehicle approaching Security – hacker use case Pedestrian crossing Real-time camera video streaming over 802.11p from IoT truck Vulnerable road user detection based on RFID tags and broadcast VRU warning via V2X NXP Recommends V2X comms RoadLink Chipset RF Transceiver (TEF5x00) Baseband IC (SAF5x00) Security IC (SXF1700) Dolphin 77GHz Radar Chip Ethernet Switch Videos
記事全体を表示
Demo High performance feature extraction and tracking application at ultra-low power on S32V platform. This demo showcases a real-time high computation algorithm with image capture and display running on a portion of the resources available on the S32V234. Customers can create demanding Automotive grade vision systems such as stereo and single camera as well as advanced surround view systems based on this demo. The application was written using APEX-CV pro library and demonstrates that high performance application leveraging the APEX Image Cognition Processor cores of the S32V234 could also be easy to write Features The APEX cores, with a combined 128 parallel computational units, crunch numbers quickly and at a fraction of the power. Fully programmable, the cores can execute standard and/or customized vision algorithms for ADAS applications and beyond. The S32V234 MCU captures raw images from HD sensor, and then formats the images with its on-chip ISP that here provides exposure control, white balancing, RGB to Y color conversion.  Formatted images are then feed into the APEX cores that generate multi-level image pyramids, and combined Harris Corner for feature detection followed by Lukas-Kanade (KLT) Sparse Optical Flow for feature tracking.  Then features and displacement are overlaid on image and displayed, at the processing performance of up to 100 fps NXP Recommends The S32V230 Processor family for Vision ADAS, includes the award winning automotive grade S32V234 MCU with dual APEX Image Cognition Processor cores. http://www.nxp.com/products/microcontrollers-and-processors/arm-processors/s32-processors-and-microcontrollers/s32v230-family-of-processors-for-advanced-driver-assistance-systems:S32V230 Video Links
記事全体を表示
Demo Summary An autonomous vehicle platform leveraging NXP’s new BlueBox engine, and deploying NXP silicon and software solutions at each ADAS node. The system demonstration incorporates the BlueBox central computing engine, together with radar, lidar, and vision sensing, as well as an on-board secure V2X system     Local Motors 3D Printed Car and NXP V2X Tech Showcase - YouTube      Demo / product features   BlueBox—a unique solution designed to help meet the stringent automotive safety, power and processing performance requirements of autonomous vehicle platforms S32V automotive vision and sensor fusion processor LS2085A embedded compute processor Up to 90,000 DMIPS at < 40 W, ISO 26262 supported   NXP Recommends   Product Link NXP BlueBox https://www.nxp.com/design/development-boards/automotive-development-platforms/nxp-bluebox-autonomous-driving-development-platform:BLBX?&tid=vanBlueBox S32V234 S32V234 Vision Processor | NXP        Document Number: https://community.nxp.com/docs/DOC-330366       A20
記事全体を表示
This demo uses a magnetic field around a magnet to simulate Hydraulics and Pneumatics system control of a valve.   Demo / product features Valve Controller SoC: MC34SB0800 (Octal valves driver) and MC34SB0410 (Quad valves driver) Integrated coil drivers with current regulation or PWM mode Safe switching off mode for safety and robustness SPI interface to command all functions Fault management (under/overvoltage, over temperature, open load, overcurrent…)   NXP Recommends Product Link Tower Board - SB0800, Octal Valve/Pump Controller SoC Tower Board - SB0800, Octal Valve/Pump Controller SoC | NXP  Tower Board - SB0410, Quad Valve/Pump Controller SoC Tower Board - SB0410, Quad Valve/Pump Controller SoC | NXP  Processor Expert Valve Driver based on MC34SB0410 or MC34SB0800 SB0410 / SB0800 Valves Controller | NXP  Valve Driver based on MC34SB0410/MC34SB0800 Embedded Software: Valve Driver | NXP  Octal Valve Controller System on Chip https://www.nxp.com/products/power-management/smart-switches-and-drivers/low-side-switches/octal-valve-controller-system-on-chip:MC34SB0800?&fsrch=1&sr=1&pageNum=1 Quad Valve Controller System on Chip https://www.nxp.com/products/power-management/smart-switches-and-drivers/low-side-switches/quad-valve-controller-system-on-chip:MC34SB0410?&lang_cd=en          
記事全体を表示
Demo Industry 4.0 connectivity or Industrial IoT  combines the existing high Level network based on Ethernet type Protocols and the access  to a single sensor data.  IO Link protocol helps in that convergence by providing an easy migration of current of non-connected sensors to networked one. The demonstration show a typical Industrial Network using ModBus and IO Link sensors Features Modbus TCP Slave based on LS1021A Open source stack & Support for Industrial Strength Security Master IOLink Modem  node based on Kinetis KL17 + transceiver Device Node IOlink based on Kinetis KE02 + transceiver NXP Recommends Product Link QorIQ® Layerscape 1021A Dual-Core Communications Processor with LCD Controller https://www.nxp.com/products/processors-and-microcontrollers/arm-processors/layerscape-communication-process/qoriq-layerscape-1021a-dual-core-communications-processor-with-lcd-controller:LS1021A?&lang_cd=en Freedom® Development Platform for Kinetis® KL17 and KL27 MCUs FRDM-KL27Z|Freedom Development Platform|Kinetis® MCU | NXP  Freedom Development Platform for Kinetis KE02 MCUs https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-development-platform-for-kinetis-ke02-mcus:FRDM-KE02Z40M?&lang_cd=en QorIQ® LS1021A Tower® System Module QorIQ® LS1021A Tower® System Module | NXP 
記事全体を表示
Demo This demo combines Multi-standard Digital Radio by means of Software Defined Radio and combining broadcast radio with internet radio to get the best audio listening experience for the end user. By downloading a different FW start-up of the device this HW platform can service as a global digital radio receiver for the whole world, supporting DAB+, HD-Radio and the DRM standards. This demo can also demonstrate that the internet/IP (which is making its way into more and more cars these days) can also be used as an alternative to broadcast radio. By aligning the two streams (IP-FM), the radio can seamlessly switch between IP and FM to create a continuous audio stream for the listener, especially in the car where radio reception condition change every second     Demo / product features Digital radio and processing system-on-chip (SAF360x) Car radio Digital Signal Processor (SAF775x)   NXP Recommends Multi Standard Digital Radio features and benefits Software defined radio Technology   Links  Software-Defined Radio: One Global Platform for Car Entertainment     A06
記事全体を表示
Connected mobility: Phones, drones and connected automobiles The number of people living in cities is expected to double by 2050, meaning congestion and pollution will increasingly be a problem for city dwellers. As a result, the cities of the future will demand smarter solutions for urban living such as intelligent traffic management solutions and connected vehicles, including drones. This transformation is already well underway. Innovations are helping to create a more entertaining, customised experience for consumers as well as making transport, on the land and in the air, safer and easier. But this is just the beginning, let NXP Semiconductors, pioneers of the connected car, give you a glimpse of the future of urban transport and the technology that will enable it   Reveal: 2016 Rinspeed Etos Concept Car - YouTube 
記事全体を表示
The purpose of this project is the control of a RGB LED panel using the FlexIO peripheral included in the Kinetis K82 microcontroller. The FlexIO peripheral offers a great advantage, unloading the CPU in the process of refreshing the LED color and brightness information, comparing with other control methods using GPIO bit-banging or PWM + DMA. I will use different method. The panel will use LED stripes with the WS2812B controller. We will also have a simulation platform for developing the applications. Hardware: 30 x16 LED WS2812B Panel Multiplexer board FRDM-K82 Uctronics QVGA display Software: IAR Workbench 7.50.1 SDK 1.3 for the Kinetis K82 FreeRTOS eGUI graphic library You can watch the video with the LED panel working: Video Link : 4707 Part 1: Building the LED Panel Part 2: LED control method using the FlexIO Part 3: Software for LED Panel emulation Part 4: Software for panel control
記事全体を表示
Demo One of the new features that can be found on the FRDM-K82F is the FlexIO header. It’s be specifically designed to interface with the very cost-efficient OV7670 camera, and uses 8 FlexIO lines to read data from the camera. By using the FlexIO feature, it makes it easy to connect a camera to a Kinetis MCU. A demo is included with Kinetis SDK 1.3 which streams the video data from the camera to a host computer over USB     FlexIO: The FlexIO is a highly configurable module found on select Kinetis devices which provides a wide range of functionality including: • Emulation of a variety of serial/parallel communication protocols • Flexible 16-bit timers with support for a variety of trigger, reset, enable and disable conditions • Programmable logic blocks allowing the implementation of digital logic functions on-chip and configurable interaction of internal and external modules • Programmable state machine for offloading basic system control functions from CPU   All with less overhead than software bit-banging, while allowing for more flexibility than dedicated IP. NXP product Product Link Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP    Links One of many places to buy the OV7670 camera module OV7670 Reference Manual FlexIO Overview FlexIO Training presented at FTF
記事全体を表示
Demo Hexiwear platform combines the style and usability found in high-end consumer devices, with the functionality and expandability of sophisticated engineering development platforms, making Hexiwear the ideal form factor for the wearable market, as well as other edge-node IoT solutions. Completely open-source and developed by MikroElektronika in partnership with NXP, the Hexiwear hardware includes the low power, high performance Kinetis K6x Microcontroller based on ARM Cortex-M4 core, the Kinetis KW40Z multimode radio SoC, supporting BLE in Hexiwear. The Hardware features included 6 on-board sensors such as Optical Heart Rate Monitor, Accelerometer and Magnetometer, Gyroscope, Temperature, Humidity, light and Pressure sensor's. Hexiwear also includes Color OLED Display, Rechargeable battery and External flash memory. $49 NXP Hexiwear, IoT and Wearables development platform – ARMdevices.net   Hexiwear is supported with its own application for Android and iOS, so customers can connect the device to the cloud straight out of the box, without any additional software development. Hexiwear uses FreeRTOS, the Kinetis software development kit (SDK) and the Kinetis Design Studio IDE. The Hexiwear platform is also expandable with the option to add nearly 200 different, additional sensors through click boards™      Features •       Eye-catching small form factor (smaller than 2” by 2”) board with open source hardware with 7 NXP components and 8 sensors on-board. •       Designed for wearable applications with the onboard rechargeable battery, OLED screen and onboard sensors such as optical heart rate, accelerometer, magnetometer and gyroscope. •       Designed for IoT end node applications with the onboard sensor’s such as temperature, pressure, humidity and ambient light. •       Complete software solution with open source embedded software, cell phone apps and cloud connectivity. •       Flexibility to let you add the sensors of your choice from 180+ plug and play add on boards. NXP Products Recommended ARM Cortex-M4|Kinetis K64 120 MHz 32-bit MCUs|NXP  ARM Cortex-M0+|Kinetis KW40Z 2.4 GHz 32-bit MCUs|NXP  FXOS8700CQ Accelerometer and Magnetometer FXAS21002 Gyroscope MPL3115A2R1 Altimeter MC34671 Battery charger Other Links Kickstarter Hexiwear Design Files Hexiwear|NXP     News Module Targets Rapid IoT Development | Embedded content from Electronic Design  NXP Accelerates Smart Wearable Product Development | Business Wire  Mouser Stocking the Hexiwear Open Source IoT Platform from MikroElektronika and NXP | Electronics360  Contest Hexiwear: The Do-Anything Device! - Hackster.io  Hexiwear: Quickly Build Quality IoT Devices - HWTrek  http://www.rs-online.com/designspark/electronics/eng/blog/test-drive-hexiwear-the-wearable-iot-development-kit  Blogs https://www.linkedin.com/pulse/hexiwear-complete-iot-wearable-development-solution-powered-kedia?trk=prof-post  Introduction to Hexiwear – a wearable development kit for the IoT era – HWTrek Blog  Win an Oculus Rift! Hexiwear Design Contest | mbed  https://mcuoneclipse.com/2016/07/12/hexiwear-teardown-of-the-hackable-do-anything-device/  Freedom development platform: Hackster.io conte... | element14 Community  JavaScript mobile apps for your NXP Hexiwear BLE device | Evothings 
記事全体を表示
Demo The NXQ1TXH5 is a one-chip low power Qi transmitter, and it enables an ultra-low cost wireless charging transmitter dramatically reducing application cost while still providing latest WPC version 1.2 Qi compliant performance.   The NXQ1TXH5 demo is provided in an exciting form-factor with a backlight module on which Qi enabled phones can be charged. The demonstration shows the extremely low component count, which is interesting for professionals to understand, and at the same time showing a real-life eye-catching form-factor that draws non-technically skilled person attention. The demonstration challenges people to actually charge their phone and experience charging without wires.   One of the table modules is provided with a table-fan in which there is a Qi power receiver built-in. It can be used as a standby-demo to further draw attention to the demo, even when no phone is placed, and it avoids phones getting lost when there is no expert attending the demo.     The Qi wireless charging demo consists of a module that can be built into any table, using a 181mm round hole and it can simply be dropped into the hole. It is delivered with a universal mains power supply and hence easy to install. Below pictures show the Qi wireless charging table module demo, as well as dimensions to help building it into available infrastructure.   Demo / product features   Ultra low component count solution. Reducing application cost by 30-50% compared to other solutions Easy to layout on 2-sided PCB Excellent EMI behaviour without additional external filtering Ultra low standby power of 10 mW meeting 5-start smartphone charger standby rating High efficiency of 75% Excellent thermal behaviour due to NXPs proprietary low RDSon power silicon technology NXP Recommends   NXQ1TXH5 - Low cost version; contact your local sales representative for information on NXQ1TXL5
記事全体を表示