Demo Summary
An autonomous vehicle platform leveraging NXP’s new BlueBox engine, and deploying NXP silicon and software solutions at each ADAS node. The system demonstration incorporates the BlueBox central computing engine, together with radar, lidar, and vision sensing, as well as an on-board secure V2X system
Demo / product features
BlueBox—a unique solution designed to help meet the stringent automotive safety, power and processing performance requirements of autonomous vehicle platforms
S32V automotive vision and sensor fusion processor
LS2085A embedded compute processor
Up to 90,000 DMIPS at < 40 W, ISO 26262 supported
NXP Recommends
| Product | Link |
|---|---|
| NXP BlueBox | https://www.nxp.com/design/development-boards/automotive-development-platforms/nxp-bluebox-autonomou... |
| S32V234 | S32V234 Vision Processor | NXP |
Document Number: https://community.nxp.com/docs/DOC-330366
A20