NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Overview The 56F8300 (56800E core) family of Digital Signal Controllers (DSCs) is well suited for UPS design, combining the DSP's calculation capability with MCU controller features on a single chip. Offers many dedicated peripherals, including Pulse Width Modulation (PWM) units, Analog-to-Digital Converters (ADC), timers, communication peripherals (SCI, SPI, CAN), on-board Flash and RAM Online Uninterruptible Power Supplies (OUPS) provides continuous power to the load during power outage or glitches caused by power source switching Ideal for computers, office equipment, communication systems and medical life support Features Single-device solution: Combines MCU functionality and DSP processing power TCP/IP network communication for remote control and monitoring Bidirectional AC/DC conversion High input power factor with Direct PFC and lower power pollution to the power grid Battery management to extend battery life and lower maintenance costs Power source and load conditioning can be monitored in real time TCP/IP network communication for remote control and monitoring Bypass operation during overload or service maintenance Expedites time-to-market using out-of-the-box software components Block Diagram Board Design Resources
記事全体を表示
Overview This thermostat reference design is an example of how a thermostat can be built taking advantage of the features of the NXP® MC9S08LL MCU, which has a very flexible LCD module that allows driving an 8x24 LCD and power saving modes while keeping track of the time and the LCD information and a 12-bit analog to digital converter. Features Low-power battery (2 AA) operation Small Glass (2-4 uA) Large Glass (7-9 uA) Support for two LCD displays 8x24 mode for greater flexibility 2x26 mode optimized for lowest power Standard HVAC connectivity Temperature sensors Programmable heat/cool temp Block Diagram Board Design Resources
記事全体を表示
Overview This reference design describes the design of a 3-phase BLDC (Brushless DC) motor drive, which supports the NXP® 56F801X Digital Signal Controllers (DSCs). The speed-closed loop and torque control BLDC drive using a Hall sensor is implemented The system is targeted for applications in both industrial and appliance fields (e.g. washing machines, compressors, air conditioning units, pumps or simple industrial drives required high reliability and efficiency) Features Voltage control of BLDC motor using Hall sensor Targeted for 56F801X Digital Signal Controllers Running on 3-phase Motor Board Control technique incorporates: Voltage BLDC motor control with speed-closed loop Current feedback loop Manual interface DCBus undervoltage fault protection Block Diagram Board Design Resources
記事全体を表示
Overview This reference design describes the design of a 3-phase sensorless brushless DC (BLDC) motor control with back-EMF (electromotive force) zero-crossing sensing using an AD converter for the NXP® 56F80X and 56F83XX Digital Signal Controller (DSCs) dedicated for motor control applications. It can also be adapted to Our 56F81XX Digital Signal Controllers The system is designed as a motor drive for three-phase BLDC motors and is targeted for applications in both industrial and appliance fields (e.g. compressors, air conditioning units, pumps or simple industrial drives) The reference design incorporates both hardware and software parts of the system including hardware schematic Features BLDC sensorless motor 115 or 230V AC Supply Targeted for 56F80x, 56F83XX, and 56F81XX Digital Signal Controllers Running on 3-phase BLDC Motor EVM at 12V, 3-Phase BLDC Low-Voltage Power Stage Speed control loop Motor mode in both direction of rotation Manual interface (RUN/STOP switch, UP/DOWN push buttons control, LED indication) Overvoltage, undervoltage, overcurrent and overheating fault protection PC remote control interface (speed set-up) FreeMASTER software remote monitor Block Diagram Design Resources
記事全体を表示
Overview This reference design is based on 32-bit DSC MC56F82748, to demo a BPM Sensorless FOC Washing Machine. This reference design jump-starts your ability to leverage the NXP ®  DSCs' advanced feature sets via complete software, tools and hardware platform. Three-Phase BPM/PMASR drive with sensorless FOC IEC60730 certified controller Speed range 200RPM – 18000RPM (motor speed), 20RPM – 1600RPM (drum speed) Position and speed detection using extended Flux observer and DQ Back-EMF observer and tracking observer Non-recuperative braking and deceleration control Ultra low speed operation with rated torque, and ultra high speed operation with advanced field-weakening algorithm Over-current, over-temperature, over-voltage and under-voltage protection Serial RS232 control interface FreeMASTER GUI for easy debugging Features MC56F82748 BPM Sensorless FOC Washing Machine HVP-MC3PH HVP-56F82748 Block Diagram Design Resources
記事全体を表示
Overview This application creates a vector control PMSM drive with optional speed closed-loop using a quadrature encoder, and serves as an example of a PMSM vector control system design based on the cost-effective 32-MIPS NXP® digital signal controller MC56F80XX. Dedicated algorithms such as transformations, PI controllers and space vector modulation, are implemented using NXP’s Motor Control Library This cost-effective and highly reliable solution minimizes system cost, as the algorithm implements a single shunt current sensing, reducing 3 current sensors to one The reference manual provides a detailed description of the application, including the design of the hardware and the software Features Designed to fit into consumer and industrial applications Uses 56F8013 or 56F8023 32 MIPS Digital Signal Controller Running on a 3-phase High Voltage Power Stage Vector control of PMSM using theQuadrature Encoder as a position sensor Control technique incorporates: Vector control with speed closed-loop with position encoder Rotation in both direction Start from any motor position with rotor alignment 4-quadrant operation Reconstruction of three-phase motor currents from DC-Bus shunt resistor Wide speed range FreeMASTER Control Interface Fault protection - overcurrent, overvoltage, undervoltage Block Diagram Board Design Resources
記事全体を表示
Overview The NXP® MPC8349E-mITX Media Server-in-a-Box solution is a turnkey hardware/software reference platform for home media servers with advanced NAS capabilities. Based on the MPC8349E PowerQUICC® II Pro processor containing a core built on Power Architecture technology and standards-compliant software from Mediabolic This platform solution is designed to help OEMs and ODMs accelerate the development process and speed time-to-market for next-generation home media servers Designed to enable consumers to share and store multimedia files, such as video, DVD backups, music and photos, throughout the digital home Features MPC8349E mITX reference platform features: In addition to the highly integrated MPC8349E processor, the reference platform leverages external components to support these additional features: 10/100/1000 Ethernet port, a 5-port Gigabit Ethernet switch Four-port USB 2.0 interface On-board 4-port PCI serial advanced technology attachment (SATA) controller 32-bit PCI slot, and a 32-bit MiniPCI slot FLASH memory slot Robust memory subsystem Two-port RS-232C interface Power supply SATA hard drive Mediabolic Media Server Sofware Features: Interoperability UPnP AV 1.0 compliant Designed to meet DLNA guidelines Synchronization Synchronizes content from any selected directory, local or networked Continuous directory monitoring for content updates, local or networked Optimized for Networked Media Aggregates all media resources on the network into a single, unified end-user presentation Can present multiple servers in a single content directory Unlimited simultaneous media streams Enjoyable End-User Experience Access to available music and photo metadata Automatic generation of photo thumbnails Detection of music thumbnails (album art) Block Diagram Board Design Resources
記事全体を表示
  Overview NXP ® 's wireless charging reference design uses inductive charging technology to charge high-capacity, multi-cell Li-Ion battery packs. The reference design is capable of charging four battery packs simultaneously, using a single NXP digital signal controller. The reference design consists of two main components: a transmitter that sends the requested power level to the battery packs, and a receiver embedded in the battery packs. The receiver provides a controlled charge to the battery by implementing a charging algorithm. Each transmitter channel adjusts its energy transfer independently by responding to commands from the receiver embedded in the battery pack. The intelligent charging method is software-controlled and has the ability to dynamically adjust the power transfer. Archived content is no longer updated and is made available for historical reference only.   Features 80% transfer efficiency Four charging stations to charge four battery packs simultaneously Supports Qi communications protocol Overtemp, overcurrent and overvoltage protection    
記事全体を表示
Overview This reference design demonstrates the configuration of two nodes which include the NXP® 56F8300 Digital Signal Controllers (DSCs) with the FlexRay MFR4200 modules. These nodes communicate together on (over) two channels This application demonstrates a transmission in the static and dynamic part of the cycle, receive buffer and receive FIFO configuration It operates in the interrupt-driven mode and also in the poll-driven mode Features Utilizes MC56F8300 EVBs and FlexRay daughter cards Utilizes in-house developed FlexRay low-level driver Redundant data transmission on two channels Deterministic as well as dynamic data transmission Data rates at 10 Mbits/sec per channel Visual feedback of communication between two FlexRay controllers via FreeMASTER software Block Diagram Board Design Resources
記事全体を表示
Overview The NXP® P1020 multi-service Business Gateway (MSBG) solution integrates VortiQa® Secure SMB Software with D2 Technologies vPort VoIP software to provide a production-ready solution in a single product. Designed to quickly and cost-effectively create a range of MSBG applications including unified threat management (UTM) appliances, secured routers, VoIP gateway, VPN routers and secured switches Designed to deliver outstanding performance-to-price ratios and dramatically shorten development cycles, the solution tightly integrates optimized low-level software and production-ready boards with NXP's VortiQa application software and multicore PowerQUICC® and QorIQ® processors Features P1020 in 45nm SOI operating at 533-800MHz dual-core e500 processor with 256KB L2 cache with ECC 256MB to 512MB DDR3 SDRAM 4 FXS ports 1 FXO port 1 GbE RGMII port 1 GbE SGMII port 1 GbE port connected to RGMII 5-port switch 2 mini-USB 2.0 ports 1 mini-PCI Express connector 1 PCI Express VortiQa ®  software with Stateful Packet Inspection Firewall and NAT - performance optimized IPsec Virtual Private Network (VPN) with Quality of Service (QoS) and Traffic Management (TM) D2 Technologies optimized voice G.711-Alaw G.711-MuLaw G.729AB G.726 Voice Compression G.168 Echo Cancellation Advanced telephony Full Distributed Unicast Conferencing Call forwarding Call Waiting/ Caller ID Block Diagram Board Design Resources
記事全体を表示
Overview The NXP® Healthcare Analog Front End reference platform is a complete set of portable medical solutions that enable designers with rapid development tools. Provides ready-to-develop hardware and software that facilitates the design of medical assets such as vital signs monitors, glucose meters and digital stethoscopes, among other portable and healthcare professional devices Based on the Kinetis® K53 high-performance, low-cost, low-power MCU Embeds a complete analog measurement engine including Opamps, TRIAMPS, ADCs, DACs and analog comparators among other modules, reducing costs and PCB sizes Features Developed using the Kinetis ®  K53 MCU, featuring an Arm ®  Cortex ® -M4 core Kinetis K53 MCU also provides low-power operation, DSP capabilities, USB and graphic interface support and a complete analog measurement engine Includes six healthcare-specific analog front ends with reusable software and hardware NXP ®  provides a full set of software tools (CodeWarrior ® , USBSTACK, MQX™ RTOS) NXP product longevity program offers up to 15-year availability for selected products Block Diagram Board Video Design Resources
記事全体を表示
  Overview Archived content is no longer updated and is made available for historical reference only. The QorIQ ®  P1020EWLAN access point/router is a complete production-ready, bill of materials optimized solution that can support single- or dual-radio 802.11 a/b/g/n/ac devices through MiniPCI or Mini PCI Express ®  interfaces. IEEE ®  802.11N WLAN radios capable of supporting wireless data rates up to 300 Mbps per and the P1020 communication processor is ideal to maximize performance while meeting power and cost budgets Can be powered over a single Ethernet cable in 3 x 3 MIMO mode using a single 802.3af Power over Ethernet (PoE) link Provides complete data and control path processing needs for multiple radio solutions and excellent throughput with best-in-class performance/watt   Features P1020 in 45nm SOI operating at 533-800MHz dual core e500 processor with 256KB L2 cache with ECC 256MB to 512MB DDR3 SDRAM 4 FXS ports 1 FXO port 1 GbE RGMII port 1 GbE SGMII port 1 GbE port connected to RGMII 5-port switch 2 mini-USB 2.0 ports 1 mini-PCI Express connector 1 PCI Express VortiQa ®  software with Stateful Packet Inspection Firewall and NAT - performance optimized IPsec Virtual Private Network (VPN) with Quality of Service (QoS) and Traffic Management (TM) D2 Technologies optimized voice G.711-Alaw G.711-MuLaw G.729AB G.726 Voice Compression G.168 Echo Cancellation Advanced telephony Full Distributed Unicast Conferencing Call forwarding Call Waiting/ Caller ID. IDE and Build Tools CodeWarrior Development Suites for Networked Applications v11.4.0 Design Resources
記事全体を表示
Overview This reference design of a 3-phase Permanent Magnet Synchronous Motor (PMSM) sensorless vector control drive and a Brushless DC (BLDC) Motor drive without position encoder coupled to the motor shaft uses the NXP® 56F8013 with Processor Expert® software support. PMSM/BLDC motor are excellent choices for many appliances and industrial applications that require low cost and high-performance variable speed operation This design will employ sensorless FOC to control a PMSM and a sensorless algorithm to control BLDC The hardware design supports both motor types with the algorithms fully implemented digitally via software running on the 56F8013 DSC Features General: For PMSM the motor control algorithm employs Field-Oriented Control (FOC). The power stage switches are controlled by means of Space Vector Pulse Width Modulation (SVPWM) The feedback hardware elements are limited to the motor stator phase currents and the bus voltage. No position information devices or stator flux measurement are used; sensorless speed methods are employed The Motor is capable of forward and reverse rotation and has a speed range of 500rpm to 6000rpm The user controls motion profiles, rotation direction, and speed. The RS-232 communication supports further R&D by enabling the easy tuning of control parameters The motor drive system is designed to create minimal acoustic noise Active power factor correction which reduces the negative effects of the load on the power grid in conducted noise and imaginary power Design is low cost General Benefits: Improved End System Performance Energy savings Quieter operation Improved EMI performance System Cost savings Enhanced Reliability Performance: Input voltage: 85 ~265VAC Input frequency: 45 ~65HZ Rating bus voltage: 350V Rating output power: 500W Switch frequency of PFC switch: 100KHZ Switch frequency of inverter: 10KHZ Power factor: >95% Efficiency: >90% Communications: RS232 port for communication with optoisolation Visual Interface: Multi-segment LED indicators Block Diagram Board Design Resources
記事全体を表示
Overview This reference design demonstrates the design of a 3-phase AC induction motor drive with volt per hertz control and supports the NXP® 56F80X and 56F83XX Digital Signal Controllers (DSCs) dedicated for motor control applications. Designed as a low-cost high volume motor drive system for medium power three-phase AC induction motors and is targeted for applications in both industrial and appliance fields The drive runs in a speed closed loop using a speed sensor According to the state of the control signals (Start/Stop switch, speed up/down buttons or PCMaster set speed) the speed command is calculated using an acceleration/deceleration ramp Features Speed Control of 3-phase AC Induction motor with quadrature volt per hertz control Targeted for 56F80X, 56F83XX, and 56F81XX Digital Signal Controllers Running on a High Voltage Medium Power Board for Three Phase Motors Volt-per-Hertz control with a speed closed loop Option to run the motor in open loop Quadrature encoder for motor speed reference Manual interface PC master software control interface and monitor Fault protection Block Diagram Board Design Resources
記事全体を表示
Overview To improve performance in industrial drives, Field Oriented Control (FOC) is an advanced technique used for Permanent Magnetic Synchronous and other motor types. This reference design jump-starts your ability to leverage the NXP® DSCs' advanced feature sets via complete software, tools and hardware platform. Features Bi-directional rotation Application speed ranges from 0 to 100 percent of nominal speed (no field weakening) Four state machine Fault protection for driver DC-bus overcurrent, SW overcurrent, overvoltage and over speed Current control loop execution time: 17 us @ 100 MHz MCU speed PMSM vector control using the quadrature encoder Block Diagram Design Resources
記事全体を表示
Overview This reference design describes the design of a 3-phase BLDC (Brushless DC) motor drive, which supports the NXP® 56F80X and 56F83XX Digital Signal Controllers (DSCs). The speed-closed loop BLDC drive using an encoder sensor is implemented The system is targeted for applications in both industrial and appliance fields (e.g. washing machines, compressors, air conditioning units, pumps or simple industrial drives required high reliability and efficiency) Features Voltage control of BLDC motor using Encoder sensor Targeted for 56F80X, 56F83XX, and 56F81XX Digital Signal Controllers Running on 3-phase Motor Board Control technique incorporates: Voltage BLDC motor control with speed-closed loop Current feedback loop Both directions of rotation Motoring mode Minimal speed 500 RPM Maximal speed 1000 RPM (limited by power supply) Manual interface (Start/Stop switch, Up/Down push button control, LED indication) FreeMASTER software control interface (motor start/stop, speed set-up) FreeMASTER software monitor Block Diagram Board Design Resources
記事全体を表示