Overview
To improve performance in industrial drives, Field Oriented Control (FOC) is an advanced technique used for Permanent Magnetic Synchronous and
other motor types. This reference design jump-starts your ability to leverage the NXP® DSCs' advanced feature sets via complete software, tools and hardware platform.
Features
- Bi-directional rotation
- Application speed ranges from 0 to 100 percent of nominal speed (no field weakening)
- Four state machine
- Fault protection for driver DC-bus overcurrent, SW overcurrent, overvoltage and over speed
- Current control loop execution time: 17 us @ 100 MHz MCU speed
- PMSM vector control using the quadrature encoder
Block Diagram
![RD56F84789_BD.jpg RD56F84789_BD.jpg](/t5/image/serverpage/image-id/110435iC8F5D3FB95BE70BC/image-size/large?v=v2&px=999)
Design Resources