Multi Source Translation Content

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Multi Source Translation Content

Discussions

Sort by:
i.MX for Android car head unit – suitability, BSP Part number: i.MX 8M Plus / i.MX 95 / i.MX 8QuadXPlus / i.MX 8QuadMax Hello, We are evaluating NXP i.MX applications processors (i.MX 8M Plus, i.MX 95, i.MX 8QuadXPlus / 8QuadMax) for an Android-based aftermarket car head unit. We would like to understand which part best meets our requirements, along with pricing and support terms. If none of these is suitable, please suggest an alternative part from NXP's portfolio for our development. PRODUCT REQUIREMENTS Platform - Android (AOSP) 13 or later, with BSP source (bootloader, kernel, HALs) - 4 GB DDR4/LPDDR4, 64 GB eMMC - Octa-core class CPU (or equivalent performance) - Industrial (-40 to 85 °C) or automotive (AEC-Q100) temperature grade preferred Display - 9" 1280×800 panel, LVDS preferred (MIPI DSI acceptable) - Capacitive touch over I2C - Display colour adjustment (contrast, saturation, colour temperature) Camera and video - 4 × AHD 720p/1080p cameras via an external 4-channel decoder on MIPI CSI-2 (virtual channels), for 360° surround view - CVBS reverse camera, front/right camera and AV-IN video via a CVBS decoder - H.264/H.265 1080p decode; multi-stream H.264 encode for front/rear recording (e.g. 4 × 720p) - GPU capability for 2D/3D 360° stitching Audio - I2S/TDM (at least one 8-channel TDM port, 3 ports in total) for a multi-channel codec, FM/AM tuner and Bluetooth voice - S/PDIF output - Audio processing for an 8-band EQ, crossover, subwoofer filter and echo cancellation (please advise whether the HiFi4 DSP and its software framework can be used for this under Android) Connectivity and I/O - 3 × USB 2.0 (one OTG) for phone projection, media and accessories - SDIO for a Wi-Fi/Bluetooth module (2.4/5 GHz, BT 5.0 dual connection) - 5 × UART (vehicle interface box, accessory, BT HCI, GNSS, debug) - 3 × I2C, 1 × SPI, 2+ SAR-ADC channels, 3 × PWM, ~20 GPIO - Optional: 4G LTE (integrated or via USB/PCIe module) Application features (please indicate any software available or licensable on your platform) - Apple CarPlay and Android Auto (wired/wireless), phone mirroring - 360° surround view (AVM) library - Audio DSP / sound-effect packages INFORMATION REQUESTED 1. Suitability of each part above against our requirements, and the part you recommend 2. Datasheet, hardware design guide, reference schematics and recommended PMIC/memory 3. Android BSP: available versions (AOSP and Android Automotive), kernel version, roadmap, source availability, and how it is provided (public download, NDA, licence agreement) 4. Any SDK licence fees or per-unit royalties (including HiFi4 DSP software) 5. Evaluation kit / SOM availability, price and lead time 6. Unit pricing for the SoC (or SOM) at 10K, 50K and 100K units per year, plus MOQ and lead time 7. Product longevity / supply commitment 8. Technical support model, and design partners or distributors in India Thank you. Best regards, Shijomon Thomas Re: i.MX for Android car head unit – suitability, BSP Hello, Based on the requirements described, I would shortlist the i.MX 95 and i.MX 8QuadMax. The best choice depends mainly on whether camera/video performance or HiFi4/audio and automotive software maturity has the highest priority. i.MX95 The i.MX 95 is the strongest candidate for the camera and video workload. It provides: Up to six Cortex-A55 application cores 4K H.264/H.265 video encode and decode An ISP supporting multiple 1080p streams and up to eight cameras through MIPI virtual channels Two four-lane MIPI-CSI interfaces, LVDS display support, and MIPI-DSI display support Multiple UART and I2C interfaces, ADC inputs, 15-lane I2S/TDM, and S/PDIF Automotive and extended-industrial temperature options This makes it a good fit for a four-channel AHD decoder, CVBS decoder inputs, surround-view processing, and multi-stream recording, provided that the selected decoders expose their streams through a supported CSI-2/V4L2 or Android camera interface. Points to verify before selecting it: The exact AHD/CVBS decoder and its Android camera or EVS driver support Whether the camera configuration uses CSI virtual channels within the available lane bandwidth The MIPI-CSI/DSI multiplexing if MIPI-DSI is selected for the display; LVDS may leave more CSI resources available The requirement for three PWM outputs, since the processor documentation lists two Timer/PWM blocks HiFi4 DSP availability. The i.MX 95 documentation does not list a HiFi4 DSP, so audio algorithms may need to run on the application or real-time cores, or on an external audio DSP Product information: i.MX 95 i.MX8QM The i.MX 8QuadMax is the better fit when automotive qualification, HiFi4 audio processing, peripheral coverage, and Android Automotive enablement are the main priorities. It provides: Two Cortex-A72 and four Cortex-A53 application cores, plus two Cortex-M4F cores Automotive AEC-Q100-qualified ordering options Hardware video, graphics, and camera processing, with support for multiple camera inputs HiFi4 DSP, multiple SAI/ESAI interfaces, and S/PDIF for the multi-channel audio design Sufficient UART, I2C, SPI, PWM, and ADC resources for the stated vehicle-interface requirements NXP Android Automotive support on the i.MX 8QuadMax MEK The main trade-off is that it is an older architecture than the i.MX 95, so the available video-processing and CPU headroom should be measured with the complete four-camera, CVBS, surround-view, and recording workload. The exact camera decoder, simultaneous stream count, and Android camera integration must also be checked. Product information: i.MX 8 applications processors i.MX8MPlus The i.MX 8M Plus is attractive for industrial multimedia designs because it includes HiFi4, LVDS/MIPI-DSI, two MIPI-CSI interfaces, and 1080p-class H.264/H.265 video support. However, it has four Cortex-A53 cores, industrial rather than automotive qualification, and only two CSI camera interfaces. It is therefore less suitable for the complete multi-camera head-unit requirement than the i.MX 95 or i.MX 8QuadMax. Product information: i.MX 8M Plus i.MX8QXP The i.MX 8QuadXPlus provides four Cortex-A35 cores and one Cortex-M4F core, together with multimedia, display, camera, and HiFi4 capabilities. However, its CPU performance is below the requested class. It is also not the preferred current Android Automotive platform compared with the i.MX 8QuadMax and i.MX 95. Android BSP NXP's public Android BSP page currently lists Android 16 support for the i.MX 8M Plus, i.MX 8QuadMax/8QuadXPlus, and i.MX 95 evaluation platforms. Build-source packages and documentation are provided through the NXP software portal. The exact source and binary coverage, license terms, and production redistribution rights should be confirmed for the selected release. The current public Android Automotive materials focus on the i.MX 8QuadMax and i.MX 95 platforms. Android Automotive support should be distinguished from Android Auto phone projection. Android BSP for i.MX applications processors Android Automotive BSP for i.MX applications processors Apple CarPlay, Android Auto phone projection, wireless connectivity, AVM/surround-view libraries, audio-effect packages, and HiFi4 software frameworks may require separate certification, partner software, professional services, or commercial licenses. They should not be assumed to be included solely because the SoC supports the required hardware interfaces. In summary the path for selection would be: Select i.MX 8QuadMax if HiFi4, automotive qualification, audio I/O, PWM resources, and the established Android Automotive path are the primary decision factors. Select i.MX 95 if camera/video performance, future processing headroom, and virtual-channel camera support are more important, and an external audio DSP or software audio implementation is acceptable. Keep i.MX 8M Plus and i.MX 8QuadXPlus as secondary options only if the camera count, performance, and automotive requirements are reduced. Best regards/Saludos, Aldo.
View full article
S32K3复位,会让fs26复位吗? 现在使用S32K3和fs26,在上电过程中,正常完成fs26和s32k3的初始化工作,fs26进入正常模式,假如我此时使用软件进行软复位,执行完软复位之后,在初始化过程中还需要初始化fs26吗? 请求指导,谢谢 Re: S32K3复位,会让fs26复位吗? 好的,非常感谢! Re: S32K3复位,会让fs26复位吗? 对的基本上这样了。 Re: S32K3复位,会让fs26复位吗? S32K3在重启初始化,开始过程中,会被s32k3拉低,之后初始化完成,才会被释放,也就是他肯定会被带到init状态? Re: S32K3复位,会让fs26复位吗? 假如FS26的RSTB被外部拉强制拉低,他会进入INIT的状态,或者外部拉低8s以上就进入了Deep FS模式 Re: S32K3复位,会让fs26复位吗? 进入normal之后,我不会修改fs26寄存器,在执行软复位过程中,s32k3的rstb会发生变化,此引脚也连接fs26,fs26会根据此引脚变化,进行相关的动作? Re: S32K3复位,会让fs26复位吗? Hi zuozuo 假如是只是复位S32K并没有更改FS26的寄存器值,而且FS26还在normal状态下,这个时候无需初始化FS26.
View full article
MCU(S32k312)からMC33664(ネットワークアイソレータ)からMC33771C(AFE)通信無応答診断: 皆さん、こんにちは。 現在、BMSの設計に取り組んでいます。 主な構成要素/デザインのハイライトは以下の通りです: 1. MCU:S32k312 2. ネットワークアイソレータ:MC33664 3. AFE:MC33771 4. 通信モード:TPL アイソレータは以下の通りです: それから、 MCUからデュアルスパイからのMC33664通信へ。 MC33771C MC33664はTPLです。  SPI構成は以下の通りに設定されます:    1.起動シーケンス:    ウェイクアップシーケンスはVCOMをハイレベルに引き上げ、5Vで安定させます。  2. 最初の命令  最初のコマンドは、CIDを0x00に設定したグローバル書き込みによるソフトウェアリセットコマンドです。    これに続いて、500ミリ秒の遅延の後、第2コマンドが送信されます。  3. 第二の命令  2 番目のコマンドは、通信を確認するために Init (0x01) レジスタを読み取る読み取りコマンドです。    2番目のコマンドが失敗するのは、6バイトのフレームを2つ(つまり、エコーと読み取り応答)読み込むことが期待されているにもかかわらず、エコーのみが生成され、読み取り応答が生成されないためです。  4. TPL回線での読み取りコマンドと読み取り応答:    この画像に示されている最初のパルス列は、MC33664によってSPIに正しく変換された読み出しコマンドのエコーです。2番目のパルス列は、TPL上のAFEからの実際の応答ですが、MC33664はこれをSPIに変換できていません。ここで視覚的にわかる違いは、エコーと読み出し応答の電圧レベルがTPL上で異なっていることであり、これが調査すべき原因と考えられます。  追加の診断信号キャプチャ:  アイソレータの前にRDTX+とRDTX-を配置します。    2. アイソレータ後のRDTX+とRDTX-。      結論:  TPL通信はAFEによって受け入れられ、応答が生成されますが、MC33664が応答をSPI RXラインに変換しないため、通信タイムアウトエラーが発生します。 助けてください!! よろしくお願いします。 Re: MCU (S32k312) to MC33664 (Network Isolator) to MC33771C(AFE) Comms No Response Diagnostics: こんにちは、 MC33664を有効にした後、ウェイクアップがVCOMを強制的にハイにするのではなく、MC33664のCSB_TXタイミングによって生成されることを確認してください。 AFE応答がTPLラインに現れるため、次にMC33664の受信経路に注目し、CSB_RX、SCLK_RX、DATA_RX、SPIモード、48ビットフレームタイミング、およびMC33664のSPI RXピンとS32K312ピンの両方の信号を確認してください。 なお、S32K312 + MC33664 + MC33771C構成のための既成のテスト済みソフトウェアと評価ボードの組み合わせは存在しないため、SPIドライバおよびデュアルSPI受信実装はアプリケーション固有の検証が必要です。
View full article
Q3 2026 | MCUXpresso Software, Tools & Developer Quarterly Update MCUXpresso 26.09 Has Arrived: Here's What's New If your workflow includes MCUXpresso, this release is worth a closer look. Here's a breakdown of what's new and why it matters. EdgeFast Open MCUXpresso SDK 26.09.00 migrates from the EdgeFast Bluetooth stack for i.MX RT and MCX devices connected to an NXP radio co-processor (e.g., IW6xx devices) to the EdgeFast Open Bluetooth stack. EdgeFast Open is an open-source Bluetooth host stack based on the stack from the Zephyr community. This migration will make Bluetooth-based applications smaller size (Flash and RAM) due to architecture changes versus the previously used EdgeFast Bluetooth stack. Given that EdgeFast Bluetooth adopted Zephyr Bluetooth stack API’s the migration from EdgeFast Bluetooth to EdgeFast Open is expected to be minimally disruptive. For uses who want to continue using the EdgeFast Bluetooth stack, this continues to be supported and maintained on the SDK 26.06.00-LTS release that was introduced in Q2. Documentation SDK release notes have been updated to improve the quality, and relevance of results when using the built-in search tools. Example product documentation has also been reworked to improve readability, and useability in the web-based interface. Security updates Migration to MBEDTLS 3.x has been complete for all middleware components that depend on security. MBEDLS 4.2 is starting to be introduced into MCUXpresso SDK, offering a gradual transition to the next MBEDTLS LTS release. RTOS updates Updated FreeRTOS kernel and libraries for improved reliability, security and ecosystem compatibility New product introduction support MCXE327, MCXN556S (123-WLCSP), MCXN947T, MCXC352/353, MCXA556/557 (WLCSP), i.MX RT2660 , i.MX 93 Cortex-A55, i.MX 8M Mini Cortex-A53, i.MX 95 Cortex-A55, FRDM-IMXRT1152, FRDM-MCXE32B, KW43-LOC, MCXW70-LOC.   Toolchain and IDE updates IAR Embedded Workbench for Arm updated to v9.70.2 MCUXpresso toolchain components aligned with the 26.06.00 release Learn more: SDK documentation and GitHub Release Notes Over the past three months, the MCUXpresso for Visual Studio Code team has delivered a series of updates focused on productivity, usability, and next-generation development workflows. Experimental Agentic AI Toolkit The headline feature this quarter is experimental access to the Agentic AI Toolkit, enabling developers to interact with MCUXpresso through AI coding assistants such as GitHub Copilot. Developers can install repositories, create and build projects, program devices, perform debugging tasks, and execute MCUXpresso-specific workflows directly from AI chat sessions. Energy Measurement with MCU-Link Pro LinkServer 26.09 introduces Target Power and Energy Measurement support for MCU-Link Pro and NXP development boards with power measurement circuits, providing visibility into device power and energy consumption directly within the development workflow. It includes both command-line and standalone GUI usage of the features. This helps developers better understand and optimize energy usage on their target hardware, up to CI/CD integration, and automated testing. Easier Project Management July and August releases delivered numerous customer-requested improvements that simplify everyday development, including faster project imports, improved repository management, more reliable project conversion from MCUXpresso IDE, better build configuration handling, and enhanced archive support. Better DSP and eIQ Example Support Developers working with DSP and eIQ examples will benefit from improved build automation that eliminates unnecessary toolchain errors when using supplied binaries, reducing setup complexity and improving the out-of-box experience. Experimental Secure Debug Authentication An additional experimental feature, Secure Debug Authentication, adds support for authenticating with protected devices before establishing a debug session when required by the device security configuration. Explore the latest updates in the Visual Studio Marketplace Changelog and discover how MCUXpresso for VS Code continues to make embedded development more productive, intelligent, and efficient. Learn more: MCUXpresso VS Code Documentation and Extension Change Log MCUXpresso Secure Provisioning Tool (SEC) 26.09 - Broad coverage, stronger security, one unified tool MCX Family Support & Improvement Added support for MCX E32x, L14x and W70x Secure Installer erasure improvement for MCX A1xx/2xx/3xx and L14x, L25x Other significant updates Added support for i.MX RT1150, i.MX RT1185/118C, KW43 and i.MX 943 processors Debug authentication integrated into VS Code Six clicks to secure your IP Blog — Prototype to secure deployment in six clicks Video — Six steps to secure your IP with MCUXpresso Training — How to build a secure image with MCUXpresso Secure Provisioning Tool Learn more: MCUXpresso Secure Provisioning Tool   SPSDK 3.11.0 - Build your own secure production workflow New features include: Added IPED tool for external flash encryption (nxpimage) Added debug mailbox command for MCX C1xx devices (nxpdebugmbox)   New devices supported include i.MX RT1150/1152, MCX A557, MCX E32x, MCX W70 and KW43 families. Learn more: SPSDK Config Tools 26.09 – Faster setup, timely insights MCU Tools Now support preliminary public releases of processor data i.MX Updates DDR Tool extended with new boards and memories System Manager has updated validation engine Learn more: MCUXpresso Config tools and Config tools for i.MX release notes Real-Time Edge 3.5 Released in July Fast Boot: Enables boot of two Cortex-A cores in parallel and decreases boot time especially for use cases with RTOS on Cortex-A core. Consolidated Images: Leveraging Yocto Multiconfig to enable single system image covering multiple boards (from same family). Updated Base: Now rebased on Linux Kernel 6.18.20 / Yocto Wrynose. GUI Guider v2.0.1 Released in August Figma-to-GUI Guider import New UI for GUI Guider Visual flowchart-style event system Added FRDM-MCXA577, FRDM-MXCA287 & FRDM-MXCA266 LVGL v9.4 support across MCX, RW, i.MX RT and i.MX platforms MCU on Eclipse Installing MCUXpresso Installer in DevContainer | MCU on Eclipse   Tool Time | LinkedIn Live Event Tool Demonstrations July – Serial Memory Tool – a smarter way to configure and work with serial memory in VS Code August – MCUXpresso Installer – create consistent development environments and simplify your setup experience September – G-Knob – Connecting click shields to FRDM Boards using MCUXpresso Tools EdgeVerse Techcast | Apple • Spotify • YouTube Audit Alert: Andrei's Expert Take on NXP's Software Suite Steering Success: Automotive Developers Take the Wheel in the Application Code Hub Empowering Developers with Long-Term Support in MCUXpresso SDK Winning with Efficient Performance: Why Architecture Matters More Than Clock Speed The Sound of Smart Glasses: Building Conversational AI at the Edge Unlocking Embedded Development: Insights from DigiKey's Experts and Tech Forum Application Code Hub | Spotlights RW612 Connectivity Momentum BLE Relay: Multi Peripheral to Single Central Connection RW612 Wi-Fi Secure MQTT Demonstration Wi‑Fi Access Point to Ethernet Layer‑2 Bridging Wi-Fi Sensing using Sniffer on RW61x with Zephyr OS MCXC162 focused on Low-Power and Motor Control Low Power Presence Detection Low Power Temperature Sensing One shunt FOC on MCXC162 Remote-System Architectures Wireless UART Throughput on RT1060EVKC and IW416 Servo Motor Multi-Control via Wireless UART High-Value Peripheral Enablement NFC Controller on MCXC242, 6-Color ePaper Display on MCXA266 AI enablement Agentic AI Network Management System (i.MX 8M Plus / 95 - Ara240)  
View full article
MCUXpresso Tooltime Episodes NXP LinkedIn Live series Tool Time: practical embedded development, on demand Catch up on conversations and demonstrations featuring NXP development tools, SDK workflows, board enablement, debugging, visualization, configuration and user-interface design. Browse past episodes See how the MCUXpresso ecosystem comes together Tool Time brings developers closer to the software and workflows used to build with NXP microcontrollers. Across the series, the episodes cover MCUXpresso SDK releases, VS Code integration, CMake and Kconfig projects, Configuration Tools, GUI Guider, FreeMASTER, LinkServer, Serial Memory Tool, MCUXpresso Installer, cloud connectivity and FRDM board expansion. Use this replay library to explore each topic, meet the hosts and guests, and go directly to the available LinkedIn episode. What the series provides Focused sessions on MCUXpresso tools and embedded-development workflows Topics spanning setup, configuration, build systems, debug, visualization and prototyping Conversations with NXP specialists and ecosystem guests Direct links to rewatch each available episode on LinkedIn Watch past episodes Choose an episode and select Watch on LinkedIn. Newest episodes are listed first. NOVEMBER 2026   |   EMBEDDED UI with GUI GUIDER From Prompt to Embedded UI with GUI Guider Describe the GUI you want and let AI help bring the concept to life. Host: Mike Susen   Guest: Zhenhua Luo Watch on LinkedIn OCTOBER 2026   |   AGENTIC AI Introducing our new Agentic AI Toolkit Explore how AI agents can discover, understand and use products to help improve customer enablement. Host: Kyle Dando   Guest: Marius-Lucian Andrei Watch on LinkedIn SEPTEMBER 2026   |   HARDWARE EXPANSION Adding a click shield to a FRDM board (G-Knob) A Tool Time episode focused on adding a G-Knob click shield to a FRDM board. Host: Kyle Dando   Guest: Patrik Fillner Watch on LinkedIn AUGUST 2026   |   INSTALLATION MCUXpresso Installer A focused discussion and demonstration of MCUXpresso Installer. Host: Jose Ocampo Hernandez   Guest: Alexandra Maracine Watch on LinkedIn JULY 2026   |   SERIAL MEMORY Serial Memory Tool A Tool Time session featuring the Serial Memory Tool. Host and guest: Patrik Fillner Watch on LinkedIn JUNE 2026   |   DEBUG LinkServer A focused episode covering LinkServer. Host: Kyle Dando   Guest: Cristian Lupascu Watch on LinkedIn MAY 2026   |   DATA VISUALIZATION FreeMASTER data visualization A Tool Time session focused on FreeMASTER data visualization. Host: Kyle Dando   Guest: Patrik Fillner Watch on LinkedIn APRIL 2026   |   EMBEDDED GUI GUI Guider A focused discussion and demonstration of GUI Guider. Host: Kyle Dando   Guest: Mike Susen Watch on LinkedIn MARCH 2026   |   CONFIGURATION MCUXpresso Configuration Tools A Tool Time episode focused on MCUXpresso Configuration Tools. Host: Patrik Fillner   Guest: Petr Hradsky Watch on LinkedIn FEBRUARY 2026   |   CLICK BOARDS 6 clicks A Tool Time episode titled “6 clicks.” Host: Kyle Dando   Guest: Stella Or Watch on LinkedIn JANUARY 2026   |   BUILD CONFIGURATION CMake and Kconfig projects on FRDM-MCXN947 A session on CMake and Kconfig projects using the FRDM-MCXN947. Host: Kyle Dando   Guest: Jose Ocampo Hernandez Watch on LinkedIn DECEMBER 2025   |   CLOUD CONNECTIVITY Bluetooth to Cloud on MCX W71 and RW612 A Bluetooth-to-cloud project running on the MCX W71 and RW612. Host: Kyle Dando   Guest: Chris Gammell, Golioth Watch on LinkedIn NOVEMBER 2025   |   RELEASE HIGHLIGHTS SDK 25.10, VS Code and Configuration Tools A session covering the 25.10 SDK release, VS Code integration and streamlined Configuration Tools. Host: Kyle Dando   Guest: Jose Ocampo Hernandez Watch on LinkedIn OCTOBER 2025   |   SERIES OVERVIEW MCUXpresso IDEs, SDK, Configuration and Security A session covering MCUXpresso IDEs, SDK, Configuration Tools and security tooling. Host: Kyle Dando Replay link not listed Episode links open LinkedIn in a new browser tab. LinkedIn sign-in may be required to view some replays. Application Code Hub FreeMASTER LinkServer MCUXpresso Config Tools MCUXpresso for VS Code MCUXpresso SDK
View full article
SAF Framework License query Hello, We are evaluating the NXP S32K series for a safety-critical railway product and exploring the S32K3 Safety Software Framework (SAF). We have following queries regarding the license. Can a SAF Single Project License be used by multiple engineers working on the same project from multiple location ( USA, India)? Within the same project, we have multiple boards that use the same S32K3 MCU family. Can a SAF Single Project License be used across all such boards as long as they belong to the same project? Re: SAF Framework License query Hello @beherehardik, This topic is outside the scope of our online technical support. If your company has NXP FAEs assigned , please contact them directly. Otherwise, please reach out to your local distributor for further assistance. Thank you for your understanding. Regards, Daniel
View full article
PN5190B2HN/C131Y chip FW version The manual for PN5190B2HN/C131Y states that it has built-in Firewall 3.2. However, the official Firewall is only updated to Firewall 3.08. What is the difference between these two? I'd like to know the import time for FW version 3.07 and above. Re: PN5190B2HN/C131Y 芯片FW版本 Initialized with FW 3.2, supports encrypted firmware download. For the version history about FW3.07 please refer the link below: RN00066: PN5190 B2 firmware release v03.08 | NXP Semiconductors
View full article
SAF框架许可证查询 你好, 我们正在评估 NXP S32K 系列产品在安全至关重要的铁路产品中的应用,并探索 S32K3 功能安全软件框架 (SAF)。 关于许可证,我们有以下疑问。 SAF 单项目许可证是否可以供多个工程师在多个地点(例如美国、印度)使用,共同完成同一个项目? 在同一个项目中,我们有多个板使用相同的 S32K3 MCU 系列。SAF 单一项目许可证是否可以在所有属于同一项目的板上使用? Re: SAF Framework License query 你好@beherehardik , 此主题超出我们的在线技术支持范围。 如果贵公司已指派 NXP FAE,请直接与他们联系。否则,请联系您当地的代理商以获取进一步帮助。 感谢您的理解。 问候, 丹尼尔
View full article
rt1180 フラッシュメモリ上のプログラム こんにちは、 RT1180で変な問題があります。M33でMCUXpresso提案のデフォルト設定で新しいプロジェクトを作成し、Flashにコンパイルしてダウンロードすると、プログラムは問題なく動作します。デフォルトの「Hello Word」を正しく印刷すれば、すべての作業が問題なく進みます。 M7で新しいプロジェクトを使って同じことを行うと、コンパイルは正しく行われますが、デバッグしようとすると、次のような結果になります。 LinkServer RedlinkMulti Driver v24.12(2024年12月18日 18:34:07 - crt_emu_cm_redlinkビルド869) C:/Users/colombos/Documents/MCUXpressoIDE_24.12.148/workspace/MIMXRT1189_Project_m7/Debug\MIMXRT1189xxxxx.xmlでチップXMLファイルを発見 既存のLinkServerプロセスに再接続しました。 ============= スクリプト: RT1180_connect_M33_wake_M7_ITC.scp ============= RT1180 Connect M33およびWake M7 to ITCスクリプト DpID = 5BA02477 APID = 0x74770001 ************ シリアルダウンローダーモードに入るには runBootLoader を実行してください ************* PC = 1001BC6A、SP = 2001FFF4 DpID = 5BA02477 APID = 0x74770001 R15 = 0x1001C086 ********** CM33を初期化します ************ 0xE000E180 + 0x00000040 を 0xFFFFFFFF で埋めます 0xE000E280 + 0x00000040 を 0xFFFFFFFF で埋めます 0x201E0000 + 0x00020000 を 0x00000000 で埋めます 0x20200008 + 0x0001FFF8 を 0x00000000 で埋めます ************* CM7 を有効にする ************** ************ 時計の準備 ************* ******** 着陸ゾーンの作成 ********* 0x303C0000 + 0x00020000 を 0x00000000 で埋めます 0x303E0000 + 0x00020000 を 0x00000000 で埋めます 0x30400000 + 0x00020000 を 0x00000000 で埋めます 0x30420000 + 0x00020000 を 0x00000000 で埋めます ************* キックオフ CM7 ************** 応答1:0xE1D20206 応答2:0x000000D6 TAP 0: 5BA02477 AP 0: APID: 74770001 ROMテーブル: 00000002 TAP 0: 5BA02477 AP 1: APID: 44770002 ROMテーブル: 80000003 TAP 0: 5BA02477 コア 2: M7 APID: 74770001 ROM テーブル: E00FD003* TAP 0: 5BA02477 コア 3: M33 APID: 74770001 ROM テーブル: E00FF003 APID = 0x74770001 ============= スクリプト終了 ============================================== プローブファームウェア:MCU-LINK搭載(r1E2) CMSIS-DAP V3.153(NXPセミコンダクターズ) シリアル番号:OK1PG5OV03J1X VID:PID: 1FC9:0143 USBパス: 0001:002a:00 適切なコアを検索した後、コア2のメモリを使用する (30) エミュレーター接続済み デバッグインターフェースタイプ = CoreSight DP(DAP DP ID 5BA02477)over SWD TAP 0 プロセッサタイプ = DAP AP 2 上の Cortex-M7(CPU ID 00000C27) ハードウェアブレークポイントの数 = 8 フラッシュパッチの数 = 0 ハードウェアウォッチポイントの数 = 4 プローブ(0): 接続済み&リセット。DPID: 5BA02477。CPUID: 00000C27。情報: デバッグプロトコル:SWD。RTCK: 無効です。ベクターキャッチ:無効。 CoreSightデバッグROMの内容: RBASE E00FD000: CID B105100D PID 000008E88C ROM (タイプ 0x1) ROM 1 E00FE000: CID B105100D PID 04000BB4C8 ROM (タイプ 0x1) ROM 2 E00FF000: CID B105100D PID 04000BB4C7 ROM (タイプ 0x1) ROM 3 E000E000: CID B105E00D PID 04000BB00C Gen SCS (タイプ 0x0) ROM 3 E0001000: CID B105E00D PID 04000BB002 Gen DWT (タイプ 0x0) ROM 3 E0002000: CID B105E00D PID 04000BB00E Gen (タイプ 0x0) ROM 3 E0000000: CID B105E00D PID 04000BB001 Gen ITM (タイプ 0x0) ROM 2 E0041000:CID B105900D PID 04001BB975 CSt ARM ETMv4.0 タイプ0x13 トレースソース - コア ROM 2 E0042000: CID B105900D PID 04004BB906 CSt タイプ 0x14 デバッグ制御 - トリガー、例:ECT ROM 1 E0043000: CID B105900D PID 04001BB908 CSt CSTFタイプ 0x12 トレースリンク - トレースファンネル/ルーター CM7 Rev. 7.0 DTCM: 512KB ITCM: 512KB LoUU: レベル2: LoC: レベル2 レベル1キャッシュタイプ:命令+データ ICache 32K: WT: Y WB: Y RA: Y WA: Y NumSets: 512 Assoc: 2 LineSize: 8 DCache 32K: WT: Y WB: Y RA: Y WA: Y NumSets: 256 Assoc: 4 LineSize: 8 NXP: MIMXRT1189xxxxx SFDP JEDEC ID MIMXRT1180_SFDP_FlexSPI1_A_QSPI.cfxを使用してSPI上のv.2外部フラッシュデバイスを検査しました。 イメージ「iMXRT1180_SFDP_FlexSPI1_A_QSPI 2024年12月18日 17:30:53」 フラッシュドライバーの開MIMXRT1180_SFDP_FlexSPI1_A_QSPI.cfx フラッシュドライバーを実行するためにVECTRESETを送信する ドライバ起動タイムアウト後(302 5msのリトライ) ドライバーアドレス 開始: 20000000 エントリー番号: 2000009D 終了: 2000075C スタック: 20002760 メールボックス:2000A760 ドライバ登録状態 R0: 00000000 R1: 00000000 R2: 00000000 R3: 00000000 R4: 2000A760 R5: 00000000 R6: 00000000 R7: 00000000 R8: 00000000 R9: 00000000 R10: 00000000 R11: 00000000 R12: 00000000 SP: 20002740 LR:FFFFFFF9(メインThreadからの例外) PC: E7FEE7FE xPSR: 40000003 MSP: 20002740 PSP: 20002760 CFBP: 00000001 (CONTROL=0x0、FAULTMASK=0x0、BASEPRI=0x0、PRIMASK=0x1) MSP でのスタック例外情報 2000275C: xPSR: 41000000 20002758: VECTPC: 200000A2 20002754: LR: 2000009D 20002750: R12: 00000000 2000274C: R3: 00000000 20002748: R2: 00000000 20002744: R1: 00000000 20002740: R0: 00000000 例外レジスタ E000ED04: ICSR: 00400803 (ISRPENDING、VECTPEND=0(なし)、RETTOBASE、VECTACTIVE=3(ハードフォルト)) E000ED08: VTOR: 00000000 TBLBASE=0(INCODE)、TBLOFF=0x0 E000ED28: MMFSR: 01 (IACCVIOL) E000ED29: BFSR: 00 E000ED2A: UFSR: 0001 (未定義STR) E000ED2C: HFSR: 40000000 (強制) E000ED30: DFSR: 00000001 (停止) E000ED3C: AFSR: 00000000 E000ED24: SHCSR: 00000000 E000ED34: MMAR: 00000000 E000ED38: BFAR: 00000000 E000EDFC: DEMCR: 01000000 (TRCENA) VECTPC命令数約41000000 40FFFFFC:(読めません - Nn(05)。DAPアクセスにおけるワイヤーACK故障) 40FFFFFE:(読めない) Flash Driver V.2の起動失敗 - rc Ef(34):フラッシュ初期化タイムアウト。 チップの初期化に失敗しました - Ef(34): フラッシュの初期化がタイムアウトしました。 フラッシュドライバーの初期化に失敗MIMXRT1180_SFDP_FlexSPI1_A_QSPI.cfx この問題を解決するのを手伝ってください。 私はMCUXpresso 24.12ビルド148とSDKs 24.12.00を使っていて、最近MCU-Linkをバージョン3.153にアップデートしようとしました デモボードは以下のとおりです。 SCH-5077 REV C3 700-5077 REV C1(ペンで署名されている) シモーネ Re: rt1180 program on flash これは依然として非常に妥当な質問だと思います。製品はもはやプリプロダクション段階ではありませんが、問題は依然として残っています。外部フラッシュからM7コアコードを実行するようにデバイスをどのように設定すればよいでしょうか。 Re: rt1180 program on flash こんにちは。お元気ですか? RT1180は製品がまだプリプロダクション段階です。詳細については、NXPの担当者までお問い合わせください。 よろしくお願いします、 オマール Re: rt1180 program on flash 必要に応じてプロジェクト
View full article
PN5190B2HN/C131Y 芯片FW版本 PN5190B2HN/C131Y,手册写了内置FW3.2。但是官方FW只更新到FW3.08,这两个有什么区别吗 想了解下FW 3.07版本及以上的导入的时间 Re: PN5190B2HN/C131Y 芯片FW版本 已初始化固件版本 3.2,支持加密固件下载。 有关FW3.07的版本历史记录,请参考以下链接: RN00066:PN5190 B2 固件版本 v03.08 | 恩智浦半导体
View full article
PN5190B2HN/C131Yチップのファームウェアバージョン PN5190B2HN/C131Yのマニュアルには、ファイアウォール3.2が内蔵されていると記載されています。しかし、公式のファイアウォールは3.08にしかアップデートされていません。この2つの違いは何でしょうか? ファームウェアバージョン3.07以降のインポート時間を知りたいです。 Re: PN5190B2HN/C131Y 芯片FW版本 FW 3.2で初期化され、暗号化されたファームウェアダウンロードをサポートします。 FW3.07のバージョン履歴については、以下のリンクを参照してください。 RN00066:PN5190 B2 ファームウェアリリース v03.08 |NXP Semiconductors
View full article
rt1180 闪存程序 您好, 我在 rt1180 上遇到了一个奇怪的问题,如果我使用 MCUXpresso 提供的默认配置在 M33 上创建一个新项目,编译并下载到 flash 中,程序运行正常,可以正确打印默认的“Hello Word”,所以一切都运行正常。 如果我在 M7 上用一个新项目做同样的事情,编译没问题,但是当我尝试调试时,结果却是这样: LinkServer RedlinkMulti 驱动程序 v24.12(2024 年 12 月 18 日 18:34:07 - crt_emu_cm_redlink 版本 869) 在 C:/Users/colombos/Documents/MCUXpressoIDE_24.12.148/workspace/MIMXRT1189_Project_m7/Debug\MIMXRT1189xxxxx.xml 中找到芯片 XML 文件 已重新连接到现有 LinkServer 进程。 ============= 脚本:RT1180_connect_M33_wake_M7_ITC.scp ============= RT1180 连接 M33 并唤醒 M7 至 ITC 脚本 DpID = 5BA02477 APID = 0x74770001 ************ 运行 BootLoader 进入串口下载器模式 ************* PC = 1001BC6A,SP = 2001FFF4 DpID = 5BA02477 APID = 0x74770001 R15 = 0x1001C086 ********** 初始化 CM33 ************ 将 0xE000E180 + 0x00000040 填充为 0xFFFFFFFF 将 0xE000E280 + 0x00000040 填充为 0xFFFFFFFF 将 0x201E0000 + 0x00020000 填充为 0x00000000 将 0x20200008 + 0x0001FFF8 填充为 0x00000000 ************* 启用 CM7 ************** ************ 准备计时器 ************* ******** 创建着陆区 ********* 将 0x303C0000 + 0x00020000 填充为 0x00000000 将 0x303E0000 + 0x00020000 填充为 0x00000000 将 0x30400000 + 0x00020000 填充为 0x00000000 将 0x30420000 + 0x00020000 填充为 0x00000000 ************* CM7 开球 ************** Resp1:0xE1D20206 Resp2:0x000000D6 TAP 0:5BA02477 AP 0:APID:74770001 ROM 表:00000002 TAP 0:5BA02477 AP 1:APID:44770002 ROM 表:80000003 TAP 0:5BA02477 核心 2:M7 APID:74770001 ROM 表:E00FD003* TAP 0:5BA02477 核心 3:M33 APID:74770001 ROM 表:E00FF003 APID = 0x74770001 ============= 脚本结束 =============================================== 探针固件:板载 MCU-LINK (r1E2) CMSIS-DAP V3.153 (NXP半导体) 序列号:OK1PG5OV03J1X VID:PID: 1FC9:0143 USB路径:0001:002a:00 在搜索到合适的内存后,使用核心 2 的内存 (30)模拟器已连接 调试接口类型 = CoreSight DP(DAP DP ID 5BA02477)通过 SWD TAP 0 DAP AP 2 上的处理器类型 = Cortex-M7(CPU ID 00000C27) 硬件断点数量 = 8 闪存补丁数量 = 0 硬件监视点数量 = 4 探针(0): 已连接&复位。DpID: 5BA02477。CPU ID:00000C27。信息: 调试协议:SWD。RTCK:已禁用。向量捕获:已禁用。 CoreSight调试ROM的内容: RBASE E00FD000: CID B105100D PID 000008E88C ROM(类型 0x1) ROM 1 E00FE000: CID B105100D PID 04000BB4C8 ROM(类型 0x1) ROM 2 E00FF000: CID B105100D PID 04000BB4C7 ROM(类型 0x1) ROM 3 E000E000: CID B105E00D PID 04000BB00C Gen SCS (类型 0x0) ROM 3 E0001000: CID B105E00D PID 04000BB002 Gen DWT (type 0x0) ROM 3 E0002000: CID B105E00D PID 04000BB00E Gen (类型 0x0) ROM 3 E0000000: CID B105E00D PID 04000BB001 Gen ITM (type 0x0) ROM 2 E0041000:CID B105900D PID 04001BB975 CSt ARM ETMv4.0 类型 0x13 跟踪源 - 内核 ROM 2 E0042000: CID B105900D PID 04004BB906 CSt 类型 0x14 调试控制 - 触发信号,例如电休克疗法 ROM 1 E0043000:CID B105900D PID 04001BB908 CSt CSTF 类型 0x12 跟踪链路 - 跟踪漏斗/路由器 CM7 修订版 7.0 DTCM:512KB ITCM:512KB LoUU:等级 2:LoC:等级 2 一级缓存类型:指令+数据 ICache 32K:WT:是 WB:是 RA:是 WA:是 集数:512 关联数:2 行大小:8 DCache 32K:WT:是 WB:是 RA:是 WA:是 集数:256 关联数:4 行大小:8 NXP:MIMXRT1189xxxxx 使用 SFDP JEDEC ID MIMXRT1180_SFDP_FlexSPI1_A_QSPI.cfx 检查了 SPI 接口的 v.2 外部闪存设备。 图像'iMXRT1180_SFDP_FlexSPI1_A_QSPI 2024年12月18日 17:30:53' 打开闪存驱动程序 MIMXRT1180_SFDP_FlexSPI1_A_QSPI.cfx 发送 VECTRESET 以运行闪存驱动程序 驱动程序启动超时后(302 次 5 毫秒重试) 司机地址 起始时间:20000000 条目:2000009D 结束:2000075C 堆栈:20002760 邮箱:2000A760 驾驶员登记州 R0: 00000000 R1:00000000 R2:00000000 R3:00000000 R4:2000A760 R5:00000000 R6:00000000 R7:00000000 R8:00000000 R9:00000000 R10:00000000 R11:00000000 R12:00000000 SP:20002740 LR:FFFFFFF9(主线程异常) PC:E7FEE7FE xPSR:40000003 MSP:20002740 PSP:20002760 CFBP:00000001(CONTROL=0x0,FAULTMASK=0x0,BASEPRI=0x0,PRIMASK=0x1) MSP 中的堆叠异常信息 2000275C:xPSR:41000000 20002758:VECTPC:200000A2 20002754: LR: 2000009D 20002750: R12: 00000000 2000274C: R3: 00000000 20002748: R2: 00000000 20002744: R1: 00000000 20002740: R0: 00000000 异常登记 E000ED04:ICSR:00400803(ISRPENDING,VECTPEND=0(无),RETTOBASE,VECTACTIVE=3(硬故障)) E000ED08:VTOR:00000000 TBLBASE=0(编码),TBLOFF=0x0 E000ED28:MMFSR:01(IACCVIOL) E000ED29:BFSR:00 E000ED2A:UFSR:0001(未定义字符串) E000ED2C:HFSR:40000000(强制) E000ED30:DFSR:00000001(已暂停) E000ED3C:AFSR:00000000 E000ED24:SHCSR:00000000 E000ED34:MMAR:00000000 E000ED38:BFAR:00000000 E000EDFC:DEMCR:01000000(TRCENA) VECTPC 指令接近 41000000 40FFFFFC:(无法读取 - Nn(05)。DAP接入中的线路ACK故障) 40FFFFFE:(无法辨认) Flash Driver V.2 启动失败 - rc Ef(34): 初始化闪存超时。 芯片初始化失败 - Ef(34): 闪存初始化超时。 初始化闪存驱动程序 MIMXRT1180_SFDP_FlexSPI1_A_QSPI.cfx 失败 请帮我解决这个问题。 我使用的是 MCUXpresso 24.12 build 148 和 SDK 24.12.00,然后我尝试将 MCU-Link 更新到 3.153 版本。 演示板是: SCH-5077 REV C3 700-5077 REV C1(用笔尖签名) 西蒙娜 Re: rt1180 program on flash 我认为这仍然是一个非常合理的问题。该产品已不再处于预生产阶段,但问题依然存在。我们应该如何配置设备以从外部闪存执行 M7 核心代码? Re: rt1180 program on flash 你好,希望你一切都好。 RT1180目前处于预生产阶段,请联系您的恩智浦代表了解更多详细信息。 此致, 奥马尔 Re: rt1180 program on flash 如果需要,这些项目
View full article
rt1180 program on flash Hi, i've a weird problem on rt1180, if i make a new project on M33 with default config proposed by MCUXpresso, compile and download into flash the program works with no problem, print the default "Hello Word" correcty so all things are done with no problem. If i do the same thing with a new project on M7 compile correcltly but when i try do debug this is the result: LinkServer RedlinkMulti Driver v24.12 (Dec 18 2024 18:34:07 - crt_emu_cm_redlink build 869) Found chip XML file in C:/Users/colombos/Documents/MCUXpressoIDE_24.12.148/workspace/MIMXRT1189_Project_m7/Debug\MIMXRT1189xxxxx.xml Reconnected to existing LinkServer process. ============= SCRIPT: RT1180_connect_M33_wake_M7_ITC.scp ============= RT1180 Connect M33 and Wake M7 to ITC Script DpID = 5BA02477 APID = 0x74770001 ************ runBootLoader to enter serial downloader mode ************* PC = 1001BC6A, SP = 2001FFF4 DpID = 5BA02477 APID = 0x74770001 R15 = 0x1001C086 ********** Initialize CM33 ************ Filling 0xE000E180 + 0x00000040 with 0xFFFFFFFF Filling 0xE000E280 + 0x00000040 with 0xFFFFFFFF Filling 0x201E0000 + 0x00020000 with 0x00000000 Filling 0x20200008 + 0x0001FFF8 with 0x00000000 ************* Enable CM7 ************** ************ Prepare Clock ************* ******** Creating Landing Zone ********* Filling 0x303C0000 + 0x00020000 with 0x00000000 Filling 0x303E0000 + 0x00020000 with 0x00000000 Filling 0x30400000 + 0x00020000 with 0x00000000 Filling 0x30420000 + 0x00020000 with 0x00000000 ************* Kickoff CM7 ************** Resp1 : 0xE1D20206 Resp2 : 0x000000D6 TAP 0: 5BA02477 AP 0: APID: 74770001 ROM Table: 00000002 TAP 0: 5BA02477 AP 1: APID: 44770002 ROM Table: 80000003 TAP 0: 5BA02477 Core 2: M7 APID: 74770001 ROM Table: E00FD003* TAP 0: 5BA02477 Core 3: M33 APID: 74770001 ROM Table: E00FF003 APID = 0x74770001 ============= END SCRIPT ============================================= Probe Firmware: MCU-LINK on-board (r1E2) CMSIS-DAP V3.153 (NXP Semiconductors) Serial Number: OK1PG5OV03J1X VID:PID: 1FC9:0143 USB Path: 0001:002a:00 Using memory from core 2 after searching for a good core ( 30) Emulator Connected debug interface type = CoreSight DP (DAP DP ID 5BA02477) over SWD TAP 0 processor type = Cortex-M7 (CPU ID 00000C27) on DAP AP 2 number of h/w breakpoints = 8 number of flash patches = 0 number of h/w watchpoints = 4 Probe(0): Connected&Reset. DpID: 5BA02477. CpuID: 00000C27. Info: Debug protocol: SWD. RTCK: Disabled. Vector catch: Disabled. Content of CoreSight Debug ROM(s): RBASE E00FD000: CID B105100D PID 000008E88C ROM (type 0x1) ROM 1 E00FE000: CID B105100D PID 04000BB4C8 ROM (type 0x1) ROM 2 E00FF000: CID B105100D PID 04000BB4C7 ROM (type 0x1) ROM 3 E000E000: CID B105E00D PID 04000BB00C Gen SCS (type 0x0) ROM 3 E0001000: CID B105E00D PID 04000BB002 Gen DWT (type 0x0) ROM 3 E0002000: CID B105E00D PID 04000BB00E Gen (type 0x0) ROM 3 E0000000: CID B105E00D PID 04000BB001 Gen ITM (type 0x0) ROM 2 E0041000: CID B105900D PID 04001BB975 CSt ARM ETMv4.0 type 0x13 Trace Source - Core ROM 2 E0042000: CID B105900D PID 04004BB906 CSt type 0x14 Debug Control - Trigger, e.g. ECT ROM 1 E0043000: CID B105900D PID 04001BB908 CSt CSTF type 0x12 Trace Link - Trace funnel/router CM7 Rev. 7.0 DTCM: 512KB ITCM: 512KB LoUU: Level 2: LoC: Level 2 Level 1 Cache Type: Instruction+Data ICache 32K: WT: Y WB: Y RA: Y WA: Y NumSets: 512 Assoc: 2 LineSize: 8 DCache 32K: WT: Y WB: Y RA: Y WA: Y NumSets: 256 Assoc: 4 LineSize: 8 NXP: MIMXRT1189xxxxx Inspected v.2 External Flash Device on SPI using SFDP JEDEC ID MIMXRT1180_SFDP_FlexSPI1_A_QSPI.cfx Image 'iMXRT1180_SFDP_FlexSPI1_A_QSPI Dec 18 2024 17:30:53' Opening flash driver MIMXRT1180_SFDP_FlexSPI1_A_QSPI.cfx Sending VECTRESET to run flash driver AFTER driver startup timeout (302 5ms retries) Driver Addresses Start: 20000000 Entry: 2000009D End: 2000075C Stack: 20002760 Mailbox:2000A760 Driver Register State R0: 00000000 R1: 00000000 R2: 00000000 R3: 00000000 R4: 2000A760 R5: 00000000 R6: 00000000 R7: 00000000 R8: 00000000 R9: 00000000 R10: 00000000 R11: 00000000 R12: 00000000 SP: 20002740 LR: FFFFFFF9 (exception from main thread) PC: E7FEE7FE xPSR: 40000003 MSP: 20002740 PSP: 20002760 CFBP: 00000001 (CONTROL=0x0, FAULTMASK=0x0, BASEPRI=0x0, PRIMASK=0x1) Stacked Exception information at MSP 2000275C: xPSR: 41000000 20002758: VECTPC: 200000A2 20002754: LR: 2000009D 20002750: R12: 00000000 2000274C: R3: 00000000 20002748: R2: 00000000 20002744: R1: 00000000 20002740: R0: 00000000 Exception registers E000ED04: ICSR: 00400803 (ISRPENDING, VECTPEND=0(none), RETTOBASE, VECTACTIVE=3(hard fault)) E000ED08: VTOR: 00000000 TBLBASE=0(INCODE), TBLOFF=0x0 E000ED28: MMFSR: 01 (IACCVIOL) E000ED29: BFSR: 00 E000ED2A: UFSR: 0001 (UNDEFINSTR) E000ED2C: HFSR: 40000000 (FORCED) E000ED30: DFSR: 00000001 (HALTED) E000ED3C: AFSR: 00000000 E000ED24: SHCSR: 00000000 E000ED34: MMAR: 00000000 E000ED38: BFAR: 00000000 E000EDFC: DEMCR: 01000000 (TRCENA) VECTPC instructions near 41000000 40FFFFFC: (can't read - Nn(05). Wire ACK Fault in DAP access) 40FFFFFE: (can't read) Flash Driver V.2 startup failed - rc Ef(34): Timed-out initializing flash. chip initialization failed - Ef(34): Timed-out initializing flash. failed to initialize flash driver MIMXRT1180_SFDP_FlexSPI1_A_QSPI.cfx please help me to fix this issue. i'm using MCUXpresso 24.12 build 148 and SDK 24.12.00 then i've just tried to update MCU-Link to version 3.153 the demoboard is: SCH-5077 REV C3 700-5077 REV C1(is signed with a point with pen) Simone Re: rt1180 program on flash I think this is still a very valid question. The product is not in pre-production anymore, but the issue still remains. How should we configure the device to execute M7 core code from external flash. Re: rt1180 program on flash Hello, I hope you are well.  RT1180 is a product in pre-production, please contact your NXP representative for more detailed information.  Best regards, Omar Re: rt1180 program on flash if needed the projects
View full article
DDR Configuration and Testing on FRDM i.MX 95 Hello NXP Community, I am a beginner using Config Tools for i.MX 26.09 on Ubuntu with the FRDM i.MX 95 board. I need guidance on how to configure LPDDR4X, select the correct DDR preset, and run DDR tests. In the DDR Test window, the test remains in the Queued state, and I am unsure how to configure the serial connection or USB HID option. Could someone explain the correct step-by-step procedure, including prerequisites, running DDR tests, and integrating the generated configuration into the boot firmware? I have attached a screenshot for reference. Any official documentation or beginner-friendly tutorials would be appreciated. Thank you! Re: DDR Configuration and Testing on FRDM i.MX 95 ERR051301: DDRC: Memory controller Performance Degraded During Write Traffic Description During processing of certain write transactions, the write performance is degraded. Workaround To prevent the write performance degradation, set bit 7 (value of 0x80) to register offset 0xf04 within the DDRC register space. Note: The "*_timing.c" file generated by DDR tool implements the workaround FYI for AN15053 DDR Quick Boot on i.Mx9 and AN14606 Running multiboards setups with config tools for i.mx DDR tool Do you use customer board or official evaluation kit? Can this error happend at low clock freq? Re: DDR Configuration and Testing on FRDM i.MX 95 Hi @deepak_k  Currently, the DDR Config Tool is not supported in an Ubuntu environment; therefore, please ensure that you run the Config Tool on Windows OS. For detailed usage instructions, Please refer to the User Guide for the Config Tool in the attachment. B.R
View full article
S32K344を使用してASM330LHH IMUデータをW25Q64JV外部フラッシュに記録する HIチーム 私はASM330LHH IMUセンサをS32K344 MCUとインターフェースし、取得したセンサデータ(例えば加速度センサやジャイロスコープの測定値)をS32 Design Studio(S32DS)3.6.8を使ってW25Q64JVSSIQ外部QSPIフラッシュメモリに保存する実装に取り組んでいます。 現在、IMUデータ取得と外部フラッシュストレージ機構の統合において課題に直面しています。 以下のトピックについてアドバイスをいただけるとありがたいです。 1. QSPIを通じた外部フラッシュ(W25Q64JV)イネーブルメント S32K344で QuadSPI(QSPI)ペリフェラル をW25Q64JV外部フラッシュとインターフェースするために設定する際の推奨手順は何ですか? すでに QSPI RTDドライバと設定モジュールはS32DS 3.6.8で使うはずです 初期化後にQSPI通信をどのように検証できますか? JEDEC IDを読み取り、外部フラッシュメモリが正しく検出されていることを確認するための推奨手順は何ですか? 2. ASM330LHHセンサーデータの外部フラッシュストレージとの統合 ASM330LHHセンサードライバーとW25Q64JVフラッシュドライバーを統合するための推奨ソフトウェアアーキテクチャは何ですか? 以下の手順に従うべきでしょうか? IMUセンサーを初期化してください。 加速度センサ/ジャイロスコープのデータを取得。 センサーサンプルをRAMにバッファリングしてください。 バッファリングされたデータを外部フラッシュメモリに書き込みます。 ページに合わせたFlash書き込み、セクター消去マネジメント、循環ログメカニズムの実装に関するベストプラクティスはありますか? タイムスタンプやセンサ記録は効率的なデータ取得を支援するためにどのように整理すべきでしょうか? 3. 保存データの検証と妥当性確認 外部フラッシュに保存されたIMUデータが元々取得したセンサーデータと一致していることを確認するための推奨される方法は何でしょうか? ページプログラムの各操作後に、読み戻し検証を実行する必要があるでしょうか? データの完全性を確保するために一般的に用いられる検証方法は以下の通りです: フラッシュメモリの読み書き検証 チェックサムまたはCRC検証 メモリダンプ分析 UART/CAN 診断ログ記録 保存された加速度センサやジャイロスコープのデータをリアルタイムセンサの読み取り値と比較して正確性を確認するにはどうすればよいのでしょうか?   Re: Logging ASM330LHH IMU Data to W25Q64JV External Flash Using S32K344 こんにちは、 @sharathkumar2026 さん、 1.FRDM-A-S32K344ボード用搭載のW25Q64 Winbondメモリとの通信例として、すでにアプリケーションコードハブ「QSPIフラッシュメモリ読み書きデモ(FRDM-A-S32K344)」があります。 この例では、JEDEC IDとステータスレジスタの読み出しによるデバイス識別、連続的なセクター消去、ページ書き込み、読み戻し、データ整合性検証を行い、GPIOを経由したRGBLEDフィードバックで動作進行状況や合格/失敗状態を示します。 S32DSから直接インポートできます: 2. ASM330LHHはサードパーティ製のデバイスなので、どのコマンドを送るか、データの読み方を知るには、そのデータシートやユーザーマニュアルを探す必要があります。 FreeMASTERの例を使ってモーションセンシングを確認することをお勧めします。これはLPI2C上でFXLS8964AF加速度センサから3軸加速度データを読み取るもので、S32K312をベースにしてFreeMASTERを使用していますが、参考として使うのも有用かもしれません。 3. これはアプリケーションが必要とする堅牢性のレベルによります。読み戻し検証は通常不要です。各操作後に返されたステータスを確認し、CRCを使用して各レコードを検証するだけで十分です。 よろしくお願いします、 ジュリアン
View full article
SAFフレームワークライセンスに関する問い合わせ こんにちは、 私たちはNXP S32Kシリーズを安全に重要な鉄道製品として評価し、S32K3セーフティソフトウェアフレームワーク(SAF)を検討しています。 ライセンスに関して、以下の質問があります。 SAFシングルプロジェクトライセンスは、複数の拠点(アメリカ、インド)から同じプロジェクトに取り組む複数のエンジニアが利用できますか? 同じプロジェクト内で、同じS32K3 MCUファミリを使った複数の基板があります。SAF単一プロジェクトライセンスは、同じプロジェクトに属している限り、すべてのボードで使用できますか? Re: SAF Framework License query こんにちは、 @beherehardik さん、 このトピックは当社のオンライン技術サポートの範囲外です。 もし御社にNXP FAEが割り当てられている場合は、直接連絡してください。それ以外の場合は、お近くの代理店にお問い合わせください。 ご理解いただきありがとうございます。 よろしくお願いいたします。 ダニエル
View full article
Logging ASM330LHH IMU Data to W25Q64JV External Flash Using S32K344 HI team I am working on an implementation where the ASM330LHH IMU sensor is interfaced with the S32K344 MCU, and the acquired sensor data (for example, accelerometer and gyroscope measurements) must be stored in a W25Q64JVSSIQ external QSPI Flash memory using S32 Design Studio (S32DS) 3.6.8. Currently, I am facing challenges in integrating the IMU data acquisition with the external Flash storage mechanism. I would appreciate guidance on the following topics: 1. External Flash (W25Q64JV) Enablement Through QSPI What are the recommended steps to configure the QuadSPI (QSPI) peripheral in S32K344 for interfacing with the W25Q64JV external Flash? I have already QSPI RTD drivers and configuration modules should be used in S32DS 3.6.8 How can the QSPI communication be validated after initialization? What is the recommended procedure to read the JEDEC ID and verify that the external Flash is detected correctly? 2. Integration of ASM330LHH Sensor Data with External Flash Storage What is the recommended software architecture for integrating the ASM330LHH sensor driver with the W25Q64JV Flash driver? What sequence should be followed to: Initialize the IMU sensor. Acquire accelerometer/gyroscope data. Buffer the sensor samples in RAM. Program the buffered data into external Flash memory. Are there any best practices for implementing page-aligned Flash writes, sector erase management, and circular logging mechanisms? How should timestamps and sensor records be organized to support efficient data retrieval? 3. Verification and Validation of Stored Data What is the recommended approach to verify that the IMU data stored in external Flash matches the originally acquired sensor data? Should read-back verification be performed after every page program operation? What validation methods are commonly used to ensure data integrity, such as: Flash read/write verification Checksum or CRC validation Memory dump analysis UART/CAN diagnostic logging How can the stored accelerometer and gyroscope data be compared against real-time sensor readings to confirm correctness?   Re: Logging ASM330LHH IMU Data to W25Q64JV External Flash Using S32K344 Hello @sharathkumar2026, 1. There is an already existing example for communicating with the on-board W25Q64 Winbond memory for the FRDM-A-S32K344 board in our Application Code Hub: QSPI Flash Memory Read/Write demo for FRDM-A-S32K344.  The example performs a device identification via JEDEC ID and status register readout, a continuous sector erase, page write, read-back, and data integrity verification, with RGB LED feedback via GPIO to indicate operation progress and pass/fail status. You can import it directly through S32DS:  2. The ASM330LHH is a third-party device, so you must look for its datasheet, or user manual in order to know which commands to send and how to read the data. I can recommend going over the Motion Sensing using FreeMASTER example. It reads 3-axis acceleration data from an FXLS8964AF accelerometer over LPI2C: It is based on S32K312, and uses FreeMASTER, however, it may prove useful to use it as reference. 3. This depends on the level of robustness your application needs. Read-back verification is usually not needed, simply check returned status after every operation and validate each record with CRC. Best regards, Julián
View full article
FRDM i.MX 95におけるDDR構成とテスト こんにちは、NXPコミュニティの皆さん、 私はUbuntu上でFRDM i.MX 95ボードを使用してi.MX 26.09用Config Toolsを使い始めたばかりの初心者です。 LPDDR4Xの設定方法、適切なDDRプリセットの選択方法、およびDDRテストの実行方法について指導が必要です。 DDRテストウィンドウでは、テストが「キューイング中」の状態のままになっており、シリアル接続またはUSB HIDオプションの設定方法がわかりません。 前提条件、DDRテストの実施、生成された設定をブートファームウェアに統合する手順など、正しいステップバイステップの手順を誰か説明してもらえますか? 参考のためにスクリーンショットを添付しました。公式のドキュメントや初心者向けのチュートリアルがあれば教えてください。 ご回答をお待ちしています。 Re: DDR Configuration and Testing on FRDM i.MX 95 ERR051301: DDRC:メモリコントローラのパフォーマンス低下 書き込みトラフィック記述中に特定の書き込みトランザクションのプロセッシング中に書き込み性能が低下します。回避策:書き込みパフォーマンスの低下を防ぐには、ビット7(値0x80)をDDRCレジスタ空間内のレジスタオフセット0xf04に設定します。注: 「*_timing.c」DDRツールによって生成されたファイルは回避策を実装しています AN15053 i.Mx9 での DDR クイックブートと AN14606 i.mx DDR ツール用設定ツールを使用したマルチボード設定の実行に関する参考情報 顧客ボードや公式評価キットを使っていますか?このエラーは低クロック周波数でも起こり得ますか? Re: DDR Configuration and Testing on FRDM i.MX 95 こんにちは、 @deepak_k さん。 現在、DDR設定ツールはUbuntu環境ではサポートされていません。そのため、設定ツールはWindows OS上で実行してください。 詳細な使用方法については、添付ファイル内の設定ツールのユーザーガイドをご参照ください。 B.R
View full article
FRDM i.MX 95 上的 DDR 配置和测试 NXP社区的各位朋友,大家好! 我是一名新手,正在使用 Ubuntu 系统上的 i.MX 26.09 版本配置工具,搭配 FRDM i.MX 95 板。 我需要有关如何配置 LPDDR4X、选择正确的 DDR 预设以及运行 DDR 测试的指导。 在 DDR 测试窗口中,测试一直处于“已排队”状态,我不确定如何配置串行连接或 USB HID 选项。 能否请哪位解释一下正确的步骤,包括前提条件、运行 DDR 测试以及将生成的配置集成到启动固件中? 我附上了截图供您参考。任何官方文档或适合初学者的教程都将不胜感激。 谢谢! Re: DDR Configuration and Testing on FRDM i.MX 95 ERR051301: DDRC: 内存控制器性能在写入流量期间下降 描述 在处理某些写入事务期间,写入性能下降。解决方法:为防止写入性能下降,将 DDRC 寄存器空间内寄存器偏移量 0xf04 的位 7(值为 0x80)设置为 0x80。注意:"*_timing.c"DDR 工具生成的文件实现了该变通方案。 供参考:AN15053 DDR 快速启动(适用于 i.MX9 和 AN14606),以及使用 i.MX DDR 配置工具运行多板设置 你们使用的是客户提供的评测板还是官方评测工具包?这种错误会在低时钟频率下发生吗? Re: DDR Configuration and Testing on FRDM i.MX 95 嗨@deepak_k 目前,DDR 配置工具在 Ubuntu 环境下不受支持;因此,请确保在 Windows 操作系统上运行配置工具。 有关详细使用说明,请参阅附件中的配置工具用户指南。 B.R
View full article
使用 S32K344 将 ASM330LHH IMU 数据记录到 W25Q64JV 外部闪存 大家好 我正在开发一个实现方案,其中ASM330LHH IMU 传感器与S32K344 MCU连接,并且必须使用S32 Design Studio (S32DS) 3.6.8将采集到的传感器数据(例如,加速度计和陀螺仪测量值)存储在W25Q64JVSSIQ 外部 QSPI Flash 存储器中。 目前,我在将IMU数据采集与外部闪存存储机制集成方面面临挑战。 我希望就以下几个方面获得指导: 1. 通过 QSPI 启用外部闪存 (W25Q64JV) 在 S32K344 中配置QuadSPI (QSPI) 外设以与 W25Q64JV 外部 Flash 连接时,推荐的步骤是什么? 我已经有了QSPI RTD驱动程序,并且需要在S32DS 3.6.8中使用配置模块。 初始化后如何验证QSPI通信? 读取 JEDEC ID 并验证外部闪存是否被正确检测到的推荐步骤是什么? 2. 将 ASM330LHH 传感器数据与外部闪存存储集成 将ASM330LHH 传感器驱动程序与W25Q64JV Flash 驱动程序集成,推荐的软件架构是什么? 应该按照什么顺序进行: 初始化IMU传感器。 获取加速度计/陀螺仪数据。 将传感器样本缓存到内存中。 将缓存的数据编程到外部闪存中。 对于实现页对齐闪存写入、扇区擦除管理和循环日志记录机制,有哪些最佳实践? 应如何组织时间戳和传感器记录以支持高效的数据检索? 3. 存储数据的验证和确认 验证存储在外部闪存中的 IMU 数据与原始采集的传感器数据是否匹配的推荐方法是什么? 每次页面程序操作后是否都应该执行回读验证? 常用的数据完整性验证方法有哪些?例如: 闪存读写验证 校验和或 CRC 验证 内存转储分析 UART/CAN诊断日志记录 如何将存储的加速度计和陀螺仪数据与实时传感器读数进行比较,以确认其正确性?   Re: Logging ASM330LHH IMU Data to W25Q64JV External Flash Using S32K344 你好@sharathkumar2026 , 1.在我们的应用程序代码中心,已经有一个与 FRDM-A-S32K344 板载 W25Q64 Winbond 存储器通信的示例: FRDM-A-S32K344 的 QSPI Flash Memory Read/Write demo 。 该示例通过 JEDEC ID 和状态寄存器读取执行设备识别、连续扇区擦除、页面写入、读取和数据完整性验证,并通过 GPIO 使用 RGB LED 反馈来指示操作进度和通过/失败状态。 您可以通过S32DS直接导入: 2. ASM330LHH 是第三方设备,因此您必须查找其数据手册或用户手册,才能知道要发送哪些命令以及如何读取数据。 我建议您参考一下使用 FreeMASTER 进行运动传感的示例。它通过 LPI2C 协议读取FXLS8964AF加速度计的三轴加速度数据:该示例基于 S32K312 协议,并使用了 FreeMASTER 库,但您可以将其作为参考。 3. 这取决于您的应用程序所需的健壮性级别。通常不需要回读验证,只需在每次操作后检查返回状态并使用 CRC 验证每个记录即可。 此致, 朱利安
View full article