MWCT2016 HSE 2.40.0 Secure Boot Configuration Failure- ImportPlainSymKeyReqMuChannel Environment MCU: MWCT2016S based Wireless Charging Controller Working Setup (Legacy): HSE FW Version: 2.6.0 (Application + Secure Boot) merge hex. New Setup (Failing): HSE FW Version: 2.40.0 (Application + Secure Boot) merge hex. We are migrating from HSE FW v2.6.0 to HSE FW v2.40.0 while maintaining the same Qi key provisioning and Secure Boot flow. Problem Statement With HSE FW v2.6.0, the complete provisioning sequence executes successfully: HSE installation Erase Keys S2TP key slot provisioning Qi key programming Secure Boot configuration Application boots successfully With HSE FW v2.40.0, all provisioning steps complete successfully until Secure Boot configuration is started. During Secure Boot configuration the following API fails: ImportPlainSymKeyReqMuChannel() in secure boot code. return HSE response: 0x55A5A399 which corresponds to: #define HSE_SRV_RSP_INVALID_PARAM ((hseSrvResponse_t)0x55A5A399UL) After this failure, Secure Boot configuration cannot be completed, and the ECU remains stuck in the Secure Boot code. Provisioning Sequence Working Configuration (HSE 2.6.0) 00_Blank_MWCT2016_CodeFlash_DataFlash.hex Power Reset 01_HSE_flash.srec version 2.6.0 Power Reset 02_EraseKeysSW.hex Power Reset 03_S2TP_KeySlotsAligned.srec S2TP SW Version: 1.1.1 Power Reset Write Qi Keys via UART Power Reset Application+SecureBoot.hex Power Reset HSE response after merge hex flashing from UART log: HseStatus : 2848 bit 0 : 0 RFU bit 1 : 0 HSE_SHE_STATUS_SECURE_BOOT bit 2 : 0 HSE_SHE_STATUS_SECURE_BOOT_INIT bit 3 : 0 HSE_SHE_STATUS_SECURE_BOOT_FINISHED bit 4 : 0 HSE_SHE_STATUS_SECURE_BOOT_OK bit 5 : 1 HSE_STATUS_RNG_INIT_OK bit 6 : 0 HSE_STATUS_HOST_DEBUGGER_ACTIVE bit 7 : 0 HSE_STATUS_HSE_DEBUGGER_ACTIVE bit 8 : 1 HSE_STATUS_INIT_OK bit 9 : 1 HSE_STATUS_INSTALL_OK bit 10 : 0 HSE_STATUS_BOOT_OK bit 11 : 1 HSE_STATUS_CUST_SUPER_USER bit 12 : 0 HSE_STATUS_OEM_SUPER_USER bit 13 : 0 HSE_STATUS_FW_UPDATE_IN_PROGRESS bit 14 : 0 RFU bit 15 : 0 RFU smrCoreStatus_Get : smrCoreStatus[1] : 0 , smrCoreStatus[0] : 0 smrStatus[1] : 0 , smrStatus[0] : 0 Code debug log HSE response: ImportPlainSymKeyReqMuChannel-hseResp: 0x55a5aa33 LoadBootMacKey-hseResp: 0x55a5aa33 Generic_ImportKeys-hseResp: 0x55a5aa33 KeyProvisioningForJTAG-status: 1 SecureBootConfiguration-hseResp: 0x55a5aa33 KeyProvisioningToHseNVM-status: 1 NON_SECURE_IVT-BLOCK1-hseResp: 0x55a5aa33 SECURE_IVT-BLOCK0-hseResp: 0x55a5aa33 writeDefaultData Running Secure Boot CFG program Hse-FW Version : 0.13.0.2.6.0 , full mem using interface version : 0.13.0.2.6.0 HseStatus : 2862 bit 0 : 0 RFU bit 1 : 1 HSE_SHE_STATUS_SECURE_BOOT bit 2 : 1 HSE_SHE_STATUS_SECURE_BOOT_INIT bit 3 : 1 HSE_SHE_STATUS_SECURE_BOOT_FINISHED bit 4 : 0 HSE_SHE_STATUS_SECURE_BOOT_OK bit 5 : 1 HSE_STATUS_RNG_INIT_OK bit 6 : 0 HSE_STATUS_HOST_DEBUGGER_ACTIVE bit 7 : 0 HSE_STATUS_HSE_DEBUGGER_ACTIVE bit 8 : 1 HSE_STATUS_INIT_OK bit 9 : 1 HSE_STATUS_INSTALL_OK bit 10 : 0 HSE_STATUS_BOOT_OK bit 11 : 1 HSE_STATUS_CUST_SUPER_USER bit 12 : 0 HSE_STATUS_OEM_SUPER_USER bit 13 : 0 HSE_STATUS_FW_UPDATE_IN_PROGRESS bit 14 : 0 RFU bit 15 : 0 RFU smrCoreStatus_Get : smrCoreStatus[1] : 0 , smrCoreStatus[0] : 0 smrStatus[1] : 1 , smrStatus[0] : 1 Failing Configuration-HSE FW 2.40.0 reports: 00_Blank_MWCT2016_CodeFlash_DataFlash.hex Power Reset 01_S32K344_HSE_FW_UPDATE_v2_40_0.srec Power Reset 02_M210WLCUMBCD00A_WSB00.31_EraseKeySW_UART_ENABLE.hex Power Reset 03_S2TP_2_1_0_KeySlotsAligned.srec Power Reset Write Qi Keys via UART Power Reset Application+SecureBoot.hex Power Reset HseStatus : 2912 bit 0 : 0 RFU bit 1 : 0 HSE_SHE_STATUS_SECURE_BOOT bit 2 : 0 HSE_SHE_STATUS_SECURE_BOOT_INIT bit 3 : 0 HSE_SHE_STATUS_SECURE_BOOT_FINISHED bit 4 : 0 HSE_SHE_STATUS_SECURE_BOOT_OK bit 5 : 1 HSE_STATUS_RNG_INIT_OK bit 6 : 1 HSE_STATUS_HOST_DEBUGGER_ACTIVE bit 7 : 0 HSE_STATUS_HSE_DEBUGGER_ACTIVE bit 8 : 1 HSE_STATUS_INIT_OK bit 9 : 1 HSE_STATUS_INSTALL_OK bit 10 : 0 HSE_STATUS_BOOT_OK bit 11 : 1 HSE_STATUS_CUST_SUPER_USER bit 12 : 0 HSE_STATUS_OEM_SUPER_USER bit 13 : 0 HSE_STATUS_FW_UPDATE_IN_PROGRESS bit 14 : 0 RFU bit 15 : 0 RFU smrCoreStatus_Get : smrCoreStatus[1] : 0 , smrCoreStatus[0] : 0 smrStatus[1] : 0 , smrStatus[0] : 0 ImportPlainSymKeyReqMuChannel-hseResp: 0x55A5A399 after Power reset: UML SW Version : WSB00.3B_UART_ENABLE Running Secure Boot CFG program Hse-FW Version : 0.13.0.2.40.0 , full mem using interface version : 0.13.0.2.40.0 HseStatus : 2848 bit 0 : 0 RFU bit 1 : 0 HSE_SHE_STATUS_SECURE_BOOT bit 2 : 0 HSE_SHE_STATUS_SECURE_BOOT_INIT bit 3 : 0 HSE_SHE_STATUS_SECURE_BOOT_FINISHED bit 4 : 0 HSE_SHE_STATUS_SECURE_BOOT_OK bit 5 : 1 HSE_STATUS_RNG_INIT_OK bit 6 : 0 HSE_STATUS_HOST_DEBUGGER_ACTIVE bit 7 : 0 HSE_STATUS_HSE_DEBUGGER_ACTIVE bit 8 : 1 HSE_STATUS_INIT_OK bit 9 : 1 HSE_STATUS_INSTALL_OK bit 10 : 0 HSE_STATUS_BOOT_OK bit 11 : 1 HSE_STATUS_CUST_SUPER_USER bit 12 : 0 HSE_STATUS_OEM_SUPER_USER bit 13 : 0 HSE_STATUS_FW_UPDATE_IN_PROGRESS bit 14 : 0 RFU bit 15 : 0 RFU smrCoreStatus_Get : smrCoreStatus[1] : 0 , smrCoreStatus[0] : 0 smrStatus[1] : 0 , smrStatus[0] : 0 ImportPlainSymKeyReqMuChannel-hseResp: 0x55a5a399 ECU getting stuck in secure boot only Re: MWCT2016 HSE 2.40.0 Secure Boot Configuration Failure- ImportPlainSymKeyReqMuChannel Hi @ShrikantM
Could you please share your key catalogs as well as the parameters used in the ImportPlainSymKeyReqMuChannel() function call? The reported error indicates that one or more HSE request parameters are invalid.
BR, VaneB Re: MWCT2016 HSE 2.40.0 Secure Boot Configuration Failure- ImportPlainSymKeyReqMuChannel Hi @SwapnilGawade
Thank you for sharing the information. Based on your configuration, I have the following observations:
The SHE key group is configured with HSE_KEY_OWNER_CUST as the owner. However, the HSE Service API Reference Manual specifies that, for an SHE key catalog configuration, the owner of an SHE key group must be set to HSE_KEY_OWNER_ANY. This is also demonstrated in the NVM SHE Key Catalog Configuration example.
The targetKeyHandle passed to ImportPlainSymKeyReqMuChannel() is defined as: #define NVM_AES128_BOOT_KEY GET_KEY_HANDLE(HSE_KEY_CATALOG_ID_NVM, 1, 1) However, according to your NVM key catalog configuration, the AES key group is the third group (NvmKeyGroup_2). Based on this configuration, the correct definition for NVM_AES128_BOOT_KEY should be: GET_KEY_HANDLE(HSE_KEY_CATALOG_ID_NVM, 2, 0)
Re: MWCT2016 HSE 2.40.0 Secure Boot Configuration Failure- ImportPlainSymKeyReqMuChannel Hi @VaneB , We are using below key catalogs: /* Table containing NVM key catalog entries */ const hseKeyGroupCfgEntry_t aHseNvmKeyCatalog[] = { /* NvmKeyGroup_0 */ {(HSE_MU0_MASK), HSE_KEY_OWNER_CUST, HSE_KEY_TYPE_SHE, 1U, 128U, {0U, 0U}}, /* NvmKeyGroup_1 */ {(HSE_MU0_MASK), HSE_KEY_OWNER_CUST, HSE_KEY_TYPE_ECC_PAIR, 1U, 256U, {0U, 0U}}, /* NvmKeyGroup_2 */ {(HSE_MU0_MASK), HSE_KEY_OWNER_CUST, HSE_KEY_TYPE_AES, 1U, 256U, {0U, 0U}}, /* Marker to end the key catalog */ {0U, 0U, 0U, 0U, 0U, {0U, 0U}} }; /* Table containing RAM key catalog entries */ const hseKeyGroupCfgEntry_t aHseRamKeyCatalog[] = { /* RamKeyGroup_0 */ {(HSE_MU0_MASK), HSE_KEY_OWNER_CUST, HSE_KEY_TYPE_SHE, 1U, 128U, {0U, 0U}}, /* Marker to end the key catalog */ {0U, 0U, 0U, 0U, 0U, {0U, 0U}} }; For below function we receive HSE_SRV_RSP_INVALID_PARAM hseSrvResponse_t Generic_ImportKeys(void) { hseSrvResponse_t srvResponse = HSE_SRV_RSP_GENERAL_ERROR; /*Import key linked with SMR#0*/ srvResponse = ImportPlainSymKeyReqMuChannel( MU0, 1U, NVM_AES128_BOOT_KEY, HSE_KEY_TYPE_AES, ( HSE_KF_USAGE_VERIFY ), 0U, aesEcbKeyLength, aesEcbKey, TRUE ); ASSERT(HSE_SRV_RSP_OK == srvResponse ); if(HSE_SRV_RSP_OK != srvResponse) goto exit; /* load keys for SHE secure boot */ srvResponse = LoadBootMacKey(); ASSERT(HSE_SRV_RSP_OK == srvResponse ); if(HSE_SRV_RSP_OK != srvResponse) goto exit; exit: return srvResponse; } Please check attached global_defs.h for more details about the parameters. Thanks and Regards, Swapnil Gawade Re: MWCT2016 HSE 2.40.0 Secure Boot Configuration Failure- ImportPlainSymKeyReqMuChannel Hi @SwapnilGawade
According to your description, I noticed that you appear to have combined the DemoApp framework with the Hse_Ip drivers. Is my understanding correct? If so, what modifications have been applied?
Also, have you disabled the data cache in your project? This is a common cause of the HSE_SRV_RSP_INVALID_PARAM error. All data objects used for communication with HSE must be forced to non-cacheable memory.
I also noticed that you are passing HSE_DTCM_ADDR(pHseSrvDesc) as the pHseSrvDesc parameter to the Hse_Ip_ServiceRequest() function. Please refer to the thread HSE_ReadAdkp returning HSE_SRV_RSP_INVALID_ADDR, where my colleague explains some considerations regarding the use of HSE with DTCM memory.
You may also want to take a look at Hse_Ip_ToAHBAddress(), which converts a local address into an HSE host address when TCM support is enabled. It could be useful in this scenario. Re: MWCT2016 HSE 2.40.0 Secure Boot Configuration Failure- ImportPlainSymKeyReqMuChannel Hi @VaneB , As per your suggestion I have done the changes, but it also gives similar response as HSE_SRV_RSP_INVALID_PARAM (0x55a5a399). After debugging we found that it, in ImportPlainSymKeyReqMuChannel(...)->EraseKeyReq(targetKeyHandle, HSE_ERASE_NOT_USED))->HSE_Send(muIf, muChannelIdx, gSyncTxOption, pHseSrvDesc)->Hse_Ip_ServiceRequest(u8MuInstance, u8MuChannel, pHseIp_Request , HSE_DTCM_ADDR(pHseSrvDesc))->Mu_Ip_SetTxRegister(Hse_Ip_apMuBase[u8MuInstance], u8MuChannel, (uint32)pHseSrvDesc) retruns response as HSE_SRV_RSP_INVALID_PARAM (0x55a5a399). The parameters of pHseSrvDesc are added in attached Mu_Ip_SetTxRegister-pHseSrvDesc.xlsx. Thanks and Regards, Swapnil Gawade Re: MWCT2016 HSE 2.40.0 Secure Boot Configuration Failure- ImportPlainSymKeyReqMuChannel Hi @SwapnilGawade
As mentioned, the SHE key group is configured with HSE_KEY_OWNER_CUST as the owner. However, the HSE Service API Reference Manual specifies that, for an SHE key catalog configuration, the owner of an SHE key group must be set to HSE_KEY_OWNER_ANY.
Have you disabled the data cache in your project? This is a common cause of the HSE_SRV_RSP_INVALID_PARAM error. All data objects used for communication with HSE must be forced to non-cacheable memory.
Also, would it be possible to share a simple example showing all the steps you are performing to import the key? Re: MWCT2016 HSE 2.40.0 Secure Boot Configuration Failure- ImportPlainSymKeyReqMuChannel Hi @VaneB , In working setup with HSE 2.6.0 we are using following libraries: 1. RTD AUTOSAR 4.4 2. Key catalog as below /* Table containing NVM key catalog entries */ const hseKeyGroupCfgEntry_t aHseNvmKeyCatalog[] = { /* NvmKeyGroup_0 */ {(HSE_MU0_MASK), HSE_KEY_OWNER_CUST, HSE_KEY_TYPE_SHE, 1U, 128U, {0U, 0U}}, /* NvmKeyGroup_1 */ {(HSE_MU0_MASK), HSE_KEY_OWNER_CUST, HSE_KEY_TYPE_ECC_PAIR, 1U, 256U, {0U, 0U}}, /* NvmKeyGroup_2 */ {(HSE_MU0_MASK), HSE_KEY_OWNER_CUST, HSE_KEY_TYPE_AES, 1U, 256U, {0U, 0U}}, /* Marker to end the key catalog */ {0U, 0U, 0U, 0U, 0U, {0U, 0U}} }; /* Table containing RAM key catalog entries */ const hseKeyGroupCfgEntry_t aHseRamKeyCatalog[] = { /* RamKeyGroup_0 */ {(HSE_MU0_MASK), HSE_KEY_OWNER_CUST, HSE_KEY_TYPE_SHE, 1U, 128U, {0U, 0U}}, /* Marker to end the key catalog */ {0U, 0U, 0U, 0U, 0U, {0U, 0U}} }; Same RTD AUTOSAR 4.4 and Key catalog we are using with HSE 2.40.0, but we are facing issue. ImportPlainSymKeyReqMuChannel(...) function returns HSE Response as HSE_SRV_RSP_INVALID_PARAM. Hse_Ip_ToAHBAddress() function is not available in this RTD AUTOSAR 4.4. Thanks and Regards, Swapnil Gawade
記事全体を表示