LPC微控制器知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

LPC Microcontrollers Knowledge Base

讨论

排序依据:
The DMX512 master and slave board (OM13043) are no longer available. This page is provided for reference purposes only. Board information and code is available in the zip file attached to this posting. NXP offers dedicated components to realize DMX512 based systems for both communication and power stages. The reference design provides a basic set of commands (including Remote Device Management) that can be used as a starting point to develop next-generation DMX512 platforms. The DMX512 Software Development Kit (SDK) for the LPC11xx/LPC11Uxx installer contains: AN11153 - Describes the use of the NXP LPC111x Cortex M0 microcontroller to create an RDM enabled DMX512 Slave AN11154 – Describes the use of the NXP LPC11U1x Cortex M0 microcontroller to create a RDM enabled DMX512 Master (USB - DMX interface) UM10536 - Explains how to get started with the NXP DMX512 Master (USB - DMX interface) and DMX512 Slave (demo board for DMX fixture) and the NXP Windows .NET DMX512control application Software Package – DMX master and slave implementation for LPCXpresso toolchain and Windows .NET GUI Schematics, Gerber files and BOM List The SDK is attached to this page (see below) for REFERENCE PURPOSES ONLY. DMX512 Master Board DMX512 Slave Board System notes Controller side: LPC1100XL microcontroller (up to 50 MHz - 45 DMIPS) offers performance needed to integrate DMX message coding/decoding and PWM generation in a single chip Industry-leading low active power consumption of 110 uA/MHz for bus-powered devices Storage of scene settings in non-volatile memory using EEPROM emulation in flash, or integrated EEPROM in LPC11E00 series Up to four 16-bit and 32-bit timers, generating up to 11 PWM signals to control and dim the ballast Reduced development complexity - software can be written in C Reduced bill of materials – significant cost savings through Cortex-M0 architecture, plus many built-in peripherals to interface with lighting drivers and network in LPC1100XL Power stage: LED dimming using the PWM input of the NXP UBA3070 DC-to-DC LED driver with up to 98% efficiency SSL4101 provides mains isolation for both the RGB LED power stage and the DMX wires Low component count and high efficiency through integrated PFC and flyback control functionality GreenChip TEA1721 buck converter supplies LPC1100XL with high efficiency; no-load power consumption levels 10 mW Implementation example (DMX512 slave unit): RDM-enabled DMX512 slave or receiver built around the NXP LPC111x Cortex-M0 microcontroller Features four DMX controllable LEDs, a red heartbeat LED, a green traffic LED, DIP switches for selecting the DMX start address, a 5-position joystick, and an optional LCD The UART and the 16-bit timer/counters of the LPC111x MCU are the main hardware blocks needed The I2C hardware block is used to interface with the (optional) LCD functionality References to DMX512 refer to DMX512-A, since both hardware and software are designed using the latest standard Implementation example (DMX512 master unit): DMX512 controller and monitoring device, built around the NXP LPC11U1x microcontroller, enabling Remote Device Management (RDM) Features a USB interface, a red heartbeat LED, and a green traffic LED The USB and UART of the LPC11U1x MCU are the main hardware blocks needed
查看全文
The OM13043 kit described below is no longer available (the LPC1227 and LPC1100XL devices are still available). This material is provided for reference materials, but KNX software is still available from Weinzierl Engineering. Building automation systems based on KNX communication protocols Communication is becoming essential in complex buildings. For this reason, NXP cooperates with Weinzierl Engineering to offer dedicated components to realize KNX based systems. A professional version of the KNX system B stack is now available on LPC Microcontrollers to allow a jump start with KNX development. System notes LPC1100XL and LPC1200 series microcontrollers: Based on the highly energy-efficient ARM® Cortex™-M0 processor Dramatically lower the cost per KNX node in home and building automation networks Cortex-M0 architecture ideally suited for low-complexity end nodes Include up to 128 KB Flash and 8 KB SRAM, and offer highly configurable peripherals Can be powered directly from the DC-DC converter of the KNX twisted-pair transceivers, making bus-powered devices easy to implement With performance levels up to 45 DMIPS, a single MCU delivers the resources required to run a KNX System B stack (up to 65535 nodes), with enough bandwidth available for the end application Reduced time to market – full professional stack available from partners with flexible license models A certified implementation of the KNX System B is available for the LPC1200 from Weinzierl Engineering  Implementation example (OM13042 demo board): Available with the NXP LPC1227 microcontroller and ON Semiconductor’s NCN5120 transceiver, suitable for use in KNX twisted pair networks (KNX TP1-256) Specifically designed to simplify design process with a ready-to-implement, energy-efficient KNX TP solution for applications such as lighting switches and control, HVAC control, shutters and occupancy detection Improves power efficiency, reduces development costs, accelerates time to market for KNX applications on ARM Cortex-M0 Application Note AN11231 is available here More information on KNX:  www.knx.org KNX TP Stack System B from Weinzierl Engineering - The new dimension of KNX development Each KNX device is based on a device model, that specifies both the management procedure (that is, how the device is configured via the bus) and identifies the resources available to the device (for example, the maximum size of the connection table). System B (mask version 07B0) is a new device model that has been defined specifically for the implementation of complex KNX devices. The main advantage lies in the number of available communication objects. While previous devices models were limited to 255 objects or less, System B theoretically permits up to 65,535 communication objects. To achieve this, the formats of the communication tables (group address, association and group object tables) have been redefined in the KNX specification for System B. System B devices can update their communication objects at system startup. This function is called Read-On-Init and can be activated individually for each object. Once the application is started the system software sends group read-value services independent from the application task. These services are scheduled by the stack to ensure that the bus is not excessively loaded at startup. System B also offers a greatly increased address space. The configuration data (application, parameters and tables) can be loaded into a range of up to 1 MB (20-bit addressing) via the bus (using memory services). To access system parameters, additional properties in the interface objects of the system have been introduced. System B is supported by the ETS manufacturer tool MT4, by ETS3 andETS4. Implementation for optimal performance Weinzierl Engineering as a KNX system supplier offers a new implementation for KNX System B, specifically targeted at complex devices with a 32-bit architecture like the Cortex M0 from NXP. It includes a complete implementation of the specification and is optimized to ensure high performance for all application sizes. A major consideration in the development of System B is the timely (real-time) processing of the large association table, which contains the assignment of group addresses to the communication objects and vice versa. It is loaded by ETS and is not sorted. For a table length of more than a thousand entries, linear search algorithms are not effective and therefore additional look-up tables have been introduced that allow quick access via indices. The processing of the communication objects has also been accelerated and a linear search through all objects is avoided with the use of additional buffers. Although these design features may require additional memory, they facilitate low CPU clock speeds. Higher performance is achieved at the same frequency with than with previous implementations with considerably reduced KNX resources. The System B implementation from Weinzierl Engineering uses a virtual address space that is resolved at the driver level and mapped to the corresponding physical storage areas. This means that applications are easily ported to different platforms. As for all Weinzierl's stack implementations, the focus is to ensure ease of application development. The application interface has been largely maintained and is accessible via comprehensive API functions. It is possible to implement either internal or external applications. An internal application is bundled together with the stack in the device and the ETS simply has to load the parameters and tables, which ensures quick download times. An external application is loaded by the ETS along with the parameters and tables. The stack also supports additional interface objects (user properties). These objects can be used, for example, to set device parameters using point-to-point communication on the bus. ETS parameters can also be realized with Properties. For the creation of the product data base with ETS MT4 (Manufacturer Tool) our bus monitor and KNX development tool Net'n Node has been extended with a new export function. After importing the data of the software project it directly generates an XML file that contains all the storage areas, load controls and binary application data. This XML file can be imported directly into the MT4 solution.
查看全文
Welcome to the LPC4350 Hitex Board Getting Started Guide! This page will walk new owners of the LPC4350 development platform from Hitex through bringing the board up with the example projects. Connecting the Hardware Here is a photo of a typical hardware setup. The board is connected to a PC through a JTAG debugging interface and a USB-serial cable. +5V center-positive power is also applied to X14. If a 5V regulated power supply is not available, the board may be powered by USB connected to one of the USB connectors using the included cable. To date we have tested this board with a Keil ULink 2, ULink Pro, and the Segger JLink but any JTAG-capable tool should be able to debug with the LPC4350. The example projects should run without modification on Keil MDK. To see the debugging output from the example code on the serial-to-usb cable, first the driver must be installed. Many cables use chips from FDTI and the drivers can be downloaded from here: FDTI VCP Drivers. To view the serial output, any standard terminal program such as Tera Term can be used. LPC4300 Hitex Board with Connections LPC4350 PDL Examples and Flash Drivers The example code for this board can be downloaded from here: LPC4350 PDL There are 53 code examples. Once the code has been downloaded, it should be unzipped. The unzipped peripheral driver library includes an Examples directory containing examples that work with each peripheral on the LPC4350 dual-core microcontroller. Also included are flash drivers located in the Tools\Flash\Keil_Binaries directory. If using ARM/Keil MDK V4.22 and earlier, these should be copied to the C:\Keil\ARM\Flash directory. Later tool versions should include these drivers. LPC4350 PDL Examples and Flash Drivers If you are using the Hitex LPC4350 board using the ARM/Keil MDK, the driver library projects have several configurations built-in. They can build for Internal SRAM, build for SPIFI (external 1 MB QSPI flash on the Hitex board), or build for Hitex Flash (external parallel flash on the Hitex board).The best performance will be achieved with building for Internal SRAM, but if you would like the board to boot on its own without a debugger, then the code will have to be built either for SPIFI or for Hitex Flash. LPC4350 PDL Keil Project Configurations LPC4350 PDL Boot Jumpers Once you have successfully programmed the flash on the Hitex board, there is one step left before the LPC4350 can boot from external flash. That final step is to configure the boot mode using the boot mode jumpers. LPC4350 PDL Boot Jumpers Here is a diagram that shows how to configure the boot jumpers on the LPC4350 Hitex board. The boards are shipped with the center two positions shorted with jumpers. This configures the LPC4350 to boot from the "EMC" (External Memory Controller) which is connected to the parallel flash on the Hitex board. When using the sample projects with the Keil tool, after building a project, the LOAD button can be used to program it into Flash memory for stand-alone booting. To debug a project that has been programed in to Flash, you may need to click the LOAD button to configure the memory controller on the LPC4350 (if it has been reset) before entering debug mode. LPC4350 PDL Boot Jumper Diagram We can ship boards with two example projects flashed in them- one loads when the board is configured to boot from Parallel Flash, and a second loads when the board is configured to boot from QSPI flash. Recent boards are shipped with a Mass Storage Class ROM USB demo in parallel Flash and an LED/button demo in QSPI Flash. Using the SD/MMC Card Slot The SD/MMC Card Slot, on the right edge of the board in the photo above, can accept an SD card to read and write data. Before this slot will work properly, several jumpers must be configured on the Hitex board. The jumpers needed are: Jumper Block Jumper Settings SV3 positions 7-8 and 13-4 must be open SV6 positions 1-2, 3-4, 7-8, 15-16, 17-18 must be open SV12 all positions must be shorted JP9 position 1-2 must be shorted Next- load the Usb_MassStorage example from the USBDEV_ROM directory. This Mass Storage Class example has been extended with sdio drivers. Insert an SD card (we have tested 2GB) into the SD connector on the right side of the board. Connect X2 (USB1, high-speed) to a PC. You should see a disk drive on the PC and be able to read and write the SD card. Operation at 204 MHz The LPC4350 is qualified to operate at up to 204 MHz, but normally starts up at a slower speed to make design easier. In particular, even if memories and power subsystems are not designed to support 204 MHz, booting is still possible. To run the LPC4350 at 204 MHz, take a look at the BOOTFAST example project. This project supports the same configurations (SRAM, Parallel Flash, and QSPI Flash) as the other examples, but after startup, it relocates some code to internal SRAM, and then it reconfigures the parallel flash and SPIFI peripheral to a high speed mode and increases the clock speed to 204 MHz. This is a good way to see how a standard system would boot. Typically, the most critical code would also be located within internal SRAM which runs at 204 MHz with zero wait states while other less performance-intensive code could be located in external Flash, SRAM, or QSPI flash which are set up to run at 102 MHz in this example. Multi-Core Operation The LPC4350 contains two cores, a Cortex-M4 and a Cortex-M0 which both operate at 204 MHz. An example that demonstrates how you can use the cores together is located in Examples\DUALCORE\Mbx_Demo. This example sets up a mailbox mechanism to facilitate communication between the two cores. The M0 core is assigned the task of outputting serial communications via UART 1. This example includes a multi-project workspace. Once the workspace is opened, the M0 project must be built first before the M4 project can be built. For more details, see the abstract in the M4 project. State Configurable Timer (SCT) The LPC4350 contains a special timer called the State Configurable Timer (SCT). The SCT is a timer with a state machine integrated into it. It is great for doing complex signal generation such as PWM waveforms. An SCT example is provided in the LPC4350 code repository which emulates the behavior of a simple traffic light. The example is called SCT_TrafficLight and is in the SCT subdirectory of the Examples directory in the code bundle. To use this example, you must assemble a PCB with four LEDs and two pushbuttons. Here is a photo of an example board: SCT Traffic Light SCT Traffic Light Schematic The traffic light should be connected as follows: Signal Port Connector Signal Wire Color CTOUT_0 P4_2 X11, pin 7 Red LED red CTOUT_1 P4_1 JP20, pin 2 Yellow LED yellow CTOUT_2 P4_4 JP22, pin 2 Green LED green CTOUT_3 P4_3 X11, pin 6 White LED red CTIN_2 P4_10 X11, pin 13 WALK Button blue CTIN_3 P7_3 SV18, pin 16 RESET button yellow GND ADC ADC, GND Common black Traffic Light Connections If you would like to edit the state machine used in the traffic light example, you will need to use the LPCXpresso or Red Suite tool, which has "Red State," a state-machine editor, built-in. Here is an image of the state machine used in the traffic light example: Traffic Light Diagram Once you have edited the state machine, click "Generate Code." You can test the state machine within LPCXpresso if you have a Red Probe or an LPC-Link probe, or you can copy the following source code files from the LPCXpresso project over to the Keil SCT project: sct_fsm.c, sct_fsm.h, and sct_user.h and make use of a JLink or uLink. Serial GPIO (SGPIO) The LPC4350 contains a peripheral called Serial GPIO which is similar to a bank of shift registers with some extra logic for bonding and counters for timing. The SGPIO is great for implementing standard or custom digital data interfaces. To demo this peripheral, we have configured it to implement four I2S ports to add 7.1 8-speaker audio capability to the LPC4300 family. The example for this will soon be provided in the LPC4350 code repository. The example will be called SGPIO_71 and will be in the SGPIO subdirectory of the Examples directory in the code bundle. To use this example, you need a demonstration PCB with four stereo audio codecs on board. Here is a photo of an example board: LPC4350 Codec Board The codec board should be connected as follows: Signal Connector Wire Color MCLK SV16, pin 6 blue LRCLK SV3, pin 11 green SCLK SV5, pin 6 yellow GND GND post near U23 black V33 JP5, pin 2 red - - - SDIN0 SV13, pin 4 blue SDIN1 SV5, pin 4 green SDIN2 SV16, pin 4 yellow SDIN3 SV3, pin 3 blue LPC4300 Hitex Codec Connections Once you have connected the codec board, you should be able to connect the Hitex board to your PC using a USB cable to connector X2. After running the example project, a stereo USB speaker device should appear on your PC which can accept audio and mirror it onto two of the stereo audio channels.
查看全文
Link to board: http://www.lpcware.com/content/devboard/android-open-accessory-aoa-kit Android Demos There are three demos available for download on the Embedded Artists website http://embeddedartists.com/products/app/aoa_kit.php The code bundle contains the following: Demo 1: Android Open Accessory demo which lets you control and monitor the AOA Board (LPC1769 side) from an Android device. Demo 2: Android Open Accessory demo which lets an Android device detect CAN nodes (such as the LPC11C24 side of the AOA board) in a CAN network. The CAN nodes can be controlled and monitored from the Android device. Demo 3: Android Open Accessory demo which lets an Android device detect Xbee nodes in an Xbee network. The Xbee nodes can be controlled and monitored from the Android device. FreeRTOS has been ported to the board and a demo is available that show how to use it. lwIP v1.4.0 has been ported to the board. The httpserver_raw (webserver) application from the lwIP contrib package is available with a small modification to use the on-board SD-card interface instead of the ROM based file system. FatFs file system module has been ported to the board. The lwIP demo (based on httpserver_raw) is using this module to access files on an SD card. nxpUSBlib is available and used in the AOA demos. How to setup the projects in LPC Xpresso Make sure that the latest version of the LPCXpresso IDE is installed. Download the package of sample application projects into the Eclipse workspace. The package can be downloaded (as a zip-file) from Embedded Artists’ support page after registering the product. The zip-file contains all project files and is a simple way to distribute complete Eclipse projects. Start the LPCXpresso IDE and select a new (and empty) workspace directory. Select the Import and Export tab in the Quickstart Panel and then Import archived projects (zip), see Figure 1 below. Browse and select the downloaded zip file containing the archived sample applications. Select all sub-projects to be imported, see Figure 2 below. By default the NXP USB library has been configured for USB device only. This needs to be changed to USB host. Right click on the nxpUSBlib project and select Build Configuration, then Set Active. In the list select LPC17xx_Host. See Figure 3. The projects are now imported. Click (to select) the project to work with. Click Build in the Quickstart Panel (under Start Here). See Figure 4 There is also a video on how to setup Demo 1 and get it running by connecting your android device. (Getting started video provided by Embedded Artists) http://www.youtube.com/watch?v=l3f2ss1IdV0&feature=player_embedded
查看全文
ADCHS and DAC programming with LPC-Link 2 + LabTool Dirceu Rodrigues, Jr. - Oct. 2013 Bio Dirceu Rodrigues, Jr. is a computer engineer with a master's degree in electrical engineering. As an independent consultant, he tests new products with particular interest in the areas of wireless sensor networks, ARM processors, DSP, motor control, and medical applications. Introduction             When I got involved with this campaign, my initial idea was to use the NXP LPC4370 microcontroller available on the LPC-Link 2 to implement a multicore FIR filter. Combined with the analog processing capabilities present on LabTool add-on board, would be ideal to put in place a structure which I discussed on ESC Brazil 2013 (Multicore Microcontrollers in Instrumentation and Control). But after a time studying the schematics of these boards, I realized that understanding the signal conditioning circuits, gain settings, input calibration and the correct use of ADCHS (12 bit High Speed ​​ADC) peripheral and external DAC, deserve a whole article. For me, the most important feature of the board LPC-Link 2 (in addition to being a programmer/debugger for the target) is able to program a generic application on LPC4370 memory, since there are several analog/digital pins available on expansion connectors.                 Firstly, I downloaded the latest version of the ARM Keil µVision (V4.72.10.0). At time, I had not experienced the new LPCOpen library, so I changed the LPC43xx.h provided by the compiler to add a raw support for ADCHS peripheral - renaming it to LPC43xx_new.h. The change consists primarily in define register addresses, enabling references such as “LPC_ADCHS->xxx”. Before attach LPC-Link 2 on top of LabTool board, I connected the 10 pin SWD cable on J2 of LPC-Link 2, according Figure 1. Will look like the cable is squeezed between the boards, but that is quite normal. Also, the user must to ensure the other connectors are not slightly misaligned. LabTool - Analog Inputs Next I tried to unveil the structure around the high speed analog to digital converter.  The reason for the presence of the BNC connectors on LabTool is to implement a complete two channel oscilloscope, whose features are far from modest, since the LPC4370 includes a 12 bit ADC, and can operate up to 80 MHz. Note that the two 10 bit ADC modules are absent on LPC4370 TFBGA100 package used in LabTool. A very simplified schematic of input conditioning circuit for each channel is shown on Figure 2. The complete design, provided by Embedded Artists[1], includes several other components, including capacitors for shaping the frequency response. All settings are controlled via the SPI interface, including the DC/AC coupling. The input  (0.5 V) is provided by a proper MCU pin related to ADCHS, as I will explain later. Two analog multiplexers allow set the gain when changing the operational amplifier feedback resistor.  From the nominal values of components on figure, we can write some equations for the DC model: The LPC4370 ADC is a flash type with differential input - Figure 3. The value converted to digital domain, as presented on page 1287 of LPC43xx User Manual (2013 draft version), is: Through the DCINNEG and DCINPOS bits on ADCHS POWER_CONTROL register, the user can add a 0.5 V DC offset to the differential inputs. In the case of Labtool board, is convenient make DCINNEG = 1 and DCINPOS = 0, considering the presence of amp op with the non-inverting input voltage according Figure 2. With these settings: and . Also, note that Substituting these results on Eq. 4:  , and: Defining:  The value of G A depends on position of two multiplexers (feedback resistor selection 1 out 😎 and SPDT switch (divided input voltage selection V U or V D ).  So, I can create the Table 1, which allow me to calculate the analog input value or V CH1 , for each selection. Feedback resistance Non-inverting Amp. Op. gain GA VCH1 2k87 // 158R 2 0.4 2k87 // 536R 4 0.8 2k87 // 1k65 8 1.6 2k87 20 4 0R 1 0.016 1k33 // 270R 2.5 0.04 1k33 // 1k07 5 (4.95) 0.08 1k33 10 ( 9.86) 0.16 In order to obtain a value of acceptable precision it's required to compensate the ADC readings (N ADC ) for component tolerances and other deviations associated with the input conditioning circuit. This is done in software. An affine function (gain and offset) makes the correction based on the current reading and previous calibration data – Listing 1. Remember that a measuring instrument is not only as good as its components, but also as the calibration method used. LabTool - Analog Outputs The Digital to Analog section is more straightforward. Since the 10 bit DAC module is absent on LPC4370 TFBGA100 package, the LabTool board relies on external DAC102S085 from National to output two analog voltages. As before, the simpler schematic on Figure 4 shows the essential components for the DC model. On LabTool board, the LPC4370 SSP1 peripheral has three usages: Settings for the ADCHS conditioning circuit. Writing on DAC Communication with an EEPROM The sharing is carried out through appropriate slave selection signals (SSEL and GPIOs) from MCU. The DAC has two channels with internal data register including controls for update/refresh timing. The relevant equations are: Substituting Eq. 7 in Eq. 8: Application: Filtering an ECG In order to test the ADCHS and related equations obtained from the LabTool manufacturer schematics, I decided to program the ARM Cortex-M4 on LPC4370 to implement a stop-band FIR (Finite Impulse Response) filter with 127 taps. The idea is to filter an ECG signal corrupted by 60 Hz hum. To avoid building a circuit around an instrumentation amplifier (something I've done a few times) and waste some skin electrodes; I thought using the computer sound card to generate the desired signal. So, the following tasks were performed: Find an ECG signal database in audio format [2]. Select the file ecg.wav (60s duration, 16 bit, 1 kSa/s). Extract the file data on Matlab, insert a 60 Hz noise and rewrite it in wav format . Play the file on computer line-out using a software for audio editing like GoldWave. This will allow some experimentation, as repeat intervals, invert polarity, attenuate and many other useful transformations - Figure 6. Design a notch FIR filter in Matlab and simulate the result. Make a header file with the generated 127 coefficients. For this application, I used DC coupling on input (capacitor short-circuited on Figure 2). Also, the ADCHS was configured to present the result in two’s complement format (other option is offset binary) . Figure 7 shows a diagram for the FIR filter - coefficients and output labeled as c and NFILT, respectively. To check the result, the filtered signal is sent to the analog output in real time. For this it’s necessary to perform a conversion between the ADCHS and DAC102S085 ranges using appropriate equations. Here I have at least two options: 1. Taking advantage of maximum available resolution (not used): In this case, the conversion is performed through the Equation 10 and Figure 8.  Substituting Eq. 10 on Eq. 9:  In order to ensure compatibility with the amplitude of sound card output it is appropriate to select the gain 10 for the ADC non-inverting amplifier (last row of Table 1).  Therefore, the equation for the analog to digital conversion is:  This leads to a maximum input voltage around +/- 2.5V, when -2048 <= NFILT < +2048.  Combining Eq.11 and Eq. 12, the relationship b etween input and output is given by:  2. Equal amplitudes (input/output): In the ECG filtering applicatioon it is desirable that the original and filtered signals had the same amplitude, or a 1:1 relationship. Therefore, I've carried a different conversion in order to meet VEXT_AOUT1 = VCH1.  Still maintaining the gain 10 between VCH1 and NFILT and equating Eq. 12 and Eq. 9:  Thus resulting in the equation responsible for the conversion:  Armed wiht this modeling I did a simulation on Matlab.  The plots on Figure 9 allowed me to check the filter performance by comparing the input, the noisy signal and the output.  Note an approximate delay of 64ms between the input and output (representing taps/2 samples). With this set of equations and the FIR itself coded on LPC4370, the final result is shown following. The sampling and output rates both are equal to 1k/s. Note an approximate delay of 64 ms between input and output (representing taps/2 samples). This powerful microcontroller and its high speed ADC are able to handle sample rates much higher than the one I used here, including multichannel audio. As I mentioned earlier, the purpose of this simple application is just to introduce the analog resources available on LabTool board. Conclusion The ADCHS has many other configuration options. It works through a state machine with a dedicated timer and a set of eight descriptors, for which it is possible to establish how and when a conversion occurs, generating interrupts, filling a 16 position FIFO or transferring data through DMA The clock for this application was adjusted to 180 MHz, a value more than sufficient. In a next installment, I intend to wake-up the other two Cortex-M0 cores on the LPC4370, implementing a truly multicore filter through IPC (Inter-process Communication), running at a lower clock; something like 60 MHz and compare the results with the single core solution – for example, analyzing the power consumption. Stay tuned [3]. References [1] http://www.embeddedartists.com [2] http://courses.engr.illinois.edu/bioe415/labs/ecgwav.html [3] http://www.youtube.com/DirceuRodriguesJr
查看全文
Today's Data Acquisition Applications require separate ICs for input, processing, and output. With the new LPC4370, designers have a complete data acquisition solution on a single chip. With the release of NXP’s new LPC4370 Cortex-M4F microcontroller, we wanted to provide engineers with the tools necessary to evaluate its high-performance signal processing capabilities (up to 204 MHz) and its host of advanced features and peripherals including the 12-bit ADC at 80 Msps with up to six channels.   The result is a new product from Embedded Artists, named LabTool.  LabTool is as an add-on board to NXP’s LPC-Link 2 debugger and demoboard platform.  The LabTool includes a hardware daughter board and software running on the PC that enables the Link2 to be used as a logic analyzer, oscilloscope, and signal generator. It is designed around NXP’s new LPC4370 microcontroller, and the hardware can serve as a development platform for this MCU.   LPC4370 and LabTool Key Components Follow the URLs in the table to find more information on the product and its key components. LPC4370 The LPC4370, ARM Cortex-M4F based microcontrollers, are complete data acquisition solutions on a single chip. The LPC4370 provide the fast digital and analog inputs, the high performance processing capabilities, and the hi-speed output needed for data acquisition applications. Running up to 204MHz, the ARM Cortex-M4F of the LPC4370 is the industry’s fastest Cortex-M microcontroller. The Cortex-M4F is a next generation 32-bit core that offers system enhancements such as low power consumption, enhanced debug features, and a high level of support block integration. Download the LPC4370 documentation: LPC4370 BGA256 Product Information Page LPC4370 BGA100 Product Information Page LPC4370 User Manual and Data Sheet LPC4300 Series Leaflet LPC-Link2 LPC-Link 2 is an extensible, stand-alone debug probe that can be configured to support various development tools and IDEs using a variety of different downloadable firmware images. It can also be used as an evaluation board in its own right for the NXP LPC4370 triple core MCU. And through the use of an add-on board from Embedded Artists, it can be used as an oscilloscope or logic analyzer! For more information on the Link 2, view our NXP.com page. LabTool LabTool can be purchased as a kit that includes the Link2 main board plus the add-on board, or the two can be purchased separately.  A connector with 26 probe wires is included, and is the only accessory required for using the tool.  The probes feature a 2.54mm pigtail end, for easily connecting to headers and jumpers on a target platform.  A set of compatible microgrippers may also be useful, but must be purchased separately. Purchase LabTool, download documentation and the GUI at Embedded Artists product page.   LabTool also available for purchase at: Watch the video here.   LabTool Features   The LabTool consists of both a hardware platform and a software GUI, which combine together in providing the following set of features that are commonly used by electronic designers during bench debugging.  A standard 5.0V supply from your high-speed USB2.0 connector provides the power needed to operate the board, as well as the high-speed communication channel for the data stream.   Digital Channels 10 channel logic analyzer supporting 100MHz (2ch), 80Mhz (4ch), 50MHz (8ch), 20MHz (10ch) Selectable edge-sensitive and level-sensitive triggers give you flexibility in how the signal is displayed. 11 channel digital signal generator up to 80Mhz, at 3.3 volts logic level. Included with the digital interface are three protocol analyzers.  You can monitor SPI, I2C and UART with a built-in interpreter that shows the timing of clock and data transfers in the GUI. Demonstration signals are provided already on the board, by means of an LPC812 microcontroller.  This devices generates heartbeat PWM, four digital counters (at 750KHz, 1.5MHz, 3.0Mhz and 6.0MHz), plus SPI, I2C and UART data streams.  These signals can be used for quickly verifying the tools is up and running, and provides reference signals for comparing to your own design when measured by the LabTool.   Analog Channels   2 channel oscilloscope sampling at 80Msps (1ch), 40MHz (2ch), with 6MHz bandwidth rating.  The voltage range that can be sampled is a very wide range at +/- 25 volts.  Input impedance is 1Mohm. 2 channel analog output generation at 40KHz bandwidth, at +/- 5 volts.  Three built-in waveform generators support sine, square and triangle waveforms.   GUI   LabTool comes with a feature rich software interfaced developed by Embedded Artists.  The GUI gives users the capability to manage the digital and analog channels through: Dialogs for selecting digital and analog inputs channels One-shot and continuous sampling Sorting and moving of signals Applying application-specific signal names Saving settings in a project file Exporting collected data to .csv formatted files Appling SPI, I2C or UART protocol analyzers to selected channels Using four cursors to measure and interpret waveforms     Open Source Environment   The GUI is developed using Qt framework, and can be provided as open source. Source code for the firmware operating on the LPC4370 is also planned to be released for use among the community of NXP users.  Developers are encouraged to use this firmware as a starting point for creating exciting new applications based on LPC4370! Getting Started   A comprehensive user guide for the LabTool is available from Embedded Artists at the link given above. Tips for getting started:   Refer to the user guide and notes on Embedded Artists web site for the most recent instructions.  Here are some tips that have helped our testers and expert industry users to get started smoothly.   Install the GUI software first.  USB drivers (needed at step #2 below) are copied to the installation folder during this step. Attach the LabTool add-on board to the Link2 (see image below for proper orientation). Driver installation may take several minutes, and is accomplished in two steps.   When the hardware is first connected to a USB port, the driver for the Link2 must be installed.  This driver is included with the LPC-Link2 Configuration Tool.  The device manager shows the hardware is enumerated as “LPC Device”. Once the Link2 driver is loaded, the next step allows the LabTool GUI to be started.  The first time the GUI runs, it will detect the LabTool hardware, and will load an additional driver.  This driver is located in a sub-folder from the location where the LabTool software package was installed.  The device manager shows the hardware is now enumerated as “NXP LabTool”   Once the GUI is running, check that “LabTool Device” is displayed in the section marked “Selected device” in the diagram above. The probe bundle has each wire function labeled on the silk screen of the PCB.  Check these carefully to find cable D0, and connect it to the demonstration signal  labeled “PWM_LED” on the header at the bottom right corner of the board.  In the GUI, choose “Add Signal” and select D0 as an input channel; press OK.  Set a falling edge trigger and a sample rate of 2MHz.  Choose continuous sampling, and view the results in the waveform view.  It’s that simple!   Correct Orientation   Correct orientation is required.  Be sure the expansion headers on the Link2 are aligned properly to the connectors on the LabTool add-on board.  The USB port is located at the end opposite from the BNC connectors.     Industry Experts and NXP Testers   We asked leading experts in the embedded community to test the LPC4370 and LabTool, create some test code, and let us know what they thought of the whole process.  Below are their evaluations:   Industry Experts   Kevin Townsend has been working with LPC microcontrollers since the ARM7 LPC2000 products were released. He specializes in ARM Cortex-M0/M3/M4 design and development with interest in low power and wireless sensors. He is active in the open source HW world as Lead Engineer at Adafruit Industries. Kevin tested the LPC4370 and wrote a review on his blog site, www.microbuilder.eu. To read his insightful commentary follow this link.   Bob Boys is a Product Manager for Keil MDK and ARM DS-5 tools at ARM with multiple years of experience in the industry. He holds a Masters in Information Sciences and has worked with a variety of hardware and software platforms around the ARM Cortex family of products. Bob decided to test out the oscilliscope feature of the LabTool. See his review below.   Dirceu Rodriguez, Jr. is a computer engineer with a master's degree in electrical engineering. As an independent consultant, he tests new products with particular interest in the areas of wireless sensor networks, ARM processors, DSP, motor control, and medical applications. (Review coming soon)   Massimo Manca has 20+ years of experience in the industry. He has worked on a variety of applications with more than 30 different microcontroller families. Massimo gave the LabTool and Link2 a thorough testing on all parts.  Initial comments are provided below, with an additional review coming soon.   NXP Testers NXP Application Engineers have tested the LPC4370 and LabTool for themselves.  Their feedback and use cases are shown below.     Using the SPI Protocol Analyzer     Using LabTool to evaluate Rotary Encoder and QEI peripheral     Investigating I2C/SMBus issue using LabTool     Comparing the LabTool to a commercially available signal analyzer   Evaluations and Reports Kevin Townsend hosts a blog on his microbuilder.eu site. Read his insightful commentary here.   Bob Boys from ARM, Ltd. wrote:   I tested the scope part as this is what I am most interested in.  LabTool in this respect worked quite well compared to other USB scopes I have used that cost mush more.  I tested it on a two node CAN network and the SWO Serial Wire Output: both on a Keil MCB1700 (LPC1768) board.   I liked these things: 1)    Easy to change from neg/pos slope or no trigger. 2)    Changing the trigger point was very easy although I liked using the no trigger setting better to initially get a waveform going. 3)    Determining the timing was easy and surprisingly accurate.  At first I was getting very bad frequencies but after I calibrated the LabTool per the instruction it was fine. 4)    Setting the cursors was easy – but see point 5 below. 5)    The waveform faithfulness compared to my HP 100 mHZ scope was quite good. 6)    Installing the software was easy although I had some initial trouble with the USB drivers – it could detect it and under device the labtool Device was grayed out.  I had to uninstall the previous LPC-Link 2 USB drivers (which had worked OK for me) – it showed it was not installed correctly or something like that -  it had a small yellow icon in Device manager.  Now it works fine. 7)    Single shot and continuous collection works easier than on my HP.   I thought these could be improved: 1)    The scope selection is called Analog.  I was confused – why not just label it scope ? 2)    I had some difficulty getting a waveform displayed sometimes – I had to fiddle with it. 3)    I was not able to erase a waveform so sometimes I didn’t know if I had  a new one or nothing or ????  Making this part easier to use might be worth it. 4)    I could not make the waveform bigger or shift it up or down (position). 5)    When I clicked on a cursor icon to bring it up into the screen – the waveform shifted and it looked like (to me anyway) to have disappeared.  It was there – It took me a while to figure this out. 6)    CAN is a differential signal but it seemed to work.  A differential input would be nice.  So would a CAN Analyzer. 7)    I had a hard time getting the “DC” to work – “AC” was always better and easier. 😎    The ability to change the waveform colour might be a good idea.   Following are the results of two tests.   CAN on one channel: 1)    500 kHz is correct ! 2)    The waveform (at 80 MHz) is good – the overshoots are not visible on the HP but I didn’t adjust the tiny capacitor screws on the LabTool.  There are more of the resolution errors shown on the rise and fall edge than my HP – but HP still has some.  Not a big deal. Here is the CAN frame using two channels:  Even though I had to reduce the sampling freq to 40 mHz – it still looks good.   The ability to move the waveforms vertically (and maybe a polarity switch) would be nice.     SWO: Very often customers must measure the frequency on the SWO pin if they can’t get the Serial Wire Viewer (SWV) working and they do not know what their CPU clock is. A scope makes this easy and – LabTool did very good – I think sometimes the SWO pin can go up to 1 mHz and more – but this example at 1.25 worked fine. 1.25MHz as shown here is correct ! I compared all these waveforms to my HP and LabTool did quite well. Massimo Manca wrote:   After some hours of test my feeling is that the digital part works quite well, the I2C, SPI and UART interpreters are useful and well designed. Should be very interesting to have also a CAN interpreter and a 1-Wire interpreter.   Another thing should be useful is to define the priority of the triggers on the digital signals. I mean that should be useful for instance to define the trigger on the UART - D0 line with the highest priority so the other signals will be captured only it is already captured on its trigger front.   I should need to go back to my lab to test better the analog inputs. My feeling is that the signal is not perfect due to some interference by my laptop. Should be interesting to connect a USB isolator between the boards and the PC to see what changes.   The next step will be to test the board freely always using the demo signals without following the example list. I will provide update with the results.   Using the SPI Protocol Analyzer   Lately I’ve been working with one of NXP’s solution kits.  This kit includes an LPC812 Xpresso board and a daughterboard with the SEN300 sensor.  The sensor measures temperature, humidity and light.  It interfaces the microcontroller through a 4-wire SPI bus (SCK, MISO, MOSI, CS) running at 300kHz.   Considering that an end user of this solution kit may want to add another node on the SPI bus, it should be necessary to increase the communication rate from 300kHz to a higher speed, and allow for transfers to/from the additional device using the same SPI peripheral.  Types of SPI devices that could be considered are a simple LCD for displaying the sensor readings, or an EEPROM for data logging.   After I selected new dividers for the SPI master clock to increase the clock rate to 3MHz, the communication interface broke down.  I setup the LabTool digital interfaces D0 to D3 and configured the SPI protocol analyzer to use these for the corresponding SPI signals.  Following are some screen shots and the conclusion of the problem.   Normally the communication seemed to be occuring just fine.  I noticed that the chip select signal (Digital 3) was active low outside the boundaries of the waveform view in the LabTool GUI. From time to time, actually more often than not, the SPI analyzer could not interpret the transfer data, and showed “Frame Error” was occurring.   By changing the trigger to the rising edge of the chip select, I could see this occurring more frequently.  At that time, the chip select signal was momentarily toggling high/idle and then low/active in the middle of a data transfer.   I began stepping through the code to find the routines that set and cleared the state of the chip select (a simple digital output port).   I found that the routine that handles the SPI transmit/receive buffers could get out of sync with the function controlling the chip select output, and cause message transfers to overlap.  By adding some simple logic to ensure the chip select was not idled before the SPI buffers were serviced, the problem went away.  Here is a screen shot of a good SPI transfer at the higher SCK rate.   Using LabTool and the SPI protocol analyzer feature, I was able to identify the problem in the communication interface, and then use a debugger to finish checking the root cause.   Using LabTool to evaluate Rotary Encoder and QEI peripheral   Motor control applications often use the feedback from a rotary encoder in a closed loop control system.  The LPC4370 microcontroller includes a QEI peripheral (Quadrature Encoder Interface) that decodes these signals directly.  By monitoring both the number of pulses and the relative phase of the two signals, you can track the position, direction of rotation, and velocity.  In this example, we’ve measured the QEI signal sequence with LabTool.  The type of Rotary Encoder used in this project is SXA-4EG05E1024BM with 1024 pulses per round.   The encoder ouputs A,B and Zero terms. So we connect the encoder with LabTool through DIO0~DIO2. LabTool should also be connected with the Encoder’s gound pin to ensure they share a common gound.  Use one of the available grounding probes on the 26-pos connector (e.g. probe #4), to make this connection.   DIO0 -> A Term   DIO1-> B Term   DIO2-> Zero   Open the LabTool application program on your PC, and connect the LabTool using the USB connection. The GUI will show that LabTool is connected when the text "LabTool Device" changes from red to black text.  Now, you can click the “Add Signal” button and choose D0, D1 & D2 digital signals as below picture shows. We’ll rotate the Encoder by hand, so we set the “Sample Rate” as 100kHz.   Set the D2 Digital capture on rising edge.   Click the “Capture->Continuous” or button to start sampling the digital input channels.  When we rotate the Encoder, the signal capture below is displayed with LabTool. We can move the triggers C1&C2, C3&C4 to measure the signal’s frequency and duty cycle.   If we want to measure a whole cycle from the Encoder, we can set the “Sample Rate” as 50Mhz, then rotate the Encoder and capture the entire waveform shown next. LabTool's logic analyzer feature is very powerful and useful for motor control applications measurng the feedback from a rotary encoder.   Investigating I2C/SMBus issue using LabTool   One of our customers is designing-in the NXP Microcontroller in a SAS (Serially Attached SCSI) Server system. This controller is used to manage the overall backplane activities and interfaces to the host SAS Controller on SMBUS/I2C Bus. The customer was facing major issue of I2C Bus hanging.  As such, it was difficult to diagnose the issue as there were multiple slave devices on the bus. Coincidently, we had this LabTool lying around and I thought of using it in debugging the issue. Initially, I isolated this controller from the I2C bus and hooked it up to another I2C Master. While monitoring the bus activity on the LabTool’s I2C Analyzer, apparently the overall communication was just fine as shown below.   On a closer look, I noticed that the clock (SCL) was getting stretched a bit at times, but nothing unusual. I then connected this controller back in the system and monitored the I2C bus activity on I2C Analyzer again. And no surprise, the bus hanging problem was getting reproduced as seen in the capture below. After the clock stretching interval, the clock (D2=SCL) line was holding it’s status as low and data (D1=SDA) was high. It was clear that the problem appears only when there are multiple slaves connected to a SMBUS/I2C Bus Master. It gave me some direction to think and investigate more on similar lines. Gone through the details of SMBUS/I2C peripheral on SAS Controller and as usual googled for I2C issues with multiple slaves.  Finally got a clue while going through the minute details of SMBus specifications. Though it’s normal to use I2C slaves/devices with SMBus master and vice a versa, there are subtle differences in the specifications. The most vital difference is the Timeout and (as a consequence of timeout) minimum clock speed. There’s no time out in I2C specifications, any device can stretch the Clock as long as it wants. While the SMBus clearly specifies the time out of 35msec, where slave devices resets their interfaces whenever Clock goes low for longer than the timeout. Use of such timeout also dictates a minimum speed for the clock, because it can never go static. Thus, the SMBus has a minimum-clock-speed specification of 10kHz.   To comply with the SMBus specifications Slave devices should have this time out implemented. I then added a small piece of code to generate this timeout using one of the available timers and that resolved the issue. Thanks to the LabTool!   Comparing the LabTool to a commercially available signal analyzer   There are three key features of LabTool that are useful to any developer:   80MHz sample rate using digital inputs D0 to D3 and up to 60MHz for one Analog Input. You can analyze any UART, SPI or I2C communication. You have 4 cursors to measure your signals.   Here is a comparison versus another USB-hosted signal analyzer.  We will call it "AnalyzerB" in this article.   Features and Price: Regarding AnalyzerB, the cheaper option is the product SX at $169.0 USD, it has only 8 digital input/output with a maximum sample rate of 24MHz. The most comparable product will be the AX product with a pricing of $795 USD with also 8 digital input/output with 2 analog oscilloscope inputs but you can capture maximum at 24Msps and only one analog input at any time. The AX product also can analyze CAN, PS/2, SM bus and 1-Wire communication. These options could be added easily to the PC software.   So, the pricing of $129.00 USD for the NXP LabTool is a very good pricing and with the source code available you won't have any limit to customize or improve the LabTool.   Using the Tools: I did a zoom in the PWM signals in order to get a more detail measurement and I will compare these signals measurements with the AnalyzerB tool.     D7 is 2MHz D8 is between 3.33MHz and 5MHz D9 is between 3.33MHz and 2.5MHz D10 is between 1.42MHz and 1.66MHz I had these measurements because the sample rate is at 10MHz and LabTool is using the upper channels. Now I did a measurement using AnalyzerB tool.  It couldn’t read the 12MHz signal (channel 0); the sample rate is at 12MSPS. I had to increase to 24MSPS (MAX) in order to be able to measure the 12MHz signal. The frequency measurement in each signal was exactly 1.5MHz channel 3, 3MHz channel 2, 6MHz channel 1 and 12MHz channel 0 without any variation.   Now, using the LabTool I change the 4 PWM signals to channels 0 to 3 and increase the sample rate up to 100MHz. I had the following:   The frequency in the signals is: D0 is 12.5MHz and 10MHz D1 is 6.25MHz and 5.55MHz D2 is 2.94MHz and 3.12MHz D3 is 1.51MHz and 1.47MHz   The AnalyzerB tool didn’t show any variation in the frequency measurements. It might be because the LabTool has more precision. I went up to 100MHz sample rate and I had the same frequency measurements in each signal. Maybe the AnalyzerB is using some other method to implement an average or it might be over sampling to improve the measurement. I might need to have a third logic analyzer to see what tool is getting a right measurement.   I had some trouble using the LabTool GUI.  For example, I didn't know that LabTool is connected at first since the "LabTool Device" indication was not highlighted.  Also it was difficult to know how to choose the protocol analyzer, so that Combo Box could be improved.  It is clear that the LabTool has more resolution when using the lowest channels. The AnalyzerB tool has only a maximum of 25MSMP for all combinations. So the LabTool has an advantage because it could be 100MHz sample rate in 2 digital channels.   I like the LabTool but it might be a good idea to include test clips for each of the signals because not all the time the target circuit will have pins to plug the actual test points. These test clips will give more functionally to the LabTool.  Also, I would like to have more information about the actual LabTool system if it will be like a reference design for customer, like the source code for the LabTool software and also the firmware for the MCU.   The LabTool could be used for debugging without any issue; I think that the Start Guide should be updated with more detail information to improve the usability.
查看全文
To help you get started with the LPC800 Mini-Kit, we've put together a few basic resources for you here. LPC800 Mini-Kit Code Base The LPC800 comes populated with an LPC810 MCU in a DIP8 package. The LPC810 package a lot of peripheral punch into a small, extremely affordable package, but as with any deeply embedded device, it's always a challenge to fit the most code and functionality possible into the smallest device available. The LPC810 with 4KB flash and 1KB SRAM is no exception. To help you get started writing light-weight, but easy to understand code in C, we've put together a basic code base for the LPC810 Mini-Kit based around NXP's free LPCXpresso IDE, which uses the free GNU toolchain beneath the surface. The latest version of the code can be viewed and downloaded online on github (LPC810 Code Base), or you can download the latest version directly. Board Schematic The schematics for the LPC800 Mini-Kit are available for download here. See what the LPCWare community did with it! In 2013, NXP ran the LPC800 Simplicity Challenge, and the LPCWare community showed amazing inventiveness in what they created. Check out what they did on our LPC800 campaign pages. Further LPC800 Resources In addition to the LPC800 Mini-Kit Code Base above, you may find some of the following links useful working with the LPC810: LPC810 Product Page on NXP.com LPC800 Switch Matrix Configuration Tool Introducing the LPC800 Videos on YouTube LPC800 Switch Matrix: Making life easier one pin at a time (LPCNow.com) LPC800 LPCXpresso Board Schematics LPCXpresso Forum (for LPCXpresso related support) Tutorial: Getting Started with the LPC810 (Adafruit.com) Programming the LPC800 Mini-Kit with Flash Magic The LPC800 mini board can be programmed using any SWD debugger and your favorite IDE -- NXP's own LPCXpresso, as well as IAR, Keil uVision, and Crossworks for ARM all support the LPC800 out of the box! -- but you can also use an inexpensive UART/USB adapter and ISP mode to program the flash memory on the LPC810. What You'll Need A USB to UART cable or adapter, such as FTDI's popular 'TTL-232R-3V3' cables or a breakout based on the FT232RL chipset The latest version of the free Flash Magic tool​ Configuring the LPC800 Mini Board The first step you will need to do is connect you UART to USB adapter cable to the 'FTDI' header on the top of the LPC800 Mini Board. The pin layout is setup to match FTDI's popular cables by default, specifically the 'TTL-232R-3V3'. Other adapters can of course be used, but you will need to connect the GND, VCC, TXD and RXD pins in the right location yourself. FTDI's TTL-232R-3V3 cable is shown connected here as a reference: LPC800-mini-board The next step is placing the LPC810 in 'ISP' mode. This is accomplished by pulling PIO0_1 'low' during reset, which causes the bootloader to enter ISP mode. The LPC800 mini board conveniently has an 'ISP' switch – the white button in the bottom left-hand side of the board – which we can hold down to pull the ISP pin low. While continuing to press the ISP button, press and then release the 'RESET' button (the red button on the opposite side of the board). This will cause the board to reset, the internal bootloader will see that the ISP pin is low, and it will enter ISP mode where we can program the flash in Flash Magic using the on-chip UART0 peripheral. Configuring Flash Magic for the LPC810 The next step requires you to download and install the latest version of Flash Magic if you haven't already done so. It's available for free at http://www.flashmagictool.com/. Once installed, open the tool, and the run through the following steps: Setup the 'Communications' options: Select LPC810M021FN8 as your target device Set your COM port to whatever port your USB to UART adapter enumerated as (you can find this in the device manager in Windows) Set the Baud Rate to 115200, or whatever matches your USB to UART adapter Make sure that the 'Interface' is set to 'None (ISP)' Set the Oscillator to '12', which matches the speed of the IRC used by the bootloader You can double-check all of your communications settings and connection by selecting the 'ISP > Read Device Signature …' menu item. If you are in ISP mode and properly connected, with the right 'Communications' settings, you should see something similar to the following screen:FlashMagic Device IDIf you get an error message, double check your connections and your settings in Flash Magic, making sure you are actually in ISP mode on the LPC810, and that you've selected the right COM port. Check the 'Erase blocks used by Hex File' checkbox in the 'Erase' section. Select your hex file in the 'Hex File' section: Use the 'Browse' button to point to the Intel Hex file generated by your toolchain or IDE (for example, LPCXpresso). You can also use one of the sample .hex files available here if you don't have a .hex file ready yet. You should end up with Flash Magic configuration as follows ('Verify after programming' is optional): Flash magic settings: Now click the 'Start' button to program the flash … … and finally, once the device has been programmed, reset your board (via the red 'Reset' button). If at some point you want to change your firmware, simply repeat the process of re-entering ISP mode by holding the ISP pin low, resetting the LPC810, releasing the ISP pin, and the programming the device via Flash Magic again. Known issues There is an issue with some of the LPC810 DIP8 parts that are populated on the mini board that prevents the analog comparator from functioning. To see if the part on your board is affected, locate the date code on the top of the DIP8 package (the last line of text on top of the chip). If this line end with either "2X" or "2A", your part is affected. LPC800 mini board schematics Rev AR2.pdf - Attached
查看全文
LPC4088 Closed Payment Loop Demo - Connecting the boards together In order to use the demo, the three boards (Embedded Artists Base Board, LPC4088 OEM module, CLRC663 Blueboard) must be connected together. Please follow below steps to accomplish this. 1) Place the LPC4088 OEM module in the baseboard. 2) Secure the 7" LCD board ontop of the baseboard using the supplied plastic spacers. Connect the two boards electrically together by using the supplied flatcable. 3) Connect the Blueboard to the base board. This is done by 8 wires and a USB-A to USB Mini-B cable. The USB connecting is only used for +5V and GND, not for data. For the 8 wire conenctions, please refer to the table below. EA Baseboard Blueboard Function USB UBS 5V supply / GND +3V3, [J4] 2 3V3 3.3V supply GPIO37, [J5] 23 P2.4 CLRC663 Interface Select0 GPIO40, [J3] 28 P2.5 CLRC663 Interface Select1 GPIO38, [J3] 27 P0.3 CLRC663 Reset I2C-SDA, [J5] 25 SDA SDA I2C-SCL, [J5] 26 SCL SCL - P2.0 CLRC663 I 2 C address, connect to GND - P2.1 CLRC663 I 2 C address, connect to GND Proceed to "Compiling the software & flashing the board".
查看全文
LPC4088 Closed Payment Loop Demo - Compiling the software & flashing the board After connecting the three boards together, it's time to compile the software and flash it onto the board. To do so, please follow below steps. Download the software.​​ Unzip the software. Open the Keil Multi-Project workspace by opening the file .\LPC4088 POS Demo\Project_BlueboardPOS_Workspace.uvmpw. Note: Keil version V.4.54 or higher is required to open the workspace correctly. If you do not meet this requirement, an error will be shown when opening the workspace. Compile project "CDL" by right-clicking on the CDL project and selecting option "Set as Active Project" (1). Next, click on the "Rebuild" button (2) Repeat Step 4) for the 4 remaining projects (BSP, emWinlib, NxpRdLib_PublicRelease, Project_BlueboardPOS). Connect the Keil ULINK2 debugger to the baseboard (J8). If any other debugger than the Keil ULINK2 is used, the Keil project should be changed to use this other debugger. Power-up the board. Although the Embedded Artists base-board can be powered by a USB connection, it is advisable to use the power-jack because of the high-power consumption of the 7" LCD. Powering the board by USB may result in incorrect behavior. With project "Project_BlueboardPOS" set as active project, click on the "Load" button ( ). This will load the compiled POS demo to the FLASH. Proceed to "Running the demo"​
查看全文
LPC4088 Closed Payment Loop Demo - Running the demo Directly after programming the FLASH has finished, or after power-up, the demo is ready to use. The following screen will be presented: In order to use the demo, first the Mifare Classic card must be initialized. This can be done by holding the card in-range of the RFID antenna and pushing the center button of the Embedded Artists base-board. If successful, a confirmation message is shown for half a second. Next, credit must be added to the card. This is done by again holding the card in-range of the RFID antenna, but now pushing the joystick to the top-position (towards the edge of the board). Every time the joystick is pushed to the top-position, $10 will be added to the card. If successful, a confirmation message is shown for half a second after pressing the joystick. The credit can be queried by pressing the "Query Card" button. Now that the card is initialized and charged, products can be purchased. By pushing the product-buttons in the 3x3 grid, products can be selected. Every time a product is selected, it is added to the listbox and the total cost is updated. Upon pressing "Checkout", the credit available on the card is read-in, the total cost is subtracted and the new credit is written back to the card. A confirmation of this action will be shown.
查看全文