i.MXソリューション知識ベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

i.MX Solutions Knowledge Base

ラベル

ディスカッション

ソート順:
iWave's new Freescale i.MX6 Dual Lite/Solo based Pico ITX SBC integrates all standard interfaces into a single board with ultra-compact yet highly integrated platform that can be utilized across multiple embedded PC, system and industrial designs. It has got all the necessary functions that the embedded world demands on a single board. It also provides an expansion header through which interfaces can be used according to their applications. Measuring just 100mm x 72mm, the Pico-ITX is currently the smallest complete ARM Cortex A9 main board in the industry, smaller than all existing ATX, BTX and ITX form factors. More Info: http://www.iwavesystems.com/product/development-platform/i-mx6-pico-itx-sbc/i-mx6-pico-itx-sbc.html E-mail: [email protected] Submit your enquiry here: iWave Order Form | iWave Systems
記事全体を表示
In this demo, you can see how the low level BSP/driver expertise along with application development expertise of Adeneo Embedded can be combined to get the best results on a powerful platform like i.MX6 SABRE Platform For more information, contact: [email protected]
記事全体を表示
Use our i.mx6D evb board. [email protected]  IMX6D dual display different video.
記事全体を表示
Adeneo Embedded's senior engineer Tristan Lelong has put together this very useful whitepaper which describes the process of using USB loader to program a new i.MX6 platform.
記事全体を表示
iWave Systems launched Industry's latest i.MX 6 processor based Digital Signage Solution. Digital Signage enables users to display their messages more dynamically and effectively. Dynamic images are more appealing and can convey considerably more information than static ones can. iWave’s new Digital Signage Solution integrates all standard interfaces into a single board with ultra compact yet highly integrated platform that can be utilized across multiple Digital Signage like Meeting Room Signage, Digital Menu Boards, e-Posters, Network Media Players and other Commercial Displays. Freescale i.MX6 Processor based Digital Signage Solution from iWave Systems iWave’s Digital Signage Solution is based on ARM Cortex™-A9 core i.MX6 Q/D/DL/S processor which can operate up to 1GHz with 2D and 3D graphics processors, 1080p video processing, and integrated power management. The platform is designed to support extended temperature, which can operate from -20C to +85C temperature range. The board comes with industrially standardized Pico-ITX (100 x 72mm) form factor. The Digital Signage application was demonstrated on Pico ITX box with Android ICS OS. The application provides the features of updating the content from remote web browser, playback of video content, image, HTML web pages and scrolling text messages. More details about the digital signage solution can be found in the following links; iWave’s i.MX6 based Digital Signage Solution iWave's RainboW-G15S | iWave Systems Website: www.iwavesystems.com E-mail: [email protected]
記事全体を表示
iWave Systems Technologies, successfully demonstrated the 7” multi touch capacitive LCD with its latest i.MX6 Qseven development kit. The EDT’s 7” display part ETM070001ADH6 is integrated with the latest revision of iWave i.MX6 Q7 development board which supports the following features. Resolution: 800x480 LCD Type: TFT, Transmissive & Anti-glare Color: 262K Interface Mode: RGB 18-Bit Parallel Backlight : White LED This display is equipped with Focal Tech FT5406 touch solution which is true multi touch capacitive touch controller supports up to 10 points of absolution X and Y coordinates.  In conjunction with a mutual capacitive touch panel, the touch panel supports user-friendly input functions, which can be applied on many portable devices. The panel also allows user to adjust certain parameters to facilitate the use of cover lens (or Protection window) of different material (Glass, PMMA) and with different thickness.   The LCD is interfaced with the i.MX6 processor through LVDS-1 interface for display and I2C interface for touch. The Linux 3.0.35 and Android 4.0.4 BSP support is available for this display with iWave’s i.MX6 development kit. The i.MX6 evaluation board integrated with new capacitive multi-touch display in flexi-glass is available for shipping now. About i.MX6 Qseven Development Board: The Development Platform incorporates Qseven compatible i.MX6x SOM which is based on Freescale's iMX 6 Series 1.2GHz multimedia focused processor and Generic Q7 compatible Evaluation Board. This platform can be used for quick prototyping of any high end applications in verticals like Automotive, Industrial & Medical. Being a nano ITX form factor with 120mmx120mm size, the board is highly packed with all necessary on-board connectors to validate complete iMX6 CPU features. About i.MX6 Qseven System On Module (SOM): iW-RainboW-G15M is Freescale's i.MX6 based Qseven compatible CPU module for faster and multimedia focused applications. The module has on-board expandable 1GB DDR3 RAM, micro SD slot and optional eMMC flash. With the extreme peripheral integration, the module supports industry latest high performance interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4 and SDXC etc. About iWave Systems: iWave has been an innovator in the development of “Highly integrated, high-performance, low-power and low-cost i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs”. iWave helps its customers reduce their time-to-market and development effort with its products ranging from System-On-Module to complete systems. The i.MX6 Pico ITX SBC is brought out by iWave in a record time of just 5 weeks. Furthermore, iWave’s i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs have been engineered to meet the industry demanding requirements like various Embedded Computing Applications in Industrial, Medical & Automotive verticals. iWave provides full product design engineering and manufacturing services around the i.MX SOMs to help customers quickly develop innovative products and solutions. For more details: i.MX6 Q7 Development Kit | iWave Systems email: [email protected]
記事全体を表示
iWave Systems Technologies, successfully demonstrated the MIPI camera on its latest i.MX6 Qseven development kit. The Leopard’s 5M pixel MIPI CSI Camera module part LI-OV5640-MIPI-AF is integrated with the latest revision of iWave i.MX6 Q7 evaluation board and the sensor supports the following features. Sensor: OV5640 (CMOS image sensor) Active array Size: 2592x1944 Image transfer rates; 1080p@30fps, 720p@60fps Module Connector: AXK824145   The camera is interfaced with the i.MX6 processor through MIPI CSI interface. The Linux 3.0.35 and Android 4.0.4 BSP support is available for this display with iWave’s i.MX6 development kit. The i.MX6 development board integrated with this MIPI camera is available for shipping now. About i.MX6 Qseven Development Board: The Development Platform incorporates Qseven compatible i.MX6x SOM which is based on Freescale's iMX 6 Series 1.2GHz multimedia focused processor and Generic Q7 compatible Evaluation Board. This platform can be used for quick prototyping of any high end applications in verticals like Automotive, Industrial & Medical. Being a nano ITX form factor with 120mmx120mm size, the board is highly packed with all necessary on-board connectors to validate complete iMX6 CPU features. About i.MX6 Qseven System On Module (SOM): iW-RainboW-G15M is Freescale's i.MX6 based Qseven compatible CPU module for faster and multimedia focused applications. The module has on-board expandable 1GB DDR3 RAM, micro SD slot and optional eMMC flash. With the extreme peripheral integration, the module supports industry latest high performance interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4 and SDXC etc. About iWave Systems: iWave has been an innovator in the development of “Highly integrated, high-performance, low-power and low-cost i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs”. iWave helps its customers reduce their time-to-market and development effort with its products ranging from System-On-Module to complete systems. The i.MX6 Pico ITX SBC is brought out by iWave in a record time of just 5 weeks. Furthermore, iWave’s i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs have been engineered to meet the industry demanding requirements like various Embedded Computing Applications in Industrial, Medical & Automotive verticals. iWave provides full product design engineering and manufacturing services around the i.MX SOMs to help customers quickly develop innovative products and solutions. For more details: i.MX6 Q7 Development Kit | iWave Systems email: [email protected]
記事全体を表示
'Multi-core Processor Technology’ will be the key in the development of next generation of advanced computing devices. With major silicon vendor Freescale bringing multi-core application processors for the mainstream embedded devices, there is  need to have the multi-core processing support in the embedded operating systems. Windows Embedded Compact 7(WEC7) will enhance the performance of ARM based multi-core platforms with the addition of Symmetric Multi-Processing (SMP) support. iWave systems has done a SMP support verification on its Freescale’s i.MX6 Quad core processor running WEC7 platform. Symmetric Multi-Processing (SMP) support in WEC7: The most important update in the Windows Embedded Compact 7 is the support for Symmetric Multi-Processing (SMP) which takes the full advantage of multi-core systems providing a performance boost when the multithreaded applications are being used. The multi-core processor platforms such as Freescale’s i.MX6Q which has 4 identical CPU cores, can effectively take advantage of SMP support in WEC7. SMP enabled kernel can use several CPU cores simultaneously and distribute the execution of different processes and threads to them. The number of available cores can be determined by SMP API from the application – the processing and assignment of a thread to a specially selected core is also possible. Read More.. Windows Embedded Compact7 on i.MX6 RainboW-G15D Development Board: iWave Systems, profoundly known for its genuine embedded solution offerings spanning from SOMs to fully integrated systems, offers Windows Embedded Compact 7 (WEC7) reference BSP for iWave’s i.MX6 platform named RainboW G15D besides the existing Linux & Android BSP versions. All the latest features that WEC7 offers such as Silverlight 3.0, MPEG-4 HD, Expression Blend, Active Sync and also Adobe Flash10.1 are made available. About i.MX6 Qseven Development Board: The Development Platform incorporates Qseven compatible i.MX6x SOM which is based on Freescale's iMX 6 Series 1.2GHz multimedia focused processor and Generic Q7 compatible Evaluation Board. This platform can be used for quick prototyping of any high end applications in verticals like Automotive, Industrial & Medical. Being a nano ITX form factor with 120mmx120mm size, the board is highly packed with all necessary on-board connectors to validate complete iMX6 CPU features. About iWave Systems: iWave has been an innovator in the development of “Highly integrated, high-performance, low-power and low-cost i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs”. iWave helps its customers reduce their time-to-market and development effort with its products ranging from System-On-Module to complete systems. The i.MX6 Pico ITX SBC is brought out by iWave in a record time of just 5 weeks. Furthermore, iWave’s i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs have been engineered to meet the industry demanding requirements like various Embedded Computing Applications in Industrial, Medical & Automotive verticals. iWave provides full product design engineering and manufacturing services around the i.MX SOMs to help customers quickly develop innovative products and solutions. For more details: WEC7 on i.MX6 Rainbow G15D  | iWave Systems email: [email protected]
記事全体を表示
Adeneo Embedded adds CSI camera support to their i.MX6 Windows Embedded Compact 7 (WEC7) BSP. Camera interface on the i.MX6 is one of highly requested features among customers and in order to cater to this demand Adeneo Embedded developed a camera driver for CSI interface on WEC7.
記事全体を表示
iWave Systems, Proven Partner of Freescale Semiconductor and a leading Embedded Hardware, FPGA and Software Turnkey Design Services and Solutions company, presents improved i.MX 6 Qseven Development Board RainboW-G15D that supports following  sensors: 3-Axis Accelerometer Digital e-Compass Ambient Light Sensor Altimeter/Barometer These sensors interfaced with the iMX6 processor using I2c interface for internal communication and data transfer and also possess INT (interrupt) signal to interrupt the processor about the data. The RainboW-G15D development kit with Linux 3.0.35 BSP supports these various sensors. 3-Axis Accelerometer: This Accelerometer sensor is used for Static orientation detection (Portrait/Landscape, Up/Down, Left/Right, Back/Front position identification). Motion detection for power saving (Auto-SLEEP and Auto-WAKE). Shock and vibration monitoring. Digital e-Compass: The digital e-compass sensor is used for measuring magnetic fields with an output date rates up to 80Hz (ODR). It acts as electronic Compass with accurate heading information. Location Based Services. Ambient Light Sensor: The ambient light sensor is used for measuring the light rays, it uses the photo detectors to convert the light energy into electrical energy. Altimeter/Barometer: This sensor is used for Measuring the pressure/altitude and temperature, it uses ADC to convert physical parameter into electrical. About i.MX6 Qseven Development Board: The Development Platform incorporates Qseven compatible i.MX6x SOM which is based on Freescale's iMX 6 Series 1.2GHz multimedia focused processor and Generic Q7 compatible Evaluation Board. This platform can be used for quick prototyping of any high end applications in verticals like Automotive, Industrial & Medical. Being a nano ITX form factor with 120mmx120mm size, the board is highly packed with all necessary on-board connectors to validate complete iMX6 CPU features. About i.MX6 Qseven System On Module (SOM): iW-RainboW-G15M is Freescale's i.MX6 based Qseven compatible CPU module for faster and multimedia focused applications. The module has on-board expandable 1GB DDR3 RAM, micro SD slot and optional eMMC flash. With the extreme peripheral integration, the module supports industry latest high performance interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4 and SDXC etc. About iWave Systems: iWave has been an innovator in the development of “Highly integrated, high-performance, low-power and low-cost i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs”. iWave helps its customers reduce their time-to-market and development effort with its products ranging from System-On-Module to complete systems. The i.MX6 Pico ITX SBC is brought out by iWave in a record time of just 5 weeks. Furthermore, iWave’s i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs have been engineered to meet the industry demanding requirements like various Embedded Computing Applications in Industrial, Medical & Automotive verticals. iWave provides full product design engineering and manufacturing services around the i.MX SOMs to help customers quickly develop innovative products and solutions. For more details: i.MX6 Q7 Development Kit | iWave Systems email: [email protected]
記事全体を表示
Check out Adeneo Embedded's expertise ! Visit our website to get more information
記事全体を表示
The Solution of the Month is the Freescale i.MX6 based Qseven QMX6 a collaboration by Adeneo Embedded and congatec AG Adeneo Embedded is proud to announce its collaboration with congatec on the Freescale i.MX6 based Qseven QMX6 computer-on-module. Congatec is a leading supplier of industrial computer-on-modules supporting the ETX, XTX, COM Express and Qseven form factors.  The conga-QMX6 module was designed to the industry standard Qseven form factor. congatec’s products can be used in a variety of industries and applications, such as industrial automation, medical technology, automotive supplies, aerospace and transportation. Following the design-in phase, customers are given support via extensive product lifecycle management.   Adeneo Embedded has jointly developed and maintains Windows Embedded Compact, Linux and Android BSPs for the conga-QMX6 Qseven module. The combined expertise of both companies on h/w and s/w provides unmatched support to customers in enabling them to move quickly with their designs.   Adeneo Embedded continuously updates the BSP with feature updates and improvements. More information about this product and also other Freescale products supported by Adeneo Embedded can be found at http://www.adeneo-embedded.com/Products/Board-Support-Packages/Congatec-conga-QMX6-BSPs Contact Adeneo Embedded @ [email protected]
記事全体を表示
This full featured BSP comes with all the core improvements that were made on the SABRE Lite BSP along with support for most of the features available for the SABRE board platform. Please contact Adeneo Embedded for access to the BSP as binary OS images or evaluation source code version at [email protected]
記事全体を表示
iMX6Q SABRE Lite WEC2013 Solution from Adeneo Embedded
記事全体を表示
LTC3676 datasheet Features Quad I 2 C Adjustable High Efficiency Step Down DC/DC Converters: 2.5A, 2.5A, 1.5A, 1.5A Three 300mA LDO Regulators (Two Adjustable) DDR Power Solution with V TT and VTTR Reference Pushbutton ON/OFF Control with System Reset Independent Enable Pin-Strap or I 2 C Sequencing Programmable Autonomous Power-Down Control Dynamic Voltage Scaling Power Good and Reset Functions Selectable 2.25MHz or 1.12MHz Switching Frequency Always Alive 25mA LDO Regulator 12μA Standby Current Low Profile 40-Lead 6mm × 6mm × 0.75mm QFN Package Linux Driver Instructions (Please note that this is a Beta Release Version) The driver is good reference code to illustrate how to communicate with LTC3676 via I2C. The .zip file also includes a test app and readme.txt with instructions. It has been tested with i.MX6Q NovPek board from NovTech. It is configured for the LTC3676-1 but also support LTC3676 by simply changing a flag and there are comments about the minor difference between the -1 and non-1 for the driver. Here is the description and instructions also contained in the included readme file: This package contains the linux driver for LTC3676 and LTC3676-1. It has been tested with i.MX6Q. It also includes a test app. It is configured for the LTC3676-1 but there are internal comments about the minor difference between the -1 and non-1 for the driver. Here are general instructions on how to include this new driver in the Linux build using ltib. You can also see that it is tested with linux-3.0.35 that Freescale has used for i.MX6. 1) cd ltib/rpm/BUILD/linux-3.0.35 (Where your Ltib folder is stored). 2) extract zip file: tar -zxpf LTC3676_Driver.tar.gz 3) Run LTIB configure: ./ltib -c 4) Select "Configure the kernel", exit, and yes to save. 5) When Kernel Menu appears, select "Device Drivers". 6) Select "Voltage and Current Regulator Support". 7) Select "Linear LTC3676 Regulator Driver" to compile into kernel. Don't build as a module. 😎 Exit and Save. 9) Ltib should build the kernel with the driver. Application Instructions: This builds in the ltc3676_1_test application to allow a user to check the regulators and dynamically change the voltage on the ARM core rail. The voltage movement is small to not push the i.MX6 outside normal operation. This test application does not have any overvoltage error checking for safety. It also does not change the processor frequency. It just tests the basic LTC3676 driver operation. 1) cd ltib (Where your Ltib folder is stored). 2) Run "./ltib -m prep -p imx-test" 3) Move the ltc3676_test folder extracted from this tar file: "mv rpm/BUILD/linux-3.0.35/ltc3676_test rpm/BUILD/imx-test-12.09.01/test/." 4) Run "./ltib -m scbuild -p imx-test" 5) Run "./ltib" 6) Burn SD Card, "./mk_mx6_sd -ukr /dev/sdb", /dev/sdb is the name of the SD card. 7) Safely Remove SD Card and install in NOVPEK board. 😎 Power and boot to Linux. 9) Run "cd /unit_test " 10) Run Application, ./ltc3676_1_test i.MX6 Board from NovTech (Click on this link) Schematics for LTC3676-1 Linear Technology Power Plug in Board available. Contact your local Linear Technology sales office Gerard Velcelean ([email protected]) or Steve Knoth ([email protected]) if you have any questions.
記事全体を表示
Hi guys, here you can see Adeneo Embedded's demo Andrea's Tablet working on Android OS on Freescale's i.MX6 Sabre SDP platform The video features an Adeneo Embedded launcher with Open GL, a video player application, picture viewer application and an audio player application. Want more info ? Meet us on our website: www.adeneo-embedded.com
記事全体を表示
Adeneo Embedded enhances the already feature rich Windows Embedded Compact 7 (WEC7) BSP for the i.MX6 platforms by adding support for PCIe. PCIe support now enables customers to connect various PCI based peripherals to the high performance i.MX6 platform. In the example shown in the video, a PCIe based network card can be seen working with the i.MX6 SABRE lite board. The PCI bus and controller driver implementations from Adeneo are of production quality.
記事全体を表示
Adeneo Embedded once again demonstrates its capacity to develop a strong expertise regarding Windows Embedded Compact 2013.   Feel free to comment !
記事全体を表示
iWave's i.MX6 Quad/Dual development kit Rainbow-G15D integrates all standard interfaces into a highly integrated Nano ITX form factor that can be utilized across multiple Embedded PC, Systems and Industrial Designs. It has got all the necessary functions that the embedded application demands. i.MX6 Quad/Dual development kit is supported with Windows Embedded Compact 7 Board Support Package which includes all the major peripherals and devices supported by i.MX6 CPU. With UART debug, CAN and Ethernet, this BSP provides efficient debug and communication support. With SD/MMC, USB and SATA, this BSP provides efficient storage interfaces. The OpenGL and OpenVG provides rich graphics which is further accelerated by the 2D and 3D hardware accelerator of i.MX6 processor. The user can develop rich graphical user interface with Silverlight 3.0 and Expression Blend. Active sync is also available to synchronize the device. iWave Systems has implemented dual display feature on Rainbow G15D which displays the same clone content on two different LVDS display panels. Here we have two LVDS LCDs of XGA resolutions displaying the WEC7 desktop in Rainbow G15D platform. Two 10.4” LVDS LCDs are connected to the i.MX6 Quad CPU. Now you are viewing 1080p MPEG4 video playback on both the LCD screens. Video: http://www.youtube.com/watch?v=BlVOPSjjJq8 Video Link : 1413
記事全体を表示
Freescales i.MX 6 family provides product developers with the computing power of consumer applications for use in the industrial and automotive sector. Rich Industrial Interfaces i.MX 6 processors offer a wide range of interfaces that render these devices suitable for industrial use. These include Gigabit Ethernet, PCI Express and SATA 2 that are integrated into the processor. The two Flex CAN interfaces make i.MX 6 processors specifically suitable for automotive as well as industrial applications. All interfaces provide an I/O voltage of 3.3 V. Accordingly, in most use cases there is no extensive signallevel adjustments are needed for design-in of the processor, thus simplifying peripheral circuitry design. The phyFLEX-i.MX 6 System on Module Highlights The i.MX 6 controller (Cortex-A9) can internally comprise one, two or four cores.This means that the computing power of the same controller is scalable i.MX6 Single, Dual, Quad core Up to 1,2 GHz / core VPU, IPUv3H, GPU2Dv2, OpenVG 1.2 Up to 4 GB DDR3 / 16 GB NAND SD/SDIO/MMC USB 2.0 OTG and Host PCIe, SATA II CAN, UART, SPI, I 2 C, I2S Camera interface Up to 4 displays + HDMI Linux and Compact 7 BSPs phyFLEX-i.MX6 interfaces are routed to our high-density PCB interconnects on the underside of the SOM. Design the mating connectors on your carrier board. HARDWARE-MANUAL    ---    LINUX QUICKSTART    ---    WINDOWS EMBEDDED COMPACT 7 QUICKSTART
記事全体を表示