i.MXソリューション知識ベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

i.MX Solutions Knowledge Base

ラベル

ディスカッション

ソート順:
Connect any Android-based M2M device seamlessly with Device Cloud by Etherios and instantly build solutions for the Internet of Things (IoT). This set of libraries, plug-ins, samples and tools simplifies the development of Device Cloud applications for Android devices (Android version 2.2 and later). Easy and immediate integration of IoT cloud connectivity into applications Supports any Android device version 2.2 and greater Two-way messaging for full cloud-to-device messaging and control Device management and troubleshooting tools including configuration edits, firmware updates and device reboots Application development tools Remote file system management Secure connections Installation via Eclipse Update Manager The download includes:  Eclipse plug-ins that extend the functionality of the IDE, simplifying development Cloud Connector for Android library, including an API that allows Device Cloud communication with just a few lines of code Examples and demos (Android and Web applications), with source code included Comprehensive documentation, including a Getting Started Guide, a General Users Manual and an API reference Visit Cloud Connector for Android and download the free Cloud Connector for Android. For an overview of the Device Cloud by Etherios IoT solution, please also take a look at Device Cloud: Driving the Internet of ANYthing
記事全体を表示
iWave's new i.MX6 Dual Lite/Solo based Pico ITX SBC integrates all standard interfaces into a single board with ultra-compact yet highly integrated platform that can be utilized across multiple embedded PC, system and industrial designs. Measuring just 10cm × 7.2cm, the Pico-ITX is currently the smallest complete ARM Cortex A9 main board in the industry, smaller than all existing ATX, BTX and ITX form factors.
記事全体を表示
iWave’s Rainbow-G15S is the industry first i.MX6 Dual Lite/ Solo ARM Cortex™-A9 core CPU based Single Board Computer. SBC is also compatible with i.MX6 Quad & Dual processors.i.MX6 Pico ITX SBC is packed with full set of features in just 100mm x 72mm Pico- ITX form factor with Extended temperature support. SBC provides increased performance in verticals like “Intelligent Industrial Control Systems, Industrial Human Machine Interface, Digital Signage, Ultra-Portable Devices, Home Energy Management Systems and Portable Medical Devices”. i.MX6 SBC by default supports 512MB DDR3 RAM which is expandable if required and boots with on-board 2GB eMMC flash. i.MX6 SBC works with 5V power input through 2.5mm Power jack. i.MX6 SBC supports AC97 Audio through 3.5mm Stereo Out Jack and MIC IN header, Two USB2.0 Host ports, HDMI display port, Gigabit Ethernet through RJ45 Magjack, USB2.0 OTG port through Micro AB connector, LVDS Display interface with Backlight and Resistive Touch connector, Optional RTC battery on-board, uSD Slot for storage, MIPI Camera connector, CMOS camera connector, Debug port through USB Micro AB connector and 84pin Expansion connector for additional interfaces like UARTs, I2C, SPI, CAN, CSI, MIPI DSI, LVDS & GPIOs for expansion purpose. It also supports Standard SD slot for Wifi or Memory card interface, Mini PCIe connector with PCIe and USB interface to connect Wifi Module or 3G Module or other mini PCIe modules. i.MX6 Pico ITX SBC suports Linux BSP by default. iWave also supports Android & WEC7 BSP on request. With all its exhaustive set of features and interfaces in place, Rainbow-G15S is the perfect choice for decreasing your product development life cycle and cost, shortening the time to market. E-mail: mktg@iwavesystems.com Website: www.iwavesystems.com
記事全体を表示
Hello guys, this is digi international i.MX53 connect core dev board , i took three years weekends and spent lot of money on it, it's based on Qt and GStreamer , top of the line, have fun with the i.mx monsters, cheers daniele
記事全体を表示
This is a reference design showcasing a secondary vehicle dashboard with on-board diagnostics information along with all entertainment and features: Wifi, Bluetooth, GPS, GSM, microSD, USB 2.0 Host, Ethernet, SATA 3.0 and HDMI 1080p Contact marsha.chang@firstviewconsultants.com for more information
記事全体を表示
iWave Systems launched Industry's latest Pico ITX Board around Freescale Semiconductor’s i.MX 6 Solo/Dual Lite processor which is iWave’s 4th design based on i.MX6 CPU. Pico-ITX is the industry’s smallest motherboard form factor which inspires innovative system designs and allows Single Board Computers to be accessible for a new generation of smaller computing and connecting devices. Measuring just 10cm x 7.2cm, iWave’s i.MX6 SBC is a highly integrated platform for increased performance in “Intelligent Industrial Control Systems, Industrial Human Machine Interface, Ultra-Portable Devices, Home Energy Management Systems and Portable Medical Devices”. iMX6 Pico ITX SBC Board iWave’s Pico ITX SBC is based on  i.MX6 Dual Lite/Solo based dual/single core ARM Cortex™-A9 core which can operate up to 1GHz with 2D/3D graphics accelerators, 1080p video encode & decode, and integrated power management. The design is also compatible with i.MX6 Quad & Dual processors. The platform is designed keeping extended temperature in mind, which can operate form -20C to +85C temperature range. The i.MX6 Pico ITX SBC supports the following features;  CPU: i.MX6 Dual Lite/Solo, (Quad /Dual compatible) RAM: 512MB DDR3 (Expandable up to 2GB) PMIC: Freescale MMPF0100 Debug Console: RS232 to USB Micro-AB connector USB OTG connector Dual USB Host Connector Micro SD Slot (default boot device) Standard SD/SDIO Slot 10/100/1000Mbps Ethernet Half mini PCIe card connector HDMI Port LVDS connector with Backlight 4-wire Resistive Touch controller AC97 Audio Codec with Audio Out Jack & Audio In Header 8bit CMOS Camera Connector 2 Lanes MIPI Camera connector CAN1 Header 4 Position user  Dip Switch & status LEDs Optional eMMC Support Optional SATA 7pin Connector 80mils Expansion Header-84 pin           o MIPI DSI  SPI CSI0 Camera interface CAN2 Interface UART s- 3 Ports I2C- 3 Ports GPIOs Optional LVDS1 interface Optional MLB 6pin & 3 pin signals Power Input: 5V, 2A (2.5mm Jack) Form factor: Pico ITX (100 x 72mm) Operating temperature range:  -20°C to +85°C OS Support: Linux 3.0.35, Android 4.0*, WEC7* The Pico ITX module will be supported for minimum 7 years. :smileyinfo: http://www.iwavesystems.com/product/development-platform/i-mx6-pico-itx-sbc/i-mx6-pico-itx-sbc.html Email: mktg@iwavesystems.com iWave Launches Industry's first i.MX6 SoloDual Lite based Pico-ITX Single Board Computer - YouTube
記事全体を表示
Hey guys! Here's Adeneo Embedded's Cube OpenGL demo of the WEC7 Congatec board!   Enjoy !
記事全体を表示
iWave Systems Technologies Pvt. Ltd., a leading innovative Embedded Product Engineering Services company headquartered in Bangalore, launches “i.MX 6 SBC - Industry's latest Pico ITX Board around Freescale Semiconductor’s i.MX 6 Solo/Dual Lite processor which is iWave’s 4th i.MX 6 based design” on 26-02-2013 in Embedded World 2013 Nuremberg Germany. Measuring just 10cm x 7.2cm, iWave’s i.MX6 SBC is a highly integrated platform for increased performance in “Intelligent Industrial Control Systems, Industrial Human Machine Interface, Ultra Portable Devices, Home Energy Management Systems and Portable Medical Devices”. The i.MX 6 Solo/Dual Lite with ARM Cortex™-A9 single/dual cores running up to 1.0 GHz includes 2D and 3D graphics processors, 1080p video processing, and integrated power management. Each processor provides 32/64-bit DDR3/LVDDR3/LPDDR2-800 memory interface and a number of other interfaces for connecting peripherals, such as WLAN, Bluetooth™, GPS, hard drive, displays, and camera sensors. iWave’s new i.MX6 Solo/ Dual Lite based Pico ITX SBC integrates all standard interfaces into a single board with ultra-compact platform that can be utilized across multiple embedded PCs, systems and industrial designs. The i.MX6 SBC from iWave with its features like DDR3 RAM, Dual Display, Dual camera inputs, Gigabit Ethernet, Micro SD & SD slots, Dual USB 2.0 hosts, USB 2.0 OTG, Audio Out/In & serial interfaces, enables developers/users to quickly develop/implement their application needs around i.MX6 processor and optimize the “development effort and time to market” of their products. The i.MX6 SBC from iWave helps to reduce system cost, supports ultra-small form factor, wide operating temperature range from -20 0 C to +85 0 C and is backed with a minimum five years longevity support. Highlights of iWave’s i.MX6 SBC: ARM Cortex A9@ 1GHz Dual Lite/Solo core 10cm x 7.2cm Pico-ITX form factor Single Board Computer HD 1080p encode and decode,3D video playback in high definition Includes HDMI v1.4, MIPI and LVDS display ports, MIPI camera, Gigabit Ethernet, multiple USB 2.0 and PCI Express Comprehensive security features include cryptographic accelerators, high-assurance boot and tamper protection Technical &quick customization support with 5+ years, Long term support About iWave Systems: iWave has been an innovator in the development of “Highly integrated, high-performance, low-power and low-cost i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs”. iWave helps its customers reduce their time-to-market and development effort with its products ranging from System-On-Module to complete systems. The i.MX6 Pico ITX SBC is brought out by iWave in a record time of just 5 weeks. Furthermore, iWave’s i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs have been engineered to meet the industry demanding requirements like various Embedded Computing Applications in Industrial, Medical & Automotive verticals. iWave provides full product design engineering and manufacturing services around the i.MX SOMs to help customers quickly develop innovative products and solutions. For more details, please visit: http://www.iwavesystems.com/product/development-platform/i-mx6-pico-itx-sbc/i-mx6-pico-itx-sbc.html email: mktg@iwavesystems.com
記事全体を表示
Windows Embedded Compact 7 Board Support Package for Freescale(R) Semiconductor’s Smart Applications Blueprint for Rapid Engineering (SABRE) Platform for Smart Devices based on the i.MX 6 Quad processor iWave Systems, a genuine embedded service provider, announces the official release of Windows Embedded Compact 7 Board Support Package (BSP) for Freescale(r) Semiconductor’s SABRE platform for smart devices based on the i.MX 6Quad applications processor. The BSP includes the advanced features which enable the Original Equipment Manufacturers (OEMs) to quickly prototype their solution around Freescale’s i.MX 6 series processor together with the flexibility and robustness offered by Windows Embedded Compact 7. With BSP support and customization offered by iWave, OEMs can build the advanced embedded devices with reduced cost and an early time to market approach. The BSP is targeted for Freescale’s SABRE platform for smart devices which is powered by the i.MX 6Quad applications processor and MMPF0100 Freescale PMIC. The BSP provides support for the advanced multimedia and connectivity options that can be used in high-performance and cost effective consumer, industrial and medical devices. The Windows Embedded Compact 7 BSP release for the SABRE platform supports the major features sets such as storage, networking, display and multimedia. Also the BSP can be quickly customized for the specific need of the customer, which results in quick time to market and lowers the overall development cost. BSP also includes the premium features such as Multimedia framework and OpenVG/OpenGL ES for graphics processing which utilizes the Video Processing Unit (VPU) and Graphics Processing Unit (GPU) capabilities of i.MX 6 series processors. These features make the BSP package ideal for rich multimedia and high-end 3D graphics-based devices such as consumer, industrial and medical tablets and IVI systems. The BSP supports SATA 3.0 and Standard SD/SDIO for storage, Ethernet for networking and LVDS/HDMI 1080p for display options. It also includes the driver for VPU to support the hardware based media compression and decompression (Codec) for industry standard media formats such as H.264, MPEG-4 and H.263 for multimedia applications. Windows Embedded Compact 7 brings in real-time computing capabilities along with support for multi-processing with Symmetric Multi-Processing (SMP), extended RAM support and rich user interface support with Microsoft Silverlight for Windows Embedded. Windows Embedded Compact 7 also provides the developers with rich tools for rapid application development and debugging, which creates a powerful software environment for the development of embedded applications. For more details please visit: http://www.iwavesystems.com/product/board-support-packages/wec7-on-i-mx6-sabre-sdp/wec7-on-i-mx6-sabre-sdp.html “We are pleased to launch Windows Embedded Compact 7 on Freescale’s SDP which supports the major feature sets such as Storage, Networking, Display & Multimedia” says M A Mohamed Saliya, Managing Director, iWave Systems. “Our solution enables faster and easier customization for optimising the product development cycle time, ensuring the best quality.” “We are excited to work with our Windows Embedded partner iWave Systems to help OEMs bring high performing, reliable and differentiated devices based on Windows Embedded Compact 7 to market more quickly”, said Steven Bridgeland, product manager for Windows Embedded at Microsoft. “Working together with iWave Systems continues to be at the forefront of innovation in specialized devices, creating new opportunities to develop innovative connected devices for intelligent systems across the enterprise and industrial applications.” “iWave’s feature rich WEC7 BSP for Freescale’s SABRE platform for smart devices based on i.MX 6Quad is highly helpful for quick prototyping and this BSP can be customized for any end product in very short possible time.   iWave has vast expertise in WinCE BSP and in-house technical support for various Freescale processors from  i.MX27, i.MX51, i.MX53 to i.MX 6 series, this has been beneficial to many of our product customers as iWave reference designs have helped streamline their cycle time”. Ken Obuszewski, Director of i.MX Product Marketing of Freescale’s Microcontroller Group About iWave Systems: iWave systems brings the expertise of building Windows Embedded based solutions on latest ARM platforms, with deep technical expertise in providing the Board Support Packages(BSP) for various ARM core platforms such as from Freescale and Texas Instruments. The BSP completely confronts to the Microsoft’s PQOAL (Production quality OEM Adaption layer) specification which follows layer based architecture for separating the OEM specific code from generic part of the code.
記事全体を表示
Dear i.MX Partners,   The i.MX  technical support team understands the importance of supporting effort towards establishing a vast and valuable ecosystem for i.MX products.  We are here to help you!  If you have technical questions or encounter problems in the use or development of an i.MX product, please use the following procedure to submit a discussion in the i.MX  Community, and receive priority attention.    In order to be recognized as one of our valued partners, we require that you make your company name visible to “Everyone” in your member profile 2 and add two separate tags 1 to every discussion you create: The word “partner” <Your company‘s name>   Partner support requests will be escalated to i.MX Support team on a high-priority 3 basis.  Valid support requests include questions about, or problems encountered on, our standard products, e.g., BSP, documentation or development platforms.   This invitation is open to all current NXP/i.MX  partner companies, including members of NXP Connect and those in the i.MX Partner Program.  In order to facilitate a clear escalation path, Please use @mention 4 to notify your NXP contacts 5 , so they are aware of your request and can track the status of your issue”   For questions or issues that contain sensitive or confidential information: Create a discussion in the i.MX Community that generically describes the issue or question, and request private support.  A “Private Discussion” (PD) will be initiated by a technical support representative assigned to your issue, and sent to you and any contacts you have @mentioned 4 .  The discussion and response will take place in the PD, invisible to the public.  Upon issue closure, the partner is expected to generically summarize the problem and solution in the original public discussion for the benefit and general education of the community on the issue.   Thank you! NXP Support Community     Footnotes: TAGS are free-form text you can enter in the space designated for tags, or in the body of a discussion prefaced by “#”. For more information, please search for “tags” in the community. This is done by clicking on the down-arrow icon next to your name in the top-right corner of any community page, selecting “Edit Profile & Privacy”, selecting the “Privacy Settings” tab, and then changing the Company Name visibility to “Everyone”. Your discussion will be escalated 6 to an NXP support representative and assigned on a priority basis.  Priority will always be elevated above other community support requests and can be significantly higher based on your status with NXP and your company’s participation level in the i.MX community. @mention is a method where you type “@” followed by the community username of the person you would like to be notified.  For more information, please search for “@mention” in the community. Your NXP contact is a person most familiar with your support request.  It can be your relationship manager, or anyone who has familiarity with your activity.  This will be your inquiry and escalation contact. The escalation and assignment process occurs through a private (invisible) process.  The assigned person will contact you directly if additional information or discussion is required. At this time it is not our standard practice to communicate the assignment.  Please use the NXP contact(s) who were @mentioned 4 in the discussion to provide a status of the issue.  The original discussion will remain in the public community as an opportunity for others to contribute.    
記事全体を表示
As part of a close collaboration with Freescale, Adeneo Embedded is releasing Freescale i.MX6 BSPs for Windows Embedded Compact 7 on a set of hardware devices :   i.MX6 Nitrogen6X i.MX6 SabreLite i.MX6 Sabre SDB i.MX6 Sabre SDP Share, subscribe and don't forget to comment !
記事全体を表示
The Opal Development Kit include 4 protected digital inputs and outputs. This video demonstrates these, including a simple Windows Embedded Compact 7 demo application. The source for this is available in the downloads section at devicesolutions.net/opaldevkit. Get more information about the Opal CPU module and development kit at devicesolutions.net/opal.
記事全体を表示
The Opal Development Kit can output video to VGA, LVDS and TFT panels. This video shows all 3 options in action using Windows Embedded Compact 7, including instruction on how to configure each display in the bootloader. Find out more at devicesolutions.net/opal.
記事全体を表示