i.MX解决方案知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX Solutions Knowledge Base

标签

讨论

排序依据:
Timesys can help you build your custom BSP/SDK in minutes with FREE LinuxLink web edition   Use LinuxLink Web Edition to build a custom BSP/SDK for your board within a few minutes. Start your application development with the free version of our Eclipse-based TimeStorm IDE. Browse a sub-set of our vast documentation library. Get notified via email of any updates to the Linux kernel and middleware/packages for your BSP/SDK   Click here to start building your custom BSP/SDK.  
查看全文
Future_Electronics_Panel_Interface_ModuleIMG00641 Added by Iain Galloway (Future) on June 22, 2010 at 11:21am   The Future Electronics Panel Interface Module (PIM) allows rapid integration and evaluation of TTL and LVDS LCD panels with the various i.MX EVKs. Easily customized cables provide the ability to mate with LCDs from multiple manufacturers.
查看全文
img-0009-ptx Added by Robert Schwebel on November 10, 2010 at 6:46pm   Showing mainline Linux 2.6.26 on MX23, MX27, MX28 and MX35 at the Pengutronix booth
查看全文
iMX233-QBIT Added by Renato Torres Tovar on February 4, 2011 at 1:22am    
查看全文
DSC_0056 Added by iWavesystems on April 3, 2012 at 8:41am    
查看全文
iWave Systems, Proven Partner of Freescale Semiconductor and a leading Embedded Hardware, FPGA and Software Turnkey Design Services and Solutions company, presents improved i.MX 6 Qseven Development Board RainboW-G15D that supports following  sensors: 3-Axis Accelerometer Digital e-Compass Ambient Light Sensor Altimeter/Barometer These sensors interfaced with the iMX6 processor using I2c interface for internal communication and data transfer and also possess INT (interrupt) signal to interrupt the processor about the data. The RainboW-G15D development kit with Linux 3.0.35 BSP supports these various sensors. 3-Axis Accelerometer: This Accelerometer sensor is used for Static orientation detection (Portrait/Landscape, Up/Down, Left/Right, Back/Front position identification). Motion detection for power saving (Auto-SLEEP and Auto-WAKE). Shock and vibration monitoring. Digital e-Compass: The digital e-compass sensor is used for measuring magnetic fields with an output date rates up to 80Hz (ODR). It acts as electronic Compass with accurate heading information. Location Based Services. Ambient Light Sensor: The ambient light sensor is used for measuring the light rays, it uses the photo detectors to convert the light energy into electrical energy. Altimeter/Barometer: This sensor is used for Measuring the pressure/altitude and temperature, it uses ADC to convert physical parameter into electrical. About i.MX6 Qseven Development Board: The Development Platform incorporates Qseven compatible i.MX6x SOM which is based on Freescale's iMX 6 Series 1.2GHz multimedia focused processor and Generic Q7 compatible Evaluation Board. This platform can be used for quick prototyping of any high end applications in verticals like Automotive, Industrial & Medical. Being a nano ITX form factor with 120mmx120mm size, the board is highly packed with all necessary on-board connectors to validate complete iMX6 CPU features. About i.MX6 Qseven System On Module (SOM): iW-RainboW-G15M is Freescale's i.MX6 based Qseven compatible CPU module for faster and multimedia focused applications. The module has on-board expandable 1GB DDR3 RAM, micro SD slot and optional eMMC flash. With the extreme peripheral integration, the module supports industry latest high performance interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4 and SDXC etc. About iWave Systems: iWave has been an innovator in the development of “Highly integrated, high-performance, low-power and low-cost i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs”. iWave helps its customers reduce their time-to-market and development effort with its products ranging from System-On-Module to complete systems. The i.MX6 Pico ITX SBC is brought out by iWave in a record time of just 5 weeks. Furthermore, iWave’s i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs have been engineered to meet the industry demanding requirements like various Embedded Computing Applications in Industrial, Medical & Automotive verticals. iWave provides full product design engineering and manufacturing services around the i.MX SOMs to help customers quickly develop innovative products and solutions. For more details: i.MX6 Q7 Development Kit | iWave Systems email: [email protected]
查看全文
iWave is upgrading Android KitKat 4.4 BSP for its all variants of i.MX6 Qseven SOMs. The KitKat BSP supports following features and will be available in end of Q2 2015: i.MX6 ARM Cortex A9 Quad, Dual, Dual Lite & Solo CPU 1GB DDR3 RAM (Quad, Dual, Dual Lite CPU version)/ 512MB DDR3 (Solo CPU version) Freescale PMIC SPI NOR Flash eMMC Flash uSD slot Standard SD slot USB 2.0 Host USB 2.0 device 10/100/1000 Ethernet PCIex1 Port CAN Port LVDS display port Capacitive multi-touch PWM for backlight HDMI Port with Audio SATA (Support available only in i.MX6Q/D) Hardware Codecs (Encode/Decode) 2D/3D Graphics MIPI CSI camera port AC97 Audio In/Out Console UART Besides the Android support, Linux and WEC7 board support packages are also available for the i.MX6 Qseven SOMs from iWave systems. More details about the i.MX6 Qseven SOM & software features can be found in the i.MX6 Qseven product page. Device drivers will be supported for specific interface chipsets, which are used in iWave's Qseven Carrier board. More details about iWave i.MX6 Qseven development kit can be found in the following webpage: http://www.iwavesystems.com/product/development-platform/i-mx6-q7-development-kit-54.html
查看全文
http://www.youtube.com/watch?feature=player_embedded&v=EBocaGGrkqE   Uploaded by Charbax on Jun 20, 2011 http://iwavesystems.com makes Freescale based PCB designs and software optimization. Category: Science & Technology License: Standard YouTube License  
查看全文
MYIR has released a cost-effective and power-efficient ARM Evaluation Kit (EVK) MYD-IMX28X for Freescale i.MX28 family of multimedia applications processors which has an ARM926EJ-S Core, with speed up to 454 MHz. The board can support running Linux operating systems, which allows developers to use it as an i.MX28 reference platform to quickly start their own design. The board takes full features of the i.MX28 ARM processor and has exposed a comprehensive set of peripherals and connectivity options to make the board suitable for smart gateways, human-machine interfaces (HMIs), handheld devices, scanners, portable medical, experimental education and more other industrial applications. The MYD-IMX28X Development Board is using the MYC-IMX28X CPU module as the heart of the system which is an ARM9-based system-on-module (SOM) integrated with the i.MX28 processor, 128MB DDR2 SDRAM, 256MB Nand Flash and Ethernet PHY. It is connected to the base board through two 1.27mm pitch 80-pin connectors. The base board has extended many peripherals and interfaces through headers and connectors, featuring 1 x RS232, 1, Debug, 2 x USB ports, up to 2 x Ethernet, 1 x CAN, 1 x RS485, TF, Audio, LCD, JTAG, etc. MYD-IMX28X Development Board MYC-IMX28X CPU Module MYIR offers the board with Freescale i.MX283 or i.MX287 ARM9 CPU by default; user can integrate a different MYC-IMX28X CPU module on the same base board, thus making two variants of i.MX28 evaluation boards. MYD-IMX283 Development Board – with MYC-IMX283 CPU Module for Freescale i.MX283 MYD-IMX287 Development Board – with MYC-IMX287 CPU Module for Freescale i.MX287 The MYD-IMX283 and MYD-IMX287 boards only have a few differences as described in below table: Model MYD-IMX283 MYD-IMX287 Processor i.MX283 i.MX287 CAN 0 2 Ethernet 1 2 The MYD-IMX28X board comes with Linux2.6.35 software packages, detailed documents, necessary cable accessories as well as optional 4.3- and 7-inch LCD (with touch screen) to provide a complete Freescale i.MX28 starter kit and enable a quickly start of evaluation of i.MX28 family applications processors.
查看全文
Measuring only 70mm by 55mm, the MYS-6ULX designed by MYIR is a high-performance low-cost Single Board Computer specially designed for Industry 4.0 (Industrie 4.0) and Internet of Things (IoT) applications. The MYS-6ULX has DDR3, Nand Flash, USB, Ethernet, TF, LCD and more other core components and peripheral interfaces integrated on the tiny board. Furthermore, it has two 2.0mm pitch 2x20-pin headers on board to bring out as many as signals for user extensions. The MYS-6ULX single board computer has MYS-6ULX-IND and MYS-6ULX-IOT two different models, which are respectively for Industry 4.0 and IoT applications. The two boards share the same hardware circuit design and are fully compatible in software. The MYS-6ULX-IND is built around the i.MX 6UL processor family and can support -40 to +85 Celsius extended temperature operation, which makes the board more suitable for industrial control and communication applications. The MYS-6ULX-IOT is based on the i.MX 6ULL processor family and has additionally a USB based WiFi module with antenna on the board. MYIR has ported Linux 4.1.15 for the board with Debian distribution as well as Yocto project with ported QT. MYIR has also provided an interesting demo to enable customers to experience Amazon Alexa Voice Service. Additionally, MYIR has designed an expansion board MYB-6ULX to further enhance the performance of MYS-6ULX. It is connected to the MYS-6ULX board through its onboard two 2.0mm pitch 2 x 20-pin expansion headers and has extended one more Ethernet for MYS-6ULX and added CAN, RS485, Audio, RTC and Camera. MYIR also offers optional LCD modules and Camera module to add functionality to the boards, which would be a complete embedded system.                                                              MYS-6ULX-IND Single Board Computer                                                            MYS-6ULX-IOT Single Board Computer                    MYB-6ULX Expansion Board
查看全文
CPU: ARM Cortex-A9,FreeScale i.MX6Q1Ghz/1.2Ghz 1024M Byte  DDR3 SDRAM,4G BYTE eMMC Flash 5 usart , USB Host,USB OTG 124 bits TFT port ,dual LVDS output  and HDMI IIC*2,McSPI*3,CAN*2,SD card *3,6*6 keyboard 120 pin conn *2 FR4 PC size:84*55(mm)
查看全文
http://www.youtube.com/watch?feature=player_embedded&v=-qezzzutBeo   Uploaded by dai0ane on Aug 4, 2010 Http streaming of a mp3 file on Android running on iMX51 EVK Category: Science & Technology License: Standard YouTube License  
查看全文
iMX6Q SABRE Lite WEC2013 Solution from Adeneo Embedded
查看全文
23 February 2016, Nürnberg, Germany: Toradex is pleased to announce a new member of its System on Module (SOM) product line based on the NXP i.MX 7 series applications processors. The processors offer an excellent performance/power ratio, advanced security features, and a heterogeneous multicore architecture based on ARM ® Cortex-A7 and Cortex-M4 cores, which make the platform a perfect fit for products targeting the rapidly growing IoT market. Some of the features of new SOMs: Colibri iMX7S and Colibri iMX7D are; NXP i.MX 7Solo and i.MX 7Dual applications processors 1x/2x ARM ® Cortex-A7 up to 1GHz & 1x Cortex-M4 at 200MHz 256MB/512MB RAM, 512MB on-board Flash Asymmetric/ Heterogeneous multicore processing Low power consumption/ high efficiency Advanced security features Connectivity: CAN, Ethernet, USB, I2C, UART, etc. Multimedia: Touch, RGB, Camera Parallel Interface, Analog Audio, etc. Temperature range -20° to 85° C The additional Cortex-M4 core is tailored for time-critical applications. This unique heterogeneous multicore architecture allows to clearly separate real time tasks from any server or GUI-related applications. The i.MX 7 processor also includes many additional security features such as secure boot, cryptographic acceleration and tamper detection, which are of high value for the IoT market. Toradex's internal benchmarks prove the effectiveness of the new architecture used for i.MX 7 processors. While the performance is comparable to the very successful i.MX 6Solo processor (ARM ® Cortex-A9 1GHz) SoC, the power consumption in operating mode is in the range of the Colibri VF61 (ARM ® Cortex-A5 500MHz) or less than 75% of the power consumption of i.MX 6Solo. When looking at the standby mode, i.MX 7 requires even less than a third compared to the power consumption of i.MX 6Solo.                                                                                                       *Results are based on nbench benchmarking, which uses a single-core, so performance & power consumption figures                                                                                                                 are comparable between dual-core i.MX 7Dual and single-core SoCs such as i.MX 6Solo, VF61 & VF50 The Colibri iMX7S/D SOMs are an extension to the robust and compact Toradex embedded computing SOMs and customized Single Board Computers (SBC), which are used in variety of industries such as industrial automation, medical, automotive, robotics and many more. Toradex’s products are ideal for quickly creating proof-of-concepts as well as scaling seamlessly from prototypes to tens of thousands of devices, without the need to redesign the embedded computer. “We are happy to be one of the first companies in the world providing a product based on the NXP ® i.MX 7 series. This processor offers an upgrade path from our pin-compatible VFxx-based platforms while retaining the unique combination of two different cores on the same die. By controlling sensors and actuators through the Cortex-M4 core and running non-time critical tasks on the Cortex-A7 core, many customers can massively reduce both the system complexity and the BOM cost. This great product is another result of a longstanding and strong partnership between Toradex and NXP,” said Stephan Dubach, CEO, Toradex. “NXP is looking to drive wide adoption of the i.MX7, critical to our success are system level board designs from our partners that enable our customers to effectively accelerate time to market. Toradex’s Colibri i.MX7 SOM is a highly efficient, powerful module that offers advanced security features in a small form factor. This combined with an extensive ecosystem, will allow customers to immediate start development and shorten time to market,” said Robert Thompson, Chief Enablement Architect for i.MX applications processors, NXP Semiconductors. Technical Specifications: Technical details of Colibri iMX7 SOMs can be found at https://www.toradex.com/computer-on-modules/colibri-arm-family/nxp-freescale-imx7 Availability: Toradex’s Colibri iMX7 SOMs will be available for sales from 23 February 2016 on the Toradex webshop. Webinar: Toradex is hosting a webinar on 09 March 2016 with NXP. Register now: Introducing the i.MX 7 System-on-Chip - presented by Toradex and NXP About Toradex: Toradex is a Swiss based company with offices around the world, offering ARM ® -based System on Modules (SOMs) and Customized SBCs. Powered by NXP ® i.MX 6, i.MX 7 & Vybrid, and NVIDIA ® Tegra processors, the pin compatible SOMs offer scalability in terms of price, performance, power consumption, and I/Os. Complemented with direct online sales and long-term product availability, Toradex offers direct premium support and ex-stock availability with local warehouses. https://www.pinterest.com/pin/create/extension/
查看全文
Hi,      I want to expand another 1000M/s ethernet using EIM or PCIE of i.mx6Q,is that ok? How I can do that?
查看全文
Added by Renato Frias on May 19, 2010 at 4:30pm   http://www.youtube.com/watch?feature=player_embedded&v=hJaZsTb_iw8   Uploaded by rogeriorsp on Feb 2, 2010 This video shows a demo made with Qt 4.6 on Freescale i.MX25 PDK. Category: Science & Technology License: Standard YouTube License      
查看全文
On mid Oct 2017, researchers revealed details of a new exploit called KRACK that takes advantage of vulnerabilities in Wi-Fi security to let attackers eavesdrop on traffic between computers and wireless access points.It takes advantage of several key management vulnerabilities in the WPA2 security protocol, the popular authentication scheme used to protect personal and enterprise Wi-Fi networks. Google has already fixed the problem for customers running supported versions of Android version 5,6,7 and 8. The formal patches has already released in 2017-11-06 security patch. The URL is:    Android Security Bulletin—November 2017    And these patches are listed in  chapter 2017-11-06 security patch, System section. Please all i.mx series devices that use the security patch level  earlier than 2017-11-06 must include all applicable patches to fix this wifi vulnerability on Android. Here these patch has been applied for imx Android mm6.0 and ng7.0 release, to avoid this wifi vulnerability, it is recommended to have these patches in this attach applied, which should be applied to external/wpa_supplicant_8.
查看全文
It sounds almost like a tale: Every Year again all the Experts of the Embedded Market meet in a little old Town in the Forrest of Bavaria. They are coming from all nations in flying machines to see the latest inovation and talk to each other in a language filled with Buzz words only few might understand if they not belong to this totally Engineering group.... Also this Year Embedded World took place like always in end of February. I have been on a few times on Embedded Worlds now, but it is always great to go again. Every year there is something new to spot and I also enjoy to meet old friends and silicon vendors to discuss about the latest evolution/revolution. This Year I attended the Show for TechNexion and we showed our latest Products based on NXP's ARM chips, like our tiny PICO Modules which are also available with NXP i.MX6UL now and the ideal choice for multimedia applications or where not much space is available. With i.MX6 and i.MX7 options it ofers a nice scalability. Not to forget the fitting baseboard which makes us the HW provider of choice for NXP and Google for the Brillo OS Of Course we also showed our EDM Modules, the work horse of the industry. Reliable. Rugged. Open Source Standard. With 82mm x 60mm it's a small formfactor with a great scalability from Single to DualLite or Quad core. And of course also available with i.MX7 New have been our TEK-Series, a Series of ruggedized, fan-less, cable-less BoxPC's with a Modular approach so Customer can choose the right configuration from off-the-shelf components Also new have been our TEP-Seriees, which is a Series of HMI's ranging from 7" to 10" and 15", also based on the same modular, cable-free- fan-less approach like the TEK-Series. Embedded World has been very busy for us, but never less we found the time to record a video, introducing our Company (for the few who don't know about us yet..) and in the second half of the video having a detailed introduction of our new products. You can watch the video here: TechNexion Company Introduction (@Embedded-News.TV) or directly on YouTube here: TechNexion Company Introduction and Product presentation (@YouTube) Thanks all our visitors and Looking forward to see you again next year!! Any Questions in the meantime? Contact us!​
查看全文
Trisendo 2D/3D Video Board Added by Leon Woestenberg on February 19, 2012 at 9:56am   The Trisendo Video Board mounts directly onto the i.MX53QSB.   Using FPGA video processing the reference design demonstrates 2D+Z to 3D rendering for 3D displays that do not require 3D glasses.  
查看全文