MYS-6ULX for Industry 4.0 and IoT Applications

cancel
Showing results for 
Search instead for 
Did you mean: 

MYS-6ULX for Industry 4.0 and IoT Applications

No ratings

MYS-6ULX for Industry 4.0 and IoT Applications

Measuring only 70mm by 55mm, the MYS-6ULX designed by MYIR is a high-performance low-cost Single Board Computer specially designed for Industry 4.0 (Industrie 4.0) and Internet of Things (IoT) applications. The MYS-6ULX has DDR3, Nand Flash, USB, Ethernet, TF, LCD and more other core components and peripheral interfaces integrated on the tiny board. Furthermore, it has two 2.0mm pitch 2x20-pin headers on board to bring out as many as signals for user extensions.

The MYS-6ULX single board computer has MYS-6ULX-IND and MYS-6ULX-IOT two different models, which are respectively for Industry 4.0 and IoT applications. The two boards share the same hardware circuit design and are fully compatible in software. The MYS-6ULX-IND is built around the i.MX 6UL processor family and can support -40 to +85 Celsius extended temperature operation, which makes the board more suitable for industrial control and communication applications. The MYS-6ULX-IOT is based on the i.MX 6ULL processor family and has additionally a USB based WiFi module with antenna on the board. MYIR has ported Linux 4.1.15 for the board with Debian distribution as well as Yocto project with ported QT. MYIR has also provided an interesting demo to enable customers to experience Amazon Alexa Voice Service.

Additionally, MYIR has designed an expansion board MYB-6ULX to further enhance the performance of MYS-6ULX. It is connected to the MYS-6ULX board through its onboard two 2.0mm pitch 2 x 20-pin expansion headers and has extended one more Ethernet for MYS-6ULX and added CAN, RS485, Audio, RTC and Camera. MYIR also offers optional LCD modules and Camera module to add functionality to the boards, which would be a complete embedded system.

                                                             MYS-6ULX-IND Single Board Computer

                                                           MYS-6ULX-IOT Single Board Computer

MYB-6ULX

                   MYB-6ULX Expansion Board

Version history
Revision #:
1 of 1
Last update:
‎10-24-2017 12:32 AM
Updated by: