i.MX解决方案知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX Solutions Knowledge Base

标签

讨论

排序依据:
We have a new i.MX283 / i.MX287 SODIMM sized SOM, the CFA-10036: Here are the features that set this module apart: Debug/Console OLED, 128x32 pixels, I2C interface microSD socket to allow huge non-volatile storage at low cost microUSB connector supplies power and console through gadget driver i.MX283 version: 128MB DDR2, 91 GPIO i.MX287 version: 256MB DDR2, 126 GPIO Only a single 5v supply is needed Support included in Linux 3.7 mainline kernel Open software, fully documented hardware This module has a very low cost of entry. At the minimum level, all you need to use it is the module itself and a standard microUSB cable. We also have a debug/prototyping board that adds wired Ethernet and USB A connectors, as well as a generous prototyping area: For the initial production we have this as a project on Kickstarter: CFA-10036 Open, Hackable, Linux + ARM Embedded GPIO Module Please contact CFA10036@crystalfontz.com for production inquiries. | Crystalfontz America, Incorporated | 12412 East Saltese Avenue | Spokane Valley, WA 99216-0357 | http://www.crystalfontz.com | voice (509) 892-1200 fax (509) 892-1203 US toll-free (888) 206-9720
查看全文
e-con Systems' 13MP camera on eSOMiMX6 – iMX6 SOM Running Android now captures smiling faces. eSOMiMX6​ is a high performance Computer on Module based on Freescale i.MX6 Quad/Dual/Solo ARM™ Cortex-A9. This iMX6 SOM supports Android, Linux and WEC 2013 BSP. eSOMiMX6 - iMX6 System on Module​​​​​ The ACC-iMX6-CUMI1820CAM houses the e-CAM130_CUMI1820_MOD - 13 MP Camera module based on Aptina’s AR1820HS sensor and interfaces with our Ankaa’s i.MX6 processor over 4-lane MIPI CSI-2 interface. This See3CAM_CU130 can also stream Full HD (1920x1080) at 30fps and HD (1280x720) at 60fps in both uncompressed and compressed MJPEG formats. The 13MP camera has a dedicated, high-performance Aptina Image Signal Processor chip (ISP) that performs all the Auto functions (Auto White Balance, Auto Exposure control) in addition to complete image signal processing pipeline that provides best-in-class images and video and the MJPEG compression. Target Applications: Document scanning cameras OCR Readers Electronic Microscope Smartphone & Tablets Video Conferencing Systems Next generation Ultra HD Webcams Medical/Diagnostic cameras Inspection cameras Optical Character Recognition Quality Control applications Advantages: Dedicated and high performance ISP on board Automatic still capture on smile detection Supports MJEPG format Standard S-Mount allows changeable Len (variable FOV, Focal Length etc) Enables compact design To watch the demo, please watch here: youtube.com/watch?v=QqtHNcWK_hM To get more details on this product, please visit: www.e-consystems.com/iMX6-som-system-on-module.asp​
查看全文
NXP i.MX 8X SoC, quad-core ARM Cortex-A35, 1.2GHz Integrated 2D/3D GPU and 4K VPU Up to 4GB LPDDR4 and 64GB eMMC 2x MIPI-DSI / LVDS, up-to 1080p60 Certified dual-band WiFi 802.11ac, BT 4.2 2x GbE, PCIe, 4x USB, 3x CAN-FD, 96x GPIO Yocto Linux - BSP and ready-to-run images Industrial temperature range: -40° to 85° C 10-year availability CompuLab's CL-SOM-iMX8X is a miniature System-on-Module board designed for integration into industrial embedded applications. Bringing out the full capabilities of the NXP i.MX8X SoC, CL-SOM-iMX8X provides high performance and versatile connectivity in a miniature (36 x 68 mm) form-factor. CL-SOM-iMX8X Detailed Spec CL-SOM-iMX8X Development Kit CL-SOM-iMX8X Online Pricing
查看全文
The MYC-Y6ULX CPU Module is designed by MYIR, which is an embedded controller board based on NXP’s i.MX 6UL / 6ULL ARM Cortex-A7 processor capable of running at 528MHz. The MYD-Y6ULX development board is built around the MYC-Y6ULX CPU Module, it is a complete evaluation platform for your prototype and reference design. Compared with MYS-6ULX board which is released by MYIR earlier, the MYC-Y6ULX CPU Module is better suited for your next embedded design to accelerate your pace to market and reduce cost. Typical applications are for Industry Control, Communications, HMI, Smart Healthcare, Internet of Things (IoT), etc.              The MYD-Y6ULX development board is delivered with necessary cable accessories including one 12V/2A power adapter, one net cable of 1.5m length, one Micro USB cable, one 4G LTE antenna, one WiFi antenna and one product disk. I noticed that the MYD-6ULX board has one USB based Mini PCI-e interface for 4G module. MYIR has provided 4G antenna but the 4G module is only as an option. Measuring only 37mm by 39mm, the MYC-Y6ULX CPU Module is a highly integrated controller board for the MYD-Y6ULX development board populated on an expansion board which measures 105mm by 140mm and extend a rich set of peripherals through headers and connector like Serial ports, USB, Ethernet, CAN, Micro SD card, WiFi module, LCD, Touch screen, Camera, Audio as well as a Mini PCIe interface for optional USB based 4G LTE module. The function block diagram for the MYD-Y6ULX development board is show as below:    We can see the hardware peripherals and interfaces from the image below: All the on-board components are placed on the top side of the board, we can see only some through-holes on the bottom side of the board. On the MYD-Y6ULX board, there is a 2.4G WiFi module which is based on Broadcom 43362 chipset. The WiFi module is connected to the board through SDIO interface and provides full function of 802.11b/g/n. Its antenna uses the SMA antenna interface reserved on the board. But please note if the MYC-Y6ULX CPU Module is using eMMC and the board will not support WiFi as the eMMC will reuse the same SDIO interface with WiFi module. On the MYD-Y6ULX board, there is a USB based Mini PCIe interface for 4G LTE module. MYIR has provided Linux driver and example for using Quectel EC20 LTE module on the MYD-Y6ULX board. So, if the EC20 4G LTE module can meet your requirement, you can take it as a priority to save development time. Near the Mini PCIe interface, there is a standard SIM card interface.   There is one CSI interface, one expansion header and one Micro SD card interface near the Mini PCIe interface. Though the i.MX 6UL/6ULL processor can support up to 24-bit parallel camera interface, many signals have reused due to rich peripherals on MYD-Y6ULX board, so the CSI interface on MYD-Y6ULX is an 8-bit parallel camera interface. The expansion header can support 12 GPIOs at most to bring out I2C, UART, SPI, etc. There are two USB Host ports, Reset/Power/User buttons and one 3-pin debug header on the MYD-Y6ULX board. The i.MX 6UL/6ULL processor has two USB controllers, both of which can support USB OTG function. One MYIR’s MYD-Y6ULX board, one USB has brought out through Micro USB interface and can support OTG; another USB has extended 4 USB Host through SMSC USB2514BI-AEZ USB Hub chip, of the four USB Host, two are used as USB Host ports, one is used for 4G LTE module and the rest one is not used.   The MYD-Y6ULX base board is designed to be powered by DC 12V through a jack, and the internal power management circuit on-board supplies 5V, ISO 5V, 3.8V, 3.3V, 1.8V, 3V (RTC) voltage for the board. The part TLV62130 DC/DC convertor is selected to use for 12V to 5V and 12V to 3.8V conversions, supporting 3A output currency at the most. The DC/DC convertor can increase the power efficiency and reduce power consumption of the board. The part RT9018 is used as LDO regulator for 5V to 3.3V and 3.3V to 1.8V conversions. The LDO regulator can provide smaller power ripple than the DC/DC convertor. The RTC battery input is an optional input. When the system is powered down, if the RTC does not need to work, it is not require to provide this power rail.  
查看全文
Below are the patches to support SDIO-UART 8987 M2 module on mek_8q M2 port. After applying the patches, PCIe chip can't be recognized on M2 port. Revert the patches if want to use PCIe chip. Patches are from Andy Duan. --- a/board/freescale/imx8qm_mek/imx8qm_mek.c +++ b/board/freescale/imx8qm_mek/imx8qm_mek.c @@ -373,6 +373,7 @@ int board_init(void) #if defined(CONFIG_USB) && defined(CONFIG_USB_TCPC)         setup_typec(); #endif +       sc_pm_set_resource_power_mode(-1, SC_R_BOARD_R3, SC_PM_PW_MODE_ON); #ifdef CONFIG_SNVS_SEC_SC_AUTO         { --- a/arch/arm64/boot/dts/freescale/imx8qm-mek.dts +++ b/arch/arm64/boot/dts/freescale/imx8qm-mek.dts @@ -151,6 +151,11 @@     };   + usdhc3_pwrseq: usdhc3_pwrseq { +  compatible = "mmc-pwrseq-simple"; +  reset-gpios = <&lsio_gpio1 13 GPIO_ACTIVE_LOW>; + }; +   epdev_on: fixedregulator@100 {    compatible = "regulator-fixed";    pinctrl-names = "default", "sleep"; @@ -159,8 +164,6 @@    regulator-min-microvolt = <3300000>;    regulator-max-microvolt = <3300000>;    regulator-name = "epdev_on"; -  gpio = <&lsio_gpio1 13 0>; -  enable-active-high;   };     reg_fec2_supply: fec2_nvcc { @@ -1036,6 +1039,22 @@   status = "okay";  };   +&usdhc3 { +        pinctrl-names = "default", "state_100mhz", "state_200mhz"; +        pinctrl-0 = <&pinctrl_usdhc3>,<&pinctrl_usdhc3_gpio>; +        pinctrl-1 = <&pinctrl_usdhc3>,<&pinctrl_usdhc3_gpio>; +        pinctrl-2 = <&pinctrl_usdhc3>,<&pinctrl_usdhc3_gpio>; +        bus-width = <4>; + pinctrl-assert-gpios = <&lsio_gpio4 9 GPIO_ACTIVE_HIGH>; + pinctrl-assert-gpios = <&lsio_gpio4 10 GPIO_ACTIVE_HIGH>; + mmc-pwrseq = <&usdhc3_pwrseq>; + pm-ignore-notify; + keep-power-in-suspend; + non-removable; + cap-power-off-card; +        status = "okay"; +}; +  &i2c0 {   #address-cells = <1>;   #size-cells = <0>; @@ -1540,7 +1559,6 @@    fsl,pins = <     IMX8QM_PCIE_CTRL0_WAKE_B_LSIO_GPIO4_IO28  0x04000021     IMX8QM_PCIE_CTRL0_PERST_B_LSIO_GPIO4_IO29  0x06000021 -   IMX8QM_USDHC2_RESET_B_LSIO_GPIO4_IO09   0x06000021    >;   };   @@ -1618,7 +1636,26 @@     IMX8QM_USDHC1_DATA1_CONN_USDHC1_DATA1   0x00000021     IMX8QM_USDHC1_DATA2_CONN_USDHC1_DATA2   0x00000021     IMX8QM_USDHC1_DATA3_CONN_USDHC1_DATA3   0x00000021 -   IMX8QM_USDHC1_VSELECT_CONN_USDHC1_VSELECT  0x00000021 +   IMX8QM_USDHC1_VSELECT_CONN_USDHC1_VSELECT               0x00000021 +  >; + }; + + pinctrl_usdhc3_gpio: usdhc3grpgpio { +  fsl,pins = < +   IMX8QM_USDHC2_VSELECT_LSIO_GPIO4_IO10   0x00000021 +   IMX8QM_LVDS1_I2C0_SDA_LSIO_GPIO1_IO13   0x06000021 +   IMX8QM_USDHC2_RESET_B_LSIO_GPIO4_IO09   0x06000021 +  >; + }; + + pinctrl_usdhc3: usdhc3grp { +  fsl,pins = < +   IMX8QM_USDHC2_CLK_CONN_USDHC2_CLK         0x06000041 +   IMX8QM_USDHC2_CMD_CONN_USDHC2_CMD         0x00000021 +   IMX8QM_USDHC2_DATA0_CONN_USDHC2_DATA0     0x00000021 +   IMX8QM_USDHC2_DATA1_CONN_USDHC2_DATA1     0x00000021 +   IMX8QM_USDHC2_DATA2_CONN_USDHC2_DATA2     0x00000021 +   IMX8QM_USDHC2_DATA3_CONN_USDHC2_DATA3     0x00000021    >;   };   @@ -1680,13 +1717,11 @@     pinctrl_wlreg_on: wlregongrp{    fsl,pins = < -   IMX8QM_LVDS1_I2C0_SDA_LSIO_GPIO1_IO13  0x06000000    >;   };     pinctrl_wlreg_on_sleep: wlregon_sleepgrp{    fsl,pins = < -   IMX8QM_LVDS1_I2C0_SDA_LSIO_GPIO1_IO13  0x07800000    >;   };  
查看全文
iWave's i.MX6 Quad/Dual development kit Rainbow-G15D integrates all standard interfaces into a highly integrated Nano ITX form factor that can be utilized across multiple Embedded PC, Systems and Industrial Designs. It has got all the necessary functions that the embedded application demands. i.MX6 Quad/Dual development kit is supported with Windows Embedded Compact 7 Board Support Package which includes all the major peripherals and devices supported by i.MX6 CPU. With UART debug, CAN and Ethernet, this BSP provides efficient debug and communication support. With SD/MMC, USB and SATA, this BSP provides efficient storage interfaces. The OpenGL and OpenVG provides rich graphics which is further accelerated by the 2D and 3D hardware accelerator of i.MX6 processor. The user can develop rich graphical user interface with Silverlight 3.0 and Expression Blend. Active sync is also available to synchronize the device. iWave Systems has implemented dual display feature on Rainbow G15D which displays the same clone content on two different LVDS display panels. Here we have two LVDS LCDs of XGA resolutions displaying the WEC7 desktop in Rainbow G15D platform. Two 10.4” LVDS LCDs are connected to the i.MX6 Quad CPU. Now you are viewing 1080p MPEG4 video playback on both the LCD screens. Video: http://www.youtube.com/watch?v=BlVOPSjjJq8 Video Link : 1413
查看全文
Abstract: Browsers and mobile applications are using WebRTC for audio and video Real-Time Communications (RTC) via simple APIs. The WebRTC components have been optimized to best serve this purpose. WebRTC based web application provides rich, real-time multimedia features (think video chat) on the web, without any plugins, downloads or installs.It’s purpose is to help build a strong RTC platform that works across multiple web browsers, across multiple platforms. iWave has developed WebRTC based Peer to Peer audio and video communication on i.Mx6 Qseven development platform. iWave is using FireFox web browser and its in built webrtc  api’s for the communication. Architecture of WebRTC Detailed Description: iWave’s i.Mx6 Q7 platform has Quad core processor which can operate up to 1 GHz speed/core. i.MX6 CPU is NXP’s latest achievement in integrated multimedia application processors which is part of growing multimedia-focused products that offers high performance processing and are optimized for lowest power consumption. iWave’s i.Mx6 Q7 platform supports 1GB RAM in 64bit mode with eMMC memory of 4GB which can be used both as Mass storage and boot device. i.Mx6 Q7 also supports Ethernet port which is integrated i.Mx6 CPU and connected to the external Gigabit Ethernet PHY on SOM. iWave’s Application consist of two components – clients and server. Peer to Peer communication is done between two clients. Server is used for registering the clients and to keep the necessary set up for two clients to communicate. After setting up, the server is not having any role in the communication. Client Application: Client application is very simple web application using WebRTC to transport audio and video between two clients. The application will enable one client to "dial" the other client and make a video call (with audio).This application only works between two clients. It can be run using Firefox browser Server: The server brokers the initial connection between the two clients. Once a connection is established between the clients, their communication continues in a peer to peer mode: none of the video data is routed through the server. Working Process of WebRTC Peer to Peer communication Audio Codec: Audio codec supported by WebRTC is OPUS codec .OPUS codec Supports constant and variable bit rate encoding from 6 kbit/s to 510 kbit/s, frame sizes from 2.5 ms to 60 ms, and various sampling rates from 8 kHz (with 4 kHz bandwidth) to 48 kHz. The Acoustic Echo Canceler present in WebRTC removes the acoustic echo resulting from the voice being played out into the active microphone. Noise reduction component removes certain types of background noise usually associated with VoIP. Video Codec: Video codec supported by WebRTC is VP8. The VP8 video codec is well suited for RTC since it is designed for low latency. WebRTC has dynamic video jitter buffer for video which conceal the effects of jitter and packet loss on overall video quality. Image enhancement removes the video noise from image captured from camera. WebRTC call: A Screenshot of WebRTC peer to peer audio and video communication Benefits: WebRTC is In-built in Firefox browser. Improved video and audio streaming. VP8 video codec and OPUS audio codec provides much less data transmission without packet loss. WebRTC based Peer to Peer communication can be run from firefox  browser without any plugin or software installation. Audio and Video streaming can be done local networks. For more information please visit: WebRTC Peer to Peer Communication(Audio & Video) on i.MX6 board | iWave Systems or contact mktg@iwavesystems.com
查看全文
Imx6 can output lvds direct.But the lvds-wire is too  expensive to buy. So they can cannect ds90ub947 serializer to applied in automotive instrumentation. By the way, it need a ds90ub948 deserializer in the remote which cannect a lvds displayer. The attachment is the driver of ds90ub947/948 for linux.It can  support linux 3.10 and above.It was verified working on linux 3.10.53 and imx6q. The attachment list: ds90ub947.c ds90ub947.h readme.txt You can follow the readme to use it. This driver was barely in embryo.You should modify it according to your application. Sometime, it very looks like the ds90ub913/914 and max9286/96705.
查看全文
Timesys can help you build your custom BSP/SDK in minutes with FREE LinuxLink web edition   Use LinuxLink Web Edition to build a custom BSP/SDK for your board within a few minutes. Start your application development with the free version of our Eclipse-based TimeStorm IDE. Browse a sub-set of our vast documentation library. Get notified via email of any updates to the Linux kernel and middleware/packages for your BSP/SDK   Click here to start building your custom BSP/SDK.  
查看全文
Windows Embedded Compact 7 Board Support Package for Freescale(R) Semiconductor’s Smart Applications Blueprint for Rapid Engineering (SABRE) Platform for Smart Devices based on the i.MX 6 Quad processor iWave Systems, a genuine embedded service provider, announces the official release of Windows Embedded Compact 7 Board Support Package (BSP) for Freescale(r) Semiconductor’s SABRE platform for smart devices based on the i.MX 6Quad applications processor. The BSP includes the advanced features which enable the Original Equipment Manufacturers (OEMs) to quickly prototype their solution around Freescale’s i.MX 6 series processor together with the flexibility and robustness offered by Windows Embedded Compact 7. With BSP support and customization offered by iWave, OEMs can build the advanced embedded devices with reduced cost and an early time to market approach. The BSP is targeted for Freescale’s SABRE platform for smart devices which is powered by the i.MX 6Quad applications processor and MMPF0100 Freescale PMIC. The BSP provides support for the advanced multimedia and connectivity options that can be used in high-performance and cost effective consumer, industrial and medical devices. The Windows Embedded Compact 7 BSP release for the SABRE platform supports the major features sets such as storage, networking, display and multimedia. Also the BSP can be quickly customized for the specific need of the customer, which results in quick time to market and lowers the overall development cost. BSP also includes the premium features such as Multimedia framework and OpenVG/OpenGL ES for graphics processing which utilizes the Video Processing Unit (VPU) and Graphics Processing Unit (GPU) capabilities of i.MX 6 series processors. These features make the BSP package ideal for rich multimedia and high-end 3D graphics-based devices such as consumer, industrial and medical tablets and IVI systems. The BSP supports SATA 3.0 and Standard SD/SDIO for storage, Ethernet for networking and LVDS/HDMI 1080p for display options. It also includes the driver for VPU to support the hardware based media compression and decompression (Codec) for industry standard media formats such as H.264, MPEG-4 and H.263 for multimedia applications. Windows Embedded Compact 7 brings in real-time computing capabilities along with support for multi-processing with Symmetric Multi-Processing (SMP), extended RAM support and rich user interface support with Microsoft Silverlight for Windows Embedded. Windows Embedded Compact 7 also provides the developers with rich tools for rapid application development and debugging, which creates a powerful software environment for the development of embedded applications. For more details please visit: http://www.iwavesystems.com/product/board-support-packages/wec7-on-i-mx6-sabre-sdp/wec7-on-i-mx6-sabre-sdp.html “We are pleased to launch Windows Embedded Compact 7 on Freescale’s SDP which supports the major feature sets such as Storage, Networking, Display & Multimedia” says M A Mohamed Saliya, Managing Director, iWave Systems. “Our solution enables faster and easier customization for optimising the product development cycle time, ensuring the best quality.” “We are excited to work with our Windows Embedded partner iWave Systems to help OEMs bring high performing, reliable and differentiated devices based on Windows Embedded Compact 7 to market more quickly”, said Steven Bridgeland, product manager for Windows Embedded at Microsoft. “Working together with iWave Systems continues to be at the forefront of innovation in specialized devices, creating new opportunities to develop innovative connected devices for intelligent systems across the enterprise and industrial applications.” “iWave’s feature rich WEC7 BSP for Freescale’s SABRE platform for smart devices based on i.MX 6Quad is highly helpful for quick prototyping and this BSP can be customized for any end product in very short possible time.   iWave has vast expertise in WinCE BSP and in-house technical support for various Freescale processors from  i.MX27, i.MX51, i.MX53 to i.MX 6 series, this has been beneficial to many of our product customers as iWave reference designs have helped streamline their cycle time”. Ken Obuszewski, Director of i.MX Product Marketing of Freescale’s Microcontroller Group About iWave Systems: iWave systems brings the expertise of building Windows Embedded based solutions on latest ARM platforms, with deep technical expertise in providing the Board Support Packages(BSP) for various ARM core platforms such as from Freescale and Texas Instruments. The BSP completely confronts to the Microsoft’s PQOAL (Production quality OEM Adaption layer) specification which follows layer based architecture for separating the OEM specific code from generic part of the code.
查看全文
Human Machine Interface (HMI) is a graphical interface between the user and the machine that allows humans to interact with machines, thus helping us effectively control equipment as well as getting real time data acquisition. Nowadays HMIs are widely used in countless sectors like electronics, entertainment, automation, industry, military, medical, etc. A user-friendly HMI can help increase productivity by having a centralized control system. The MYD-Y6ULX-CHMI Display Panel introduced by MYIR is specially designed for HMI applications which is based on NXP’s i.MX 6UL / 6ULL ARM Cortex-A7 processors. It is ready to run Linux and consists of an MYD-Y6ULX-HMI Development Board and a 7-inch capacitive LCD mounting on its top. It is delivered with necessary cable accessories including one 12V/2A power adapter with four types of conversion plugs, one power switch cable and a quick start guide to help user start to use right away when getting it out of box.                                              MYD-Y6ULX-CHMI Display Panel    MYIR also offers an add-on optional IO board MYB-Y6ULX-HMI-4GEXP for the MYD-Y6ULX-CHMI Display Panel to further extend the functionality of the panel including one more Ethernet, WiFi & BT, USB based 4G LTE Module Mini-PCIe interface, Audio and GPIOs, thus making a complete solution for HMI applications. The IO board is delivered with one WiFi antenna and one 4G antenna but 4G module is told only as an option and user can contact MYIR for details.                                                  MYB-Y6ULX-HMI-4GEXP IO Board Let’s know more about the MYD-Y6ULX-CHMI Display Panel. The MYD-Y6ULX-HMI Development Board can support DC 12V~24V power supply. It is built around the MYC-Y6ULX CPU Module which has a compact design, measuring only 37mm by 39mm. It has integrated the i.MX 6UL/6ULL processor, DDR3, NAND FLASH/EMMC and was well soldered onto the base board through its 1.0mm pitch 140-pin Stamp Hole (Castellated-Hole) Expansion Interface which is cost-effective but with high reliability and strong vibration resistance. The 7-inch LCD provided by MYIR offers 800x480 pixels display resolution with a capacitive touch screen. Separate the LCD from the MYD-Y6ULX-HMI board, we can see on the back of the board there is one LCD interface (16-bit RGB), one capacitive touch screen interface and one resistive touch screen interface. The i.MX 6UL/6ULL series processors can support maximum 1366 by 768 pixels display resolution. On the MYD-Y6ULX-HMI board, from left to right, we can see one 2-pin 3.81mm pitch phoenix connector for 12V~24V DC power input (one power switch cable was provided), one 3-wire RS232 serial port and one RS485 serial port from the 6-pin phoenix connector, one 10/100Mpbs Ethernet port, one USB Host port (Type A), one Micro USB OTG port and one TF card slot. Near the TF card slot, there is one 2.54mm 3-pin header for Debug port and RTC battery holder. On the other side of the board, there is one 8-bit parallel camera interface, buzzer and one reset button.   The MYD-Y6ULX-HMI board has two 2.0mm pitch 2*20-pin headers for IO extension. The MYB-Y6ULX-HMI-4GEXP is just an IO extension board designed by MYIR.     The MYD-Y6ULX-CHMI is ready to run Linux operating system. MYIR has built an application demo MEasy HMI to run on this platform. The MEasy HMI is a frame of human-machine interfaces which contains a local HMI based on QT5 and a Web HMI based on Python2 back end and HTML5 front-end. The dependency software includes dbus, connman and QT5 applications, python, tornado and other components. The MEasy HMI block diagram is shown as below:   The MEasy HMI uses D-Bus as the access interface for the QT application and the underlying hardware. MYIR provides a complete set of control and communication interfaces for RS232, RS485, CAN and LED and encapsulates the interface into a library for external use based on D-BUS Method and Signal. The MEasy HMI uses Connman to control network devices. Connman is a fully modular system that can be expanded by plug-in to support the management of EtherNet,    WIFI, 3G/4G, Bluetooth and other network devices.     The directory structure of MEasy HMI is shown as below.        User can get more information about the MYD-Y6ULX-CHMI from MYIR’s website: http://www.myirtech.com/list.asp?id=604
查看全文
TensorFlow  Provides a very simple ML  by Java Script. It is easy to have the environment to see it demo. This document is to introduce it. The formula to get the training data We have a formula   Y = 2X – 1 to get the training data       example:  let x=-1 then  Y = 2*-1 – 1 = -2 – 1 = -3         x = { -1, 0, 1, 2, 3, 4}    y =  {-3, -1, 1, 3, 5, 7} Build up a very simple network model.add(tf.layers.dense({units: 1, inputShape: [1]})); This network will get training and predict the result for Y = 2X – 1 Should remind you here is the Machine do NOT know about the formula. It cannot calculate like us. The complete code <html>     <head>     <!-- Load TensorFlow.js -->     <!-- Get latest version at https://github.com/tensorflow/tfjs -->     <script src="https://cdn.jsdelivr.net/npm/@tensorflow/tfjs@0.11.2">       </script>     </head>     <body>         <div id="output_field"></div>         <div id="output_field1"></div>           </body>     <script>     async function learnLinear(){       const model = tf.sequential();       model.add(tf.layers.dense({units: 1, inputShape: [1]}));       model.compile({         loss: 'meanSquaredError',         optimizer: 'sgd'     });        const xs = tf.tensor2d([-1, 0, 1, 2, 3,4], [6, 1]);      const ys = tf.tensor2d([-3, -1, 1, 3, 5,7], [6, 1]);        await model.fit(xs, ys, {epochs: 500});        document.getElementById('output_field').innerText =       model.predict(tf.tensor2d([10], [1, 1]));         }     learnLinear();     </script> <html> Adjust the training to see what happen We will go to change the following code to adjust the training, then let machine tell the result for  X = 10 to see if the training result  is different or not. The result by calculation is Y = 2X – 1 = 2X10 -1 = 19 await model.fit(xs, ys, {epochs: 10}); We will try 10, 100,   500  and 1500. The result summary Y = 2X – 1 = 2X10 -1 = 19 10       : 13.9085026,   10.9296398,  13.0426989,  12.0150528, 7.4879761 100      : 18.0845203, 17.7116661, 17.9885635, 17.9806786, 18.2209091 500      : 18.9848061, 18.983654, 18.9877472, 18.9812298, 18.9825478 1500     : 18.9999866, 18.9999866, 18.9999866, 18.9999866, 18.999986 With 1500 training, the machine can predict the result very closely. But it cannot reach the correct result 19. Because the machine doesn’t know about the formula Y = 2X - 1
查看全文
以下代码摘抄自:uboot 2009源码中board/Freescale/mx6q_sabreauto/flash_header.S #include <config.h> #include <asm/arch/mx6.h> #ifdef CONFIG_FLASH_HEADER #ifndef CONFIG_FLASH_HEADER_OFFSET # error "Must define the offset of flash header" #endif #define CPU_2_BE_32(l) \ ((((l) & 0x000000FF) << 24) | \ (((l) & 0x0000FF00) << 😎 | \ (((l) & 0x00FF0000) >> 😎 | \ (((l) & 0xFF000000) >> 24)) #define MXC_DCD_ITEM(i, addr, val) \ dcd_node_##i: \ .word CPU_2_BE_32(addr) ; \ .word CPU_2_BE_32(val) ; \ .section ".text.flasheader", "x" b _start .org CONFIG_FLASH_HEADER_OFFSET ivt_header: .word 0x402000D1 /* Tag=0xD1, Len=0x0020, Ver=0x40 */ app_code_jump_v: .word _start reserv1: .word 0x0 dcd_ptr: .word dcd_hdr boot_data_ptr: .word boot_data self_ptr: .word ivt_header app_code_csf: .word 0x0 reserv2: .word 0x0 boot_data: .word TEXT_BASE image_len: .word _end_of_copy - TEXT_BASE + CONFIG_FLASH_HEADER_OFFSET plugin: .word 0x0 dcd_hdr: .word 0x40D802D2 /* Tag=0xD2, Len=90*8 + 4 + 4, Ver=0x40 */ write_dcd_cmd: .word 0x04D402CC /* Tag=0xCC, Len=90*8 + 4, Param=0x04 */ #include <config.h> #include <asm/arch/mx6.h> #ifdef CONFIG_FLASH_HEADER #ifndef CONFIG_FLASH_HEADER_OFFSET # error "Must define the offset of flash header" #endif #define CPU_2_BE_32(l) \ ((((l) & 0x000000FF) << 24) | \ (((l) & 0x0000FF00) << 😎 | \ (((l) & 0x00FF0000) >> 😎 | \ (((l) & 0xFF000000) >> 24)) #define MXC_DCD_ITEM(i, addr, val) \ dcd_node_##i: \ .word CPU_2_BE_32(addr) ; \ .word CPU_2_BE_32(val) ; \ .section ".text.flasheader", "x" b _start .org CONFIG_FLASH_HEADER_OFFSET ivt_header: .word 0x402000D1 /* Tag=0xD1, Len=0x0020, Ver=0x40 */ app_code_jump_v: .word _start reserv1: .word 0x0 dcd_ptr: .word dcd_hdr boot_data_ptr: .word boot_data self_ptr: .word ivt_header app_code_csf: .word 0x0 reserv2: .word 0x0 boot_data: .word TEXT_BASE image_len: .word _end_of_copy - TEXT_BASE + CONFIG_FLASH_HEADER_OFFSET plugin: .word 0x0 dcd_hdr: .word 0x40D802D2 /* Tag=0xD2, Len=90*8 + 4 + 4, Ver=0x40 */ write_dcd_cmd: .word 0x04D402CC /* Tag=0xCC, Len=90*8 + 4, Param=0x04 */ 我的疑问是上面代码标红的部分的意义是什么?确切的说,IMX6Q既然规定了IVT在不同的boot devices中的偏移地址,比如我的应用场景是emmc,偏移地址是0x400(1K),那么我的uboot镜像完全可以按照:IVT+uboot本体的格式来构建,这样一来当使用mfg工具烧写uboot镜像时就可以用以下的命令来执行: <CMD state="Updater" type="push" body="$ dd if=$FILE of=/dev/mmcblk0 bs=512 seek=2 ">write U-Boot to sd card</CMD> 而不是默认的命令(跳过uboot.bin前0x400的字节): <CMD state="Updater" type="push" body="$ dd if=$FILE of=/dev/mmcblk0 bs=512 seek=2 skip=2">write U-Boot to sd card</CMD> 这样看,那么flash_header.S前面的0x400字节是不是多余的呢,还是有什么特别的用处,如果直接把这种uboot.bin烧写到emmc的0x400处(不跳过uboot.bin前0x400的字节,即b _start, .org CONFIG_FLASH_HEADER_OFFSET),那是不是就直接会调整到_start函数开始执行,而不会进行DCD相关的配置?
查看全文
Why Freescale Sabre Smart i.MX6 Solo X SD2 slot do not detect SD card insertion / removal while SD3 does? 1.   How SDIO detection works on i.MX6?      First, we checked how the i.MX6 CPU detect SDIO card insertion / removal.      Freescale i.MX6 Solo X Reference Manual (IMX6SXRM.pdf) Section 68.4.7 "Card Insertion and Removal Detection" says that;           "The uSDHC uses either the DATA3 pin or the CD_B pin to detect card      insertion or removal. When there is no card on the MMC/SD bus, the      DATA3 will be pulled to a low voltage level by default"     "When the DATA3 pin is not used for card detection (for example,      it is implemented in GPIO), the CD_B pin must be connected for card      detection. Whether DATA3 is configured for card detection or not,      the CD_B pin is always a reference for card detection." Based on this description, It seems that DATA3 is used for card detection. But it isn't. 2.  Implementation on Sabre i.MX6 SoloX We checked voltage on DATA3(PIN1) on both SD2 and SD3 slot when card is not inserted. Both were 3.3V. Neither SD2 nor SD3 DATA3 was "pulled to a low voltage level by default".      Then, we checked CD pin. In the case of SD3, it was 3.3V when card is not inserted, then fall to 0V when card is inserted. That cause card detection. In the case of SD2, CD pin was all time 0V. Sabre i.MX6SX Schematic confirms that CD pin of SD2 slot is not connected to anywhere (see attached image).                                                     Sabre SoloX SD2                                                                                                                                                               Sabre SoloX SD3 "CD(Card Detect)" is not a SDIO pin. SDIO has only 9pins, where 9 DAT2 1 DAT3 2 CMD 3 VSS1 (GND) 4 VDD 5 CLK 6 VSS2 (GND) 7 DAT0 8 DAT1 - CD (Card Detection) and WP (Write Protect) are function of SD slot connector, not function of SDIO bus. 3.  Implementation on Sabre i.MX6Q We checked i.MX6Q Sabre Smart. Again, DATA3 (pin1) voltage was 3.3V both on SD2 and SD3. Schematic shows there are register pattern prepared to pull down DATA3, but both R549 on SD3 and R667 SD3 are not populated (DNP) as default.                                                           Sabre i.MX6Q SD2                                                                                                                                                     Sabre i.MX6Q SD3  4.  Conclusion From this we can infer that Freescale reference design (Sabre i.MX6Q and i.MX6SX) do not use DATA3 for SDIO detection, as it appears to have been described in the reference manual. Both Sabre i.MX6Q and i.MX6SX solely relies on CD(Card Detect) signal from SDIO connector. In the case of SD2 slot on i.MX6SX, CD signal is not connected to anywhere.There where unpopulated DATA3 pull-down register pattern prepared on Sabre i.MX6Q, but it is omitted from i.MX6SX. Which makes card insertion / removal detection on Sabre i.MX6SX SD2 slot difficult.
查看全文
Hi All, One of my recent work with IMXRT Series MCU's, A Simple Drum Pad Proto designed with IMXRT Crossover platform MCU's and Capsense touch. For more details about the project and source. checkout here https://www.hackster.io/ashokr/imx-rt-drum-pad-a8c1cd Thanks Ashok R Embedded Club (@embeddedclub) • Instagram photos and videos #nxp 
查看全文
Watch the recording of our recently concluded webinar ‘Introduction to Windows 10 IoT Core’ to know about the various use cases, advantages, & limitations of Windows 10 IoT Core. It will also help you understand how to utilize the Universal Windows Platform (UWP) and give you a first-hand introduction to the development experience on Visual Studio™ 2015. For more information on Windows 10 IoT Core: https://www.toradex.com/webinars/introduction-to-windows-10-iot-core​
查看全文
Technologic Systems carries a full spectrum of off-the-shelf products powered by the NXP/Freescale i.MX 6 ARM CPU including single board computers, computer-on-modules, and touch panel PCs.  Read about it in their iMX6 Boards, Modules, and Touch Panels Portfolio​ page.  The portfolio features off-the-shelf products: TS-4900 High Performance WiFi & Bluetooth Enabled 1 GHz i.MX6 Computer-on-Module TS-7970 WiFi & Bluetooth Enabled 1 GHz i.MX6 Single Board Computer TS-TPC-7990 7" Capacitive or Resistive Touch Panel PC TS-TPC-8950-4900 10'' High Performance Mountable Touch Panel PC TS-8550 TS-SOCKET Development Baseboard All i.MX6 products come with a choice of Linux, Windows, Android, or QNX operating system, have a plethora of industry standard connections, industrial temperature ranges, and long lifecycle guarantee.  If an off-the-shelf solution doesn't quite match your needs, custom hardware and software engineering services are also available. Thanks, Derek Hildreth eBusiness Manager Technologic Systems www.embeddedarm.com About Technologic Systems Technologic Systems has been in business for 32 years, helping more than 8000 OEM customers and building over a hundred COTS products that have never been discontinued. Our commitment to excellent products, low prices, and exceptional customer support has allowed our business to flourish in a very competitive marketplace. We offer a wide variety of single board computers, computer-on-modules, touch panel computers, PC/104 and other peripherals, and industrial controllers that satisfy most embedded project requirements. We also offer custom configurations and design services. We specialize in the ARM and X86 architectures, FPGA IP-core design, and open-source software support, providing advanced custom solutions using hardware-software co-design strategies.
查看全文
Inverse Path is proud to announce the USB armory project, an open source hardware design, implementing a flash drive sized computer for security applications. The USB armory is a compact USB powered device that provides a platform for developing and running a variety of applications. The security features of the USB armory System on a Chip (SoC), combined with the openness of the board design, empower developers and users with a fully customizable USB trusted device for open and innovative personal security applications. The USB armory hardware is supported by standard software environments and requires very little customization effort. In fact vanilla Linux kernels and standard distributions run seamlessly on the tiny USB armory board. The capability of emulating arbitrary USB devices in combination with the SoC speed, the security features and the flexible and fully customizable operating environment, makes the USB armory the ideal platform for all kinds of personal security applications. The Inverse Path team, with the help of the open source community, will develop applications that fully explore the potential of the USB armory board. The USB armory will be available for pre-order soon. Delivery of the device before the end of 2014 is planned. Target applications: mass storage device with advanced features such as automatic encryption, virus scanning, host authentication and data self-destruct OpenSSH client and agent for untrusted hosts (kiosk) router for end-to-end VPN tunnelling, Tor password manager with integrated web server electronic wallet (e.g. pocket Bitcoin wallet) authentication token portable penetration testing platform low level USB security testing Key features: Freescale i.MX53 ARM® Cortex™-A8 800Mhz, 512MB DDR3 RAM USB host powered (<500 mA) device with compact form factor (65 x 19 x 6 mm) ARM® TrustZone®, secure boot + storage + RAM microSD card slot 5-pin breakout header with GPIOs and UART customizable LED, including secure mode detection excellent native support (Android, Debian, Ubuntu, FreeBSD) USB device emulation (CDC Ethernet, mass storage, HID, etc.) Open Hardware & Software http://inversepath.com/usbarmory
查看全文
iWave now has released the official Yocto BSP for its i.MX 6 Qseven modules (iW-RainboW-G15M-Q7) and i.MX 6 development kit variants. The release is based on Linux 3.10.17 kernel and supports the following features; i.MX6 ARM Cortex A9 Quad, Dual, Dual Lite & Solo CPU 1GB DDR3 RAM (Quad, Dual, Dual Lite CPU version)/ 512MB DDR3 (Solo CPU version) Freescale PMIC SPI NOR Flash (default boot) eMMC Flash (default OS storage) Data UART uSD slot Standard SD slot USB 2.0 Host USB 2.0 device 10/100/1000 Ethernet PCIex1 Port SATA Port CAN Port LVDS display port (Dual) PWM for backlight HDMI Port with Audio 7”TFT LCD with capacitive touch Hardware Codecs (Encode/Decode) 2D/3D Graphics CMOS CSI camera port MIPI CSI camera port AC97 Audio In/Out Console UART RTC (i.MX6 Internal) I2C Port Sensors Watchdog GPIOs This release supports single BSP, Binary image & MFG tool for all the four i.MX6 CPU version (Quad/Dual/Dual Lite/Solo) based Qseven SOMs. Besides the Linux Yocto BSP support, Android Jelly Bean and Windows Embedded Compact 7 (WEC7) board support packages are also supported for the i.MX6 Qseven modules (Rainbow G15M-Q7) by iWave. More details about the i.MX6 Qseven modules (Rainbow G15M-Q7) hardware & software features can be found in the i.MX6 Qseven SOM product page. For further information or enquiries please write to mktg@iwavesystems.com
查看全文