i.MX6 Solo/Dual Lite based Pico-ITX SBC from iWave Systems

cancel
Showing results for 
Search instead for 
Did you mean: 

i.MX6 Solo/Dual Lite based Pico-ITX SBC from iWave Systems

No ratings

i.MX6 Solo/Dual Lite based Pico-ITX SBC from iWave Systems

iWave's new i.MX6 Dual Lite/Solo based Pico ITX SBC integrates all standard interfaces into a single board with ultra-compact yet highly integrated platform that can be utilized across multiple embedded PC, system and industrial designs. Measuring just 10cm × 7.2cm, the Pico-ITX is currently the smallest complete ARM Cortex A9 main board in the industry, smaller than all existing ATX, BTX and ITX form factors.

Version history
Revision #:
1 of 1
Last update:
‎04-18-2013 11:29 PM
Updated by: