i.MX Processors Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX Processors Knowledge Base

Discussions

Sort by:
Starting from $52, the VAR-SOM-MX6 sets the bar for unparalleled design flexibility. The VAR-SOM-MX6 ensures scalable and simplified development, while also extending the product lifecycle. Thanks to four CPU core assembly options, customers can apply a single System on Module in a broad range of applications to achieve short time-to-market for their current innovations, while still accommodating potential R&D directions and marketing opportunities.     VAR-SOM-MX6 CPU: Freescale iMX6 Key features include: Freescale i.MX6 1.2GHz Quad / Dual / Single core Cortex-A9       2GB DDR3, 1GB SLC NAND Flash       Full HD 1080p video encoding/decoding capability       Vivante GPU providing 2D/3D acceleration       Simultaneous multiple display support       Gigabit Ethernet       TI WiLink™ 6.0 single-chip connectivity solution (Wi-Fi, Bluetooth®)       PCI-Express 2.0, S-ATA 3.0       Camera interface       USB 2.0: Host, OTG       Audio In/Out       Dual CAN Bus This versatile solution's -40 to 85°C temperature range and Dual CAN support is ideal for industrial applications, while 1080p video and graphics accelerations make it equally suitable for intensive multimedia applications. The impressive scalability of the VAR-SOM-MX6 satisfies the needs of the most demanding future application requirements whether faster processing power, enhanced algorithms or improved graphics and video performance to name just a few. The VAR-SOM-MX6 is an all-round solution with broad connectivity and sophisticated video and acceleration graphic capabilities, delivering a range of middle to high end assembly options all from the same product. For more details, please see VAR-SOM-MX6 CPU: Freescale iMX6
View full article
This is a HW design checklist for customer's reference. Please read and fill it in carefully before requesting a schematic review. Rev3.1 @2016.10.19 -- 1. Add i.MX6DQP related contents.
View full article
Freescale's PF0100 PMIC should have VDDIO power tied to the same supply as the associated I2C supply on MX6. There is a momentary on-chip sneak path on power-up if VDDIO is wired per the i.MX6 SABRE-AI automotive development platform. As a result, I2C power rail P3V3_DELAYED rises prematurely due to backfeed from P3V3 through the I2C port. Note that on SABRE-AI, P3V3 powers up before P3V3_DELAYED. Existing SABRE-AI design: PF0100 VDDIO is wired to P3V3. Corrective action for mass production: Wire PF0100 VDDIO to P3V3_DELAYED; same supply as the associated I2C supplies on MX6 (NVCC_EIM0 and NVCC_GPIO). Laboratory results attached.
View full article
Product Family Features The i.MX6 series unleashes the industry’s first truly scalable multicore platform that includes single-, dual- and quad-core families based on the ARM® Cortex™-A9 architecture. Together with a robust ecosystem, i.MX6 series provides the ideal platform to develop a portfolio of end devices based on a single hardware design. With high-performance multimedia processing, pin*- and software- compatible product families and integrated power management, i.MX6 series is purpose built for the new era of smart devices. *4 of 5 families are pin-compatible The i.MX6 applications processor is a Energy-Efficient Solutions products. Automotive As drivers adopt personal and home-based smart devices, automotive manufacturers are bringing a similar experience in-vehicle. Able to meet demands of connectivity, real time data delivery, digital instrumentation, audio and multi-stream video, i.MX 6 series enables auto infotainment and instrument cluster designers to re-create today’s consumer technology experience in the car. Smart Devices The market for intelligent, multimedia centric, touch based devices is increasing exponentially. Not just for tablets or smartphones anymore, tomorrow's battery powered Smart Devices, Aero Infotainment systems, medical systems, enterprise-class intelligent control and data systems all must present data and user interface choices to the end user primarily through rich sound, video, voice, pictures and touch, rather than keyboards and mice. i.MX 6 series enables developers to deliver a more seamless natural user interface (NUI) experience, plus save time and costs by leveraging one design across a portfolio of devices. i.MX 6 Series Portfolio View the complete i.MX 6 Series; compare features and performance   Product Information i.MX6DL: i.MX 6DualLite Family of Applications Processors i.MX6S: i.MX 6Solo Family of Applications Processors i.MX6D: i.MX 6Dual Family of Applications Processors i.MX6Q: i.MX 6Quad Family of Applications Processors i.MX6SL: i.MX 6SoloLite Family of Applications Processors Design Resources i.MX 6 Series Software and Development Tools i.MX 6SoloLite Evaluation Kit SABRE Platform for Smart Devices SABRE Board for Smart Devices SABRE for Automotive Infotainment i.MX 6 Family Ecosystem Partners Partners / 3rd-Party Development Tools Development platform for i.MX 6Quad - Built to SABRE Lite design from Element 14 Element14's SabreLite Board Officially Supported by Adeneo Embedded's i.MX6 WEC7 BSP Emtrion's i.MX6 DIMM Modules and Kits i.Core M6 : i.Mx6 based SOM Industry-First Pico-ITX SBC based on i.MX6 from iWave Systems i.MX6 Q7 Development Kit by iWave Systems New PMIC to Support the i.MX6 Processor Family NovPek i.MX6Q/D by NovTech Video- iWave Launches Industry's first i.MX6 Solo/Dual Lite Based Pico-ITX Single Board Computer i.MX6 Q7 Development Kit by iWave Systems The Wandboard - ultra lowcost development board with i.MX6 Cortex-A9 processor SABRE Lite by Boundary Devices Nitrogen6X by Boundary Devices Additional Resources i.MX6 (All) Tips & Tricks Android data partition encryption on i.MX6 Android Graphic UI with GPU Hardware Acceleration Auto Insmod Kernel Modules Through Modprobe with Extra Parameter A Patch to Fix i.MX6 GPU Startup Issue Due to Memory Connection Qt Landing page De-interlace Capture Device Enabling MMU and Caches on i.MX6 Series Platform SDK Errata_ERR006282_Description_IMX_Community.pdf Fast GPU Image Processing in the i.MX 6x Freescale Yocto Project main page Gstreamer HW Design Checklist for i.MX6 How to Add Ethernet UI Support in ICS How to Support New WiFi Card in Android How to Support Recovery Mode for POR Reboot Based on i.MX6 Android R13.4.1 How to Trace the Low-Level Malloc i.MX6 Crystal Drive Level (24 MHz) EB830 i.MX6 Android 13.4.1.03 Patch Release i.MX6 Dual/6 Quad Power Consumption Measurement Scripts i.MX6 IPU Output Timing Generation Counters and Interrupts i.MX6 Platform SDK 1.1 Release i.MX6 VDD_SNVS_CAP Component Recommendation Linux Fast Boot on i.MX6 Sabresd Board LMbench Benchmarks on i.MX New PMIC to Support the i.MX6 Processor Family Memory Management on i.MX6 Android Patch to Support BT656 and BT1120 Output For i.MX6 BSP Prevent PMIC PF0100 Backfeed on i.MX6 Designs Using a USB Camera with GStreamer VAR-SOM-MX6, $52 i.MX6 System on Module i.MX6D/6Q (Dual/Quad) Tips & Tricks De-interlace Capture Device Android Power Management on i.MX6DQ/DL Android Graphic UI with GPU Hardware Acceleration Memory Management on i.MX6 Android iMX6QD How to add 24-bit LVDS support in Android i.MX6 D/Q L3.035_1.0.2 Patch Release i.MX6 D/Q L3.0.35_1.0.3 patch release i.MX6 D/Q L3.035_1.1.3 patch release i.MX6Q Ubuntu Fluxbox Multimedia with VPU & IPU HW Acceleration in Android Let Ubuntu NetworkManager Recognize BCM4330 Wireless Interface Auto Insmod Kernel Modules Through Modprobe with Extra Parameter Video Playback Performance Evaluation on i.MX6DQ Board Linux Fast Boot on i.MX6 Sabresd Board Linux Fast Boot on i.MX6Q Board: Building Steps New Ubuntu SD Card Demo Image for the i.MX6Q SABRE AI SDMA ap_to_ap Fixed Scripts (i.MX6DQ) Surround View Demo With Linux Fast Boot Review Surround View (D1) Demo on i.MX6 Test Digital Zoom of Camera Preview Using i.MX6Q to Build a Palm-Sized Heterogeneous Mini-HPC i.MX6DL (DualLite)  Tips & Tricks Android Power Management on i.MX6DQ/DL i.MX6 DL/S L3.035_3.0.4 patch release i.MX6SL (SoloLite)  Tips & Tricks Dithering Implementation for Eink Display Panel
View full article