Hello,     The new official release of S32DS for Power Architecture v1.1 is available now!  You can download it from S32DS product web page: S32 Design Studio IDE|NXP                 This release requires the product activation!  Please enter the Activation code from the notification email (it is sent after you click on S32DS download button) into the installer dialog (see the screenshots below). The Activation code is valid for both versions (Windows/Linux).              S32 Design Studio is based on Eclipse open development platform and integrates the Eclipse IDE, GNU Compiler Collection (GCC), GNU Debugger (GDB) and other open-source software to offer designers a straightforward development tool with no code-size limitations.  This release supports Windows 7/8/8.1/10 (32/64 bit) and Linux versions as well.     S32DS Power v1.1 main features    Free of charge tool with no code size limitation (no license file required - Only acti)  Eclipse Luna 4.4 Framework  GNU Build Tools for e200 processors   supports VLE and BookE ISA, LSP, SPE/SPE2          based on gcc 4.9.2, binutils 2.24 and gdb 7.8.2   Libraries included: newlib, newlib-nano and Freescale EWL2 (ewl and ewl-nano)  P&E Multilink (with P&E GDB Server)  Graphical tool for creating SPT algorithms  SDK management included (FreeMASTER for 560xP, AMMCLIBs)  GreenHills and Diab compilers support by new project wizard  Lauterbach, iSystem** and PLS debuggers support by new project wizard  Kernel Aware Debugging FreeRTOS, eCOS, OSEK.  "New S32DS project from” added to support project creating from examples    Devices supported   MPC56xx  MPC5601P, MPC5602P, MPC5603P, MPC5604P  MPC5644B, MPC5644C, MPC5645B, MPC5645C, MPC5646B, MPC5646C  MPC5601D, MPC5602B, MPC5602C, MPC5602D, MPC5603B, MPC5603C, MPC5604B, MPC5604C, MPC5605B, MPC5606B, MPC5607B  MPC5606S  MPC5604E  MPC5644A  MPC5643L  MPC5676R    MPC57xx  MPC5775K, MPC5774K  MPC5746R, MPC5745R, MPC5743R  MPC5777M  MPC5777C  MPC5748G, MPC5747G, MPC5746G  MPC5746C, MPC5745C, MPC5746D, MPC5746B, MPC5745D, MPC5745B  MPC5744P, MPC5743P, MPC5742P, MPC5741P    S32  S32R274        Host Operating System Support   Microsoft Windows 7/8/8.1/10 32-bit and 64-bit (Home and Pro Editions)  Linux versions Ubuntu 12.04/14.04, Debian 8, CentOS 7      Technical Support  S32 Design Studio is supported on NXP community - https://community.freescale.com/community/s32/s32ds/  For more details see the attached release notes (product & GCC build tools)     * Red items are the new features  ** iSystem plugin integration with the project wizard will be available in S32DS PA v1.2     Regards,  Stan   
        
        記事全体を表示